Petersen Aluminum Corp.
Petersen Aluminum Corp.
Metal Roofing and Metal Wall Panels
CONTACT INFO
1005 Tonne Rd.
Elk Grove Village, IL 60007
Toll Free: 800-722-2523
Phone: 847-228-7150
Fax:
Continuing Education Logo
Request for information Petersen Aluminum Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
LEED data
SOCIAL

SNAP-CLAD Metal Panels

SNAP-CLAD metal panels feature architectural roofing panel aesthetics as well as structural metal panel performance. SNAP-CLAD panels, produced in continuous lengths, are corrective leveled to provide superior flatness and feature an optional factory-applied sealant bead for improved weather resistance. Maximum panel length is 64 feet and minimum panel length is 4 feet. SNAP-CLAD roofing panels feature a 1-3/4" leg height and a continuous interlock for improved structural performance and wind resistance. A concealed fastener clip system allows for thermal expansion/contraction while providing extraordinary hold-down strength. Two clips are available: a standard clip for most mansard and fascia applications and a high-performance clip for roofing application and UL 90 rated assemblies.


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

SNAP-ON Batten Panel

Snap-On Metal Roofing Panels have been designed for use in roofing, mansard and fascia applications. Snap-On Metal Panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On Metal Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

PAC-150 180° Double Lock

This panel combines an attractive thin-rib profile with superior structural performance. PAC-150 panels are designed for application over a wide variety of substrates in slopes as low as 1/2:12 pitch. PAC-150 roofing panels are available in a wide variety of widths from 12" to 20". Materials available include 22 and 24 gauge steel plus .032 and .040 aluminum.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

TITE-LOC Panel

TITE-LOC panels combine structural metal panel performance with architectural roofing panel aesthetics. TITE-LOC panels are corrective leveled to provide superior panel flatness. A factory-applied sealant bead is applied for additional weather resistance. Maximum panel length is 64 feet and minimum panel length is 4 feet. Consult factory for longer lengths.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

HIGH SNAP-ON Standing Seam Panel

Snap-On Metal Roofing Panels have been designed for use in roofing, mansard and fascia applicatios. Snap-On Panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

TITE-LOC PLUS Panel

Tite-Loc Plus Metal Roofing Panels combine structural metal panel performance with architectural roofing panel aesthetics. Tite-Loc Plus Roofing Panels are corrective leveled to provide superior panel flatness. A factory-applied sealant bead is applied for additional weather resistance. Maximum panel length is 64 feet and minimum panel length is 4 feet. Consult factory for longer lengths.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

REDI-ROOF® Standing Seam Panel

Redi-Roof Metal Roofing is an architectural metal roofing system available exclusively from Petersen Aluminum Corporation. It is intended for application over a solid substrate with a minimum 3:12 roof pitch. Typical underlayments include plywood, nailboard insulation or equal. Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

SNAP-ON Standing Seam Panel

Snap-On Metal Roofing Panels have been designed for use in roofing, mansard and fascia applications. Snap-On Metal Panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On Metal Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

PAC-150 90° Single Lock

PAC-150 standing seam metal roofing panels combine semi-structural metal panel performance with architectural roofing panel aesthetics. PAC-150 roofing coil for field-forming operations is leveled to provide superior panel flatness. Maximum panel length is limited when factory or shop-formed but virtually unlimited when field-formed; minimum panel length is approximately 4'.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

PAC T-250

PAC T-250 panels are factory-formed or field-formed to length and field-seamed. The panels have been designed for application over a wide variety of substrates on roof slopes as low as 1/2 : 12. PAC T-250 panels can be produced in 22 and 24 gauge steel or .032 and .040 aluminum. The PAC T-250 panel combines structural performance with architectural aesthetics. PAC T-250 panels feature a 2.625" nominal finished panel height from the deck that requires mechanical field seaming after installation. The panels have a continuous and/or intermittent concealed-fastener clip system designed to allow for thermal expansion/contraction. Sealant beads are factory-applied to the seam cover.



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Roll-Formed Steel and Aluminum Panels

Roll-formed metal panels are designed and produced for commercial and residential applications. This declaration is intended for business-to-business applications (B2B).

Panels are custom roll-formed from coils of steel or aluminum to fit a variety of roof and wall applications. The panels can be factory-formed (Figure 1) or formed on the job site using a mobile roll former (Figure 2) or a combination of both. The metal panels offer long-term durability and come in a broad pallette of colors and finishes to maximize design options. A wide range of panel profiles is available to meet building code and aesthetic requirements.


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

PAC-750 Soffit

Petersen offers a pre-formed soffit panel suitable for both commercial and residential use. These panels are roll-formed from .032 aluminum. Panels are 12" wide with a "vee" groove every 6" center-to-center and furnished in continuous lengths of up to 25'. Minimum panel length is 24".
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

PAC-850 Soffit

PAC-850 Soffit panels utilize an innovative hook-and-grab interlock. These panels are roll-formed from .032 aluminum. Panels are 12" wide with a "vee" groove every 6" center-to-center and furnished in continuous lengths of up to 25'. Minimum panel length is 24".
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Flush/Reveal Soffit

The Flush panel and Reveal panel may be specified for use as soffit panels. They are roll-formed from .032 aluminum, .040 aluminum, and 24 or 22 gauge steel. Maximum panel length is 25' and minimum panel length is 4'.

Stiffener beads can be added to the Flush panel for increased strength and aesthetics. Stiffener beads are recommended for longer panel lengths. One or two beads are available at no additional cost.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Precision Series Wall Panels - Highline

With the Precision Series wall panels as part of our extensive line of architectural wall panels, Petersen offers unmatched design flexibility by combining bold visual effects with easy, cost-effective installation. Profiles are available in varying rib patterns. Widths are available in two options. The rib patterns provide a dramatic appearance for any building's exterior, and with a full palette of PAC-CLAD finishes to choose from, can complement all architectural elements on a building's envelope. Precision Series wall panels also can be installed vertically in some applications, and can be produced to a maximum length of 25'. Additionally, the Precision Series panels can be specified as perforated for use in equipment screen applications.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Flush/Reveal Wall Panels

PAC Flush panels are designed for wall, fascia and soffit applications where a flush or flat appearance is desired. A rounded interlock leg and concealed fastening system improves the flush appearance while providing additional strength. Panels are factory-formed to length to minimize field cutting. Maximum panel length is 25' and minimum panel length is 4'.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Composite Wall Panels

Petersen Aluminum offers another dimension in design flexibility with its series of composite wall panels. PAC's panel systems provide unmatched performance and stunning visual effects for any commercial or retail application.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Precision Series Wall Panels

Precision Series architectural wall panels provide design flexibility by combining bold visual effects with easy, cost-effective installation. Multiple profiles are available with a variety of rib patterns. Options for each profile include a no-clip panel, or a clip-fastened panel to accommodate expansion and contraction.



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

M-42 & M-30 Panels

Petersen offers a complete line of exposed fastener panels, allowing for creative design flexibility in a cost-effective yet architecturally attractive metal panel. The versatile 7.2 panel, R-36 and 7/8" Corrugated panels can be specified for a wide range of building envelope applications including roofs, walls and linear panels. The M-36, M-42 and 1/2" Corrugated panels are suitable for wall and equipment screen projects.
Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

7.2 Panel

Petersen offers a complete line of exposed fastener panels, allowing for creative design flexibility in a cost-effective yet architecturally attractive metal panel. The versatile 7.2 panel, R-36 and 7/8" Corrugated panels can be specified for a wide range of building envelope applications including roofs, walls and linear panels. The M-36, M-42 and 1/2" Corrugated panels are suitable for wall and equipment screen projects.
Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

1/2" & 7/8" Corrugated Panels

Petersen offers a complete line of exposed fastener panels, allowing for creative design flexibility in a cost-effective yet architecturally attractive metal panel. The versatile 7.2 panel, R-36 and 7/8" Corrugated panels can be specified for a wide range of building envelope applications including roofs, walls and linear panels. The M-36, M-42 and 1/2" Corrugated panels are suitable for wall and equipment screen projects.
Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

R-36 Panel

Petersen offers a complete line of exposed fastener panels, allowing for creative design flexibility in a cost-effective yet architecturally attractive metal panel. The versatile 7.2 panel, R-36 and 7/8" Corrugated panels can be specified for a wide range of building envelope applications including roofs, walls and linear panels. The M-36, M-42 and 1/2" Corrugated panels are suitable for wall and equipment screen projects.
Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Precision Series Tiles

The Precision Series Tiles collection from Petersen includes four metal tile profiles that offer designers, specifiers and installers an alternative to roll-formed panel-style cladding. The stamped tiles can be applied to roof or wall installations, and are offered in four styles including Flat, Cupped, Diamond and TS. Designed to enhance architectural design, the tiles add dimension to the exterior of any structure. The tiles can be applied to either non-residential or residential environments, and are covered by the PAC-CLAD 30-year finish warranty.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Perforated Metal

Petersen offers several wall and soffit profiles for perforation in a nearly endless combination of hole sizes and patterns to complement virtually any architectural design or need. Perforated metal can provide a contrasting look with any non-perforated metal to create visual interest on any project. Perforated panels can be specified to diffuse light, air or sound, or simply for architectural flair. Maximum open area and hole size limitations apply for roll-formed panels. Typical applications include equipment screens, partitions, sign panels, parking decks, guards, interior acoustical applications and enclosures of any kind. Aluminum can be perforated for any project. An extra charge is applied for perforation. Check with local facility for specific panel profiles that can be perforated.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

PAC-TITE Angular Fascia

PAC-TITE Angular Fascia provides unmatched uplift protection for single-ply and built up/modified roof systems. Combining superior strength and aesthetics with ease of installation, PAC-TITE Angular Fascia offers the ideal solution in roof edge applications, meeting the most stringent performance requirements.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

PAC-TITE WT Canted Fascia

PAC-TITE WT Canted Fascia with Galvanized Waterdam features a unique design that keeps the flange out of the waterline. It is available in two profiles, both in .050 and .063 aluminum fascia covers: The standard Canted Fascia version is available in a 5 1/2" face. The PAC-TITE WT Extended Canted Fascia profile is offered in 9 to 13 1/2" face heights to accommodate multiple nailers without the need for a fascia extender.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

PAC-TITE WT Fascia

PAC-TITE WT Fascia has been specifically designed to meet architectural and industry demands to allow for the smaller face height in heavier gauge covers, such as .050 and .063 aluminum.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

PAC-TITE WT Extended Fascia

PAC-TITE WT Extended Fascia is available in face heights up to 13"and in .050 and .063 aluminum. This eliminates the need for fascia extenders for substantial time and labor savings.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

PAC-LOC Fascia

PAC-LOC Fascia Systems combine a clean and elegant design, competitive pricing and ease of installation to provide unmatched uplift protection for single-ply and built up/modified roof systems. Available in a wide range of gauges and face sizes, PAC-LOC Fascia offers superior design flexibility to fulfill the demanding requirements for a variety of roof edge conditions.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

PAC Snap Edge Fascia

With PAC Snap Edge Fascia, outstanding protection against wind up-lift damage for flat roof installations meets superior economy and ease of installation. PAC Snap Edge is the ideal solution for keeping roof edge projects on schedule and on budget while meeting the rigorous standards of ANSI/SPRI ES-1 standards.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

PAC Extended Snap Edge Fascia

With PAC Extended Snap Edge Fascia, outstanding protection against wind up-lift damage for flat roof installations meets superior economy and ease of installation. PAC Extended Snap Edge is the ideal solution for keeping roof edge projects on schedule and on budget while meeting the rigorous standards of ANSI/SPRI ES-1 standards.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

PAC-TITE Gold Coping

The PAC-TITE Gold coping system provides premium wind uplift protection in parapet wall covering applications, and is ideal for conditions in which slope must be created. The high-performing system features factory-applied stainless steel springs ensuring a long-term, positive attachment for extra stability for the roof system. PAC-TITE Gold coping provides specifiers and contractors unmatched strength, beauty, ease of installation and ability to meet rigorous testing requirements in perimeter applications.
Rated 5 based on 1 product reviews

PAC-TITE Coping

The PAC-TITE Coping system is the complete package, providing specifiers and contractors unmatched strength, beauty, ease of installation and ability to meet rigorous testing requirements in perimeter applications.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

PAC-CLAD Continuous Cleat Coping

The innovative design of the PAC-CLAD Continuous Cleat Coping permits the installation of a sloped coping cap over extra wide walls. The support of the cleat substantially reduces sagging, which can induce ponding and the possibility of leaks. For further weather tightness, neoprene strips are factory applied to each hold down cleat (see illustration).
Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

PAC-1000C Column Covers

The PAC-1000C Caulk Joint column cover is designed to leave a small open vertical reveal where the sections meet. Backer rod and caulk are applied to the vertical reveal joint to complete the installation.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

PAC-1000F Column Covers

The design of the PAC-1000F Flush Joint column covers allows for a clean, precise installation, revealing only a hairline joint. The column sections are assembled using a rivnut/keyhole system to provide a tight inconspicuous vertical seam.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

PAC-1000R Column Covers

The PAC-1000R Reveal Joint column cover is designed to leave a small open vertical reveal where the sections meet. A metal channel filler is fabricated to fit into the vertical joint and is set in sealant for a clean, easy installation.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

PAC-2000C Column Covers

The PAC 2000C Caulk Joint column cover is designed to leave a small open vertical reveal where the sections meet. Backer rod and caulk are applied to the vertical reveal joint to complete the installation.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

PAC-2000F Column Covers

The design of the PAC-2000F Flush Joint column covers allows for a clean, precise installation, revealing only a hairline joint. The column sections are assembled using a rivnut/keyhole system to provide a tight inconspicuous vertical seam.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

PAC-2000R Column Covers

The PAC-2000R Reveal Joint column cover is designed to leave a small open vertical reveal where the sections meet. A metal channel filler is fabricated to fit into the vertical joint and is set in sealant for a clean, easy installation.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

Snow Guards - COLORGARD®

ColorGard® is the only product available which will perfectly match the color of the roof. ColorGard achieves this by utilizing a strip of the actual roof material, which is then mounted directly into ColorGard for a perfect match. This strip can be cut in the field or at our factory.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

CEU Courses

Earning continuing education credits is a vital component of membership in many professional organizations, which require members to earn credits to maintain their good standing. Continuing education courses provide architects, designers and other construction professionals the opportunity to earn the credits required to achieve their goals.

Rated 5 based on 1 product reviews