Polyglass USA, Inc.
CONTENT
APP MEMBRANES - Atactic-Polypropylene image

APP MEMBRANES - Atactic-Polypropylene

Polyglass' APP (Atactic Polypropylene) modified asphalt roofing membranes are reinforced withpolyester and/or fiberglass mat offering excellent tensile strength and dimensional stability.Polyglass APP membranes can be heat-welded, cold-applied or Self-Adhered and are meant to beapplied directly over an acceptable substrate or as part of a multi-ply system.
Rated 5 based on 1 product reviews
SBS MEMBRANES - Styrene-Butadiene-Styrene image

SBS MEMBRANES - Styrene-Butadiene-Styrene

Polyglass' SBS (Styrene-Butadiene-Styrene) modified asphalt, roofing membranes are reinforced with polyester and/or fiberglass mat offering superior flexibility, excellent tensile strength and dimensional stability. Polyglass' SBS modified bitumen membranes are meant to be part of a multi-ply roof system.
Rated 5 based on 1 product reviews
SELF ADHERED MEMBRANES image

SELF ADHERED MEMBRANES

ADESO® Technology revolutionized the modified bitumen roofing industry by manufacturing dual-compound self-adhered membranes using a “true" APP or SBS formulation on the top weatheringside and an aggressive self-adhered (or self-adhesive) formulation on the bottom side of thereinforcement.
Rated 5 based on 1 product reviews
POLYFRESKO® G image

POLYFRESKO® G

Highly reflective Cap sheet, Polyfresko G is CRRC listed and suitable for most cool roof specifications with Solar Reflectance Index (SRI) of 96 initial and 83 weathered (3 year). The laboratory testing results also qualify Polyfresko as an ENERGY STAR Certified roof products.Manufactured using our patent-pending CURE Technology®, Polyfresko G not only meet and exceed most cool roofing standards, but is also designed to resist granular loss, asphaltic bleed and color staining. This means your membrane roof will retain its reflectivity and color integrity for many years to come. Available in FR.
Rated 5 based on 1 product reviews
ELASTOMERIC ROOF COATINGS image

ELASTOMERIC ROOF COATINGS

Cool roof reflective coatings protect your roof from deterioration caused by heat absorption and UV radiation due to the sun. White elastomeric coatings provide a highly reflective, seamless barrier against corrosive elements that lead to moisture penetration and damaging leaks. When installed, white elastomeric coatings will provide roof protection and can avoid costly roof replacements. Polyglass' premium white elastomeric coatings are part of its KOOL ROOF SOLUTIONS™ - offering you long-term solutions to help keep your building cool and are kind to the environment. Polyglass' Polybrite® 70 and PG 700 are ENERGY STAR® rated, CA Title 24 compliant and Cool Roof Rating Council (CRRC®) listed with a solar reflectance of 87, thermal emittance of 90 and a solar reflectance index (SRI) of 110.
Rated 5 based on 1 product reviews
ASPHALTIC ROOF COATINGS image

ASPHALTIC ROOF COATINGS

Polyglass manufactures a complete line of high-quality roof coating products, from sealants and adhesives to reflective coatings for all types of roofing and waterproofing applications. In keeping with our commitment to quality manufacturing and cutting-edge innovation, these products have been developed and tested to the highest standards to ensure maximum performance.
Rated 5 based on 1 product reviews
ROOF UNDERLAYMENTS image

ROOF UNDERLAYMENTS

Polystick roof Underlayments feature our revolutionary ADESO® Technology, a patented method of manufacturing dual-compound self-adhesive membranes featuring enhanced lap sealing,designed to provide unmatched waterproofing across a wide range of roofing applications. This unique formulation includes an aggressive self-adhering bottom layer coupled with one of several types of top surfaces, depending on the application and waterproofing needs. No other underlayment on the market is made with this unique formulation, and none can surpass its level of protection.
Rated 5 based on 1 product reviews