Precision Ladders, LLC
Precision Ladders, LLC
Stairways, Ladders and Hatches
CONTACT INFO
P. O. Box 2279
Morristown, TN 37816-2279
Toll Free: 800-225-7814
Phone: 423-586-2265
Fax:
Continuing Education Logo
Request for information Precision Ladders, LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Super Simplex Disappearing Stairway

The Super Simplex is an aluminum commercial grade attic stairs or folding ladder and is Precision's best-selling ladder stairs. It is the most structurally superior product of its kind and can be used for attic access or roof access. The S1000 series is designed for commercial installations. Meets or exceeds the design requirements of ANSI A14.9.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Fixed Ladders

Precision offers a complete line of aluminum wall ladders custom fabricated to exact field measurements. Precision's ladder treads are a full 2-1/4" in width and they are deeply serrated to maximize traction. These ladders have been thoroughly tested for strength, and are able to withstand a 1500# loading without failure. Individual treads are attached to siderails using 4 rivets rated at 1100 lbs. shear strength each, and have been tested to 3,000# without deformation. Additionally, all edges on the siderails and treads have been rounded to provide a more comfortable, powerful grip for the hands. Ladders in excess of 24' length must be equipped with a personal fall arrest system, ladder safety system, cage, or well. Precision offers cages as well as landing platforms as required by OSHA 1910 Subpart D and other regulatory bodies in certain situations. Mill finish is standard.


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Ship Stairs

The two most important features of Precision“s Ships Stairs are easy installation and no maintenance. The relative weight of these units compared to a steel unit makes it a breeze to install and as with the FL series ladders, its aluminum construction also makes it virtually maintenance free. A Ships Stair is an ideal solution for mezzanine access or, when combined with a Precision Roof Hatch, for roof access from interior of building.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Fixed Aluminum Industrial Stairways

These standard stairs (sometimes called industrial ladders) are available only in aluminum, in climbing angles from 30° - 50°, tread depth of 9.5 inches, handrails and guardrails on each exposed side and are shipped fully assembled to the job site, ready to install. Meets or exceeds the design requirements of OSHA 1910.25.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Aluminum Alternating Tread Stairs

Precision's Aluminum Alternating Tread Stair is an alternative to a traditional stair ladder or ship stairs. It's design has a wide tread depth and allows the climber to descend face-forward giving a clear view of the floor below. Great use for factories, access to mechanical rooms and more. Meets or exceeds OSHA 1910.25.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Precision Roof Hatches

Precision's line of roof hatches have been around since the early 1990s. They are available in both galvanized and aluminum. Precision keeps an inventory of several common sizes on hand, available for quick shipping.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Automatic Super Simplex Folding Stairway

This is the patented push-button version of the Super Simplex commercial grade attic stairs (sometimes called a folding ladder). Available in fully automatic (Model S4000 series - push a button to open/close the door panel and fold/unfold the sections) for ceiling heights up to 13' 6". Ceiling heights up to 16' can be accommodated on the semi-automatic Model S3000 series. On these models, the door panel will open/close at the push of a button and the user then manually unfolds/folds the sections. Meets or exceeds the design requirements of ANSI A14.9.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Automatic Electric Disappearing Stairway

This heavy-duty disappearing stairway will handle a 1,000 pound load. It has one-piece siderails of 7" x .230" Aluminum Channel, and is operated with a simple toggle switch. Standard equipment includes battery backup power to allow the stair to be opened in the event of a power failure.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Miscellaneous Products

Aluminum Guard Rail Systems
NEW! Folding Guard Rail System (includes roof hatch)
Extend-A-Rail
Hatch Access Safety Rail
Ladder Safety Cage (for retro-fit)
Ladder Security Door
Ladder Security Gate


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS

Architect's Corner

A resource for the Architect to quickly locate technical information about Precision's products including CAD files, product specifications, O & M Manuals and installation instructions.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS