Kelly-Moore Paints
CONTENT
AcryPlex Interior Flat Paint image

AcryPlex Interior Flat Paint - 550

550 AcryPlex is a premium quality interior latex flat paint designed to provide a high-end finish with easy application and touch up. This product is designed for use on walls.
Rated 5 based on 1 product reviews
Premium Professional Interior Paints image

Premium Professional Interior Paints

Premium Professional is a line of high quality interior latex paints and enamels designed to provide premium performance, excellent coverage, and easy application in a very low VOC formula. Excellent for use on walls, trim, and ceiling surfaces in residential, commercial, and maintenance applications. Premium Professional Interior can be used on drywall, plaster, masonry, metal, wood, and hardboard. A great choice for living rooms, bedrooms, offices, classrooms, retail spaces, and much more. Available in flat, low sheen, eggshell, satin, and semi-gloss finishes with a full range of color options.
Rated 5 based on 1 product reviews
AcryShield Premium Exterior Paints image

AcryShield Premium Exterior Paints

AcryShield is a family of premium quality exterior paints, enamels and primers designed for excellent weathering and a lasting impression. Created with a 100% acrylic formula to provide outstanding color and gloss retention. AcryShield is backed by the confidence of Kelly-Moore's Lifetime Warranty.Great for use on walls, trim, accents and doors in residential and commercial applications. AcryShield can be used on stucco, masonry, metal, wood and hardboard. Ideal for homes, businesses, schools and much more. Available in flat, low sheen, satin and semi-gloss finishes with a full range of color options.
Rated 5 based on 1 product reviews
ElastaKote Acrylic Elastomeric image

ElastaKote Acrylic Elastomeric

ElastaKote Acrylic Elastomeric is a high quality exterior low sheen coating. Designed with a 100% acrylic resin to provide excellent elongation and film strength that can bridge hairline cracks and smooth rough surfaces. This product can also be applied in waterproofing system to protect against wind driven rain. For use on walls, trim and accents made of concrete, stucco and masonry.
Rated 5 based on 1 product reviews
DTM Primer image

DTM Primer

DTM is a premium quality low sheen primer and finish coating for use on bare metal in light industrial applications.
Rated 5 based on 1 product reviews