Kelly-Moore Paints
CONTENT

DuraPoxy Premium Interior Enamels

DuraPoxy is a line of super-premium interior enamels designed for use on walls, trim and accents where a durable and washable epoxy-like finish is desired. Created with a 100% acrylic resin and a stain and mildew resistant formula that can hold up to repeated washing.


DuraPoxy is ideal for high traffic areas, hallways, kitchens and bathroom along with a wide variety of other residential and commercial applications. DuraPoxy can be used on drywall, plaster, masonry, metal, woodand hardboard.


Available in matte, eggshell, satin, semi-gloss and gloss finishes with a full range of color options.


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

AcryPlex Premium Interior Paints

AcryPlex is a family of premium quality interior paints, enamels and primers designed to provide a luxurious, self-priming finish in a durable 100% acrylic, low VOC formulation.


Excellent for use on a walls, trim and ceiling surfaces in residential and commercial applications. AcryPlex can be used on drywall, plaster, masonry, metal, wood and hardboard. Ideal for living rooms, bedrooms, offices, classrooms, standard doors/trim and much more.


Available in flat, eggshell, satin and semi-gloss finishes with a full range of color options.


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

AcryPlex Interior Flat Paint - 550

550 AcryPlex is a premium quality interior latex flat paint designed to provide a high-end finish with easy application and touch up. This product is designed for use on walls.


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Premium Professional Interior Paints

Premium Professional is a line of high quality interior latex paints and enamels designed to provide premium performance, excellent coverage, and easy application in a very low VOC formula.


Excellent for use on walls, trim, and ceiling surfaces in residential, commercial, and maintenance applications. Premium Professional Interior can be used on drywall, plaster, masonry, metal, wood, and hardboard. A great choice for living rooms, bedrooms, offices, classrooms, retail spaces, and much more.


Available in flat, low sheen, eggshell, satin, and semi-gloss finishes with a full range of color options.


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Magnum Interior Paints

Magnum is a line of high quality interior latex paints and enamels designed to provide a uniform, decorative finish with good application characteristics and durability.


Great for use on walls, trim, and ceiling surfaces in residential, commercial and maintenance applications. Magnum can be used on drywall, plaster, masonry, metal, wood and hardboard. A good choice for living rooms, bedrooms, offices, classrooms and much more.


Available in flat, low sheen, eggshell, satin, semi-gloss and gloss finishes with light to medium color options.




Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Kel-Pro Interior Paint

Kel-Pro is a line of professional quality latex paints and enamels designed as a decorative finish with dependable performance at a very low VOC.


Good for use on walls, trim, and ceiling surfaces in residential, commercial, and maintenance applications. Kel-Pro can be used on drywall, plaster, masonry, metal, wood, and hardboard. A good choice for living rooms, bedrooms, offices, classrooms, and much more.


Available in flat, low sheen, eggshell, satin, and semi-gloss, finishes with light to medium color options.



Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Envy Exterior Paint and Enamels

Envy is a line of super-premium exterior paints and enamels designed with exceptional weathering, durability and application characteristics. The 100% acrylic, high build formula provides outstanding coverage with excellent adhesion and block resistance. Envy's Lifetime Warranty ensures long-lasting protection and beauty.


Excellent for use on walls, trim, accents and doors in residential and commercial applications. Envy can be used on stucco, masonry, metal, wood and hardboard. Ideal for homes, businesses, schools and much more.


Available in flat, low sheen and semi-gloss finishes with a full range of color options.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

AcryShield Premium Exterior Paints

AcryShield is a family of premium quality exterior paints, enamels and primers designed for excellent weathering and a lasting impression. Created with a 100% acrylic formula to provide outstanding color and gloss retention. AcryShield is backed by the confidence of Kelly-Moore's Lifetime Warranty.


Great for use on walls, trim, accents and doors in residential and commercial applications. AcryShield can be used on stucco, masonry, metal, wood and hardboard. Ideal for homes, businesses, schools and much more.


Available in flat, low sheen, satin and semi-gloss finishes with a full range of color options.




Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Premium Professional Exterior Paints

Premium Professional is a line of high quality exterior paints and enamels designed to provide premium performance and easy application in a 100% acrylic formula.


Great for use on walls, trim, accents and doors in residential and commercial applications. Premium Professional Exterior can be used on stucco, masonry, metal, wood and hardboard. Ideal for homes, businesses, schools and much more.


Available in flat, low sheen, satin and semi-gloss finishes with a full range of color options.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Epic Interior and Exterior Enamels

Epic is a line of super-premium interior and exterior enamels designed for use on trim and accent areas where a smooth, self-leveling, and durable finish is desired. Created with a unique urethane-alkyd resin to provide a long lasting, hard finish that out performs standard enamel coatings.


This user friendly, waterborne formulation is ideal for residential, commercial, and light industrial applications. Epic can be used on masonry, metal, wood, and hardboard. An excellent choice for moldings, cabinets, doors, railings, construction equipment, storage containers, structural steel, and much more.


Available in satin, semi-gloss and gloss finishes with a full range of color options.



Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Acry-Shield Exterior Stain

AcryShield Stain is a premium quality semi-solid stain for use on new exterior vertical wood. A unique blend of acrylic resin and emulsified oil showcases the natural grain of wood and provides outstanding performance. Intended for vertical surfaces.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Kel-Seal Urethane Elastomeric

Kel-Seal Urethane Elastomeric is a premium quality exterior low sheen coating. Designed with a urethane acrylic resin to provide excellent weathering, elongation, and film strength that can bridge hairline cracks and smooth rough surfaces while providing a long lasting finish appearance. This product can also be applied in waterproofing system to protect against wind driven rain. For use on walls, trim and accents made of concrete, stucco and masonry.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

ElastaKote Acrylic Elastomeric

ElastaKote Acrylic Elastomeric is a high quality exterior low sheen coating. Designed with a 100% acrylic resin to provide excellent elongation and film strength that can bridge hairline cracks and smooth rough surfaces. This product can also be applied in waterproofing system to protect against wind driven rain. For use on walls, trim and accents made of concrete, stucco and masonry.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DTM Primer

DTM is a premium quality low sheen primer and finish coating for use on bare metal in light industrial applications.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

DTM Semi-Gloss Interior/Exterior Semi-Gloss Paint

DTM is a premium quality interior and exterior acrylic coating for use on properly prepared iron, steel, aluminum and galvanized metal surfaces in light industrial applications.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

DryFall Interior Flat Paint

Dry Fog II is a professional quality interior flat latex designed with a dry fall characteristics for use on wall and ceiling surfaces.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

AcryPlex PVA Interior Primer

AcryPlex PVA is a premium quality interior primer and sealer designed to provide excellent uniformity and enamel holdout on wallboard, concrete and porous plaster.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Kel-Bond PVA Interior Primer

Kel-Bond PVA is a high quality interior drywall primer and sealer designed to provide good enamel hold out, minimize joint banding and form a tight seal on new wallboard. Can also be used on concrete and porous plaster.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Pre-Cote Interior Primer

Pre-Cote is a high quality interior latex PVA primer designed to create uniformity between wallboard and joints on new drywall. Not intended previously painted surfaces or as an enamel undercoater.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Level 5 Interior Primer

Level 5 is a high quality interior PVA primer surfacer designed to smooth imperfections and uniform wallboard surfaces. It can be used to help achieve a level 5 drywall finish without the use of a skim coat.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

AcryPlex Enamel Undercoater Interior Primer

AcryPlex Enamel Undercoater is a premium quality interior primer designed to provide excellent uniformity, tannin blocking and enamel holdout on wood.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Kel-Aqua Undercoater Interior Primer

Kel-Aqua is a high quality interior fast dry latex primer designed with easy sanding and excellent enamel holdout for use on wood and composite surfaces.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

AcryShield Wood Exterior Primer

AcryShield Wood Primer is a premium quality acrylic primer designed with excellent adhesion, sealing and tannin resistance on bare wood.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Kel-Bond Quick Sand

Kel-Bond Quick Sand is a fast-drying primer designed for interior surfaces where a smooth finish and uniform topcoat are required. It sands with minimal effort and can be used on most unpainted interior substrates including wood, MDF, masonry, and drywall.

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Block Filler Interior/Exterior Primer

Prime & Fill is a high quality interior and exterior primer designed with a heavy body to fill porous masonry and create a smooth surface.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

AcryShield Masonry Exterior Primer

AcryShield Masonry Primer is a premium quality acrylic primer designed with excellent adhesion and alkali resistance of <13 pH on concrete, masonry, stucco and fiber cement board.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Multi-Seal Interior/Exterior Primer

Multi-Seal is a high quality interior/exterior clear penetrating sealer designed for use on wood, masonry, concrete, stucco and metal in a wide variety of applications.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Kel-Bond Universal Interior/Exterior Primer

Kel-Bond Universal Primer is a premium quality interior and exterior acrylic primer for general use on wood, masonry, drywall, and non-ferrous metal surfaces. Designed to block stains, promote adhesion, and develop a uniform topcoat appearance.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Hybrid Interior/Exterior Primer

Hybrid is a premium quality interior and exterior waterborne alkyd primer and undercoater for use on new or previously painted wood, composite, drywall and ferrous metal surfaces. Designed to block stains, promote adhesion and sand easily.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Wood & Masonry Exterior Primer

Wood & Masonry Exterior Primer is a professional quality acrylic primer for general use over new or previously painted surfaces.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Kel-Bond Plus Interior/Exterior Primer

Kel-Bond Plus is a premium quality interior and exterior acrylic primer designed for excellent adhesion to hard, dense, or glossy surfaces. For use over wood, aluminum, galvanized, most plastics, fiberglass, tile, porcelain, glazed block, glass and much more.



Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Kel-Bond Ultra Interior/Exterior Primer

Kel-Bond Ultra is a premium quality interior and exterior high build, flexible bonding primer designed to seal and smooth a wide variety of substrates. For use over wood, masonry, metal, PVC and fiberglass.



Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Paint Solutions

Interior and Exterior Paint Solutions
Rated 5 based on 1 product reviews

Safety Info

Rated 5 based on 1 product reviews

Color Center

Rated 5 based on 1 product reviews

Store Locator

Locations by State
Rated 5 based on 1 product reviews

Product Listing By Name

Rated 5 based on 1 product reviews

MSDS

Rated 5 based on 1 product reviews

Environmental Product Declaration - AcryShield® Premium Exterior Paint & Enamels

AcryShield is a line of premium exterior paints formulated with 100% acrylic resins to provide superior performance against the effects of the sun, rain and temperature changes.The family of products consists of a variety of exterior primers and finish coats in four desirable sheens - Flat,Low Sheen, Satin and Semi-Gloss. AcryShield is an excellent choice for any residential or commercial project where long term durability is needed.


This document is a Type III environmental product declaration by Kelly-Moore that is certified by ASTM International (ASTM) as conforming to the requirements of ISO 14025. ASTM has assessed that the Life Cycle Assessment (LCA) information fulfills the requirements of ISO 14040 in accordance with the instructions listed in the product category rules cited above. The intent of this document is to further the development of environmentally compatible and sustainable construction methods by providing comprehensive environmental information related to potential impacts in accordance with international standards.


Rated 5 based on 1 product reviews

Environmental Product Declaration - Premium Professional Interior Coatings

Our Premium Professional Interior paint and enamels deliver a durable finish with outstanding touch-up qualities and are better professional grade paints. Premium Professional Interior line is available in flat, low sheen, eggshell,satin and semi-gloss sheens. Colors include white, off-whites and four tint bases for virtually unlimited color options.


This document is a Type III environmental product declaration by Kelly-Moore that is certified by ASTM International (ASTM) as conforming to the requirements of ISO 14025. ASTM has assessed that the Life Cycle Assessment (LCA) information fulfills the requirements of ISO 14040 in accordance with the instructions listed in the product category rules cited above. The intent of this document is to further the development of environmentally compatible and sustainable construction methods by providing comprehensive environmental information related to potential impacts in accordance with international standards.


Rated 5 based on 1 product reviews