Putnam Rolling Ladder Co., Inc.
CONTENT
Putnam Rolling Ladder Co., Inc.
CONTENT
No. 1 Rolling Ladder image

No. 1 Rolling Ladder

Our famous No. 1 Rolling Ladder is made of best grade red oak, which is filled and varnished. Steps are screwed to rails, not nailed, and rods are placed under each step, for greater strength. Oak, ash, birch, maple, cherry, mahogany, and walnut woods are available, among others. Hardware and track come in black, brass plated, chrome plated, antique brass, brushed chrome, sating nicekl oil rubbed bronze among others.
Rated 5 based on 1 product reviews
Decorator Stools image

Decorator Stools

For fine homes, offices, libraries, Putnam stools are manufactured of the highest quality hardwoods with a natural finish.
Rated 5 based on 1 product reviews
Pulpit Ladder image

Pulpit Ladder

Particularly suited for work in narrow places and use around short corners.
Rated 5 based on 1 product reviews
Rolling Work Platform image

Rolling Work Platform

For use in telephone central offices where frame heights are less than 8 feet.
Rated 5 based on 1 product reviews
Automatic Portable Ladders image

Automatic Portable Ladders

The outstanding features of this ladder are the automatic Brake and wide face rubber wheels. The ladder rolls easily in either the open or closed position.
Rated 5 based on 1 product reviews
Telephone Ladders image

Telephone Ladders

Track For Telephone Ladders, Brackets, Splices & Stops available.
Rated 5 based on 1 product reviews
Aerial Platforms image

Aerial Platforms

Closed or open platforms.
Rated 5 based on 1 product reviews
Aluminum Rolling Ladders image

Aluminum Rolling Ladders

2 to 7 Steps. With or without handrails. Ideal for banks, libraries, schools, hospitals, and offices.
Rated 5 based on 1 product reviews