The Rangine Corp. - Rakks Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Rangine Corp. - Rakks
CONTENT
BL Pole Shelving image

BL Pole Shelving

Features Our patented system offers maximum design flexibility.Easily incorporates cabinetry or millwork.Reduces stress on walls.Shelves can be slanted, offset and varying depths.
Rated 5 based on 1 product reviews
Wall-mounted Shelving image

Wall-mounted Shelving

Features Signature look: the original.Infinitely adjustable.Minimal, low-profileChoice of materials and finishes.
Rated 5 based on 1 product reviews
Surface Mount EH Counter Support Bracket with Rounded Ends image

Surface Mount EH Counter Support Bracket with Rounded Ends

Rounded end is knee-friendly for added safetySustainably sourced and made in the USA, contributing to LEED ratingsOne-piece construction ensures consistent qualityRated up to 450 lbs/bracketOrders ship same or next business day, expedited shipping availableQuantity discounts applied in cart
Rated 5 based on 1 product reviews