DTM Urethane Mastic image

DTM Urethane Mastic - 9800 System

For ultimate protection and long-lasting appearance, choose Rust-Oleum's High Performance 9800 System DTM Urethane Mastic. This direct-to-metal (DTM) formula fights rust while delivering durable color retention in aggressive environments.
Rated 5 based on 1 product reviews
250 VOC Acrylic Polyester Urethane image

250 VOC Acrylic Polyester Urethane - 9700 System

Get the ultimate, long-lasting protective coverage™and lower VOCs™with Rust-Oleum™s High Performance 9700 System 250 VOC Acrylic Polyester Urethane. This polyurethane coating maintains its rich color as it fights rust™perfect for aggressive environments.
Rated 5 based on 1 product reviews
Acrylic Aliphatic Urethane image

Acrylic Aliphatic Urethane - 3300 System

The 3300 System is a multi-purpose high gloss, two-component acrylic aliphatic polyurethane finish designed for interior or exterior use on properly primed surfaces in moderate to severe industrial environments. This high performance, high gloss enamel is designed for use in an aggressive environment. The coating has very good chemical resistance and excellent color and gloss retention making it ideal for outdoor equipment.
Rated 5 based on 1 product reviews
Rust-Oleum's History image

Rust-Oleum's History

Solving challenges is the very foundation of who we are. After all, in the beginning, our founder, sea captain Robert Fergusson, didn't particularly care about paint. He just wanted to keep his ship intact. That's why, when he noticed that an accidental splash of fish oil had stopped the relentless spread of corrosion on his rusty metal deck, he immediately recognized it for what it was: A valuable solution.The same passion that drove the Captain to spend his next few years creating the world's first rust-preventative paint still drives us today. When we see a problem, we work diligently until we've perfected a solution - which has led to some of the most cutting-edge, durable and innovative products in the industry. If you've got a surface you need to protect or a look you want to transform, you've come to the right place. We have a coating for every challenge.Welcome to Rust-Oleum, home of trusted quality - and powerful solutions - since 1921.
Rated 5 based on 1 product reviews
Polyurea Floor Coating image

Polyurea Floor Coating - FastKote®

FastKote® is a fast-cure polyurea floor coating that fully cures and accepts vehicle traffic in only 24 hours. The high gloss coating is designed for use in industrial and commercial facilities.
Rated 5 based on 1 product reviews
UV Stable Polyurea Floor Coating image

UV Stable Polyurea Floor Coating - FastKote®

FastKote® UV is a fast-cure polyurea floor coating that fully cures and accepts vehicle traffic in only 24 hours but has added protection against UV rays. The high gloss coating is designed for use in industrial and commercial facilities.
Rated 5 based on 1 product reviews
Polyurea Floor Coating Primer image

Polyurea Floor Coating Primer - Buildkote

Concrete Saver® BuildKote polyurea Floor Coating Primer provides exceptional adhesion and withstands a wide range of temperatures and climate conditions. BuildKote has an extended open time making it a great choice for broadcast systems.
Rated 5 based on 1 product reviews
Decorative Floor Coating image

Decorative Floor Coating - Heavy Metal®

Concrete Saver® Heavy Metal® Decorative Floor Coating is a high gloss, floor coating that uses pearlescent additives for a distinctive iridescent finish perfect for restaurants, showrooms, lobbies or any other space that needs a decorative and durable floor.
Rated 5 based on 1 product reviews
Decorative Polyurea Floor Coating image

Decorative Polyurea Floor Coating - Medici®

Concrete Saver® Medici® Decorative Polyurea Floor Coating is a high gloss, UV stable polyurea floor coating for use in industrial and commercial environments. Unique faux stain finishes are created using the Medici coating, tray and roller system. Medici combines two different finish colors in a simultaneous roller application to obtain a faux stain finish. The high solids content and excellent abrasion resistance makes it the perfect choice for and durable, decorative floor.
Rated 5 based on 1 product reviews
Heavy Duty Maintenance Floor Coating image

Heavy Duty Maintenance Floor Coating - 6600 System

Easily protect heavy-use floors with Rust-Oleum Concrete Saver 6600 System Heavy Duty Maintenance Floor Coating. This high-build, high-gloss, 100% solids epoxy is ideal for industrial settings with heavy foot traffic, rubber-tired vehicles and occasional chemical spills.
Rated 5 based on 1 product reviews
Extended Pot Life Epoxy Floor Coating image

Extended Pot Life Epoxy Floor Coating - 6700 System

Rust-Oleum 6700 System Extended Pot Life Epoxy uses a unique chemistry, that results in a coating with great flexibility, working times and self-leveling properties. This two-component epoxy is applied in one easy step - no primer required. As a result of the low odor, this coating can be applied indoors with minimal disruption.
Rated 5 based on 1 product reviews
Polyaspartic Coating  image

Polyaspartic Coating - Poly-Shell 7000

Utilizing the latest development in Polyaspartic coating technology, Poly-Shell is the most durable coating available. It dries quickly and provides unparalleled rapid return-to-service. It is extremely resistant to heat (temps up to 350™F), UV rays, and a variety of harsh chemicals, including salt, oil, and gasoline. Poly-Shell is also flexible and allows for natural concrete movement without cracking or peeling, making this system ideal for either indoor or outdoor applications.
Rated 5 based on 1 product reviews
100% Solids Polyaspartic Floor Coating image

100% Solids Polyaspartic Floor Coating - Poly-Shell 1000

Poly-Shell 1000 contains nanotechnology for excellent flow and levelling. It is extremely resistance to heat (temps up to 350™F), UV rays, and a variety of harsh chemicals, including salt, motor oil, gasoline, mek, and Acetone. It has outstanding scratch and mar resistance. Poly Shell is also flexible and allows for natural concrete movement without cracking or peeling, making this the ideal system for either indoor or outdoor applications.
Rated 5 based on 1 product reviews
Epoxy-Shell 1000 Self Leveling Coatings image

Epoxy-Shell 1000 Self Leveling Coatings

Epoxy-Shell blends durability with outstanding adhesion properties, allowing it to be used on a variety of substrates including concrete, tile, and laminates. Its great value, slower dry time, and low odor formulation makes Epoxy-Shell ideal for larger indoor application areas.
Rated 5 based on 1 product reviews
Water-Based Aliphatic Urethane  image

Water-Based Aliphatic Urethane - Dura-Shell

Dura-Shell is a durable two-part water-based aliphatic urethane that provides both heat and chemical resistance and excellent protection against UV rays. Dura-Shell is formulated with a high tolerance for moisture and excellent bonding strength, making it ideal for indoor / outdoor areas and light industrial projects.
Rated 5 based on 1 product reviews
Concrete Stain image

Concrete Stain - Color-Shell

Color-Shell is a fast drying easy to apply concrete stain. Color-Shell creates unique, multi-colored translucent colors that will not peel, chip, or flake. Available in 20 standard colors which can be combined to create unlimited color possibilities. When properly sealed Color-Shell will resist staining and harsh chemicals.
Rated 5 based on 1 product reviews
Water-Based Epoxy Coating image

Water-Based Epoxy Coating - WB250/50

Epoxy-Shell WB 250 blends durability with outstanding adhesion and fast return-to-service It's a better value for first coat/primer application under our 100% solids Epoxy-Shell 1000 metallic systems. It's ideal for priming and high traffic areas.
Rated 5 based on 1 product reviews
Aliphatic Solvent-Based Polyurethane image

Aliphatic Solvent-Based Polyurethane - Clear-Shell

Clear-Shell is a Single Component General Purpose Aliphatic Solvent-Based Polyurethane Clear Coating. Seal-Krete Clear-Shell provides a strong, beautiful, and maintenance-free finish.
Rated 5 based on 1 product reviews
Shiny, Reflective Floor Coating image

Shiny, Reflective Floor Coating - Metallic Systems

Metallic pigments combined with our 100% solids Epoxy-Shell 100, create a shiny, reflective floor that scores big on looks and durability. Metallic pigments create depth and movement in the floor that replicates molten metal or ocean blue waters. Metallics are a great option for high traffic retail and commercial applications.
Rated 5 based on 1 product reviews
Moisture Vapor Barrier Floor Coating image

Moisture Vapor Barrier Floor Coating - Vapor-Shell

SEAL-KRETE™ Vapor-Shell is a low viscosity clear one-coat, 100% Solids Epoxy, membrane-forming, moisture vapor control system formulated to bond to concrete with relative humidity (RH). Seal-Krete Vapor-Shell is designed to reduce moisture vapor emission levels up to 28 lbs./1000 sq. ft./24 hours to 3 lbs./1000 sq. ft./24 hours or less. With a low permeance of 0.05 perms, Seal-Krete Vapor-Shell is an excellent moisture blocker for virtually all types of flooring, including low permeance flooring.
Rated 5 based on 1 product reviews
OverKrete® 100% Solids Epoxy Smooth Coating image

OverKrete® 100% Solids Epoxy Smooth Coating - 8100 System

Premium 100% solids epoxy smooth floor coating (16-50 mils) for aesthetically-pleasing, easy-to-maintain high gloss, color stability and performance. 8100 OverKrete Xtra S performance is comparable to many heavy-duty floor toppings, making it an economic alternative for heavy-duty environments. Used as a topcoat to heavy-duty toppings in extreme industrial environments.
Rated 5 based on 1 product reviews
OverKote® HD - Type II - Chemical Resistant Epoxy - Heavy Duty Topping image

OverKote® HD - Type II - Chemical Resistant Epoxy - Heavy Duty Topping - 8200 System

OverKote® HD offers the most extreme chemical resistance; making it perfect for areas subject to caustic washdowns. OverKote HD also withstands mechanical abuse from steel wheeled traffic. Essentially odorless, OverKote HD is suitable for food and beverage facilities.
Rated 5 based on 1 product reviews
OverKote® S - Type I - Chemical Resistant Epoxy - Smooth Coating image

OverKote® S - Type I - Chemical Resistant Epoxy - Smooth Coating - 8200 System

Heavy-duty, chemical resistant 100% solids smooth floor coating (16-50 mils), designed to withstand extreme chemicals (alkalis and acids), mechanical abuse and steel wheeled traffic. Used as a topcoat to heavy-duty flooring in severe industrial environments.
Rated 5 based on 1 product reviews
OverKote® Plus HD - Type II - Novolac Epoxy - Heavy Duty Topping image

OverKote® Plus HD - Type II - Novolac Epoxy - Heavy Duty Topping - 8300 System

The harshest chemicals out there '™ even 98% sulfuric acid '™ don'™t challenge OverKote® Plus HD. This Novolac epoxy provides the highest level of protection against the most corrosive industrial chemicals. When applied at a thickness of 1/4", OverKote Plus HD withstands steel wheeled traffic and severe mechanical abuse. Don'™t risk your floor to a non-novolac.
Rated 5 based on 1 product reviews
OverKote® Plus S - Type I - Novolac Epoxy - Smooth Coating image

OverKote® Plus S - Type I - Novolac Epoxy - Smooth Coating - 8300 System

Heavy-duty, 100% solids smooth Novolac epoxy floor coating (16-50 mils) that stands up to the harshest chemicals in extreme industrial environments. Used as a topcoat to heavy-duty floor toppings in severe industrial environments.
Rated 5 based on 1 product reviews
ThermaKrete® HP - Type II - Urethane Concrete - Slurry image

ThermaKrete® HP - Type II - Urethane Concrete - Slurry - 8900 System

Heavy-duty, water-based urethane concrete self-leveling floor topping (250 mils) that stands up to the most extreme industrial environments subjected to thermal shock. Can be applied at low temperatures with fast turnaround.
Rated 5 based on 1 product reviews
BriteCast™ Sealer - Type I - Decorative Quartz - Sealer image

BriteCast™ Sealer - Type I - Decorative Quartz - Sealer - 9600 System

Heavy-duty epoxy sealer for 9600 BriteCast decorative floor coating system that combines aesthetics with anti-slip performance. Customize with one or multiple coats for varied anti-slip profiles and ease of maintenance.
Rated 5 based on 1 product reviews
UltraPlex™ Primer ESD - Type II Coating image

UltraPlex™ Primer ESD - Type II Coating - 4700 System

Primer ESD has been designed for use with UltraPlex C SL and UltraPlex SD SL to meet conductive or static dissipative requirements. UltraPlex provides excellent abrasion and corrosion resistance for areas where electrostatic charge build-up presents a concern to productivity. Consult the UltraPlex technical bulletin for additional information.
Rated 5 based on 1 product reviews
Organic Zinc Primer image

Organic Zinc Primer - Rust-O-Zinc

Rust-O-Zinc Organic Zinc Rich Primer is a three component, polyamide converted epoxy rich coating designed to provide cathodic protection to abrasive blasted steel through the sacrificial action of pure metallic zinc. It provides maximum corrosion protection from severe industrial or marine exposures. Rust-O-Zinc Organic Primer contains up to 83% zinc in the dried film.
Rated 5 based on 1 product reviews
Inorganic Zinc Primer image

Inorganic Zinc Primer - Rust-O-Zinc

Rust-O-Zinc Inorganic Zinc Rich Primer is a two-component, ethyl silicate-based, zinc-rich coating that provides excellent corrosion resistance to properly prepared steel substrates. Rust-O-Zinc is designed as a prime coat for abrasive blast cleaned steel where maximum corrosion protection is needed. Rust-O-Zinc Inorganic Primer contains up to 86% zinc in the dried film.
Rated 5 based on 1 product reviews
Epoxy Primer image

Epoxy Primer - META Prime

Rust-Oleum META Prime utilizes patented, self-healing technology to extend coating life on surfaces subject to damage. It is an epoxy primer designed to maintain adhesion and prevent rust creep after the coating is damaged. When the surface is damaged, META Prime releases a healing agent that cures to regenerate protection to the coated surface. Minimize repaints and avoid constant touch up with the assurance provided by META Prime.
Rated 5 based on 1 product reviews
Smart Prime® image

Smart Prime®

Get the ultimate performance with our most advanced interior/exterior primer: Rust-Oleum Zinsser Smart Prime® Primer. This next-generation, zero-VOC, water-based formula is the one primer you need for every professional or DIY project.
Rated 5 based on 1 product reviews
High Hide Cover-Stain® Primer image

High Hide Cover-Stain® Primer

Get premium hiding power indoors and out'™plus lower VOCs (350) - with Rust-Oleum® Zinsser® High-Hide Cover-Stain® Primer. This whole-house, oil-based primer-sealer blocks stains, hides dark colors, prevents tannin bleed and penetrates and seals exterior wood.
Rated 5 based on 1 product reviews
B-I-N® Shellac-Base Primer image

B-I-N® Shellac-Base Primer

Looking for a '™silver bullet'™ primer that covers everything unwanted? Use the one contractors keep in their vans: Rust-Oleum Zinsser B-I-N® Primer. As the original, shellac-base primer-sealer, nothing is better at permanently blocking stains, odors and wood knots.
Rated 5 based on 1 product reviews
Bulls Eye 1-2-3® Water-Base Primer image

Bulls Eye 1-2-3® Water-Base Primer

There™s a reason Rust-Oleum® Zinsser® Bulls Eye 1-2-3® Water-Base Primer is our most popular primer. This premium, whole-house primer-sealer provides outstanding performance indoors and out, with low odor, great flow and leveling and a flexible, acrylic formula.
Rated 5 based on 1 product reviews
Bulls Eye Zero™ Primer-Sealer image

Bulls Eye Zero™ Primer-Sealer

Get eco-friendly benefits and legendary performance in Rust-Oleum Zinsser Bulls Eye Zero™ Primer. This A'™extreme greenA'™ water-based primer contains no VOCs or hazardous pollutants and doesnA'™t compromise on blocking, sealing or hiding power. Dries fast and smooth.
Rated 5 based on 1 product reviews
Drywall Primer image

Drywall Primer - ZINSSER®

For a basic primer on new drywall, choose Rust-Oleum Zinsser Drywall Primer. This value-brand primer seals tape joints and preps the surface for paint without raising the nap on new drywall.
Rated 5 based on 1 product reviews
Mold Killing Primer image

Mold Killing Primer

Zinsser Mold Killing Primer is a water based fungicidal protective coating that can be used to paint over all existing mold, mildew, moss, fungi, odor causing bacteria and any other fungal organisms. The Mold Killing Primer contains an EPA registered antimicrobial to prevent the growth of mold, mildew and other fungal organisms on the paint film. The Mold Killing Primer also aides in covering residual microbiological and fungal stains.
Rated 5 based on 1 product reviews
Odor Killing Primer image

Odor Killing Primer

Zinsser Odor Killing Primer is a low odor water-based primer that kills existing odors on interior surfaces. It applies white and dries fast to a clear, low sheen finish to permanently seal in odors. Use Odor Killing Primer to eliminate difficult exiting odors from pets (including urine), food, cigarette and cigar smoke, fire, and smoke damage.
Rated 5 based on 1 product reviews
Water-Base Primer and Sealer image

Water-Base Primer and Sealer - Prime Start® Multipurpose

Prime Start® Multipurpose is an interior-exterior water-base primer and sealer that provides outstanding adhesion and hide in a fast drying, low odor formulation. Its easy flow properties make it perfect for brush, roll, or spray application and it is compatible with all architectural topcoats. Prime Start Multipurpose levels evenly to a flat, easy-to-sand finish. It may be used under and over latex and oil based paints and provides excellent enamel holdout on all types of wood.
Rated 5 based on 1 product reviews
White Bonding Primer / Sealer image

White Bonding Primer / Sealer - UMA® BRAND WHITE

UMA's advanced technology has both primer and adhesive-like properties. A quick drying, white bonding primer / sealer that provides excellent adhesion. Can be tinted. for tough-to-paint surfaces: glass, tile, Formica, metals, many plastics, wood and other construction materials including Kynar® and silicone polyester pre-coated siding. Accepts all topcoats
Rated 5 based on 1 product reviews
Penetrating Bonding Primer/Sealer image

Penetrating Bonding Primer/Sealer - Peel Bond™

XIM's Peel Bond is a unique, high build, water-based, penetrating, bonding primer/sealer. It is formulated to bond-to and seal a wide range of construction materials. It can reduce the cracking and peeling or the top coat paint by remaining flexible over the life of the paint. It can help reduce the time spent on surface Preparation, however, it is not a complete substitute for all surface preparation and all surface conditions.
Rated 5 based on 1 product reviews
DTM Acrylic Enamel image

DTM Acrylic Enamel - 3700 System

Get proven, best-in-class results with Rust-Oleum High Performance 3700 System DTM Acrylic Enamel. This breakthrough acrylic formula outperforms other brands in adhesion, gloss/color retention, and resistance to corrosion, mild chemicals and early-water.
Rated 5 based on 1 product reviews
Speedy-Dry DTM Acrylic Enamel Primer image

Speedy-Dry DTM Acrylic Enamel Primer - 3100 System

For projects that require minimal downtime, choose Rust-Oleum High Performance 3100 System Speedy-Dry DTM Acrylic Enamel. This water-based, high-gloss acrylic provides time-saving one-coat coverage and dries ultra-fast. Delivers long-lasting color and gloss.
Rated 5 based on 1 product reviews
DTM Acrylic image

DTM Acrylic - 5200 System

Get direct-to-metal performance with lower VOCs with Rust-Oleum Commercial 5200 System DTM Acrylic. This multi-purpose, water-based coating adheres to metal without a primer and delivers long-lasting color and gloss.
Rated 5 based on 1 product reviews
PERMA-WHITE® Mold & Mildew Proof™ Interior Paint image

PERMA-WHITE® Mold & Mildew Proof™ Interior Paint

Enhance and protect moisture-prone areas in your home or business with Rust-Oleum Zinsser PERMA-WHITE Mold & Mildew-Proof Interior Paint. This high-performance, low-odor coating is the only paint of its kind on the market. Perfect for bathrooms, basements, etc.
Rated 5 based on 1 product reviews
Exterior Paint image

Exterior Paint - PERMA-WHITE® Mold & Mildew-Proof™

Enhance and protect moisture-prone areas on your home or business with Rust-Oleum Zinsser PERMA-WHITE Mold & Mildew-Proof Exterior Paint. This high-performance, self-priming coating is the only paint of its kind on the market. Tintable to popular mid/light tones.
Rated 5 based on 1 product reviews
Commercial and Industrial Waterborne Coating image

Commercial and Industrial Waterborne Coating - Zinsser® Dryfall

Zinsser Dryfall is a high-hiding interior flat acrylic coating for use over prepared ceilings and walls of commercial and industrial buildings. It is designed to provide a uniform finish on a variety of industrial construction materials with minimum amounts of overspray. Overspray quickly dries to a dust-like finish for quick and easy cleanup. Zinsser Dryfall may be used as a finish coat or a primer for use with a latex or solvent based topcoat.
Rated 5 based on 1 product reviews
High Build Acrylic Primer  image

High Build Acrylic Primer - Block Filler 2X

Zinsser Block Filler 2X is a high build acrylic primer for interior and exterior residential, commercial, and industrial applications. It has twice the thickness of ordinary primers to fill pinholes and seal voids in concrete block and masonry, resulting in a smoother and more uniform topcoat. It may be applied to new masonry surfaces prior to full 30-day cure. Block Filler 2X seals semi-porous surfaces to provide better topcoat coverage and consistent sheen without pinholing.
Rated 5 based on 1 product reviews
Acrylic Enamel image

Acrylic Enamel - Sierra Performance Beyond™

Achieve a smooth, professional finish'™with zero VOCs'™using Rust-Oleum Sierra Performance™ Beyond™ Acrylic Enamel. This water-based formula contains no VOCs, HAPs1 or solvent odor and is ideal for schools, cafeterias and settings where paint fumes are an issue.
Rated 5 based on 1 product reviews
DTM Acrylic Enamel image

DTM Acrylic Enamel - Sierra Performance MetalMax®

Get excellent corrosion protection'™plus zero VOCs'™with Rust-Oleum Sierra Performance™ MetalMax® DTM Acrylic Enamel. This water-based formula contains no VOCs, HAPs1 or solvent odor and is ideal for schools and settings where paint fumes are an issue.
Rated 5 based on 1 product reviews
DTM Alkyd Enamel (450 VOC) image

DTM Alkyd Enamel (450 VOC) - 7400 System

Get ultimate protection and color with Rust-Oleum™s original rust-preventative direct-to-metal (DTM) coating. Our High Performance 7400 System DTM 450 VOC Alkyd Enamel outperforms other brands when it comes to corrosion resistance and high-solids coverage.
Rated 5 based on 1 product reviews
340 VOC DTM Alkyd Enamel image

340 VOC DTM Alkyd Enamel - V7400 System

Get outstanding protection and color with the lower-VOC version of Rust-Oleum'™s original rust-preventative direct-to-metal (DTM) coating. Our High Performance V7400 System 340 VOC DTM Alkyd Enamel outperforms other brands in corrosion resistance and coverage.
Rated 5 based on 1 product reviews
100 VOC DTM Alkyd Enamel image

100 VOC DTM Alkyd Enamel - CV740 System

Get excellent protection and coverage and low VOCs with Rust-Oleum Commercial CV740 System 100 VOC DTM Alkyd Enamel. This ready-to-use formula provides an easy-to-maintain, high-gloss finish specifically for commercial applications.
Rated 5 based on 1 product reviews
400 VOC DTM Alkyd Enamel image

400 VOC DTM Alkyd Enamel - C740 System

Get excellent protection and coverage with Rust-Oleum Commercial C740 System 400 VOC DTM Alkyd Enamel. This ready-to-use formula provides an easy-to-maintain, high-gloss finish specifically for commercial applications.
Rated 5 based on 1 product reviews
Speedy-Dry Rust-Inhibitive Primer (HS 1573) image

Speedy-Dry Rust-Inhibitive Primer (HS 1573) - 1500 System

For added protection with the 1500 System and lower VOCs choose Rust-Oleum High Performance 1500 System Speedy-Dry Rust-Inhibitive Primer. Prime, coat and return equipment to service within 4 hours.
Rated 5 based on 1 product reviews
DTM Epoxy Mastic image

DTM Epoxy Mastic - 9100 System

This versatile epoxy coating quickly creates a tough, durable, protective surface. Just one coat of Rust-Oleum High Performance 9100 System DTM Epoxy Mastic is equal to multiple coats of competitive epoxy.
Rated 5 based on 1 product reviews
Potable Water Coating image

Potable Water Coating - W9200 System

Seal and protect surfaces immersed in potable water with Rust-Oleum High Performance W9200 System Potable Water Coating. This specially-formulated converted epoxy is designed to coat storage tanks, valves, hydrants, etc. without affecting water quality.
Rated 5 based on 1 product reviews
Epoxy Primer image

Epoxy Primer - META Prime™

Rust-Oleum META Prime utilizes patented, self-healing technology to extend coating life on surfaces subject to damage. It is an epoxy primer designed to maintain adhesion and prevent rust creep after the coating is damaged. When the surface is damaged, META Prime releases a healing agent that cures to regenerate protection to the coated surface. Minimize repaints and avoid constant touch up with the assurance provided by META Prime.
Rated 5 based on 1 product reviews
Low VOC DTM Epoxy Mastic image

Low VOC DTM Epoxy Mastic - V9100 System

This versatile epoxy coating quickly creates a tough, durable, protective surface. Just one coat of Rust-Oleum High Performance V9100 System Low VOC DTM Epoxy Mastic is equal to multiple coats of competitive epoxy.
Rated 5 based on 1 product reviews
100 VOC DTM Epoxy Mastic image

100 VOC DTM Epoxy Mastic - SC9100 System

This versatile epoxy coating quickly creates a tough, durable, protective surface. Just one coat of ultra-low-VOC Rust-Oleum High Performance SC9100 System 100 VOC DTM Epoxy Mastic is equal to multiple coats of competitive epoxy. VOC-compliant nationwide.
Rated 5 based on 1 product reviews
Water-based Epoxy Floor Coating image

Water-based Epoxy Floor Coating - S40

Get exceptional floor protection'™and zero VOCs'™with Rust-Oleum Sierra Performance™ S40 Water-based Epoxy Floor Coating. This water-based formula contains no VOCs, HAPs1 or solvent odor and creates a tough, high-gloss finish.
Rated 5 based on 1 product reviews
Water-Based Epoxy Maintenance Coating image

Water-Based Epoxy Maintenance Coating - S60

Get exceptional surface protection and zero VOCs with Rust-Oleum Sierra Performance™ S60 Water-based Epoxy Maintenance Coating. This water-based formula contains no VOCs, HAPs1 or solvent odor and creates a tough, high-gloss finish.
Rated 5 based on 1 product reviews
17 Year Elastomeric Roof Coating image

17 Year Elastomeric Roof Coating - Rust-Oleum®

Rust-Oleum® 17 Year Elastomeric Roof Coating provides a high initial reflectivity value of 85%, energy efficiency, long term durability and excellent resistance to weathering and dirt pick-up. This elastomeric roof coating is formulated to meet and/or exceed the standards established in ASTM D 6083. Rust-Oleum 17 year Elastomeric Roof Coating waterproofs and weatherproofs metal, weathered single ply membranes as well as smooth surface asphalt built-up and modified bitumen roofing substrates.
Rated 5 based on 1 product reviews
10 Year Elastomeric Roof Coating image

10 Year Elastomeric Roof Coating - Rust-Oleum®

Rust-Oleum® 10 Year Elastomeric Roof Coating provides a high initial reflectivity value of 75%, energy efficiency, long term durability and excellent resistance to weathering and dirt pick-up. This elastomeric roof coating is formulated to meet and/or exceed the standards established in ASTM D 6083. Rust-Oleum 10 year Elastomeric Roof Coating waterproofs and weatherproofs metal, weathered single ply membranes as well as smooth surface asphalt built-up and modified bitumen roofing substrates
Rated 5 based on 1 product reviews
7 Year Elastomeric Roof Coating image

7 Year Elastomeric Roof Coating - Rust-Oleum®

Rust-Oleum® 7 Year Elastomeric Roof Coating provides a high initial reflectivity value of 67%, energy efficiency, long term durability and excellent resistance to weathering and dirt pick-up. This elastomeric roof coating is formulated to meet and/or exceed the standards established in ASTM D 6083. Rust-Oleum 7 year Elastomeric Roof Coating waterproofs and weatherproofs metal, weathered single ply membranes as well as smooth surface asphalt built-up and modified bitumen roofing substrates.
Rated 5 based on 1 product reviews
15 Year Fibered Aluminum Roof Coating image

15 Year Fibered Aluminum Roof Coating - 075600

Rust-Oleum® 15 Year Fibered Aluminum Roof Coating is a metallic pigmented coating used for rust-proofing and weatherproofing metal roofs and sidewalls, and as a reflective coating for built-up roofing (BUR) and modified bitumen roof systems. Rust-Oleum 15 Year Fibered Aluminum Roof Coating reflects heat, prevents corrosion and protects against mild acid and alkali fumes on a variety of substrates, including metal, transite, built-up roofing and modified bitumen. This reflective coating protects low and steep slope roofs from harmful UV damage while supporting overall energy efficiency.
Rated 5 based on 1 product reviews
10 Year Fibered Aluminum Roof Coating image

10 Year Fibered Aluminum Roof Coating

Rust-Oleum® 10 Year Fibered Aluminum Roof Coating is a metallic pigmented coating used for rust-proofing and weatherproofing metal roofs and sidewalls, and as a reflective coating for built-up roofing (BUR) and modified bitumen roof systems. Rust-Oleum 10 Year Fibered Aluminum Roof Coating reflects heat, prevents corrosion and protects against mild acid and alkali fumes on a variety of substrates, including metal, transite, built-up roofing and modified bitumen. This reflective coating protects low and steep slope roofs from harmful UV damage while supporting overall energy efficiency.
Rated 5 based on 1 product reviews
7 Year Fibered Aluminum Roof Coating image

7 Year Fibered Aluminum Roof Coating

Rust-Oleum® 7 Year Fibered Aluminum Roof Coating is a metallic pigmented coating used for rust-proofing and weatherproofing metal roofs and sidewalls, and as a reflective coating for built-up roofing (BUR) and modified bitumen roof systems. Rust-Oleum 7 Year Fibered Aluminum Roof Coating reflects heat, prevents corrosion and protects against mild acid and alkali fumes on a variety of substrates, including metal, transite, built-up roofing and modified bitumen. This reflective coating protects low and steep slope roofs from harmful UV damage while supporting overall energy efficiency.
Rated 5 based on 1 product reviews
980 Silicone Roof Coating image

980 Silicone Roof Coating

Rust-Oleum 980 Silicone Roof Coating is a high solids, 100% silicone based roof coating that creates a durable, breathable, watertight and weatherproof barrier that resists natural weathering and reflects heat from the sun. 980 Silicone Roof Coating resists ultraviolet radiation and adapts to temperature extremes to provide long-term weathering protection and energy savings. The premium high solids formula allows for one coat application without the use of a primer. 980 Silicone Roof Coating can be applied over spray applied polyurethane foam; aged single-ply roofs including PVC, EPDM, TPO, Hypalon®; aged acrylic coatings; concrete; asphalt built-up roofs; granulated modified bitumen; metal; RV and trailers roofs; and over existing silicone roof coatings. 980 Silicone Roof Coating contains no solvents.
Rated 5 based on 1 product reviews
350 Fibered Black Roof Coating image

350 Fibered Black Roof Coating

Rust-Oleum® 350 Fibered Black Roof Coating is a high quality, cold process, asphalt-based roof coating formulated to protect against the detrimental effects of the environment. It is designed for the waterproofing, weather proofing and maintenance of smooth asphalt built-up and modified bitumen roofing membranes.
Rated 5 based on 1 product reviews
380 Non-Fibered Asphalt Emulsion Coating image

380 Non-Fibered Asphalt Emulsion Coating

Rust-Oleum® 380 Non-Fibered Asphalt Emulsion Coating is a premium, water-based protective coating for built-up asphalt roofing and concrete foundations. Asphalt emulsions are faster drying, low odor alternatives to solvent-based asphalt roof coatings. 380 Non-Fibered Asphalt Emulsion can be used as a base coat for reflective coatings or as a protective coating for new or existing composition roofs with smooth (not graveled) surfaces. 380 Non-Fibered Asphalt Emulsion can also be used for damp-proofing exterior below-grade foundations and walls.
Rated 5 based on 1 product reviews
310 Roof and Foundation Coating image

310 Roof and Foundation Coating

Rust-Oleum 310 Roof and Foundation Coating is a non-fibered asphalt emulsion coating that can be applied as a high quality primer and thin base coat for use with Rust-Oleum 350 Fibered Black Roof Coating and other black roof coatings, or as a dampproofer on vertical construction surfaces to protect against moisture penetration. 310 Roof and Foundation Coating fills surface pores and protects against moisture penetration.
Rated 5 based on 1 product reviews
Multispec WaterColors image

Multispec WaterColors

Natural light colors are perfect for creating relaxed residential and commercial spaces. Available in 50 stock colors. An environment friendly, virtually odorless multicolor developed for new construction and renovating occupied spaces.
Rated 5 based on 1 product reviews
Multispec Green Series image

Multispec Green Series

Multispec GS is offered in all the dramatic Stone Accents and peaceful WaterColors palette. Ideal for commercial and residential use. Meets low VOC requirements.
Rated 5 based on 1 product reviews
Multispec Stone Accents image

Multispec Stone Accents

Like the colors in nature, Multispec Stone Accents are dimensional and contain individual flecks of different colors, subtly blended to create the illusion of depth and texture of natural stones, Stone Accents easily applied in a one-coat finish.
Rated 5 based on 1 product reviews
Multispec Counter Top Clear image

Multispec Counter Top Clear

Multispec Countertop Clear is a two component solvent based acrylic urethane engineered to be used with Multispec water-based multicolor finishes. When used as a part of the Multispec professional countertop refinishing system, Countertop Clear creates an extremely tough surface that resists scuffs, scratches and most household chemicals. This fast dry system dries to an on-trend low gloss finish.
Rated 5 based on 1 product reviews
Penetrating Silane/Siloxane image

Penetrating Silane/Siloxane - OKON® S-40™

Lock out water and its damaging effects on concrete and masonry - even porous surfaces - with Rust-Oleum OKON S-40 Water-Repellant Sealer. This high-performance silane/siloxane formula penetrates deeply and reduces water leakage 100% Ready to use and paintable.
Rated 5 based on 1 product reviews
Penetrating Silane Siloxane Sealers image

Penetrating Silane Siloxane Sealers - OKON® S-20™

Lock out water and its damaging effects on dense concrete and masonry with Rust-Oleum OKON S-20 Water-Repellent Sealer. This silane/siloxane formula penetrates deeply to create a tough hydrophobic barrier against water invasions. Ready to use and paintable.
Rated 5 based on 1 product reviews
Penetrating Acrylic Barriers image

Penetrating Acrylic Barriers - OKON® W-1

Prevent water damage on concrete and masonry with Rust-Oleum OKON W-1 Water-Repellant Sealer. Micro-Plug™ technology penetrates deeply to effectively plug surface pores, preventing water absorption. Paintable, recoatable and ready to use.
Rated 5 based on 1 product reviews
Penetrating Acrylic Barriers image

Penetrating Acrylic Barriers - OKON ® W-2

OKON W-2 Water Repellent Sealer is a proprietary blend of acrylic micro emulsions and a silane-siloxane solution. The micro-emulsions penetrate the surface to establish a water repelling barrier in the subsurface of the concrete and masonry.
Rated 5 based on 1 product reviews
Penetrating Acrylic Barriers image

Penetrating Acrylic Barriers - OKON® Plugger

Prevent water damage on any weight of porous and textured concrete and masonry with Rust-Oleum OKON Plugger Water-Repellant Sealer Micro-Plug™ technology plugs surface pores, preventing water absorption. Paintable, recoatable and ready to use.
Rated 5 based on 1 product reviews
Waterproofing Paint image

Waterproofing Paint - WATERTITE®-LX Mold & Mildew-Proof™

Seal deep cracks and holes with Rust-Oleum Zinsser WATERTITE® Polyurethane Sealant for Concrete and Masonry. This high-performance, one-component, moisture-curing polyurethane formula permanently fills joints and remains flexible over time.
Rated 5 based on 1 product reviews
Waterproofing Oil-Base Paint image

Waterproofing Oil-Base Paint - WATERTITE® Mold & Mildew-Proof™

WATERTITE® Mold & Mildew-Proof™ Waterproofing Paint has a unique oil-base formula that combines a state-of-the-art waterproofing resin with Portland cement to create a coating that stops up to 34lbs psi of water pressure. It also contains a mildewcide to prevent the growth of mold and mildew for a minimum of five years after application, making it great for basements and other masonry surfaces where mold and mildew can be problematic.
Rated 5 based on 1 product reviews
Primer and Finish image

Primer and Finish - WATERTITE® Flexible

Keep water out - even amidst weather fluctuations - with Rust-Oleum Zinsser WATERTITE® Flexible Primer and Finish. This low-VOC latex formula features Flex Technology, which expands and contracts to keep hairline cracks sealed. Easier to apply than elastomerics.
Rated 5 based on 1 product reviews
Waterproofing Paint image

Waterproofing Paint - WATERTITE® Clear

WATERTITE® Clear Mold and Mildew Proof Waterproofing Paint forms an impermeable, smooth, non-pigmented barrier to water on bare masonry wall and floor surfaces. Intended for use on interior or exterior, vertical or horizontal, concrete block and cast-in-place concrete. Backed by a 5-year waterproof guarantee, and mold & mildew proof* paint film guarantee, it can be used to stop moisture from entering or exiting a concrete surface.
Rated 5 based on 1 product reviews
Waterproofing Primer/Sealer  image

Waterproofing Primer/Sealer - SEAL-KRETE® ORIGINAL

SEAL-KRETE® ORIGINAL Waterproofing Primer/Sealer protects vertical concrete and masonry against the damaging effects of moisture penetration. It penetrates deeply into concrete pores, binding sand and cement particles to form a tough, flexible, breathable film. Original is excellent for binding chalky surfaces to improve paint adhesion on all painted and unpainted substrates including concrete block, stucco, aluminum siding, drywall, and plaster. It strengthens mortar joints, reduces efflorescence on brick, and rejuvenates color on older painted surfaces like aged vinyl siding and stucco.
Rated 5 based on 1 product reviews
Concrete & Masonry Waterproofer image

Concrete & Masonry Waterproofer - SEAL-KRETE® HEAVY-DUTY

SEAL-KRETE® HEAVY-DUTY Concrete & Masonry Waterproofer is a water-based, 25% solids, acrylic formula designed to stop water penetration into low density or porous vertical concrete and masonry surfaces such as split-face or fluted concrete block. Heavy-Duty provides a tough, flexible, breathable film which prepares these surfaces for painting. It™s also excellent for binding chalky surfaces on painted or bare vertical substrates including concrete block, tilt-ups, stucco and aluminum siding. It™s unbeatable for strengthening mortar joints. Heavy-Duty lowers surface pH on alkaline substrates and revitalizes the natural colors of surfaces including aged vinyl siding, aluminum siding and stucco.
Rated 5 based on 1 product reviews
Masonry Waterproofing Paint image

Masonry Waterproofing Paint - SEAL-KRETE® DAMPLOCK®

SEAL-KRETE® DAMPLOCK® Masonry Waterproofing Paint is a ready-to-use, ultra low odor formula for concrete and masonry. Suitable for above and below grade use, DampLock Masonry Waterproofing Paint withstands up to 15 psi of hydrostatic pressure ™ meeting the ASTM standard for below grade waterproofing. It reduces radon gas penetration through basement walls and is ideal for use on concrete and cinder blocks, retaining walls, bird baths, pre-cast fixtures and foundations.
Rated 5 based on 1 product reviews
Solid Color Stain image

Solid Color Stain - Wolman™ DuraStain®

Beautify and protect exterior wood with Rust-Oleum Wolman™ DuraStain® Solid Color Stain. This 100%-acrylic formula is fortified with polyurethane for optimum adhesion and weather resistance. It will retain a deep color intensity for years.
Rated 5 based on 1 product reviews
Low VOC Semi-Transparent Stain image

Low VOC Semi-Transparent Stain - Wolman™ DuraStain®

Beautify and protect exterior wood with Rust-Oleum Wolman™ DuraStain® Low VOC Semi-Transparent Stain. This deep-penetrating alkyd/acrylic formula penetrates like oil and protects like acrylic'™for a richly pigmented, ultra-long-lasting matte finish.
Rated 5 based on 1 product reviews
Clear Water Repellent (Oil Base) image

Clear Water Repellent (Oil Base) - Wolman™ RainCoat®

Use to protect new or weathered wood from water damage, including splitting and warping caused by water absorption. Especially suited for new, unseasoned pressure-treated lumber. Use as a final finish or water repellent primer under an oil-base paint or stain.
Rated 5 based on 1 product reviews
Clear Water Repellent (Water Base) image

Clear Water Repellent (Water Base) - Wolman™ RainCoat®

Protect exterior wood from prolonged exposure to water and sun with Rust-Oleum Wolman™ RainCoat® Clear Water Repellent (Water Base). This fast-drying formula provides one-coat coverage and will adhere directly to damp wood'™so you can clean and coat in one day.
Rated 5 based on 1 product reviews
Finish And Preservative image

Finish And Preservative - Wolman™ F&P®

Protect exterior wood from prolonged exposure to water and sun with Rust-Oleum Wolman™ RainCoat® Clear Water Repellent (Oil Base). This deep-penetrating formula is especially designed for new, pressure-treated lumber. Use as a final finish or primer.
Rated 5 based on 1 product reviews
Solid Stain image

Solid Stain - ROCKSOLID® 2X

Transform your Deck in One Day with RockSolid 2X Solid Stain. This innovative one coat deck resurfacer is ideal for lightly worn decks and patios. RockSolid 2X Solid Stain offers superior weather-resistance and waterproofing protection keeping the surface safe from the harshest of weather conditions. Ideal for lightly worn decks & patios.
Rated 5 based on 1 product reviews
Deck Coat image

Deck Coat - ROCKSOLID® 6X

Transform your Deck in One Day with RockSolid 6X Deck Coat. This innovative one coat deck resurfacer is ideal for moderately worn decks and patios. It is formulated to resurface wooden decks and concrete patios.
Rated 5 based on 1 product reviews
Deck Resurfacer image

Deck Resurfacer - ROCKSOLID® 20X

Transform your Deck in One Day with RockSolid 20X Deck Resurfacer. This next generation one coat deck resurfacer is ideal for heavily worn decks and patios. RockSolid 20X Deck Resurfacer offers superior weather-resistance and waterproofing protection keeping the surface safe from the harshest of weather conditions.
Rated 5 based on 1 product reviews
Floor Stain image

Floor Stain - NANO SHIELD™ Fast Dry

Beautifully - and quickly - enhance natural wood grain with Rust-Oleum Nano Shield Fast Dry Stain. This high-performing formula provides exceptional color coverage in just one coat. It'™s dry and ready for a top coat in just two hours. For professional use.
Rated 5 based on 1 product reviews
Floor Finish image

Floor Finish - NANO SHIELD™ Advanced

Nano Shield™ Advanced Floor Finish is a self cross linking copolymer resin system, enhanced with nano particles of aluminum oxide, providing ultimate protection in a water base clear finish. It is an extremely durable interior clear finish that is ideal for coating and protecting hardwood floors and other interior wood surfaces. Nano Shield' Advanced Floor Finish flows and levels exceptionally well on any wood surface. Nano Shield' Advanced Floor Finish dries clear and is non-yellowing - ideal for maintaining the true natural color of wood.
Rated 5 based on 1 product reviews
Floor Finish image

Floor Finish - NANO SHIELD™ Rapid Cure

Nano Shield™ Advanced Floor Finish is a self cross linking copolymer resin system, enhanced with nano particles of aluminum oxide, providing ultimate protection in a water base clear finish. It is an extremely durable interior clear finish that is ideal for coating and protecting hardwood floors and other interior wood surfaces. Nano Shield' Advanced Floor Finish flows and levels exceptionally well on any wood surface. Nano Shield' Advanced Floor Finish dries clear and is non-yellowing ™ ideal for maintaining the true natural color of wood.
Rated 5 based on 1 product reviews
Floor Stain image

Floor Stain - VARATHANE® Premium Fast Dry

Bring out the beauty of natural wood™lightning fast - with Rust-Oleum® Varathane® Fast Dry Wood Stain. This high-performance stain features nano pigments, which intensify color clarity and highlight wood grain, delivering the perfect shade in just one coat.
Rated 5 based on 1 product reviews
Triple Thick Polyurethane image

Triple Thick Polyurethane - VARATHANE® 3X

Varathane® Triple Thick Polyurethane is 3X thicker than a traditional polyurethane. It is an advanced self leveling formula that allows projects to be completed in one coat while offering excellent scratch and stain resistance. It also provides fast dry times as well as the convenience of soap and water clean-up. It is suitable for use on all interior wood surfaces including furniture, doors, trim and more.
Rated 5 based on 1 product reviews
Weathered Wood Accelerator image

Weathered Wood Accelerator - VARATHANE®

Varathane® Weathered Wood Accelerator creates a weathered look on bare or untreated wood. It replicates the aging process that happens in nature by reacting with the wood to create a unique one-of-a-kind aged gray look. No need to find an old barn or old wood to get a reclaimed look.
Rated 5 based on 1 product reviews
Wood Grain Enhancer image

Wood Grain Enhancer - VARATHANE®

Varathane® Wood Grain Enhancer is an easy way to add contrast to projects by creating a dual toned look within the wood grain. Create a one-of-a-kind look on bare or stained wood.
Rated 5 based on 1 product reviews
Rain Repellent image

Rain Repellent - RUST-OLEUM® NEVERWET®

NeverWet Rain Repellent is a durable, hydrophobic water repellent that significantly improves driving visibility and ensures safety during poor weather conditions.
Rated 5 based on 1 product reviews
Wipe New image

Wipe New - RUST-OLEUM®

Restore and protect weathered surfaces in a no-mess application and watch your item transform before your eyes. The wipe-on clear coat restores, refreshes and renews items that have been faded by sun or weather and protects against further fading.
Rated 5 based on 1 product reviews
Wipe New Professional Series image

Wipe New Professional Series - RUST-OLEUM®

The World™s Strongest Solutions For Restoring And Protecting Weathered Surfaces!
Rated 5 based on 1 product reviews
Write-On Paint® image

Write-On Paint® - Rust-Oleum®

Rust-Oleum® Write-On Paint® allows you to turn any wall into a writable-erasable surface. Write-On Paint lets you create an area to create, express and explore your ideas. The product is ideal for offices, conference rooms, schools, industrial work stations and more.
Rated 5 based on 1 product reviews
Professional Dry Erase Kit image

Professional Dry Erase Kit

Create a perfectly customized writing surface with Rust-Oleum Professional Dry Erase Kit. In just one coat, this industrial-strength formula transforms ordinary walls and chalkboards into functional, writeable-erasable surfaces.
Rated 5 based on 1 product reviews
Concrete Patching Compound image

Concrete Patching Compound - TurboKrete®

Easily repair deep holes and cracks with Rust-Oleum Concrete Saver TurboKrete® Concrete Patching Compound. This 100%-solids epoxy patch kit is designed for floors exposed to heavy traffic and intermittent chemicals. Its fast cure time minimizes downtime.
Rated 5 based on 1 product reviews
Concrete Repair image

Concrete Repair - InstaPatch®

Quickly patch and repair damaged concrete floors with InstaPatch™ Ultra-Rapid Curing Concrete Repair. InstaPatch is a two component, 100% solids polyurea concrete repair compound that cures in 15 minutes or less.
Rated 5 based on 1 product reviews
Flexible Joint Sealant image

Flexible Joint Sealant - Concrete Saver

Create a strong, seamless floor with Rust-Oleum Concrete Saver Flexible Joint Sealant. This two-component polyurea formula is especially designed for extreme-use industrial floors, such as those with heavy-duty vehicle traffic or in freezers.
Rated 5 based on 1 product reviews
Green Concrete Prime & Seal Primer image

Green Concrete Prime & Seal Primer

Easy. Time saving. And no shot blasting required. Green Concrete Prime & Seal combines the functions of a curing agent, sealer and permanent primer - all in one. It can be applied up to 8 hours after pouring the slab and is ready for topcoating after only an additional 8 hours of dry time, allowing you to go from green concrete to a finished floor in less than 48 hours.
Rated 5 based on 1 product reviews
Penetrating Prime & Seal Primer image

Penetrating Prime & Seal Primer - S6511 System

Ensure a smooth, durable finish by starting with Rust-Oleum Concrete Saver S6511 System Penetrating Prime & Seal Primer. This clear, high-solids primer penetrates deeply to seal pinholes and cracks, improve adhesion and form an extra layer of protection.
Rated 5 based on 1 product reviews
Topside Vapor Barrier  image

Topside Vapor Barrier

Topside Vapor Barrier 100% Solids is a two component epoxy primer designed for concrete floors with severe mositure vapor transmission
Rated 5 based on 1 product reviews
Polyurea Primer image

Polyurea Primer - ECO Prime™

ECO Prime™ is a 100% solids, fast curing polyurea primer for use on concrete floors in industrial and commercial facilities.
Rated 5 based on 1 product reviews