For Warranty Information Click Here
Roof refurbishment is increasingly more important in today's construction world as a sustainable way of extending an existing roof's lifespan. Buildings are typically built with a design that is intended to have a 50-year life. The roofs on the buildings will most likely need maintenance or refurbishment at certain stages throughout this lifetime to ensure continuous protection against water ingress and other climate-related exposures. One of the biggest advantages of liquid applied membranes is that the existing roof does not need to be torn off to be revived.
Sika liquid applied membranes, Sikalastic RoofPro or Sikalastic RoofCoat, are applied directly over the existing roof surface. An inspection to ensure the substrate's integrity, a proper cleaning and appropriate primer and the roof can be given a new life with a warranty. The choice is yours to either use the RoofPro system fully reinforced, or ProTect or RoofCoat systems locally reinforced as needed.
SYSTEM BENEFITS
Easy to adjust to complex details
Ideal for refurbishment
No penetration of the existing roof deck
Extend life cycle of old or leaking roofs without interruption
Vapor permeable
Variety of color options for design freedom
Whether new construction, roof replacement, or upgrading existing roofing systems with insulation, a Sikalastic RoofPro Built-Up Insulated assembly can get the job done. Extend the life cycle of old or leaking roofs without interruption. Given its highly elastic, seamless features and abilities to retain flexibility even in cold climates, RoofPro provides a lower risk of failure and longer life expectancy than traditional roofing options.
SYSTEM BENEFITS
Additional thermal insulation
Seamless waterproofing
No penetration of the roof deck
Extended guarantee (from your local Sika organization)
Over 35-year track record
Moisture triggered chemistry that is rapidly weatherproof after application
Low VOC, low odor
Highly elastic and crack bridging
Seamless and fully adhered
Vapor permeable
UV resistant and non-yellowing
What do you want your surface to look like? Whether choosing a customized Quartz aggregate, a patterned design, mortar set tile, split slab, custom pedestal paver, or nonskid surface, Sikalastic RoofPro systems are the compatible resin to complete your vision. The options are unending and only stop where your imagination does. Contact a Sika Representative to help you professionally create your space.
SYSTEM BENEFITS
RoofPro resin is aliphatic single component
Easy to apply, no mixing
Alkaline resistant for inverted or Conventional installations
Fully reinforced below grade waterproofing
Sustainable designs
With increased desire and requirements to make buildings perform sustainably, green roofs have become a “growing" option in the industry. Green roofs are planted areas on flat or sloped roofs. Conventional gardens on rooftops generally consist of a few pots and planters. Green roof systems can cover the whole roof area with the cultivation of plant life, including planters. These areas can also be used as a place of enjoyment or recreation. Sika's durable, sustainable, and advanced roofing/waterproofing systems are a solution to make green roofs and planters possible.
GREEN ROOF SYSTEM BENEFITS
Filtration and drainage
Storm-water retention
Reduction in energy consumption
Reduces urban heat island effect
Increased property value
Sikalastic RoofPro and RoofCoat recover solutions are an excellent choice to extend the life of your building's existing roofing system. Bring value back to your roof while saving with a recover project. A simple cleaning, priming, and coating can extend the roof life for up to 20 years with RoofCoat or up to 25 years with a fully reinforced RoofPro System. A RoofCoat system is a locally reinforced recover, and the fully reinforced RoofPro system recover can provide a building owner with a true new roofing membrane system. These systems are fully adhered, fully reinforced and fully conformed to the existing roof surface. Once installed the RoofPro systems offer the building owner a sustainable solution to recoat at the end of the warranty term. Why pay for tearing off the existing system when you can save money and keep your building watertight with a roof recover?
RECOVER SYSTEM BENEFITS
Extension of roof life up to 25 years with RoofPro
Extension of roof life up to 20 years with RoofCoat
Easy to apply
Fully adheres to substrate
Suitable for many different roof structures and a multitude of substrates
Added weight of less than 1lb per square foot
Available in reflective white, standard colors, and custom colors
Sikalastic RoofPro and RoofCoat metal recover solutions are an excellent choice to extend the life of your building's metal roofing system. Bring value back to your roof while saving with a recover project. A simple cleaning, priming, and coating can extend the roof life for up to 20 years with RoofCoat or RoofPro. A RoofCoat system is a locally reinforced recover, and the RoofPro recover can provide a building owner with a true new roofing membrane system that is fully adhered, fully reinforced and fully conformed to the existing roof surface.
RECOVER SYSTEM BENEFITS
Extension of roof life up to 20 years with RoofPro
Extension of roof life up to 20 years with RoofCoat
Easy to apply
Fully adheres to substrate
Added weight of less than 1lb per square foot
Available in reflective white, standard colors, and custom colors
Sikalastic® Clearglaze is a clear, high-solids, polycarbonate aliphatic polyurethane-based coating that protects skylights and glazings against air, rain, hail, snow, and dirt. Its transparent finish retains the appearance of the underlying substrate and still allows light to pass through. This restoration is part of a Sikalastic RoofPro System. Combining toughness with excellent adhesion, the Clearglaze provides a great alternative to expensive replacement of leaking/deteriorated skylights while enhancing the shatter resistance of the original glass. Local reinforcement can repair existing cracks with limited blurring.
SYSTEM BENEFITS
Provides transparent watertight protection
Single component - Easy and fast application
Up to 10 years system warranty
UV Stable - Does not discolor with age
Great direct adhesion on various substrates
Resists freeze-thaw damage
Enhances glass shatter resistance
Moisture-triggered cure limits effects of inclement weather during application
Great for emergency repairs after weather events
Limited impact to occupied buildings
Unlike adhered roofing systems where the membrane is secured to the system using adhesive, the Sarnafast system secures the membrane using fasteners within the membrane seam overlap. Typically called an “in-seam" attachment system, after the plates and screws secure the edge of the membrane, the next sheet overlaps the fasteners and is made watertight by hot-air welding the seam. Unlike typical in-seam systems, Sarnafast uses a specially designed oblong shaped discs, “Sarnadisc XPN" instead of a standard circle plate for increased performance.
Click Here To Request Additional Info About This Product
Unlike adhered roofing systems where the membrane is secured to the system using adhesive, mechanically-attached roofing systems secure the membrane to the system using fasteners. The Engineered System utilizes the Sarnafil S 327 roof membrane, designed specifically for mechanically-attached applications, and the galvanized steel bar,“Sarnabar", covered with a membrane cover strip.
Roofing systems don't have to be disposable. By maximizing system longevity and recycling at the end of its useful life, the Sika Sarnafil EcoSmart Roof provides you with a roofing option that's good for the environment and your wallet. The EcoSmart Roof utilizes the Sarnafil® PVC membrane, STYROFOAM™ brand extruded polystyrene insulation from Dow Building Solutions, and a gypsum roof board to produce one of the longest lasting, most ecologically responsible roofing systems available.
Click Here To Request Additional Info About This Product
Unlike adhered roofing systems where the membrane is secured to the system using adhesive, Sikaplan Fastened Systems secure the membrane using fasteners within the membrane seam overlap. Typically called an “in-seam" attachment system, after the plates and screws secure the edge of the membrane, the next sheet overlaps the fasteners and is made watertight by hot-air welding the seam. This type of system is considered one of the fastest most cost effective ways to install a single-ply roof. Below are some of the reasons why a Sikaplan fastened roofing system might be the best fit for your project.
Enhance wind uplift resistance while using fewer plates and fasteners with Sika Sarnafil's RhinoBond® System. RhinoBond is an alternative attachment system for Sarnafil and Sikaplan roof membranes. The RhinoBond system eliminates membrane fastener penetration by induction welding (fusing) the membrane directly to the specially coated plates used to secure the insulation or hardboard to the deck. The result is a roofing system that uses fewer plates and fasteners while enhancing the wind uplift resistance.
Click Here To Request Additional Info About This Product
Decor takes all of the benefits of a Sarnafil adhered roof system and kicks it up a notch! Decor is the ideal choice for new or existing buildings that want the appearance of a standing seam metal roof, yet require maximum watertight performance. Decor achieves the appearance of a metal standing seam with a PVC profile rib that is hot-air welded to the membrane surface instead of using adhesive or a peel & stick attachment, permanently fusing the rib to the membrane.
Click Here To Request Additional Info About This Product
No matter the reason, it is hard to ignore that severe weather seems to be happening more often and is more wide spread in the United States. And for those buildings that are located in one of those parts of the country, the Hybrid Roofing System is for you! The Hybrid System is a multi-layered, high-performance roofing solution using superior, time-proven materials. It utilizes not one but two roofing systems to produce one of the strongest, longest lasting roofing systems in the industry.
Click Here To Request Additional Info About This Product
Enhance wind uplift resistance while using fewer plates and fasteners with Sika Sarnafil's RhinoBond® System. RhinoBond is an alternative attachment system for Sarnafil and Sikaplan roof membranes. The RhinoBond system eliminates membrane fastener penetration by induction welding (fusing) the membrane directly to the specially coated plates used to secure the insulation or hardboard to the deck. The result is a roofing system that uses fewer plates and fasteners while enhancing the wind uplift resistance.
Click Here To Request Additional Info About This Product
Unlike mechanically-attached roofing systems where the membrane is secured to the system using fasteners, adhered roofing systems secure the membrane to the system using adhesive. Sika Sarnafil has many different types of adhesives to meet your projects specific needs such as water-based, solvent-based, low/no VOC, low-rise foam and self-adhered. Below are some of the reasons why a Sarnafil adhered roofing system might be the best fit for your project.
Why install a membrane still working out the kinks like TPO or a dark colored roof increasing your cooling bill in the summer, when you can install Sikaplan Adhered for the same price. The Sikaplan Adhered membrane, when used in combination with Sikaplan Single-Step Adhesive, is a very attractive, proven, cost competitive option for building owners who want a single-ply roof system but either need a lower cost system or might not own the building long enough to need the 25-30 year performance of a Sarnafil system. Single-step adhesive lowers costs by minimizing material usage through the use of recommended application methods, and by facilitating faster applications on top of the already cost competitive Sikaplan membrane. A win, win.
Click Here To Request Additional Info About This Product
Unlike mechanically-attached roofing systems where the membrane is secured to the system using fasteners, adhered roofing systems secure the membrane to the system using adhesive. The Lightweight Insulated Concrete System (LWIC) utilizes the Sarnafil G 410 feltback roof membrane designed specifically for adhered applications bonded to the concrete using Sarnacol 2121 water-based membrane adhesive. This combination creates a durable roof system that also has excellent wind uplift values. Below are some of the reasons why the LWIC roofing system might be the best fit for your project.
Click Here To Request Additional Info About This Product
Unlike mechanically-attached roofing systems where the membrane is secured to the system using fasteners, adhered roofing systems secure the membrane to the system using adhesive. The Sarnafil Self-Adhered System utilizes the Sarnafil G 410 SA membrane which has a pressure sensitive adhesive layer added to the back during production. This innovative membrane provides all of the benefits of Sika's Sarnafil adhered roofing systems without the hassle and mess of liquid adhesives. Improve your installation productivity and eliminate adhesive fumes and VOC's from your next project!
Click Here To Request Additional Info About This Product
Wind represents the most destructive force affecting roofs. Vented roof assemblies have been around for decades and use science to achieve wind-resistant, high performing low-slope commercial roofs.
Click Here To Request Additional Info About This Product
Unlike most solar installations where the roofing manufacturer and the solar installer aren't in communication with each other, Sika Sarnafil decided it was time to work together and get on the same page. Why, do you ask? Because solar installers unknowingly have been voiding the building owners roofing warranty when installing the solar panels leaving the building owner on the hook if and when there is a leak or a premature roof failure!
Click Here To Request Additional Info About This Product
When the ultimate protection of your Sika Sarnafil roof membrane is required, look no further than the LightGUARD or HeavyGUARD products. Perfect for protecting the membrane from severe weather such as hail, LightGUARD/HeavyGUARD is a composite modified concrete top layer bonded to extruded polystyrene insulation. The LightGUARD/HeavyGUARD board is installed directly on the separator sheet over the completed Sika Sarnafil roof system making the membrane completely protected from hail or roof top traffic. Both LightGUARD and HeavyGUARD come with a 2"-3" thick polystyrene insulation board. LightGUARD then has a 3/8" thick composite concrete layer while HeavyGUARD has a 15/16" thick composite concrete layer.
Click Here To Request Additional Info About This Product
Developed by the U.S. Green Building Council (USGBC), LEED provides building owners and operators with a framework for identifying and implementing measurable green building design, construction, operations and maintenance solutions.
For additional information:
Get LEED Points with Sika Sarnafil
Sika provides intelligent solutions with most advanced technologies, thorough services, rich experiences and unique expertise. It has numerous successful reference projects all over the world, and is famous for its reliable and high quality construction solutions which meet the latest proven tests, standards and regulations.
More and more stadiums are adapting to combat the weather so they can keep attendance numbers up. Retractable roofs are perfect for areas with inclement weather, extreme heat or extreme cold during the respective sports seasons. These innovative roofs allow for playing of traditionally outdoor sports in more favorable conditions, as well as aid the comfort of spectators.
No roofing manufacturer better understands or is more prepared to address, the unique challenges of the automotive industry than Sika Sarnafil. Challenges such as ever-increasing risks, costs, government regulations, and being more sustainable have a major impact on the budget, resources, and, ultimately, the cost of the product for consumers.
No roofing manufacturer better understands, or is more prepared to address, the unique challenges of the food and beverage industry than Sika Sarnafil. Food and beverage manufacturers, processers, packagers, and retailers face a host of ever-increasing risks, costs and government regulations that have a major impact on budget, resources and, ultimately, the cost of the product to the consumer.
Roofing systems from Sika Sarnafil are ideally suited to fulfill the Congressional requirements of U.S. government procurement agencies — now under newly established directives to incorporate energy efficiency and sustainability into all facets of building construction.
To remain viable in a very competitive marketplace, hospitals and clinics must invest in expensive medical systems and equipment. Older healthcare facilities must stay ahead of building repairs and refurbishments. Newly-planned facilities must contend with the rising costs of construction. Compliance with a host of safety regulations can be costly, as well. In the very near term, a wave of baby boomers will be accessing health care facilities in far greater numbers.
High rise buildings face unique challenges such as high wind and severe weather. With a number of custom roofing systems to address these issues, Sika Sarnafil is able to help you meet any requirements your building might need with a system that is one of the most durable and longest lasting in the industry.
Sika Sarnafil delivers a fully customizable series of high performance thermoplastic roofing systems proven to be energy-efficient, highly resilient and sustainable — factors that result in one of the lowest life-time ownership costs in the industry. Installing a Sika Sarnafil roof guarantees that roof leaks and premature membrane failures will be a thing of the past.
Sika, a full range supplier for construction solutions regards all of its customers as its business partners, including owners, architects and engineers, contractors and distributors. To help its customers be more successful, Sika aims to create added value to mutual benefit along the whole of the project value chain, from conceptual design possibilities, to ease of eventual maintenance.
Retailers and other building owners responsible for multiple facilities have unique requirements for their roofing systems. Millions of dollars of merchandise and/or perishables are at risk, along with the safety and comfort of customers and employees.
Sika Sarnafil systems provide the most versatility for school design. Whether the roofing system is low- or steep-sloped, exposed or under paver ballast, Sika has the proven solution.
Sika Sarnafil delivers a fully customizable series of high performance thermoplastic roofing systems proven to be energy-efficient, highly resilient and sustainable — factors that result in one of the lowest life-time ownership costs in the industry. Installing a Sika Sarnafil roof guarantees that roof leaks and premature membrane failures will be a thing of the past.