T-Wall Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, financial facilities, fast food Restaurants and government facilities.Features: Economical Security Solution For Cashier And Ticket Windows, Administrative, Retail And Convenience Store Environments, Outdoor Payment Kiosks And Other Point-Of-Sale ContactsSuitable For Walk-Up / Drive-Thru Applications In Interior And Exterior EnvironmentsDesigned With An Extending Tray Housing For Installation Through Walls, In Counter Tops With A Window Above, In Kiosks Or Through Other Window ArrangementsFull-Length Removable Deal Tray For Document, Cash, Credit And Smaller TransactionsRemoving The Deal Tray Allows For Large Items To Be Transferred Through The DrawerDesigned For Installation In Up To 8" Thick WallsUL® Level 3 Bullet Resistant Faceplate Insert
Rated 5 based on
1 product reviews