Solomon UltraFiber 500 is an alkaline resistant cellulose fiber reinforcement for Commercial and Residential Slabs, Composite Metal Decks, Paving, Pervious Paving, Curb and Gutter, Slip Form, Architectural and Decorative, Shotcrete, Wall, and White Topping applications. UltraFiber 500 provides excellent secondary reinforcement, is safe and easy to use, and provides superior finishability. It can replace traditional secondary reinforcement while improving durability, impact resistance, shatter resistance, and freeze/thaw resistance. Bonding between rebar and cement paste is improved while concrete permeability and absorption is reduced. Unlike Polypropylene fiber, UltraFiber 500 is invisible in concrete, does not ball, fuzz, or blemish. It yields an aesthetically perfect finish with no special finishing practices. Also, unlike Polypropylene fiber, UltraFiber 500 is derived from renewable resources.UltraFiber 500 has superb finishing quality, unsurpassed crack control, better hydration and bonding, is great for decorative and colored concrete, and utilizes an automated dispensing system.
Rated 5 based on
1 product reviews