(Latex-Portland Cement Grout) SGM Security Polymer Grout is a polymer-modified Portland Cement-based grout designed to be used with all types of tile in joints from ?" to ?". Recent polymer innovations have made the need for liquid additives a thing of the past. SGM Security Polymer Grout eliminates mottling while being easy to clean up, is non-shrink, and incredibly strong. Our Security Polymer Grout is suitable for use in both commercial and residential applications, with all types of tile, marble, granite, and slate. Additionally, it's a great fit in service areas such as showers, countertops, walls, floors, schools, kitchens, hotels, and hospitals. Our Security Polymer Grout is available in thirty-two (32) designs and colors.
Rated 5 based on
1 product reviews