Stairways Inc. manufactures commercial spiral stairs which can be used for interior or exterior use. There are various applications for commercial spiral staircases including hotel lobbies, fire exists, airplane hangers, mezzanine spiral stairs, and more! Commercial Spiral Staircase ApplicationsLobbies - Make a statement with a spiral stairHigh Rise Connecting Floors - Occupying a couple of floors, spiral stairs prevent elevator usePress Boxes - Practical uses or luxury boxes, spiral stairs solves space issuesBack Stage - Theaters, performing arts, auditoriums, tall applications, multi-levels - spiral stairs fit wellMulti-Housing - Spiral stairs sold in bulk are inexpensive to purchase and shipAirplane Hangers - In limited spaces, spiral stairs take little roomWater Parks - Queue lines can be made fun with spiral stairsAmusement Parks - Roller coaster emergency access, spiral stairs will add a design elementZip Lines - Spiral stairs can serve multiple levelsBandstands - High School and College Band Directors utilize spiral stairs for viewingMezzanine Access - Plant areas in mezzanine or to shop offices, spiral stairs are strong and safeProduction Lines - Tight spaces in production lines, spiral stairs can access through floors or mezzanine facesStage Sets - From Broadway to Hollywood, spiral stairs will add flair to any stage setTowers - No height is unattainable - spiral stairs will be more cost effective than typical switch back stairsFire Exits - Large diameters or small spiral stairs can serve one floor or many
Rated 5 based on
1 product reviews