T. Clear/FinPan
CONTENT

Technical Resources

Since 1975, T. Clear has offered a comprehensive line of building envelope products which focus on providing durability, sustainability and energy efficiency. T. Clear's American made products provide labor saving solutions from the roof top to below grade and all sides of the building.

 

For Technical Information Click Here

 

Rated 5 based on 1 product reviews

LightGUARD® Protected Membrane Roof (PMR) Insulation Panels

LightGUARD PMR roof panels combine insulation and ballast to protect the waterproof membrane from hail, wind, UV, thermal cycling and more. Panels are composed of Dupont Styrofoam ® extruded polystyrene insulation with a 3/8-inch latex-modified concrete topping on a 2'x4' tongue-and-groove panel, weighing 4.5 lb. per square foot per panel.

 

For Technical Information Click Here

Request Sample
 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

HeavyGUARD® Protected Membrane Roof (PMR) Insulation Panels

HeavyGUARD PMR roof panels combine insulation and ballast to protect the waterproof membrane from hail, wind, UV, thermal cycling and more. Panels are composed of Dupont Styrofoam ® extruded polystyrene insulation with a 15/16-inch latex-modified concrete topping on a 2'x4' tongue-and-groove panel, weighing 11 lb. per square foot per panel..

 

For Technical Information Click Here

Request Sample

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

ProGUARD® Concrete Insulated Sheathing Panels

ProGUARD wall panels consist 1/4" Util-A-Crete ® Concrete Backerboard laminated to a continuous layer of rigid insulation providing a wall system that's ready-to-finish and installs faster than conventional building techniques. ProGUARD provides superior thermal protection with ship-lapped edges that eliminate thermal breaks. All joints are sealed with acrylic waterproofing and fiberglass mesh tape that provide an airtight seal.

 

For Technical Information Click Here

Request Sample
 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

WallGUARD® Concrete Faced Insulated Perimeter Wall Panels

WallGUARD is manufactured using Dupont Styrofoam ® extruded polystyrene insulation, with a factory-applied 5/16-inch latex-modified concrete coating. Panels are 2'x4' with tongue-and-groove edges on the 4' length. WallGUARD protects and insulates the exposed areas of foundations, slab edges, rim joists and roof parapet walls that are all prone to energy loss.

 

 

For Technical Information Click Here

Request Sample
 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

ThermaDRY® Insulating Drainage Panels

ThermaDry Insulating Drainage Panels are manufactured with a series of closely spaced vertical and horizontal channels that help direct ground water flow to the French drain. Adhered to the channeled surface is a spunbonded geotextile filtration fabric preventing soil from entering and clogging the channels.

 

 

Mineral wool and glass fiber drainage products deform when compressive load is applied.ThermaDRY panels withstand compressive load limits with deformation to less than 1.5% over a 20-year time frame. As a result, high drainage rates and insulation values are maintained.

 

For Technical Information Click Here

Request Sample
 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS

T Clear Accessories

T. Clear offers a full line of accessory products from fasteners, polyurethane sealants, liquid waterproofing, joint tape and PVC cap flashing for WallGUARD to ensure proper installation of the entire line of building envelope products.

 

For Technical Information Click Here 
 

Rated 5 based on 1 product reviews
CATALOGS

T Clear Green Position

T. Clear Corporation's innovative thinking has created a family of quality, long-lasting building products that use thin concrete extrusion technology combined with energy-efficient polystyrene insulation to produce interior and exterior sustainable applications.

 

T. Clear is proud to be an Energy Star Partner and member of the U.S. Green Building Council.

 

Rated 5 based on 1 product reviews

Technical Resources

Since 1975, FinPan, Inc. has offered a comprehensive line of building products that properly manage water in showers and other wet areas for residential and commercial installations. FinPan's American made products offer durability and labor-saving solutions for the seasoned professional to the DIYer. From concrete and foam backerboard to the complete line of PreFormed ® shower pans, niches, seats and more, FinPan is “The Strength Behind the Beauty".

 

For Technical Support Click Here

Architects Corner

 

Rated 5 based on 1 product reviews

ProPan® Shower Base - PreFormed®

ProPan Shower Pans are made from high-density polystyrene and reinforced with fiberglass mesh and a liquid-applied waterproof coating. ProPan comes standard with code-required slope and integrated drain assembly. ProPan is field modifiable and UPC rated. They are available in standard and custom sizes. ProPan is also available in shower kits with WaterArmor® Waterproofing Sheet Membrane for surrounding walls.

 

 

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

PreFormed® Shower Pans

PreFormed Shower Pans are made from high-density polystyrene, ProTEC™ Concrete Backerboard side walls, and wrapped in fiberglass mesh with a liquid-applied waterproof coating. Shower pans come standard with the code-required slope, integrated drain assembly and curb built-in. PreFormed Pans are ready-to-tile and UPC rated. They are available in standard and custom sizes.

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

ClearPath® Curbless Barrier Free Shower System

The ClearPath Curbless Shower Pan System offers the ability to create a barrier-free shower without modifications the floor system. Using TI-ProBoard™ Structural Underlayment as the base, gives ClearPath the unique ability to be built directly on top of the floor joists. From today's modern designs to ADA or special needs requirements, ClearPath meets changing lifestyle needs.


 

Rated 5 based on 1 product reviews
SPECS CATALOGS

PreFormed® Niches

PreFormed Niches are molded from high-density polystyrene with a liquid-applied waterproof coating and are ready-to-tile. Niches' unique in-wall design can be used in showers, kitchens or any other area of the home imagined. They are available in standard and custom sizes.

 

Rated 5 based on 1 product reviews
BIM CATALOGS

PreFormed® Benches & Seats

PreFormed Seats are made from high-density polystyrene with a liquid-applied waterproof coating and are ready-to-tile. They are available in standard and custom sizes.

 

Rated 5 based on 1 product reviews
BIM CATALOGS

PreFormed® Slopes

PreFormed Slopes are designed to create the code-required slope under a waterproofing membrane. PreFormed Slopes allow the mortar bed to drain properly.

 

Rated 5 based on 1 product reviews
BIM CATALOGS

Util-A-Crete® Concrete Backer Board

Util-A-Crete is a superior underlayment for interior and exterior applications. Util-A-Crete provides a stable, long-lasting foundation for ceramic tile and other facing materials used on floors, walls, ceilings, countertops and exteriors. It is made of durable Portland cement, alkaline resistant fiberglass mesh and lightweight aggregate.

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

ProTEC® Concrete Backer Board

ProTEC is specifically designed to provide a permanent base for a wide variety of interior construction applications. It is made of durable Portland cement, alkaline resistant fiberglass mesh and lightweight aggregate. ProTEC provides a stable base for ceramic tile on floors, walls, ceilings and countertops.

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

ProPanel® Lightweight Waterproof Backer Board

ProPanel is a waterproof and lightweight foam backerboard. ProPanel consists of high-density expanded polystyrene, reinforced on both sides, with fiberglass mesh and a polymer cement coating. Portland cement increases in strength over time and provides a chemical bond between the board and thinset used to adhere tile. This chemical bond provides superior adhesion over non-cementitious boards that use sheet membranes as their bonding surface.



 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

TI-PROBOARD™ Structural Composite Backerboard

TI-PROBOARD is a sustainable, durable and virtually maintenance-free underlayment for exterior deck tile installations. TI-PROBOARD is a composite panel that is unaffected by expansion/contraction or other weather conditions. TI-ProBoard attaches directly to deck joists and is ready-to-tile. It achieved a commercial floor rating in the 14' Suspended Robinson Floor Test.

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

WaterArmor® Liquid-Applied Air/Water Resistive Barrier

WaterArmor is a 100% acrylic based, ready to use formula. It can be brush, roll or trowel applied to provide a barrier resistant to air and water.

 

Rated 5 based on 1 product reviews
CATALOGS

WaterArmor® Sheet Waterproofing Membrane

WaterArmor is a 2m (6.5') wide load bearing, bonded, waterproof sheet membrane that reduces seams in showers. WaterArmor sheet membrane is UPC rated and meets ANSI A118.1

 

Rated 5 based on 1 product reviews

WaterTite® Pan Liner

WaterTite is a 40-mil PVC membrane used in tile showers and other concealed waterproofing applications. WaterTite is IAPMO ad UPC listed and meets ASTM D 4551.



 

Rated 5 based on 1 product reviews
SPECS CATALOGS

Accessories

FinPan offers a full line of accessory products from fasteners, polyurethane sealants, liquid waterproofing and joint tape to ensure proper installation of the product offering.

 

Rated 5 based on 1 product reviews

Green/LEED Statement

Our founder, Ted Clear, had the vision to produce durable, sustainable products that could stand the test of time. He developed products that changed the way tile installations were performed and several products qualify for LEED credits. Today, our vision continues to look forward by providing sustainable, durable and labor-saving products that offer “Simple Tileable Solutions".

 

Rated 5 based on 1 product reviews