SKYSAFE® modular and knockdown suspended scaffolding provides a stable, secure platform for any work being done on highrise buildings, tall structures and bridges. These sturdy, yet lightweight platforms are great for window cleaning, brick and masonry restoration, painting, maintenance, inspection and other jobs.As a modular system, these platforms can be easily assembled in multiple configurations from 6''6'" to 59''. Built from extruded aluminum with steel end stirrups or intermediate stirrups, these platforms resist corrosion and harsh environmental conditions.
Rated 5 based on
1 product reviews