Features/Advantages:

  • Fabricated from aircraft grade aluminum
  • Bracket measures 3 13/16"L x 1 1/4"W x 2"H
  • Includes 6"L x 5.5"W base plate
  • Base plate can be flashed with compatible target patch (optional)
  • Increased bracket spacing (up to 48" on center)
  • Bracket employs compression-fit technology

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Designed to install directly to wood blocking or metal deck
  • Extruded Aluminum Bracket base measures 4" x 6"
  • Stainless Steel Base Plate measures 6" x 8"
  • Base Plate can be flashed with compatible target patch (optional)
  • Compatible Target Patch (available in many colors) bolts between Base Plate and
  • Bracket, forming a compression seal
  • 3 configurations available: 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • All of our snow guards are tested extensively in the field by roofing experts
  • Compression seal creates a watertight barrier
  • Enhances the beauty of any roof

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Designed to be fastened to wood or metal decking with insulation
  • Aluminum Bracket measures 6" L x 4" W x 5 1/8" H
  • Stainless Steel Base Plate measures 8" L x 8" W
  • 7 Metal Ferrules are designed to fit into insulation
  • Base Plate can be flashed with compatible target patch (optional)
  • Compatible Target Patch (available in many colors) bolts between Base Plate and Bracket, forming a compression seal
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • All of our snow guards are tested extensively in the field by roofing experts
  • Compression seal creates a watertight barrier
     
  • Enhances the beauty of any roof

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Base Plate is available in Stainless Steel or Brass
  • Bracket measures a substantial 6" L x 1 1/2" W x 8 7/8" H (when extended to tallest, most upright position)
  • Base Plate can be flashed with optional compatible target patch
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • 39" of height adjustability allows for ease of installation and a custom setting
     
  • Target Patch options to match many roof colors

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Fabricated from 6000 Series Aluminum
  • Bracket (Block) employs our watertight, compression-fit technology
  • Designed to be installed on corrugated metal roofs
  • Increased bracket spacing (up to 48" on center)
  • Simple Seal bushings provide a proven watertight seal
  • Mechanically through-fastened
  • Fast and easy to install, making SnowMax a cost-efficient solution
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 3 7/16" L
  • Available in a multitude of Firestone™ Una-Clad colors
  • Can be soldered or through-fastened (recommended) or adhered to roof (using Normount™ Double-Sided Adhesive Tape)
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Perfect size for soldering to copper or zinc panels, or adhered to metal panels
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 11/16" L x 2 11/16" W (at widest point) x 2 11/16" H
  • Strap length is 3 1/16" L
  • Can be through-fastened (recommended) or adhered to roof
  • Cost-effective
  • UV protected polycarbonate
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Fastens to the top of corrugation
  • "Saddle" design holds back snow and ice while allowing melt-off and rain to flow through
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Designed to move the standard penetration point from the water drain channel to the top of the rib, minimizing the possibility of water infiltration
  • Ease of installation - can use existing fastener holes along the roofs ribs, placing the penetration points above the surface of the panel
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 7/16" L x 2 3/8" W (at widest point) x 1 " H
  • Strap length is 3 15/16" L
  • 2" strap sleeve covers fasteners
  • Available in a multitude of Firestone™ Una-Clad colors
  • Allows for easy counter flashing of mechanical attachment points
     
  • Sleeve slides down strap to cover fasteners
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 15 5/8"
  • Available in a multitude of Firestone™ Una-Clad colors
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap minimizes disruption of slate/shingle pattern while allowing secure mechanical attachment to structural deck
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:
 

  • Fits slate 16" - 20" in length
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Standard strap length is 15 5/8" (custom lengths available)
  • Available in a multitude of Firestone™ Una-Clad colors
  • Sleeve slides down to cover fasteners
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Ease of installation with a "slate rip" or similar tool - just slide under the upper lying course of shingles
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 6 " L
  • Available in a multitude of Firestone™ Una-Clad colors
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Can be mechanically attached through synthetic slate
  • Correct size for most composition shingle applications
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 6 1/2" L
  • 2" strap sleeve covers fasteners
  • Available in a multitude of Firestone™ Una-Clad colors
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Retrofit design with built-in counter flashing for attaching to synthetic slate or composition shingles which have become stiff over time and repeated freeze/thaw cycles
  • Sleeve slides down strap to cover fasteners
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 3 7/16" L x 1 " W x 2 15/16" H
  • Overall length is 18"
  • Grooved front pad
  • Galvanized steel model is available in a multitude of RAL TIGER Drylac® Exterior Powder Coating colors
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing nail
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions
 

Rated 5 based on 1 product reviews

http://www.alpinesnowguards.com/pdf/products/73/WR73_install.pdfFeatures/Advantages:

  • Spike design means no fasteners are needed
  • Height is 1 5/16" (excluding spike)
  • Overall length is 5 1/8"
  • Strap length can be customized
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Flat strap can be cut to custom length
  • Copper strap allows for attachment above the course of shingles to prevent water infiltration
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Designed for use with roofing material that does not allow for fastening between shingles or tiles
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 15 5/8"
  • Available in a multitude of Firestone™ Una-Clad colors
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap minimizes disruption of slate/shingle pattern while allowing secure mechanical attachment to structural deck
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Bracket measures 6" L x 4" W x 5 1/8" H
  • Stainless Steel Base Plate available in multiple sizes (see options tab)
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • All of our snow guards are tested extensively in the field by roofing expertc

 

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Fits slate 16" - 20" in length
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Standard strap length is 13 5/8" (custom lengths available)
  • Standard hook height is 1 1/4" (custom heights available)
  • Available in a multitude of Firestone™ Una-Clad colors
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap with tab hook minimizes disruption of slate/shingle pattern
  • Ease of installation with a "slate rip" or similar tool - just slide under the upper lying course of shingles and pull down to engage the tab. No need for nail hangers.
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 6 " L
  • Available in a multitude of Firestone™ Una-Clad colors
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Can be mechanically attached through synthetic slate
  • Correct size for most composition shingle applications
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 3 7/16" L x 1 " W x 2 15/16" H
  • Overall length is 18"
  • Grooved front pad
  • Galvanized steel model is available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing nail
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample
Online Project Calculator
Color Chart - RAL TIGER Drylac
Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • The preferred choice for retrofit snow guards on tile roofing
  • Pad area is 3 7/16" L x 1 " W x 2 15/16" H
  • Custom strap length and hook height available
  • Grooved front pad
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing tile
  • Accommodating to smaller tile channels
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Height adjustable design accommodates varying roof pitches
  • Bracket is available in Aluminum, Brass or Stainless Steel
  • Base Plate is available in Aluminum, Brass or Stainless Steel
  • Bracket measures a substantial 6" L x 1 " W x 8 13/16" H (when extended to tallest, most upright position)
  • Base Plate can be flashed with compatible target patch (optional)
  • Base plate available in multiple sizes
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • 39" of height adjustability allows for ease of installation and a custom setting
  • Target Patch options to match many roof colors

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Bracket is available in Aluminum or Brass
  • Base Plate is available in Stainless Steel or Brass
  • Base Plate can be flashed with compatible target patch (optional)
  • Base plate available in multiple sizes (see options tab)
  • Bracket measures 6" L x 1 3/8" W x 6 13/16" H overall
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Composition Shingle Roofing Installation Instructions

Synthetic Slate / Cedar Roofing Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Spike design means no fasteners are needed
  • Height is 1 5/16" (excluding spike)
  • Overall length is 5 1/8"
  • Strap length can be customized
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Flat strap can be cut to custom length
  • Copper strap allows for attachment above the course of shingles to prevent water infiltration
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Designed for use with roofing material that does not allow for fastening between shingles or tiles
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Custom strap length and hook height available
  • Copper strap with hook allows this snow guard to be retrofit to slate or tile simply by sliding the strap up the course of tile, over the top of the tile and back down to set and engage the hook
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Fabricated from Aircraft Grade Aluminum
  • For use on portrait or landscape solar panel orientation
  • 3 inch block with T-Nut installs in the horizontal joints between panels
  • Allows snow to come off the roof in a slow, managed fashion
  • Optional 3/8" stainless steel rods can be installed to create a pipe-style snow guard system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Fast and easy to install
  • Cost efficient solar snow management solution
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Solar Snow Management Installation Guidelines & Best Practices

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Fabricated from Aircraft Grade Aluminum
  • Largest snow fence option developed for customers who require a higher fence on the eaves
  • Either Solar Snow Pads or Solar SnowMax Standard can be used up-slope if additional tiers of snow management are needed
  • The taller bar system is a proven solution that's been used in the conventional snow guard market for over 2 decades
  • Solar SnowMax-R2 brackets can be used to the far East and West ends of an array with the use of End Kit (optional)
  • For use on portrait or landscape solar panel orientation
  • Grooved front accepts optional black insert strip
  • Fast and easy to install, Solar SnowMax-R2 is a cost-efficient solar snow management solution
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Solar Snow Management Installation Guidelines & Best Practices
 

Rated 5 based on 1 product reviews

Features/Advantages:

 

  • Fabricated from Aircraft Grade Aluminum
  • To be used up-slope, when additional tiers of snow management are needed
  • For use on portrait or landscape solar panel orientation
  • Grooved front accepts optional black Insert Strip
  • Clamps directly to solar panel frame
  • Low profile was engineered specifically to minimize panel shading
  • Fast and easy to install, making Solar SnowMax a cost-efficient solution
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Solar Snow Management Installation Guidelines & Best Practices

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 6 1/8" L x 3 9/32" H x 1/8" Thick
  • Utilizes oval point set screws
  • Extruded and Milled Aluminum fabrication
  • Uniquely shaped flag provides visual interest to any roof
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Forged from a solid block of recycled Aluminum
  • Measures 4" L x 1" W x 5 " H overall
  • Utilizes 3 set screws
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Can be used in-line with our ASG4000G-U Snow Guard as height, width, depth and pipe placement are identical
  • ¼" thick construction (double the standard thickness) to reduce twisting
  • Features a centered flag position for balanced aesthetics (no right or left flag positioning)
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a metal standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Smaller version of our ASG4025
  • Forged from a solid block of recycled Aluminum
  • Measures 1 8/9" L x 1 1/2" W x 3 53/100" H overall
  • Accepts 3/8" OD Pipe (Tubing)
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Thick construction (double the standard thickness) to reduce twisting
  • Features a centered flag position for balanced aesthetics (no right or left flag positioning)
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a metal standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Milled Aluminum Construction
  • Measures 4" L x 1 5/8" W x 5 5/16" H overall
  • Utilizes oval-point set screws
  • Configurations available for both vertical seams and horizontal seams
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a metal standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Fabricated from Aircraft Grade Aluminum
  • Increased bracket spacing (up to 48" on center)
  • Clamp measures 2" L x 1 1/2" W
  • Optional fixed position ice flags
  • Configurations available for both vertical seams and some horizontal seams
  • Color Insert Strip available in a multitude of Firestone™ Una-Clad colors
  • Strongest snow management system on the market
  • Accommodates the newer, wider insulated metal roofing panels
  • Fast and easy to install, making SnowMax a cost-efficient solution
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Milled Aluminum Construction
  • Clamp measures 2" L x 1 " W
  • Utilizes oval-point set screws
  • Configurations available for both vertical seams and horizontal seams
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a metal standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Forged from a solid block of recycled Brass
  • Measures 2" L x 1" W x 2 13/16" H overall
  • Accepts 3/8" OD Pipe (Rod)
  • End Collars are available for this system
  • Set screws will provide a secure attachment point without penetrating roofing materials
     
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a copper standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 3 7/16" L
  • Available in a multitude of Firestone™ Una-Clad colors
  • Can be soldered or through-fastened (recommended) or adhered to roof (using Normount™ Double-Sided Adhesive Tape)
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Perfect size for soldering to copper or zinc panels, or adhered to metal panels
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 11/16" L x 2 11/16" W (at widest point) x 2 11/16" H
  • Strap length is 3 1/16" L
  • Can be through-fastened (recommended) or adhered to roof
  • Cost-effective
  • UV protected polycarbonate
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Fits slate 16" - 20" in length
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Standard strap length is 13 5/8" (custom lengths available)
  • Standard hook height is 1 1/4" (custom heights available)
  • Available in a multitude of Firestone™ Una-Clad colors
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap with tab hook minimizes disruption of slate/shingle pattern
  • Ease of installation with a "slate rip" or similar tool - just slide under the upper lying course of shingles and pull down to engage the tab. No need for nail hangers.
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
     

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap minimizes disruption of tile pattern
  • Ideal solution for new roofs as a way to install both mechanical fasteners and redundant hook attachments to tile to set distance of the head below the butt of the upper lying course of tile
  • Perfect retrofit option on tile applications with a large head lap
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Custom strap length and hook height available
  • Available in a multitude of Firestone™ Una-Clad colors
  • Customizable - just let us know the desired strap and hook height (hook height must be a minimum of 1/2")
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Maximum strap length is 6 1/2" (custom lengths available)
  • Maximum hook height is 1 1/4" (custom heights available)
  • Available in a multitude of Firestone™ Una-Clad colors
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Ease of installation eliminates the need for nail hangers.
  • Ideal solution for the typical short overlap of tile installations
  • Customizable - just let us know the desired strap length and hook height (hook height must be a minimum of ")
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 3 7/16" L x 1 " W x 2 15/16" H
  • Overall length is 18"
  • Grooved front pad
  • Galvanized steel model is available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing nail
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • The preferred choice for retrofit snow guards on tile roofing
  • Pad area is 3 7/16" L x 1 " W x 2 15/16" H
  • Custom strap length and hook height available
  • Grooved front pad
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing tile
  • Accommodating to smaller tile channels
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 15 5/8"
  • Available in a multitude of Firestone™ Una-Clad colors
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap minimizes disruption of slate/shingle pattern while allowing
  • secure mechanical attachment to structural deck
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Color Chart - Pad-Style Color Options

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Flat strap can be cut to custom length
  • Copper strap allows for attachment above the course of shingles to prevent water infiltration
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Designed for use with roofing material that does not allow for fastening between shingles or tiles
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Custom strap length and hook height available
  • Copper strap with hook allows this snow guard to be retrofit to slate or tile simply by sliding the strap up the course of tile, over the top of the tile and back down to set and engage the hook
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

 

Request a Sample

Online Project Calculator

Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Tile Base Plate is available in Aluminum or Brass
  • Tile Base Plate measures 14" L x 9" W x 7/8" H
  • Overall measurements (Tile Base Plate with Bracket extended to tallest, most upright position): 14" L x 9" W x 9 7/16" H
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Designed specifically to match Ludowici Flat Tile profile
  • 39 degrees of height adjustability allows for ease of installation and a custom setting

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Aluminum Installation Instructions

Brass Installation Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Tile Base Plate is available in Aluminum
  • Tile Base Plate measures 16 " L x 9" W x 2 " H
  • Overall measurements (Tile Base Plate with Bracket extended to tallest, most upright position): 16 " L x 9" W x 10 15/16" H
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Designed specifically to match Ludowici French Tile profile
  • 39 degrees of height adjustability allows for ease of installation and a custom setting

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installation Instructions
 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Tile Base Plate is available in Aluminum or Brass
  • Tile Base Plate is available in 2 lengths to match your tile: 13 " L or 18 " L (both lengths are 10 9/16" W overall)
  • Overall measurements (Tile Base Plate with Bracket extended to tallest, most upright position): 13 " L (or 18 " L) x 10 9/16" W x 11 1/16" H
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Designed specifically to match Ludowici Spanish Tile profile
  • 39 degrees of height adjustability allows for ease of installation and a custom setting

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Installations Instructions

 

Rated 5 based on 1 product reviews

Features/Advantages:

  • Bracket is available in Aluminum or Brass
  • Base Plate is available in Stainless Steel or Brass
  • Base Plate can be flashed with compatible target patch (optional)
  • Base plate available in multiple sizes (see options tab)
  • Bracket measures 6" L x 1 3/8" W x 6 13/16" H overall
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors

 

Request a Sample

Online Project Calculator

Color Chart - RAL TIGER Drylac

Composition Shingle Roofing Installation Instructions

Synthetic Slate / Cedar Roofing Installation Instructions

 

Rated 5 based on 1 product reviews