Varco Pruden Buildings
CONTENT

Framing Systems

There are eight basic Varco Pruden quality framing systems. Each construction format is designed to accommodate your specific building requirements. All frames can be specified for use with non-load-bearing conventional walls -- glass, tilt-up, block, etc. Continuous Beam and Continuous Truss are recommended with load-bearing block or tilt-up. Varco Pruden also offers an extensive line of complementary architectural and functional roof systems.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Roof Systems

Varco Pruden roof systems, consisting of panels, insulation and secondary framing, are unsurpassed for weathertightness and provide a high-quality structure that lasts.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Wall Systems

Wall systems consist of coverings, insulation and secondary framing. Varco Pruden Buildings are highly compatible with any conventional wall materials. In fact, virtually any wall materials can be used with the Varco Pruden Building System.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Liner Panels & Soffit Systems

Varco Pruden Buildings offers three different panel systems to meet a variety of needs:
  • FP-12 Soffit
  • Mansard Panels
  • Translucent Tuf-Dome, Tuf-Lite & Wallite
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS

Colors, Finishes & Accessories

GALVALUME STEEL - A zinc-aluminum coating over steel substrate.
SP FINISH - Economical, durable. Comes in four colors.
KXL FINISH - Available in 21 colors, the KXL Kynar 500 finish is 70% Kynar for protection against chalking and fading.

A complete assortment of high-quality accessories designed to be compatible with Varco Pruden roof and wall systems is available. These accessories include major items such as facades, skylights, windows, doors and louvers, as well as a wide variety of special-use items to make sure your finished building is an attractive, functional, high-quality structure.

For a free copy of the Varco Pruden Color Guide, send e-mail to VPSales@vp.com.

Click Here to View Wall and Roof Colors


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS VIDEOS

Sky-Web II® Fall Protection

The Sky-Web II® Fall Protection and Insulation Support System is an innovative passive restraint system that protects workers from falls at the leading edge of a roof. It does this by providing a "web" of knotted nylon mesh that is attached to the perimeter of the roof's secondary structural members. With minimal investment, Sky-Web II increases safety and efficiency, reduces injury and is easy to install.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS

Building Green With Varco Pruden

In recent years, consideration for the environmental impact a building has on its surroundings and occupants, both initially AND over the life cycle of the building has brought about a growing trend toward "building GREEN".
Rated 5 based on 1 product reviews
CAD VIDEOS