Uponor
CONTENT
An Introduction to UPONOR image

An Introduction to UPONOR

This video briefly highlights Uponor's three main product groups all featuring PEX-a tubing: PEX plumbing. Fire Safety and Radiant Heating.
Rated 5 based on 1 product reviews
Uponor AquaPEX Tubing image

Uponor AquaPEX Tubing

Uponor AquaPEX white coilsUponor AquaPEX white straight lengthsUponor AquaPEX red coilsUponor AquaPEX red straight lengthsUponor AquaPEX blue coilsUponor AquaPEX blue straight lengthsUponor AquaPEX reclaimed water coils and straight lengthsPre-insulated Uponor AquaPEX coilsPre-insulated Uponor AquaPEX straight lengthsPre-sleeved Uponor AquaPEX coilsHDPE corrugated sleevesProPEX rings
Rated 5 based on 1 product reviews
EP Multi-port Tees and Elbows image

EP Multi-port Tees and Elbows

EP Branch Multi-port TeeEP flow-through multi-port teesEP flow-through opposing-port multi-port teesEP branch opposing-port multi-port teesEP flow-through multi-port vertical teesEP flow-through multi-port horizontal teesEP flow-through multi-port elbowsCommercial EP branch multi-port elbowsCommercial EP branch multi-port teesCommercial EP flow-through multi-port tees
Rated 5 based on 1 product reviews
ProPEX Fittings image

ProPEX Fittings

ProPEX CouplingProPEX LF Brass to Polyethylene (PE) CouplingProPEX LF Brass to Polybutylene (PB) CouplingProPEX ElbowProPEX LF brass elbowsProPEX LF brass drop ear elbowsProPEX TeeProPEX Reducing TeeProPEX EP plugs
Rated 5 based on 1 product reviews
ProPEX Adapters image

ProPEX Adapters

ProPEX EP Swivel Closet Adapter ProPEX Swivel Faucet Adapter ProPEX LF brass CTS groove fitting adapters ProPEX LF brass IPS groove fitting adapters  ProPEX LF brass male threaded adapters ProPEX stainless-steel male threaded adapters ProPEX LF brass fitting adapters ProPEX LF brass water heater adapters ProPEX LF brass female threaded adapters ProPEX LF brass sweat adapters ProPEX LF brass CPVC spigot adapters  ProPEX LF brass CPVC socket adapters  ProPEX LF brass CPVC spigot adapter kits ProPEX LF brass flange adapter kits
Rated 5 based on 1 product reviews
Valves and Accessories image

Valves and Accessories

ProPEX LF brass angle stop valves ProPEX LF brass straight stop valves LF brass compression stop valves Riser ProPEX escutcheons Chrome finishing sleeve ProPEX LF brass ball valves ProPEX LF brass commercial ball valves ProPEX to MIP LF brass ball valves ProPEX LF brass to copper ball valves ProPEX LF brass ice maker tees and valves
Rated 5 based on 1 product reviews
Ells and Boxes image

Ells and Boxes

ProPEX LF Copper Tub EllProPEX Copper Stub EllProPEX LF Copper Straight StubProPEX LF Washing Machine Outlet BoxProPEX LF brass ice maker boxes
Rated 5 based on 1 product reviews
EP Valved Manifolds image

EP Valved Manifolds

EP Valved Manifold KitEP Valved Manifold ProPEX InletEP Valved Manifold CouplingEP Valved Manifold Assembly/Mounting BracketEP Valved Manifold Accessories
Rated 5 based on 1 product reviews
EP Valveless Manifolds image

EP Valveless Manifolds

Copper (type L) valveless manifolds
Rated 5 based on 1 product reviews
Copper Branch Manifolds  image

Copper Branch Manifolds

ProPEX 1" (type L) copper branch manifoldsProPEX 1" (type L) copper LF valved manifoldsProPEX 1" (type L) LF copper manifoldsCopper (type L) valveless manifolds
Rated 5 based on 1 product reviews
D'MAND® Hot Water Delivery System image

D'MAND® Hot Water Delivery System - D'MAND®

D''MAND® Hot Water Delivery SystemD''MAND Activation ButtonsD''MAND Motion Sensor
Rated 5 based on 1 product reviews
Barrier Tubing - Wirsbo hePEX Tubing image

Barrier Tubing - Wirsbo hePEX Tubing

Wirsbo hePEX Tubing, CoilWirsbo hePEX Tubing Straight LengthRadiant Rollout™ Mats
Rated 5 based on 1 product reviews
Non-barrier Tubing image

Non-barrier Tubing

Uponor AquaPEX white coils
Rated 5 based on 1 product reviews
Radiant Rollout™ Mats  image

Radiant Rollout™ Mats

Radiant Rollout™ Mats provide a fast, efficient and consistent method for installing radiant heating and cooling systems in large commercial areas - reducing required manifold ports by more than 60%, reducing wire ties and staples by up to 30%, and improving installation time by up to 85%, helping projects stay on schedule, providing worker safety (by minimizing knee and back strain), and offering dependable commissioning with pre-pressurized tubing and self-balancing circuits. In addition, the reverse-return header option in the mats offers material savings on manifolds and other ancillary installation components.
Rated 5 based on 1 product reviews
Radiant Manifolds - TruFLOW Manifold Assemblies image

Radiant Manifolds - TruFLOW Manifold Assemblies

TruFLOW Jr. Assembly with Balancing Valves and Valveless ManifoldsTruFLOW Jr. and Classic Assemblies with Balancing and Isolation ValvesTruFLOW Jr. supply manifolds with balancing valvesTruFLOW Jr. return manifolds with isolation valvesTruFLOW Jr. Valveless Manifolds
Rated 5 based on 1 product reviews
EP Heating Manifold image

EP Heating Manifold

EP Heating Manifold Assembly with Flow MeterManifold Supply and Return Ball Valves
Rated 5 based on 1 product reviews
Copper Manifolds image

Copper Manifolds

2" Copper Valved Manifold with ProPEX Ball Valves2" Copper Valveless Manifold with ProPEX ConnectionCopper Valved Manifold Accessories
Rated 5 based on 1 product reviews
HDPE Manifolds image

HDPE Manifolds

HDPE valveless manifolds
Rated 5 based on 1 product reviews
Heat Transfer Panels and Plates image

Heat Transfer Panels and Plates

Fast TrakJoist Trak™ PanelQuik Trak PanelQuick Trak Return PanelQuik Trak Combo PanelQuik Trak ScrewsQuik Trak SealantQuik Trak Installation Tool Kit
Rated 5 based on 1 product reviews
Radiant Controls image

Radiant Controls

Zone ValvesThermostatsZone Controls
Rated 5 based on 1 product reviews
ProPEX Fittings image

ProPEX Fittings

ProPEX RingsProPEX CouplingProPEX LF Brass to Polyethylene (PE) CouplingProPEX LF Brass to Polybutylene (PB) CouplingProPEX ElbowProPEX Brass Elbow with MIPProPEX TeesProPEX Reducing TeesProPEX Plug
Rated 5 based on 1 product reviews
QS-Style Fittings image

QS-Style Fittings

QS-style Coupling NipplesQS-style Conversion NipplesQS-style Copper AdaptersQS-style Copper Fitting AdaptersRepair Couplings
Rated 5 based on 1 product reviews
Valves and Accessories image

Valves and Accessories

ProPEX In-line Ball ValvesManifold Isolation Vavles
Rated 5 based on 1 product reviews
Barrier Tubing - Wirsbo hePEX Tubing image

Barrier Tubing - Wirsbo hePEX Tubing

Wirsbo hePEX Tubing, CoilWirsbo hePEX Tubing Straight LengthRadiant Rollout™ Mat
Rated 5 based on 1 product reviews
PEX-a Pipe Support image

PEX-a Pipe Support

Uponor PEX-a Pipe Support is available in 1/2" to 2" sizes for suspended piping applications in commercial plumbing and hydronic distribution systems, enabling hanger spacing similar to that of copper.
Rated 5 based on 1 product reviews
ProPEX Fittings image

ProPEX Fittings

ProPEX RingsProPEX CouplingProPEX LF Brass to Polyethylene (PE) CouplingProPEX LF Brass to Polybutylene (PB) CouplingProPEX ElbowProPEX Brass Elbow with MIPProPEX TeesProPEX Reducing TeesProPEX Plugs
Rated 5 based on 1 product reviews
WIPEX Fittings image

WIPEX Fittings

WIPEX fittings WIPEX sleeve pliers
Rated 5 based on 1 product reviews
ProPEX In-line Ball Valves image

ProPEX In-line Ball Valves

ProPEX brass ball valves
Rated 5 based on 1 product reviews
Uponor Zone Valves image

Uponor Zone Valves

Four-wire Zone Valve (24 VAC) features 3"and 1" sweat connections. It provides flow control for a single-zoned manifold (manifold serving one zone), and has a built-in flow-balancing feature. The zone valve includes an end switch for activation of a relay (pump), heat plant or other auxiliary devices.
Rated 5 based on 1 product reviews
Bend Supports image

Bend Supports

Plastic Bend SupportMetal Bend SupportPVC Bend Support
Rated 5 based on 1 product reviews
Ecoflex Thermal image

Ecoflex Thermal

ASTM Ecoflex Thermal Single PipeASTM Ecoflex Thermal Twin Pipes
Rated 5 based on 1 product reviews
Ecoflex Potable image

Ecoflex Potable

ASTM Ecoflex Potable HDPEASTM Ecoflex Potable PEX
Rated 5 based on 1 product reviews
Pre-insulated PEX-a Tubing image

Pre-insulated PEX-a Tubing

Pre-insulated Uponor AquaPEX Tubing Coil - WhitePre-insulated Uponor AquaPEX Tubing Straight Length - White
Rated 5 based on 1 product reviews
Fittings image

Fittings

ASTM WIPEX FittingsWIPEX Sleeve Pliers 
Rated 5 based on 1 product reviews
Insulation Kits image

Insulation Kits

Straight Insulation KitElbow Insulation KitTee Insulation KitH-Insulation KitReducer Bushing
Rated 5 based on 1 product reviews
Connection Vaults image

Connection Vaults

Connection Vault provides a fully watertight, insulated enclosure for multiple straight-through and branch connections. Buried underground, a Connection Vault allows the system designer to virtually eliminate all branch connections typical of traditional underground system design. Step-down outlets are compatible with the majority of Ecoflex piping.
Rated 5 based on 1 product reviews
Wall Penetration Accessories image

Wall Penetration Accessories

Wall Sleeve with Heat Shrink Seal KitCompression Wall Seal
Rated 5 based on 1 product reviews
Rubber End Caps image

Rubber End Caps

ASTM Single EPDM Rubber End CapASTM Twin EPDM Rubber End Cap
Rated 5 based on 1 product reviews
Uponor AquaPEX Tubing image

Uponor AquaPEX Tubing

Uponor AquaPEX Tubing Coil - WhiteUponor AquaPEX Tubing Straight Length - WhiteProPEX Ring
Rated 5 based on 1 product reviews
Looped Sprinkler Adapters image

Looped Sprinkler Adapters

ProPEX LF brass fire sprinkler adapters
Rated 5 based on 1 product reviews
Residential Fire Sprinklers image

Residential Fire Sprinklers

Concealed SprinklerRecessed Pendent SprinklerHorizontal sidewall sprinklers
Rated 5 based on 1 product reviews
Sprinkler Cabinets image

Sprinkler Cabinets

This three-sprinkler cabinet allows installers to leave spare sprinklers in the home.
Rated 5 based on 1 product reviews
Sprinkler Accessories image

Sprinkler Accessories

Concealed Flat Cover PlateRecessed EscutcheonConcealed Sprinkler WrenchRecessed Sprinkler Wrench
Rated 5 based on 1 product reviews
Manifolds and Fittings image

Manifolds and Fittings

ProPEX CouplingProPEX ElbowProPEX TeesProPEX Reducing TeesProPEX PlugsProPEX LF Brass Male Threaded AdapterProPEX LF Brass Female Threaded AdapterProPEX LF Brass and Brass Sweat Adapter
Rated 5 based on 1 product reviews
Tubing Supports image

Tubing Supports

PEX-a Pipe SupportPlastic Bend SupportMetal Bend SupportPVC Bend SupportPlastic Drop Ear Bend SupportMetal Drop Ear Bend SupportStraight-through SupportPEX Wall Support BracketPEX Stand-up Bracket
Rated 5 based on 1 product reviews
ProPEX Tools and Accessories image

ProPEX Tools and Accessories

Milwaukee® M12™ ProPEX Expansion Tools Milwaukee M18™ ProPEX Expansion Tools Milwaukee M18 FORCE LOGIC™ 2" - 3" ProPEX expansion tools
Rated 5 based on 1 product reviews
Other Tools image

Other Tools

Service WrenchQuik Trak Installation Tool Kit
Rated 5 based on 1 product reviews
Tube Uncoilers image

Tube Uncoilers

Select UncoilerTube Uncoiler
Rated 5 based on 1 product reviews
Tube Cutters image

Tube Cutters

Tube CutterRatchet-style Tube Cutter
Rated 5 based on 1 product reviews
Fasteners and Fastener Tools image

Fasteners and Fastener Tools

PEX RailProtective Tubing CapPEX ClipTube TalonTube ClampTubing ClipFixing Wire TwisterRatchet-style Fixing Wire TwisterFixing WireSteel Plate ProtectorQuik Trak ScrewsQuik Trak SealantPneumatic Stapler KitMetal StaplesManual Foam StaplerPlastic Foam Staples
Rated 5 based on 1 product reviews
Case Studies image

Case Studies

CASE STUDIES: Commercial
Rated 5 based on 1 product reviews