Woodfold Mfg. Inc.
CONTENT

Continuing Education

Sleek and Secure: How Accordion and Rolling Counter Doors Enhance DesignIn this one-hour course, we will explore how accordion doors, hardwood rolling counter doors, and space saving doors can help design professionals create a secure and elegant space. We discuss design strategies, ADA compliance, LEED v4 credits, and how these doors can benefit building occupants and owners. Finally, we review case studies, design challenges, and how to achieve successful outcomes using these effective doors. 1 AAA Structured Learning Hour 1 AIA HSW/LU CE Hour 1 AIBD CE Hour 1 GBCI General Hour for LEED Professionals 1 IDCEC HSW CEU 1 OAA Structured Learning Hour 1 RCEP PDH for Engineers 1 SAA Core Learning Hour
Rated 5 based on 1 product reviews

Series 140: Residential/Commercial Accordion Doors

Woodfold's Series 140 is often found in single-family homes and is routinely specified in college dormitories, retirement homes, assisted living facilities and hospitality applications. It uses a modified version of the commercial quality Series 240 door hardware to create a space-saving option for close-quarter applications, stacks left or right or middle and is finished on one side.ADA CompatibleThe Series 140 and 220 were tested for ADA compliance for opening load force per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.Request a Sample
Rated 5 based on 1 product reviews

Series 220: Residential/Commercial Accordion Doors

Our Series 220 is equally attractive and durable as the Series 140, but offers a finish on both sides. The Series 220 is a wonderful option for efficiency-style housing units, basement or family room recreation areas and galley-style kitchens where the door is commonly viewed from each side.ADA CompatibleThe Series 140 and 220 were tested for ADA compliancefor opening load force per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.Request a Sample
Rated 5 based on 1 product reviews

Series 240: Residential/Commercial Accordion Doors

Commercial to Residential. Institutional to Industrial. It's the industry leading accordion door.No matter what space you need divided, chances are the Series 240 is the door to perfectly suit your needs. Combining the merits of durability and function with natural beauty, the Series 240 saves on floor and wall space. It also gives you choices like curvable track, locks, latches,and multiple meeting posts. Simply put, the Series 240 doesn't force the choice between an elegant door and flawless functionality.ADA CompatibleThe Series 240 was tested for ADA compliance for opening loadforce per ADA/BOMA SEC 4.1311. Tests conducted by MEI Charlton, Inc., Portland, OR.Request a Sample
Rated 5 based on 1 product reviews

Series 440: Security Accordion Doors

The Series 440 uses the same construction as a 540, yet features a flexible vinyl PVC panel connector in place of the knuckle hinge and steel rods. Also available with latch modifications, the Series 440 is a wonderful choice for space division where the added security of the Series 540 is not required.Additionally, the entire Visifold line can also be customized by combining the acrylic panels with hardwoods, vinyl lams or aluminum panels.ADA CompatibleThe Series 440 and 540 were tested for ADA compliancefor opening load force per ADA/BOMA SEC 4.1311. Testsconducted by MEI Charlton, Inc., Portland, OR.Request a Sample
Rated 5 based on 1 product reviews

Series 540: Security Accordion Doors

Visifold, see-through commercial and retail security doors.Combining the smooth, flawless operation of the Woodfold hardware hinge system with enhanced security between panels thanks to a rigid PVC hinge over a steel rod, the Series 540 offers an unobstructed view of what's inside while assuring protection.Request a Sample
Rated 5 based on 1 product reviews

Series 640: Security Accordion Doors

Alumifold doors and closures. A sturdy door that incorporates the smooth operation of our exclusive hardware hinge system Woodfold Alumifold Series 640 single-piece, extruded aluminum body panels. Suitable for a variety of installations that require strength yet beauty and function, you'll appreciate design options like aluminum panels (solid or perforated) in bronze, gold or silver finishes for a streamlined, modern look.Request a Sample
Rated 5 based on 1 product reviews

Series 740: Security Accordion Doors

Alumifold security door and enclosure. A sturdy door that incorporates the smooth operation of our exclusive hardware hinge system Woodfold Alumifold Series 740 features a single-piece, extruded aluminum body panels. Suitable for a variety of installations that require strength yet beauty and function, you'll appreciate design options like aluminum panels (solid or perforated) in bronze, gold or silver finishes for a streamlined, modern look.Request a Sample
Rated 5 based on 1 product reviews

Series 2100: Acoustic Partitions

Delivering sound reduction in an attractive, reasonably priced, single-wall door, the Series 2100 is ideal wherever moderate sound reduction is needed,such as restaurants, churches, offices and assisted living facilities. These single-wall acoustic partitions also save floor and wall space while allowing the reconfiguration of a facility at a moment's notice.Field Sound Transmission Class: The Series 2100 door has a field sound transmission class (FSTC) rating of 21. Field tests were performed by Bruck, Richards & Chaudiere, Inc. of Seattle, Washington following the procedures specified in ASTM designation E 336-77.Request a Sample
Rated 5 based on 1 product reviews

Series 3300: Acoustic Partitions

Dual-wall doors for moderate sound reduction. One of the most attractive ways to literally draw the line between loud and quiet, the Series 3300 is perimeter-sealed and acoustic-lined for wonderful sound insulation. Matching dual-wall construction with the proven durability of Woodfold's exclusive hardware hinge system and rigid body panels, the Series 3300 also conveniently allows the selection of alternate finish materials on each door face.Field Sound Transmission Class: The dual-walled Series 3300 Acoustical Partition has a field sound transmissionclass (FSTC) rating of 33. Field tests were performed by Bruck, Richards & Chaudiere, Inc. of Seattle,Washington following the procedures specified in ASTM designation E 336-90.Request a Sample
Rated 5 based on 1 product reviews

Acoustic Accordion Doors - Series 4100

6" dual-wall doors for enhanced sound transmission control. Utilizing dual 6"panels, the Series 4166 is perimeter-sealed and acoustic-lined for enhanced soundisolation. Matching dual-wall construction with the proven durability of a steel hardware hinge systemand rigid body panels, the Series 4166 also provides the selection of a range of attractive andcontemporary vinyl laminate finishes on each door face. Field Sound Transmission Class: The dual-walled Series 4166 Acoustical Partition has a field soundtransmission class (FSTC) rating of 41. Field tests were performed by Acoustical Engineer Inc. of Eugene,Oregon following the procedures specified in ASTM Test Designation: E336-96. Request a Sample4166 Series 2 Page Bulletin4188 Series 2 Page Bulletin 
Rated 5 based on 1 product reviews

Accordion Door Wood & Color Options

Natural Hardwood VeneersVinyl-Lam WoodgrainsSolid Colors and TexturesAcrylic PanelsAlumifold PanelsCustom Finishing ServiceCoordinating Hardware Hinge SystemCoordinating Vinyl Panel ConnectorsRequest a Sample
Rated 5 based on 1 product reviews

Roll-Up Doors

We're one of the very few companies who still offer overhead coiling doors in beautiful and durable hardwoods - even FSC® woods. (FSC® products may be used toward LEED® credits and other green building programs that require certified sustainable wood products.) We use only the finest, like oak, maple, birch, mahogany, and cherry, and apply rich, gorgeous finishes that bring out the natural beauty of these woods. We can custom match your existing millwork or decor, with clear finishes, custom stains, or custom paints. Each piece of our Roll-Up Doors are individually finished, and fully assembled at the factory, prior to shipment. Our precision manufacturing, quality control, and packaging ensuring a product that arrives at the job site in one piece and provide for smooth rolling action year after year. Let it roll with your choice of manual, motorized, or crank operation. Commercial: Beautiful, and all businessWe custom build to fit virtually any commercial installation: banks, hotels, bars and restaurants, schools, offices, and churches. Top-mounted roll-ups secure customer windows or service areas at closing time, define public and private areas, and let customers know when the bar is open-or closed-in the classic style of a roll-top desk. Choose from a variety of latches and locks for added security. Residential: So many uses, they're on a rollWoodfold Roll-Up Doors provide sophistication and smooth, problem-free performance, tailored to your needs. These top-mount doors can luxuriously camouflage a wall-size entertainment center, lock away a residence home kitchen for safety, or create a glorious treatment for your bathroom vanity.Request a Sample
Rated 5 based on 1 product reviews

Exterior Tilt Shutters

Custom Fit to Almost Any ShapePrivacy ScreensWide Palette of Permanent Colors and Wood EffectsStorm Rated AvailableStainless HardwareLockable and SecureRequest a Sample
Rated 5 based on 1 product reviews

Hardwood Plantation Shutters

Bring home the best of both worlds: shutters that evoke the slow-paced graciousness of a by-gone era, yet stand up to the wear and tear of today's high-energy lifestyle, beautifully. The perfect fit for any setting, any room, any decor, Woodfold's Broadview series of Plantation Shutters reflect the essence of our company. They're precision hand-crafted of the finest hardwoods - painstakingly finished to a furniture-quality sheen. And we are experts at crafting specialty shapes and sizes for virtually any architectural challenge. Like every Woodfold creation, including our Traditional Shutters, (often referred to as Victorian Shutters or New England Style Shutters), we carefully cradle each order for shipping to assure safe delivery. What A ViewWoodfold Custom Hardwood Plantation Shutters are designed to provide greater louver control, enhanced viewability and a lifetime of smooth, flawless operation. Moreover, absolute precision of sizing is ensured by checks in every step of fabrication, finishing and shipping, which explains our reputation for problem-free installation. Also, every order is protectively wrapped and packed in its own custom-built crate to assure its arrival in perfect condition.Request a Sample
Rated 5 based on 1 product reviews

Hardwood Traditional Shutters

An age-old favorite made even better by today's technology, Woodfold's Traditional Shutters, which some folks call Victorian Shutters or New England Style Shutters, are equally at home in both the quaintest country cottage and sleekest, trendiest office suite. Our raw materials and machining processes ensure unmatched product integrity, yes. But it's the skill of our people who turn a select piece of hardwood into a flawlessly finished product, who hand-craft specialty solutions to fit any shape or size of opening, who, employing the same dedication they apply to our Plantation Shutters, create true works of art made to last a lifetime. What A ViewWoodfold Custom Hardwood Traditional Shutters are engineered, crafted and finished to provide a lifetime of smooth, flawless operation. In every step of fabrication, from machining through finishing and packaging for shipment, each order is checked and rechecked to ensure proper sizing. Also, every order leaves our facility in a custom-built-to-size crate, so upon arrival at its destination, it's in pristine condition.Request a Sample
Rated 5 based on 1 product reviews

Series 1600: Custom Residential Accordion Elevator Gates

The only patented elevator gate which satisfies the strength and deflection requirements of ASME 17.1-2016/CSA B44-16 and the Florida Building Code.(U.S. Patent D792,190 and U.S. Patent 9,879,471) Available with vinyl-laminate, hardwood, acrylic, aluminum, special order HPL panels or custom paint/stain.Beautiful and functional gates for residential elevator cabs. Durable Functional Space Saving Eliminate Pinch Points Woodfold offers the highest quality and most reliable residential gate on the market as well as industry leading manufacturing times. Available in a variety of styles and materials including: vinyl-laminate, hardwood veneers, acrylic, aluminum, and high-pressure laminates (HPL). Mix and match types or develop your own look with our custom finishing capabilities.Accordion elevator gates from Woodfold are available on residential cabs from many original equipment manufacturers (OEMs), parts distributors and elevator service companies.Elevator Gate ConfiguratorRequest a Sample
Rated 5 based on 1 product reviews

Decorative Options

Decorative Laminates Custom Logos and Murals Wall Coverings Hardwood VeneersRequest a Sample
Rated 5 based on 1 product reviews