Wooster Products, Inc.
CONTENT

Safety Treads - Supergrit®

Supergrit treads provide a heat treated, corrosion resistant, extruded aluminum base with satin/lacquered finish. The use of diamond-hard aluminum oxide in the filler assures long tread life under heavy pedestrian traffic use. Supergrit is designed for both inside and outside use. Supergrit Features: Extruded aluminum base'-abrasive filler Lengths to order, up to 12'-0" (3.66 m) max. in one piece Non-combustible High content of aluminum oxide abrasive 12 standard colors Colors extend throughout filler Protective tape available Time-Proven Supergrit safety treads are now available in colors for improved aesthetics.
Rated 5 based on 1 product reviews

Safety Treads - Spectra®

Safety treads in colors designed to enhance the safety and beauty of every architectural installation. A high content of Aluminum oxide abrasive grit for long life lasting beauty. Spectra®'s Safety surface has easy maintenance features and insures greatest protection from liability of falls and injuries. Spectra® Features: Extruded aluminum base'-abrasive filler Lengths to order, up to 10'-0" max. in one piece. Anti-slip abrasive extending over radius of nose High content of aluminum oxide abrasive 18 standard colors Clean" architectural lines Protective tape available Non-combustible
Rated 5 based on 1 product reviews

Cast Treads, Nosings and Thresholds

Wooster quality cast treads, nosings and thresholds contain an even distribution of abrasive grit integrally cast into the surface for anti-slip protection and long wear. Width and length to order. Nosings that are set flush generally should be 3" (76.2 mm), 4" (101.6 mm)or 6" (152.4 mm) in width.
Rated 5 based on 1 product reviews

2-Stage Stair Nosings - Spectra®

2-Stage Stair Nosings for steel pan or formed concrete stairs. Premium quality construction with no clatter and no visible fasteners for an architecturally clean design.
Rated 5 based on 1 product reviews

Anti-Slip Glow-in-the-Dark Safety Treads - NITEGLOW®

Providing evacuation safety in high ride buildings, NITEGLOW® photoluminescent stair nosings and treads illuminate for hours. Complies with NYC Local Law 26, plus International Building and Fire codes stair well egress requirements. When the sun goes down, Wooster Products NITEGLOW® stair nosings and treads brightly lead the way to safety. These products have been tested and approved for: Brightness rating: ISO 17398:2004 Washability: ASTM D 4828-1994 (2003); Toxicity Bombardier: SMP 800-C R Radioactivity: ASTM D 3648-2004; Flame Spread: ASTM D 635-2003
Rated 5 based on 1 product reviews

Safety Renovation Treads - Stairmaster®

Stairmaster Safety Renovation Treads are designed for the modernization and restoration of all types of stairs, while also providing excellent anti-slip protection for pedestrians. Stairmaster Renovation Safety Treads provide a fast and economical alternative to removal and reconstruction of a stairway. Use Wooster Products leveling Compound to fill worn steps before installing Stairmaster treads. Use Construction Adhesive in addition to mechanical fasteners for the best installation results.Click Here to Download Renovation Catalog
Rated 5 based on 1 product reviews