Case Systems, Inc.
CONTENT
Base Cabinets image

Base Cabinets

Case Systems offers a wide range of pre-engineered storage and cabinet solutions to fit your needs. If you can't find a solution for your project in our catalog, we'll work with you to engineer your custom cabinet to suit your specific needs. Please contact your Case Systems dealer for a personal consultation
Rated 5 based on 1 product reviews
Wall Cabinets image

Wall Cabinets

Case Systems wall cabinets are constructed to the highest standards that hold up to the use and abuse of daily life in high-traffic environments. Our wall cabinets are pre-engineered to fit most applications. If you can't find a solution for your project in our catalog, we'll work with you to engineer your custom cabinet to suit your specific needs. Please contact you Case Systems dealer for a personal consultation.
Rated 5 based on 1 product reviews
Hutch Cabinets image

Hutch Cabinets

Case Systems offers a wide variety of pre-engineered hutch cabinets that offer you a lot of flexibility for your project. If you can't find a solution for your project in our catalog, we'll work with you to engineer your custom cabinet to suit your specific needs. Please contact you Case Systems dealer for a personal consultation.
Rated 5 based on 1 product reviews
Tall Cabinets image

Tall Cabinets

Case Systems tall cabinets have been pre-engineered to offer a perfect solution for most situations and environments. If your project requires a specialty application, please contact your Case Systems dealer for a personal consultation. We have decades of experience in engineering custom solutions for our clients.
Rated 5 based on 1 product reviews
Lockers image

Lockers

Case Systems lockers are constructed to the highest standards that hold up to the use and abuse of daily life in high-traffic environments. Our lockers are pre-engineered to fit most applications. If you can't find a solution for your project in our catalog, we'll work with you to engineer your custom cabinet to suit your specific needs. Please contact your Case Systems dealer for a personal consultation.
Rated 5 based on 1 product reviews
Mobile Cabinets image

Mobile Cabinets

Case Systems offers flexibility with low and tall pre-engineered mobile cabinets. All mobile cabinets feature heavy duty institutional-grade rubber casters with locking brakes-front only. If your project requires a specialty application, please contact your Case Systems dealer for a personal consultation. We have decades of experience in engineering custom solutions for our clients.
Rated 5 based on 1 product reviews
Music Cabinets image

Music Cabinets

Case Systems music cabinets offer the freedom of many choices. Your Case Systems dealer is your resource for a personal consultation:
Rated 5 based on 1 product reviews
 High Pressure Laminate Surface with 3mm Edge image

High Pressure Laminate Surface with 3mm Edge

Plastic laminate countertops are available in hundreds of colors, provide moderate chemical resistance and are suitable for most general laboratory applications. The high-pressure plastic laminate rigid PVC is securely bonded to a solid substrate and then fully backed for balanced construction. The surface has reasonable chemical resistance to a wide range of acids, alkalis, and solvents, with good stain and impact resistance. Durable, impact resistant 3mm PVC edges are machine applied utilizing water-resistant hot-melt adhesive and radused at the top and bottom edges. Particleboard thickness: 1-1/8", 1" and 3/4". Plywood thickness: 1", 3/4". Joinery: Tight Joined Fasteners. Back and return splashes are separate and field applied.
Rated 5 based on 1 product reviews
 High Pressure Laminate Surface with Self-Edge image

High Pressure Laminate Surface with Self-Edge

Plastic laminate work surfaces are available in hundreds of colors, provide moderate chemical resistance and are suitable for most general laboratory applications. The high-pressure plastic laminate rigid PVC is securely bonded to a solid substrate and then fully backed for balanced construction. The surface has reasonable chemical resistance to a wide range of acids, alkalis, and solvents, with good stain and impact resistance. A Self-Edge laminate countertop is a sleek solution when you are looking for a perfect match between your countertop surface and the edge. Particleboard is available in a buildup 3/4", 1", 1-1/8" and 1-1/2" (maximum length 12'). Back and return splashes are separate and field applied.
Rated 5 based on 1 product reviews
 High Pressure Laminate Surface with Wood Edge image

High Pressure Laminate Surface with Wood Edge

Plastic laminate work surfaces are available in hundreds of colors, provide moderate chemical resistance and are suitable for most general laboratory applications. The high-pressure plastic laminate rigid PVC is securely bonded to a solid substrate and then fully backed for balanced construction. The surface has reasonable chemical resistance to a wide range of acids, alkalis, and solvents, with good stain and impact resistance. A wood edge adds a both aesthetically pleasing as well as a durable alternative to your work surface. This option is available with the following specifications: Available wood types: Oak and Maple. Finishes: Minwax stain or clear coat. Back and return splashes are separate and field applied.
Rated 5 based on 1 product reviews
Dressers image

Dressers

Your residents have 'stuff' and lots of it. Case Systems is in the business of offering storage solutions; so we know how to deal with 'stuff'. Choose from different dressers and styles: Night Stand Two Drawer Three Drawer Four Drawer
Rated 5 based on 1 product reviews
Wardrobes image

Wardrobes

Personal Style is important and our wardrobe solution offers ample space to make even your most serious fashionista happy. For valuables we offer the option of an integrated safe. As with any Residence Life Product, pick and choose your colors to match your brand and style.
Rated 5 based on 1 product reviews
Desks image

Desks

When it's time to hit the books Case Systems offers different solutions that fit your space and the needs of your students. Choose from different styles of freestanding desks as well as modular options that can be mounted to your Residence Life beds. Our system is flexible and will adjust to your needs over time.
Rated 5 based on 1 product reviews