NEW Wall Mounted Deflection Bead

Designed to prevent inside corner ceiling cracking due to deflection in multi-story structures.
Rated 5 based on 1 product reviews

NEW LED Light Bead (for Light Coves)

Installs directly to the drywall, features an angled leg that allows an L.E.D. strip to be installed at the optimal light angle.
Rated 5 based on 1 product reviews

NEW Archway Shadow Bead with Flexible Leg

The Archway shadow bead with flexible leg is designed to create shadow effect along curved walls or soffits.
Rated 5 based on 1 product reviews

NEW Truss Backing Angle

Eliminates inside ceiling corner cracking due to truss uplift of interior partition walls.
Rated 5 based on 1 product reviews

NEW Vault Backing Angle

Cathedral ceilings framed with large lumber tend to form cracks in the drywall along the peak as the lumber shrinks. To solve this problem attach the Vault Backing Angle to the drywall at the peak. The Vault Backing Angle keeps the two drywall sheets together preventing cracks.
Rated 5 based on 1 product reviews

NEW Ceiling Mounted Deflection Bead

The Ceiling Mounted Deflection Bead is mounted to the roof deck allowing the bead to slide up and down the wall vertically with building deflection, while retaining a crack free inside corner.
Rated 5 based on 1 product reviews

Mud On Ceiling Bead

Use wherever a new wall is butted to an existing drop ceiling. Available in 7/8" or 9/16" with a peel off protective masking that protects the visible flange from compound and paint for easy clean up. UV stabilized.
Rated 5 based on 1 product reviews

Jumbo Double Arch Splayed Corner Bead

Designed to finish irregular splayed arch corners. Common applications include eyebrow windows or varrel vaults intersecting a cathedral ceiling, and groin valuted ceiling details with a multitude of intersecting arches. Extra wide mud flanges are a full 1 3/4" wide. Can finish a 12" inside to a 12" outside radius.
Rated 5 based on 1 product reviews

Jumbo Splayed Corner Bead

An outside corner that can be flexed to fit unusual outside corner angles from 120' degrees to 140' degrees . Extra wide mud flanges are a full 1 3/4" wide.
Rated 5 based on 1 product reviews

Adjustable Inside Corner Bead

Adjustable Inside Corner produces over 20 million ft. per year of the straightest, sharpest inside lines that no taped corner could match. Unique design allows it to adjust from a 70 degree inside corner to a 150 degree inside corner.
Rated 5 based on 1 product reviews

Splayed Corner Bead

An outside corner that can be flexed to fit unusual outside corner angles from 120° to 140°. The industry's best seller is the finest off-angle corner bead.
Rated 5 based on 1 product reviews

90° Archway Inside Corner Bead

The Archway Inside Corner can go from a 36" inside to a 36" outside radius. Great for curved walls.
Rated 5 based on 1 product reviews

90° Inside Corner Bead

90° Inside Corner Bead is designed to give you perfectly straight, sharp inside corners every time. Use Inside Corner for finishing wall niches quickly and easily.
Rated 5 based on 1 product reviews

Archway Corner Bead

Archway Corner Bead is the ideal bead for finishing archways and free flowing curved forms. Engineered arch tabs allow you to go from a 10" inside radius to an 18" outside radius.
Rated 5 based on 1 product reviews

Corner Bead

Made of rigid vinyl, Trim-Tex Corner Bead creates a rust proof, dent resistant finished corner. The intricate pattern of holes allows mud to penetrate through the bead to the drywall. The bead becomes part of the wall.
Rated 5 based on 1 product reviews

Arch Plus 90° Combo Bead

Two Products in One. Straight Outside Corner becomes an Archway Bead by simply removing Tear Away Strip. Exclusive T Shaped Arch Punch for Smoother Arches. Can Finish an 18" Outside Radius or a 10" Inside Radius. Made of Dent Resistant PVC that will never rust.
Rated 5 based on 1 product reviews

Chamfer Stop

Chamfer Stop is designed to be installed after the drywall. There is no need to wrap the bead behind the drywall. Use Chamfer Stop for creating beautiful multilayer drywall effects. Instead of wood moldings, Chamfer Stop is perfect for finishing windows and doors.
Rated 5 based on 1 product reviews

350 Chamfer Splayed

Our Chamfer Bead and 350 Chamfer Bead are now available in a splayed version to fit standard 135° outside corners.
Rated 5 based on 1 product reviews

Chamfer Splayed

Our Chamfer Bead and 350 Chamfer Bead are now available in a splayed version to fit standard 135° outside corners.
Rated 5 based on 1 product reviews

Chamfer Kerfed

Available for 1/2" or 5/8" drywall. The chamfer kerfed can be used to finish windows and doors with kerfed channels. Complements either chamfer bead or 350 chamfer bead.
Rated 5 based on 1 product reviews

350 Chamfer Arch

The 350 Chamfer Arch is designed to perfectly match our new 350 Chamfer Bead.
Rated 5 based on 1 product reviews

350 Chamfer Bead

The same great look of our standard Chamfer Bead in a narrower, more subtle 3/4" wide profile.
Rated 5 based on 1 product reviews

Chamfer Arch Bead

Designed to perfectly fit our 9510 Chamfer Bead. Can finish an inside radius as small as 18". Notched to conform to archways and curves.
Rated 5 based on 1 product reviews

Chamfer Bead

The chamfered edge softens the room while maintaining the crisp look of a square corner. The rigid vinyl corner is also safer than a sharp square metal corner.
Rated 5 based on 1 product reviews

350 Bull L Bead

350 Bull L Bead works just like Trim-Tex J Round or Chamfer Stop. Perfect for decorative layers or for a clean finished look around windows and doors. Save the cost of wood moldings.
Rated 5 based on 1 product reviews

350 Bull 3 Way

0923 is designed to finish three 350 Bull Outside Corners that adjoin to a 90degree outside angle.
Rated 5 based on 1 product reviews

350 Bull 3 Way Off Angle

0921 is designed to finish two 350 Bull Outside Corners and one 350 Bull Splayed Corner Bead, adjoining at an outside off angle corner.
Rated 5 based on 1 product reviews

350 Bull 2 Way

0920 is designed to finish two 350 Bull Outside Corners, adjoining at a 90° angle.
Rated 5 based on 1 product reviews

350 Bull Arch L Bead

Like 350 Bull Arch, 350 Bull Arch L Bead is also designed to be notch free and hassle free. It can be used for creating beautiful curved layers or finishing arched doors and windows. 350 Bull Arch L Bead can go from a 36" inside to a 36" outside radius.
Rated 5 based on 1 product reviews

350 Bull L Bead Inside Corner

Designed to match Trim-Tex's 350 Bull L Beads. Available for 1/2" and 5/8" drywall.
Rated 5 based on 1 product reviews

350 Bull Arch Kerfed Bead

Leg can be inserted into the channel of many preformed door and window jambs. Rounded Finish.
Rated 5 based on 1 product reviews

350 Bull Kerfed Bead

Leg can be inserted into many preformed door and window jambs. Doesn't require filling notches on exposed bead area. Finish from a 15" inside to a 36" outside radius.
Rated 5 based on 1 product reviews

350 Bull Splayed Corner Bead

Great for off angle walls. Use with 0921 off angle 3-Way.
Rated 5 based on 1 product reviews

350 Bull Arch

The only exclusive Archway Bullnose in the world that doesn't require filling of notches on the exposed bead area. Details as small as 15" inside and 24" outside. Eliminates one coat of mud.
Rated 5 based on 1 product reviews

350 Bull Corner Bead

Smaller radius & extra long legs allow 350 Bull to absorb extreme impact. Half the radius of 3/4" Bullnose. Great for accenting large and small details. Does not require a setback of drywall. Easy to use. Free cleaning tool included.
Rated 5 based on 1 product reviews

3/4" R. Bullnose Inside Corner Bead

Inside 3/4" R. Bullnose Corner Bead is designed to finish inside 90° corners. Inside 3/4" R. Bullnose Splayed Corner Bead is designed to finish inside 45° off-angle corners.
Rated 5 based on 1 product reviews

3/4" R. Molded Corners

0903 is designed to finish 2 Bullnose Outside Corners that adjoin at a 90° angle.
Rated 5 based on 1 product reviews

3/4" Radius J Round

Available in the two most popular sizes, J Round is designed to be installed after the drywall. There is no need to wrap the bead behind the drywall. It's great for finishing window and door openings and for finishing drywall buildouts.
Rated 5 based on 1 product reviews

3/4" R. Bullnose J Round Inside Corners

Inside Corners match 2 Bullnose J Rounds joined at 90° inside or outside angles.
Rated 5 based on 1 product reviews

Bull-Rail Style 672

Bull-Rail is a decorative trim designed to be applied to the surface of the drywall. Can be used horizontally, vertically, or at any angle to create a bullnose accent. The finished Bull-Rail is 1" across and extends 1/2".
Rated 5 based on 1 product reviews

Inside Splayed 3/4" R. Bullnose Corner Bead

Designed to finish inside off angle corners.
Rated 5 based on 1 product reviews

3/4" R. Bullnose Style Kerfed Arch Bead

Slotted to conform to most arched openings. From a 15" inside to a 20" outside radius.
Rated 5 based on 1 product reviews

3/4" R. Bullnose Kerfed Bead

Leg can be inserted into the channel of many preformed door and window jambs. Creates attractive rounded encasement.
Rated 5 based on 1 product reviews

3/4" R. Bullnose Traditional Style Kerfed Arch Bead

Slotted to conform to most arched openings. From a 15" inside to a 20" outside radius.
Rated 5 based on 1 product reviews

3/4" R. Bullnose Traditional Style Kerfed Bead

5/16" leg can be inserted into the channel of many preformed door and window jambs. Creates attractive rounded encasement.
Rated 5 based on 1 product reviews

3/4" R. Bullnose Splayed Corner Bead

Designed to fit off angle outside corners commonly called 45° or 135° corners.
Rated 5 based on 1 product reviews

3/4" R. Bullnose No Notch Sprung Arch

The No Notch Sprung Arch is designed to finish Sprung Arches and is recommended for doors 5' and wider. This patented product eliminates filling notches on the exposed surface of the bullnose. Perfectly matches the entire 3/4" R. Bullnose product line.
Rated 5 based on 1 product reviews

3/4" R. Bullnose Archway Bead

Notched to conform to archways and curves. Goes from a 15" inside to a 20" outside radius. Finish in half the time with our 3/4" R. Archway Bullnose Finishing Tool.
Rated 5 based on 1 product reviews

3/4" R. Bullnose Corner Bead

Softens corners & adds a comtemporary look. Trim-Tex offers the most complete line of 3/4" Bullnose products in the industry.
Rated 5 based on 1 product reviews

1 1/2" R. Bullnose Kerfed Corner Bead

Rounded Finish.
Rated 5 based on 1 product reviews

1 1/2" R. Bullnose Inside Splayed Corner Bead

Great for finishing all off angle inside corners. Used to finish off angle walls. Gives a softer, more open look.
Rated 5 based on 1 product reviews

1 1/2" R. Bullnose Inside Corner Bead

Inside 90° corner bead. Round look superior to plain taped corner.
Rated 5 based on 1 product reviews

1 1/2" R. Bullnose Splayed Corner Bead

Great for finishing all off angle outside corners. Gives a softer, more open look.
Rated 5 based on 1 product reviews

1 1/2" R. Bullnose Archway Corner Bead

Create inside & outside arches quickly & easily with our 1 1/2" R. Bullnose Archway Corner Bead. Goes from a 18" inside to a 30" outside radius.
Rated 5 based on 1 product reviews

1 1/2" R. Bullnose Outside Corner Bead

Features a round and soft, yet prominent look. Longer mud legs and new hole pattern provide superior strength and durability. Most complete line of 1 1/2" beads and accessories.
Rated 5 based on 1 product reviews

350 Step A Bull

Perfect for details like soffits, niches and doorways, the 350 Step A Bull can be used anywhere to prevent inconsistent shadows that can occur from oversanding a regular bullnose.
Rated 5 based on 1 product reviews

3/4" R. Step A Bull

The 3/4" R. Step A Bull features a 3/4" radius and 3/16" deep steps on either side of the bullnose to create a sharp, attractive corner detail. Perfect for any outside corner, but especially beautiful when creating decorative columns, soffits and niches.
Rated 5 based on 1 product reviews

1 1/2" R. Step A Bull

The 1 1/2" R. Step A Bull features a 1 1/2" radius and 3/16" deep steps on both sides of the bullnose to create a sharp attractive corner detail. Perfect for any outside corner, but especially beautiful when creating decorative columns and soffits.
Rated 5 based on 1 product reviews

3/4" Step A Bull Arch

Introducing the world's first ever, Step A Bull Arch. Innovative 2 part sliding design comes pre-assembled to speed installation.
Rated 5 based on 1 product reviews

Mud Set L Bead

The Mud Set L Bead features patented Mud Lock technology and a sharp mud bump design. Save time, Mud Set Beads allow you to apply fill coat same day.
Rated 5 based on 1 product reviews

Mud Set 350 Bull

Ultra strong 3/8" R. bullnose features patented Mud Lock technology with 350% more bonding surface. Engineered hole pattern allows excess mud to flow through & quickly self level the bead, saving time & materials. Apply fill coat, same day.
Rated 5 based on 1 product reviews

Mud Set Magic Corner

Magic Corner is now available in a Mud Set version featuring Trim-Tex's patented Mud Lock technology. The Mud Set Magic Corner embeds on a layer of mud making it easy to adjust to create a straight line, even on a poorly framed ceiling.
Rated 5 based on 1 product reviews

Mud Set Flat Tear Away

The popular Flat Tear Away L Bead is now available in a mud set version with an extra long tear away strip. Flat Tear Away makes it easy to create a finished edge where drywall terminates at other substrates or building components such as windows or doors. The tear away strip acts as a guide for your taping knife as well as protective masking.
Rated 5 based on 1 product reviews

Mudset Adjustable Splayed Bullnose

This bead features our patented mud lock technology as well as adjustable mud legs. The product fits a standard 135' degrees outside angle and the adjustable mud legs allow the product to flex into tighter or larger angles to adjust for imperfect framing.
Rated 5 based on 1 product reviews

Mudset 3/4" R. Bullnose Corner Bead

Superior corner bead at a low cost, featuring patented Mud Lock Technology with 350% more bonding surface. Will not dent or fuzz up and absorbs extreme impact. The engineered hole pattern allows excess mud to flow through & quickly self level the bead, saving time & materials.
Rated 5 based on 1 product reviews

Mudset Adjustable Inside Corner

Features our patented mud lock technology and engineered hole pattern that allows the bead to quickly self level. Unique design allows it to adjust from a 70° inside corner to a 150° inside corner.
Rated 5 based on 1 product reviews

Mudset Adjustable Splayed Corner

Features our patented mud lock technology, rigid I-Beam design as well as adjustable mud legs. The product fits a standard 135' degrees outside angle and the adjustable mud legs allow the product to flex into tighter or larger angles to adjust for imperfect framing.
Rated 5 based on 1 product reviews

Architectural F Reveal Bead

The F Reveal Beads perfectly match the Architectural Reveal Beads and are designed to be used where drywall terminates at another building component such as a ceiling, window or door. UV stabilized for using in exterior applications.
Rated 5 based on 1 product reviews

Architectural Reveal Bead

Fits both 1/2" and 5/8" drywall. Reveal Beads are used to create a 1/2" deep reveal in the drywall and are available in multiple widths.
Rated 5 based on 1 product reviews

Architectural Z Shadow Bead

Shadow Bead is used to create a reveal effect when butting up to door jambs, base trim, ceilings, light boxes and other interior architectural components. Fits common drywall sizes of 1/2" and 5/8".
Rated 5 based on 1 product reviews

Shadow Bead

Shadow Bead is used to create a reveal effect when butting up to door jambs, base trim, ceilings, light boxes and other interior architectural components.1/2" deep shadow can be used with 7/16" L Bead (Stock #3210S) to create a floating reveal. The floating reveal looks the same as our regular reveal, except that it works as the ultimate expansion joint in commercial applications.
Rated 5 based on 1 product reviews

Reveal Bead

Reveal Beads are used to create a 1/2", 5/8" and 1/4" deep reveal in the drywall and are available in multiple widths. 1/4" x 1/4" Reveal is perfect for creating fine line details and can be flexed to conform to curving walls, soffits and columns. The 5150 has a 12" Inside Radius and 12" Outside Radius.
Rated 5 based on 1 product reviews

093V Cross and T Intersections

Save time and money with no need for job site miter cuts. Designed to match 093V Expansion Beads.
Rated 5 based on 1 product reviews

Magic Corner Expansion Bead

The Magic Corner's exclusive expansion control eliminates edge cracking on all off-angle walls and vaulted ceilings. For use on any inside corner where movement is an issue to prevent cracking.
Rated 5 based on 1 product reviews

Hideaway Expansion

This low profile expansion joint eliminates the exposed "V" that other joints leave. The soft center "W" flexes and bends as the structure expands and contracts. Tear off strips act as a guide for your taping knife and protect the center from mud.
Rated 5 based on 1 product reviews

093V Expansion Bead

Superior Expansion Control,Twice the Movement of Zinc, Cleaner & Easier to Use & Half the Price. Deep rigid PVC "V" is joined at the bottom with a flexible connection allowing a full 1/4" in controlled movement. Rust proof, high impact, dent resistant rigid vinyl eliminates expensive jobsite damage. Tear off strips act as a guide for your taping knife and protect the center from mud.
Rated 5 based on 1 product reviews

Architectural L Bead

Features I-Beam Technology for the sharpest L Bead on the market. Available in all popular sizes.
Rated 5 based on 1 product reviews

Architectural Intersections

Designed to match Trim-Tex Architectural Series Beads, these easy to install pieces save time and money with replacing the need for jobsite miter cutting.
Rated 5 based on 1 product reviews

Architectural Reveal Bead

Fits both 1/2" and 5/8" drywall. Reveal Beads are used to create a 1/2" deep reveal in the drywall and are available in multiple widths.
Rated 5 based on 1 product reviews

Architectural Z Shadow Bead

Shadow Bead is used to create a reveal effect when butting up to door jambs, base trim, ceilings, light boxes and other interior architectural components. Fits common drywall sizes of 1/2" and 5/8".
Rated 5 based on 1 product reviews

Architectural F Reveal Bead

The F Reveal Beads perfectly match the Architectural Reveal Beads and are designed to be used where drywall terminates at another building component such as a ceiling, window or door. UV stabilized for using in exterior applications.
Rated 5 based on 1 product reviews

3/4 Inch R. Bullnose Archway Fast Cap

Bullnose Archway Fast Cap is the labor saving way to finish arches, eliminating drywall and corner beads. Available in two widths: 4 5/8" to fit 1 regular stud and 2 pieces of 1/2" drywall. 4 7/8" to fit 1 regular stud and 2 pieces of 5/8" drywall.
Rated 5 based on 1 product reviews

3/4 Inch R. Bullnose Fast Cap

Same great features as our standard Fast Cap in our 3/4" R. Bullnose style. Available in two widths: 4 5/8" to fit 1 regular stud and 2 pieces of 1/2" drywall. 4 7/8" to fit 1 regular stud and 2 pieces of 5/8" drywall.
Rated 5 based on 1 product reviews

Wall Fast Cap for 2.5 Inch Metal Studs

Same great features as our regular Fast Cap. Designed to be used with 2 1/2" metal studs. Available in two widths: 3 1/2" Fast Cap for 2 1/2" metal stud and 2 pieces of 1/2" drywall. 3 3/4" Fast Cap for 2 1/2" metal stud and 2 pieces of 5/8" drywall.
Rated 5 based on 1 product reviews

Archway Fast Cap

Archway Fast Cap is the ultimate way to finish archways, eliminating drywall, plywood or foam, and two Corner Beads. Available in a convenient 18' length to allow you to finish an arched doorway in one piece. Flexes easily to most free form curves and arches as small as 15" minimum inside or 28" minimum outside radius. 4 5/8 " Fast Cap is designed for wood studs only. 4 7/8" Fast Cap can be used with wood or metal studs.
Rated 5 based on 1 product reviews

Fast Cap

In one easy application you can finish doorways, wall ends, kneewalls, and closets. Fast Cap can be used with 2 X 4 wood or 3 5/8" metal studs. Fast Cap eliminates the need for two Corner Beads. 4481 is precut for standard closet enclosures, eliminating waste. 4 5/8 " Fast Cap is designed for wood studs only. 4 7/8" Fast Cap can be used with wood or metal studs.
Rated 5 based on 1 product reviews

Architectural Demarcation Bead

Designed for clean rooms. This bead creates a separation between drywall finish and different substrate, such as epoxy floor coating. Perfect for straight line separation between surface treatments.
Rated 5 based on 1 product reviews

Architectural Access Door Bead

Designed a with subtle 1/4" step. Can be used to trim 2x2 commercial light fixtures when installed in drywall ceiling. Creates a crisp, clean transition between ceiling and access panel.
Rated 5 based on 1 product reviews

Access Door Beads

Designed for finishing drywall around access doors. Provides a flange for access door to rest on. 8010 has an exposed flange. 8020 is extra thick and has a mud leg for easy finishing.
Rated 5 based on 1 product reviews

L Angles

Protects square wall corners.
Rated 5 based on 1 product reviews

Mud On J Bead

Mud on J Bead is designed for butting drywall to other substrates such as masonry, glass, doors & windows. Perfect for skylight shafts.
Rated 5 based on 1 product reviews

Shadow Line J Bead

Use Shadow Line J Bead to form a distinctive edge along the drywall for a modern look.
Rated 5 based on 1 product reviews

J Bead

Use J Bead to finish rough drywall ends and under all door and window. Trim-Tex's first product that launched rigid vinyl into the drywall industry 40 years ago.
Rated 5 based on 1 product reviews

Architectural Intersections

Designed to match Trim-Tex Architectural Series Beads, these easy to install pieces save time and money with replacing the need for jobsite miter cutting.
Rated 5 based on 1 product reviews

Architectural Archway L Bead

Can be used around duct work or piping, great for finishing columns, curved walls and soffits. Works with both 1/2" and 5/8" drywall and can finish a 8" diameter.
Rated 5 based on 1 product reviews

Architectural L Bead

Features I-Beam Technology for the sharpest L Bead on the market. Available in all popular sizes.
Rated 5 based on 1 product reviews

Pullaway L Bead

Patented Pullaway L Bead sets the new standard in finishing drywall. The masking strip extends out 1/2" providing the widest area of protection in the industry. The pullaway strip is a masking as well as a guide for the taping knife. Use for butting drywall to other substrates.
Rated 5 based on 1 product reviews

Oversized L Beads

Oversized L Beads are designed as a labor saving system for finishing window returns and other details. 3/4"-11/4" beads now match the larger L Beads by including a longer 13/8" mud leg.
Rated 5 based on 1 product reviews

L Bead

Trim-Tex, the pioneer of vinyl L Beads, offers the largest assortment of L Beads in the industry to fit your finishing needs. 3210S Special L Bead is designed to be used with 1/2" deep Shadow Bead to create a floating expansion reveal.
Rated 5 based on 1 product reviews

Archway L Bead

Trim-Tex always strives to design products that are unique and user friendly. We continue this proud tradition with Archway L Bead. Especially useful for finishing columns and free-form drywall art.
Rated 5 based on 1 product reviews

3/4 Inch R. Bullnose Giant Archway L Bead

Designed with notches allowing it to conform to any arched window. Prescored the same as Bullnose Giant L Bead.
Rated 5 based on 1 product reviews

3/4 Inch R. Bullnose Giant L Bead

Giant L Bead has a 5 1/2" return leg and is prescored at 4 13/16", 4 5/16" and 3 13/16".
Rated 5 based on 1 product reviews

3/4 Inch R. Bullnose Super Archway L Bead

Designed with notches allowing it to conform to any arched window. Prescored the same as Bullnose Super L Bead.
Rated 5 based on 1 product reviews

3/4 Inch R. Bullnose Super L Bead

Has a 3 1/8" return leg and is prescored at 2 5/8", 2 1/8" and 1 5/8". For sizes in between, use Finish Trim.
Rated 5 based on 1 product reviews

Giant Archway L Bead

Designed with notches allowing it to conform to any arched window. Prescored the same as Giant L Bead.
Rated 5 based on 1 product reviews

Giant L Bead

Giant L Bead has a 5 5/8" return leg and is pre-scored at 4 13/16", 4 5/16" and 3 13/16". For sizes in between, use Finish Trim.
Rated 5 based on 1 product reviews

Super Archway L Bead

Designed with notches allowing it to conform to any arch window. Prescored the same as Super L Bead.
Rated 5 based on 1 product reviews

Super L Bead

Has a 3 1/8" return leg, and is pre-scored at 2 5/8", 2 1/8" and 1 5/8". For sizes in between, use Finish Trim.
Rated 5 based on 1 product reviews

Shower Bead

Extra Large tear off strip acts as a guide for your taping knife while protecting the flange from mud. 2 1/4" long mud leg allows the drywall to sit flush with flange & reduces the amount of mud. Comes in two sizes to fit 1/2" or 5/8" drywall.
Rated 5 based on 1 product reviews

Caulk Channel Tear Away Bead

This product creates a 1/4" x 3/16" caulk channel when installed against a substrait such as a precast concrete wall or regular concrete. Can also be used to cover expansion joints filled with fire or acoustical caulk.
Rated 5 based on 1 product reviews

Tear Away Shadow Bead

Our 1/2" x 1/2" shadow bead comes with a convenient tear off masking strip.
Rated 5 based on 1 product reviews

Super Seal Tear Away L Bead

Use on all windows and doors for insulation. The Super Seal Tear Away 5/16" semi round gasket compresses upon installation to form a permanent seal that effectively reduces sound transmission, replaces caulk and provides structural relief at the panel perimeter.
Rated 5 based on 1 product reviews

Flat Tear Away L Bead

Flat Tear Away is designed for areas where the drywall has been butted too close to slip the return leg behind the drywall.
Rated 5 based on 1 product reviews

Archway Tear Away L Bead

The tear off leg acts as a guide for the taping knife as well as a protective masking for mudding and painting. Perfect for layering details Archway Tear Away is available for 1/2" and 5/8" drywall.
Rated 5 based on 1 product reviews

Tear Away XT (extra tall masking) L Bead

Comes with a full 1/2" tear off leg. Extra tall masking provides additional protection to your substrates from mud and paint. When finished, simply tear off the masking leg for a clean, sharp look.
Rated 5 based on 1 product reviews

Tear Away L Bead

Comes with a full 5/16" tear-off leg that is one of the largest in the industry. The tear-off leg acts as a guide for the taping knife as well as a protective masking for mudding and painting. When finished, simply tear off the leg for a clean, sharp look. 9010 & 9110 now available in a greener, money saving bulk size.
Rated 5 based on 1 product reviews

5 Inch Glue On Crown Molding (with rope light channel)

First contractor grade crown to include built in rope light channel. Hanging clip system simplifies install. Comes with 4 tubes of #710 Adhesive Caulk. Works with standard 1/2" rope light or LED lighting. Light Not Included.
Rated 5 based on 1 product reviews

3 1/2 Inch Glue On Crown Molding

Simple to use.Installs with #710 adhesive caulk.Low cost upgrade without repainting room.Comes with 4 tubes of #710 Adhesive Caulk.
Rated 5 based on 1 product reviews

3 1/2 Inch Crown Molding

This larger, very classy looking crown molding perfectly matches the 2 1/2" crown molding. The profiles of both moldings are similar, making the larger molding look like a custom built up crown detail. Combine with Decorative L Beads & layers of drywall, for bigger sizes and endless design possibilities.
Rated 5 based on 1 product reviews

3 3/4 Inch Crown Molding

This elegant bead includes all of the design, engineering and ease of installation as the 3 1/2" and 2 1/2" Crown Molding. Combine with Decorative L Beads & layers of drywall, for bigger sizes and endless design possibilities.
Rated 5 based on 1 product reviews

EZ-Tray

EZ-Tray was designed to add a tray ceiling look to any new construction or remodeling project. Simple 2 X 2 framing and 1/2" drywall minimize ceiling height loss while dramatically enhancing the look of any room. Match an EZ-Tray detail with any of our crown moldings for that ultimate upgrade.
Rated 5 based on 1 product reviews

EZ-Tray Kit

Complete tray ceiling in a box. The EZ-Tray Kit eases the installation for a decorative tray ceiling in any room. The EZ-Tray Kit can finish rooms up to 16' by 16'. Premitered Pieces means no cutting. Each Kit Includes:
  • (4) 9' pieces of standard EZ-Tray
  • (4) 24" Pre-mitered corners
  • (2) Tubes of #710 Adhesive Caulk
Rated 5 based on 1 product reviews

EZ-Tray 2.5

The EZ Tray 2.5 is a 1/2" taller than our standard EZ Tray. It is designed to be installed with 2 X 2 framing and 2 layers of 1/2" drywall. This taller product allows you to install a second narrower layer of drywall and finish the opposite edge with any of our decorative layering beads. EZ-Tray 2.5 is perfect for creating inexpensive but extremely elegant coffered ceilings.
Rated 5 based on 1 product reviews

Decorative Chair Rail Style 671

This Decorative Chair Rail is designed to be mounted flat to the drywall surface. A great way to add an accent without building up additional layers of drywall. The bead is 1 1/2" wide and can be used on drywall or as a casement around windows and doors.
Rated 5 based on 1 product reviews

Double 5/8 Inch Decorative L Bead Style 661

This decorative L Bead is designed to finish two layers of 5/8" drywall stacked together. It can be used to build custom crown moldings. You can also use this decorative L Bead to create custom layering details.
Rated 5 based on 1 product reviews

Double 1/2 Inch Decorative L Bead Style 651

This decorative L Bead is designed to finish two layers of 1/2" drywall stacked together. It can be used to build custom crown moldings. You can also use this decorative L Bead to create custom layering details.
Rated 5 based on 1 product reviews

Decorative L Bead Style 691

This Decorative L Bead is perfect for wainscoting, decorative casing details around window and door frames as well as drywall layering details. It can also be used in conjunction with our Crown Moldings to add that custom look and size.
Rated 5 based on 1 product reviews

Decorative L Bead Style 681

This Decorative L Bead is perfect for wainscoting, decorative casing details around window and door frames as well as drywall layering details. It can also be used in conjunction with our Crown Moldings to add that custom look and size.
Rated 5 based on 1 product reviews

Niche Bead Style 641

Niche Bead is not your regular corner bead. It is designed to create an attractive inside cove on any niche or skylight. Great for built in drywall bookcases and decortative soffits.
Rated 5 based on 1 product reviews