Much like its firestopping counterpart, Fire Gasket, Sound Gasket is a fairly foolproof accessory, easily installed and easily inspected. Trim-Tex's top-of-the-line vinyl - which, for this product, is a unique shade of blue - makes this product dent-resistant and rust-proof, usable on both dynamic and static joints. Sound Gasket will provide you the same STC rating as acoustical sealant, with none of the drawbacks. Once installed, you've got a soundproofing solution built to last. Sound Gasket provides an unbreakable seal against uneven surfaces and remains permanently flexible for the life of the assembly,
Rated 5 based on
1 product reviews