Eliminate the need to start with a brown roof and farm it for years, hoping and waiting for it to become a green roof. GAF is partnering with LiveRoof® to combine the proven performance of EverGuard® TPO and PVC membranes with the LiveRoof® patented, proven hybrid green roof system. InstallationEach module arrives to the jobsite fully grown and is simply set in place on the rooftop. During installation, the unique, patent-pending Soil Elevator™ is easily removed to allow for a seamless fit, which provides the look of a "built-in" system without the extensive, ongoing costs of maturation.Systems offer a variety of plant options, with four system depths:LiveRoof® Lite: For retrofit projects where load limitations exist LiveRoof® Standard: Maximizes storm water management and integrates perfectly with both new construction and existing buildingsLiveRoof® Deep: Irrigated to expand plant biodiversity to an array of drought-resistant, conventional, and native perennials, grasses, and vegetables LiveRoof® MAXX: Meets municipal codes in locales with 8-inch soil depth requirement; perimeter ballast supports drought-resistant perennials, grasses, and vegetables and can be used to optimize biodiversity
Rated 5 based on
1 product reviews