Blue Giant Equipment Corporation
CONTENT

Pit Style - Hydraulic Dock Leveler

An impressive combination of usability and longevity, Blue Giant Hydraulic Dock Levelers are high-performance systems that operate at the touch of a button. Strategically welded enhanced J-beams provide an exceptional level of structural sturdiness, improving product lifetime.


Hydraulic deck and lip cylinders increase operating efficiency and reduce maintenance requirements, resulting in a significantly lower cost of ownership compared to mechanical units. Optional independent lip control is available for all models, decreasing both cycle time and energy use (Blue Genius™ Touch Control Panel required).


RECOMMENDED APPLICATIONS

  • High-volume loads
  • Frequent usage (24-hour operations)
  • Fast-paced environments


Rated capacity of 50,000lbs (22,727kgs).

LOAD CLASSIFICATION - Tool to select your Dock Leveler


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Pit Style - Air Powered - Airbag Dock Leveler

The Blue Giant Airbag Dock Leveler operates safely and efficiently under the toughest conditions: temperature extremes, heavy usage, and exposure to caustic substances.

Available in rated capacities of 30,000 to 45,000lbs (13,636 to 20,455kgs).
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Pit Style - Mechanical Dock Levelers

With innovative features such as J-beam deck support and a highly efficient ratchet hold-down system, the Blue Giant mechanical dock leveler has an industry-wide reputation for quality and performance.


POWERFUL HOLD-DOWN SYSTEM
The Blue Giant Mechanical Dock Leveler has a cadmium-plated hold-down system that maintains constant contact between the dock lip and the trailer bed, ensuring compatibility with air-ride trailers. Operation remains smooth and quiet during loading / unloading.


PRODUCT HIGHLIGHTS

  • Minimum of 8 J-beam channels supporting the deck
  • Deck flex of up to 4" (102 mm) when under load
  • Reduces the risk of dock leveler ‘pop-up'
  • Easy-Pull for quicker and easier deployment


RECOMMENDED APPLICATIONS

  • Explosive substances (fertilizer storage, sawmills)
  • Box builds
  • Non-powered locations



Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Pit Style - Xtra Dock Safety - XDS series

The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock. When introduced to the market in 2000, it was the only two-in-one combination of dock leveler and safety guard, and it remains at the forefront of dock safety technology today.


XDS2000 - Available in rated capacities of 30,000 to 80,000lbs (13,636 to 36,364kgs). The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock.


RECOMMENDED APPLICATIONS

  • High-volume loads
  • Frequent usage (24-hour operations)
  • Fast-paced environment


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Edge-of-Dock Mechanical Dock Leveler - MD-CM Series

The MD-CM Series edge-of-dock leveler from Blue Giant is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.

The MD-CM Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.

Available in rated capacities of 20,000 and 30,000lbs (9,090 to 13,636kgs).


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Edge-of-Dock Hydraulic Dock Leveler - MD-CH Series

The MD-CH Series edge-of-dock leveler from Blue Giant is a high-performance hydraulic system ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.

The MD-CH Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.

Available in rated capacity of 30,000lbs (13,636kgs).


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Vertical Storing Dock Leveler

The Blue Giant vertical storing dock leveler is the perfect solution for facilities that must maintain strict temperature control. Stored in the vertical position inside the building, overhead doors close completely to the pit floor, preventing energy loss, debris entry and improved security while maintaining a clean, energy efficient environment

PRODUCT HIGHLIGHTS
  • EasyClean™ provides a streamlined frame layout with minimal obstructions, allowing for easier cleaning and maintenance.
  • IntelliTilt™ feature a precision-based inclinometer to protect and communicate deck position.
  • SmartFloat™ State-of-the-art sensor technology allows the lip to maintain constant contact with the truck bed.
  • SoftPark™ offers enhanced protective cushioning which safeguards the deck cylinder while the deck is being parked, minimizing wear and tear to facility floor.
  • Controlled by the Blue Genius™ Gold Series I Touch Control Panel.


RECOMMENDED APPLICATIONS

  • Frozen Food Storage
  • Pharmaceuticals
  • Beverage Handling


LOAD CLASSIFICATION - Tool to select your Dock Leveler


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

LoMaster™ Stationary DL

PRODUCT HIGHLIGHTS

  • Deck widths range from 60" to 96" (1524 to 2438mm)
  • Deck lengths 96" to 144" (2438 to 3658mm)
  • Remote power pack 12' (3,658 mm) hydraulic hose
  • Push button control on 12' (3,658 mm) straight cord
  • Hydraulic pump with built-in overload relief
  • All hydraulic components including hoses and oil

 

RECOMMENDED APPLICATION

  • Ground-level loading and unloading
  • Site conditions where no loading dock is present
     
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

LoMaster™ S-Series Semi-Portable Dock Lift

In the event you find the cost of forming a concrete pit/pad expensive, an economical solution is a LoMasterTM S-Series Semi-Portable Dock Lift. The unit is installed at the dock face and mounted on locating cradles and wear plates. With its extremely low profile, the LoMaster S Series provides added versatility for ground level loading or unloading operations.

Available in rated capacities of 4,000 to 6,000lbs (1,818 to 2,727kgs).
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Hydraulic Vehicle Restraint - StrongArm™ SVR303

ANSI MH30.3 tested and approved, the StrongArm™ SVR303 is a low-profile, non-impact design with a rotating arm that seeks a trailer's ICC bar via a patented, switchless technology.

Once engaged, it uses 35,000lbs (15,909kgs) of restraining force to secure the truck to the dock. Dual-acting hydraulic cylinders prevent lock-up and release problems.

The Intelligent Positioning System (IPS) constantly communicates the location of the restraint arm via a network that enables the integrated lights communication system to accurately display safety conditions at the loading dock.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Hydraulic Vehicle Restraint - StrongArm™ RVR303

The Blue Giant StrongArm™ RVR303 has a recessed hook design that combines high levels of safety and performance integrity. Trucks and trailers are held firmly in place by a high-visibility barrier-style restraint hook, preventing accidental separation from the loading dock during the cargo handling process. After each use, the RVR303 is stored within the dock face and protected with brush sealing to remain clear of the debris zone.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Hydraulic Vehicle Restraint - StrongArm™ TL85

The Blue Giant StrongArm™ TL85 hydraulic vehicle restraint keeps dock operations safe and secure during loading and unloading.

Trucks and trailers are held firmly in place by a high-visibility barrier-style restraint arm, and a restraining force of 32,000lbs (14,545kgs) prevents accidental separation from the loading dock during the cargo handling process.

The TL85 may be left engaged overnight to deter trailer theft.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Electric Vehicle Restraint - StrongArm™ HVR303

The wall-mounted Blue Giant StrongArm™ HVR303 electric vehicle restraint secures a trailer to the loading dock via an electro-mechanical hook design. Easy to install and eco-friendly, the HVR303 combines advanced engineering, positive holding ability, and sophisticated touch controls to make your loading dock safer than ever before.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Mechanical Vehicle Restraint - StrongArm™ ML10

The manually operated StrongArm™ ML10 is engaged and released by a single detachable control rod. Because no bending or lifting is required, the risk of employee strain or injury is significantly reduced.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Wheel Chocking Systems

Blue Giant wheel chocking systems are an effective way to achieve safety at the loading dock. Not all vehicles are equipped with an ICC bar, or the ICC bar may be damaged, and a vehicle restraint will not suffice in this application. Blue Giant wheel chocking systems secure the trailer and communicate with internal personnel that the trailer is chocked correctly and safe for loading and unloading. All from a single control station operation.

 

Our intelligent wheel chocking systems are integrated with Blue Genius controls and provide the highest level in loading dock safety, productivity and communication. Avoid premature departures, trailer creep, and create a safer environment, protecting people, facilities, and equipment.

 

Interlock Chock

An integrated safety solution that provides communication between loading dock personnel and
trailer operators.

 

  • Accommodate a wide variety of vehicles while increasing safety and productivity
  • Seamless communication between interior and exterior operators
  • Single control station interlocking operation

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Head Curtain

Designed to suit door openings from 8' W x 10' H (2,438 mm x 3,048 mm) to 9' W x 10' H (2,743 mm x 3,048 mm), the Head Curtain Dock Seal is designed to securely seal higher door openings.The header curtain has a built-in rope and pulley system that can be raised and lowered to match varying trailer heights, keeping outdoor contaminants out and conditioned air in.


PRODUCT HIGHLIGHTS

  • Two resilient foam side pads act as a cushion between the trailer and building while the full-width weighted head curtain conforms to the trailer top
  • Sloped head curtain supports proper drainage to prevent water build-up
  • Wider corner pleats on head curtain
  • Double-stitching on all seams
  • Tapered at bottom of pads to eliminate bumper pinch
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Ideal for applications that involve variations in trailer heights


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

HingeMaster™

Generally designed to accommodate 10' wide by 10.5' high (3,048 mm x 3,200 mm) door openings, the HingeMaster™ is a full-access dock shelter with superior sealing efficiency. When barn-style trailer doors are open, the hinge gap around the sides creates the spatial equivalent of a 2 1/2 square foot opening in the building wall. The HingeMaster™ J-hooks seal off this negative space,preventing debris entry and loss of conditioned air. The result is a tight top-to-bottom side seal that does not limit access to the trailer interior.


PRODUCT HIGHLIGHTS

  • Interchangeable polypropylene J-hooks
  • 21" (533 mm) projection
  • 22 oz. Hi-Tear vinyl base fabric
  • Durable head unit made from pressure-treated lumber and measuring 140" (3,556 mm) wide, with a 36" (914 mm) head curtain
  • Two vertical foam side pads with removable curtains for ease of maintenance
  • High-visibility yellow guide stripes
  • Replaceable foam bottom pads for easy maintenance and secure sealing


RECOMMENDED APPLICATIONS

  • Cargo handling in climate-controlled buildings or facilities where high cleanliness levels are required, such as food, beverage, and pharmaceutical storage
  • Bottling plants, automotive facilities, and other applications that require full access to the trailer interior.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Adjustable Head Pad

Designed to suit door openings from 8' W x 10' H (2,438 mm x 3,048 mm) to 9' W x 10' H (2,743 mm x 3,048 mm), the Adjustable Head Pad Dock Seal's design can accommodate a variety of trailer heights.The foam head pad is raised and lowered on a track roller system while the torsion spring with integral follower curtain makes it easy to create a tight seal. By sealing all gaps that could let in water or dust, the Adjustable Head Pad Dock Seal protects employees and cargo during the cross-docking process.


PRODUCT HIGHLIGHTS

  • Galvanized spring canopy protects the spring mechanism from the elements, enabling all-weather usage
  • Foam side pads are available in square and beveled pads to enable conformity with typical trailers
  • Double-stitching on all seams
  • 18" (457 mm) corner pleats
  • Tapered at bottom of pads to eliminate bumper pinch
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Ideal for applications that involve variations in trailer heights


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Adjustable Inflatable Dock Seal

Designed to suit door openings up to 8' W x 10' H (2,438 mm x 3,048 mm), the Blue Giant Adjustable Inflatable Dock Seal has vertical air bags that increase the contact area against the trailer and tighten the seal to keep product secure. An internal retraction spring permits the header air bag to be fully retracted when not in use, preventing collision damage from incoming trailers.


PRODUCT HIGHLIGHTS

  • Square-faced design enables larger contact area against the truck
  • Blower assembly with 1/2 HP motor supports safe and efficient air bag deployment
  • A wide range of durable fabrics is available to suit all application requirements
  • Recommended for climate-controlled applications such as food storage, pharmaceuticals, and beverage handling.


RECOMMENDED APPLICATIONS

  • Climate-controlled operations such as frozen food, groceries, and pharmaceuticals


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Stationary Inflatable Dock Seal

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Stationary Inflatable Dock Seal allows full access to trailer interiors. An internal oil-tempered spring on the header airbag and internal retraction system on the vertical bags support full retraction when the unit is not in use.


PRODUCT HIGHLIGHTS

  • Two replaceable foam bottom draft pads
  • 1/2 HP blower motor
  • Double-stitching on all seams
  • Treated lumber Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Climate-controlled operations such as frozen food, groceries, and pharmaceuticals


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Air Frame Inflatable Dock Seal

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Air Frame Inflatable Dock Seal allows full access to trailer interiors. An internal oil-tempered spring on the header airbag and counterweight retraction design on the vertical bags support full retraction when the unit is not in use.


PRODUCT HIGHLIGHTS

  • Two replaceable bottom draft flaps
  • 1/2 HP blower motor
  • Double-stitching on all seams
  • Treated lumber
  • Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Climate-controlled operations such as frozen food, groceries, and pharmaceuticals


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Armorshield

Extend the lifespan of your seal or shelter with ArmorShield, a proprietary heavy-duty material designed to protect against premature material failure due to friction and puncture damage. Developed with your application in mind, ArmorShield is available in a variety of configurations that can be applied to seal and shelter wear points common to your industry. Whether applied to new or existing product, ArmorShield is exactly where you need it, when you need it.


PRODUCT HIGHLIGHTS

  • Industry-leading abrasion and puncture resistance
  • Nearly 3x the thickness of standard 40oz. vinyl
  • Highly customizable and modular - can be added to almost any seal or shelter
  • Retains its shape under extreme stress
  • Insulated for suitability in any climate


PRODUCT CONFIGURATIONS

ArmorShield is available in a number of configurations to protect against product wear points common to your specific industry. View our product configuration guide to see where ArmorShield can be placed on your seal or shelter.


RECOMMENDED APPLICATIONS

  • Bottling plants, automotive facilities logistic warehouse, and other applications with high volume traffic.
  • Cargo handling in climate-controlled buildings.
  • Loading and unloading in high-cleanliness locations such as food, beverage, or pharmaceuticals storage.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Fixed Head Pad

Designed to suit door openings up to 8' W x 8' H (2,438 mm x 2,438 mm) to 9' W x 9' H (2,743 mm x 2,743 mm), the Fixed Head Pad Dock Seal provides airtight protection when servicing trailers of consistent height.When in use, the fixed head pad dock seal enables an energy-efficient seal that keeps facilities free of airborne contaminants, pests, and inclement weather conditions.


PRODUCT HIGHLIGHTS

  • Two foam side pads and one foam head pad wrap around the trailer opening, eliminating the gap between the building and the trailer
  • Polyurethane foam compresses to conform to the trailer's shape during use, and resumes its original size and shape upon completion
  • 18" (457 mm) corner pleats
  • Double-stitching on all seams
  • Tapered at bottom of pads to eliminate bumper pinch
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Companies and facilities with uniformly sized trailers, such as a truck fleet
  • Climate-controlled operations such as frozen food, groceries, and pharmaceuticals


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Foam Frame Dock Shelter

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Foam Frame Shelter enables unrestricted access to the interior of a truck, making it an ideal solution for tailgate or standard trailers.It has no mechanical or adjustable parts, preventing complications arising from conventional seals and shelters.


PRODUCT HIGHLIGHTS

  • Plastic-capped 3M stays
  • Foam-filled leading edge curtain
  • Double-stitching on all seams
  • Polyethylene sheeting on head frame
  • Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Ideal for tailgate vehicles and applications that require unrestricted access to the trailer interior


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Full Access Dock Shelter

Designed to suit door openings up to 10' W x 10' H (3048 mm x 3048mm), the Blue Giant Full Access Dock Seal allows trucks to back through the vertical pads, forming a tight seal. The Velcro split head curtain is raised and lowered on top of the truck, allowing full access to the interior.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Retractable Shelters

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Retractable Shelter provides full access to the rear of the trailer while creating a tight seal against the top and rear.The collapsible frame is designed to retract upon impact, reducing pressure against the curtains and extending the life of the unit.


PRODUCT HIGHLIGHTS

  • Galvanized steel framing
  • Bottom draft pads
  • Double-stitching on all seams
  • "I" beams with wedge anchors
  • Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Recommended for applications that require unobstructed access to the trailer interior (i.e.palletized loads)


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Stationary Shelter

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Stationary Shelter uses flexible fabric curtains to enclose a trailer's top and sides while providing full access to the interior.Wear flaps reinforce the head curtain at contact areas, and the bottom 24" (610 mm) of the side curtain are reinforced with double fabric layers for added durability. Replaceable foam draft pads seal additional gap between the trailer and the building.


PRODUCT HIGHLIGHTS

  • The wood head and side frames are constructed from high-grade pressure-treated lumber that resists rot and erosion Translucent polyethylene sheeting with UV inhibitors allows light into loading dock area Stiffeners in head and side curtains maintain constant contact with the trailer
  • Foam-filled edge creates complete seal
  • 24" (610 mm) yellow guide stripes ensure accurate trailer placement
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Recommended for applications that require unobstructed access to the trailer interior (i.e.palletized loads)


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Rain Shroud

The Blue Giant Rain Shroud can be retrofitted to your existing unit to keep rain water out of the loading dock area. A foam wiper blade design creates a tight seal against the top of the trailer to keep rain water out of the loading dock area. This economical design is virtually maintenance-free with no mechanical parts to wear out.


PRODUCT HIGHLIGHTS

  • Dual-density foam with 99% memory
  • Wide storage curtain
  • Double-stitching on all seams
  • Two galvanized side support mounting brackets
  • Wide range of durable fabrics to choose from


RECOMMENDED APPLICATIONS

  • Suitable for all inclement-weather applications


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Metal Canopies

Blue Giant Metal Canopies come in two rust-proof model types: one for loading docks and the other for man doors. Loading dock canopies make the process of loading and unloading dry and efficient while man door canopies protect employees and visitors by keeping building entrances safe and dry.


PRODUCT DETAILS

  • Comes with 3" x 3" (76 mm x 76mm) rain gutter
  • 18-gauge galvanized steel
  • Three support gussets
  • Optional snow load support
  • Custom sizes available


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Master Control Station - Blue Genius™ Platinum Series

The Blue Genius™ Platinum Series Master Control Panel operates an entire loading dock system from one convenient location. By integrating the controls for all standard dock equipment, it improves efficiency, safety, and productivity while reducing electrical costs and optimizing wall space.


The Master Control Panel operates the following dock equipment:

  • Dock leveler
  • Vehicle restraint
  • Overhead door
  • Dock light
  • Inflatable seal


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Master Control Station - Blue Genius™ Gold Series III

The Blue Genius™ Gold Series III controls dock leveler and vehicle restraint combinations. Its features include onboard diagnostics, touch-sensitive function buttons and keypad, and a STOP button that can halt the deck, lip, and restraint in mid-travel.

  • For added safety, the dock leveler will not operate unless the vehicle restraint is secured or under supervisory override
  • Interior and exterior LED lights communication system
  • Recommended for all dock leveler and vehicle restraint combination installations


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Blue Genius™ Gold Series II

The Blue Genius™ Gold Series II controls powered vehicle restraints. Features include onboard diagnostics, touch-sensitive function buttons and keypad, and a STOP button that can halt the restraint in mid-travel.

  • Safe and secure engage and release functions, with support for supervisory override
  • Interior and exterior LED lights communication system
  • A high-powered asset for loading bays that need to secure a variety of truck configurations


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Blue Genius™ Gold Series I

The Blue Genius™ Gold Series I controls powered dock levelers, and is available with either sequential or independent lip control. Features include onboard diagnostics, touch-sensitive function buttons and keypad, and a STOP button that can halt dock leveler operation should an emergency arise.

  • Deploy powered dock levelers safely and efficiently
  • Interior and exterior LED lights communication system available as an upgrade
  • Recommended for busy facilities requiring rapid and safe dock leveler performance


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Standalone Control Stations - SP2

The Single Push Button Control (SP2) operates a standalone airbag or pit-style hydraulic dock leveler. Auto-park feature available for hydraulic docks.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Standalone Control Stations - SP1

The Single Push Button Control (SP1) operates a standalone, pit-style hydraulic or air-powered dock leveler via a constant-pressure "I" (UP) button.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Standalone Control Stations - Automatic - TLC24-A

The Blue Giant TLC24-A lights communication package consists of a low-profile, weatherproof, and impact-resistant control box, LED indoor and outdoor traffic lights, and a mirror image driver warning sign. Available in 115VAC or 230VAC 50-60 Hz input / 24VDC output. CSA-approved.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

In-Plant - Blue Giant Turn Tables

Manual Turn Lift Tables are designed to enhance operator ergonomics and productivity, by reducing the necessity to reach across, or walk around a load.

 

Rated 5 based on 1 product reviews
VIDEOS

Industrial Gearbox Series Fans - Eagle VI

The Blue Giant Eagle VI Series has an innovative blade design that moves more air with less energy. The six-airfoil system increases air velocity in summer and de-stratifies hot air pockets in winter, resulting in an energy cost reduction of up to 30%. In many cases a return on investment can be realized in less than two years. Eagle VI Series HVLS fans keep indoor temperatures at comfortable levels in warehouses, sporting facilities, open-concept offices, and other high-ceiling locations. Specifying an Eagle VI model for a new construction project can also reduce building costs by lowering required HVAC tonnage and duct work.


QUALITY ASSURED
  • Blade sizes of 12' (3.6m) to 24' (7.4m) propel air effectively through extra-large spaces
  • Drop perceived temperatures up to 15 degrees F, increasing comfort and productivity
  • Rated noise level of less than 45dBA
  • Extension bars available to ensure compatibility with most sites


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Industrial Gearbox Series Fans - HAWK V

FIVE-BLADE VALUE

  • Available blade sizes of 10' to 24'
  • Largest and most innovative airfoil design in the industry
  • moves more air with less energy
  • Used for destratification in the winter and cooling in the
  • summer; keeping employees comfortable and productive
  • year round
  • Superior airflow distribution minimizes temperature
  • differential from the ceiling to the floor
  • A cost-effective alternative to air conditioning
  • Reduces condensation, corrosion and mold
  • Silent operation


APPLICATIONS

  • Warehouses
  • Manufacturing facilities
  • Auto dealerships
  • Agriculture
  • Retail facilities
  • Gyms
  • Places of worship


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Industrial Gearbox Series Fans - Falcon III

The Blue Giant Falcon III Series was designed to optimize temperatures in more compact environments. The smallest unit in the range covers 2,827 sq. ft. while the largest covers over 15,300 sq. ft., keeping employees refreshed and productive in smaller warehouses, retail outlets, and offices.


The Falcon III has a three-airfoil system that delivers quiet yet comfortable air movement, reducing perceived temperatures by up to 15 degrees F and lowering HVAC costs by up to 30%. In many cases a return on investment can be realized in less than two years.


QUALITY ASSURED

  • Blade sizes of 6' (1.8m) to 14' (4.3m) propel impressive volumes of air
  • Easy to install and maintain
  • Helps to reduce condensation, mold, and corrosion
  • Rated noise level of less than 45dBA
  • Costs pennies an hour to operate


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Industrial Direct Drive Series Fans - SWIFT VIII

EIGHT-BLADE PERFORMANCE

  • Available blade sizes of 6' to 16'
  • Innovative and aerospace-inspired blade design moves more air with less energy, keeping employees comfortable and productive in small to medium-sized facilities
  • Superior airflow distribution
  • A cost-effective alternative to air conditioning
  • Reduces condensation, corrosion and mold
  • Silent operation


APPLICATIONS

  • Warehouses
  • Manufacturing facilities
  • Auto dealerships
  • Agriculture
  • Retail facilities
  • Gyms
  • Places of worship


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Industrial Direct Drive Series Fans - SWIFT VI

SIX-BLADE PREMIUM DESIGN, SUPERIOR PERFORMANCE

  • Available blade sizes of 6' to 24'
  • Largest and most innovative airfoil design in the industry moves more air with less energy
  • Used for destratification in the winter and cooling in the summer; keeping employees comfortable and productive year round
  • Superior airflow distribution minimizes temperature differential from the ceiling to the floor
  • A cost-effective alternative to air conditioning
  • Reduces condensation, corrosion and mold
  • Silent operation


APPLICATIONS

  • Warehouses
  • Manufacturing facilities
  • Auto dealerships
  • Agriculture
  • Retail facilities
  • Gyms
  • Places of worship


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Industrial Direct Drive Series Fans - SWIFT III

THREE-BLADE POWER

  • Available blade sizes of 10' to 24'
  • Innovative and aerospace-inspired blade design moves more air with less energy
  • Three-airfoil system keeps employees comfortable and productive in small to medium-sized facilities
  • Superior airflow distribution
  • A cost-effective alternative to air conditioning
  • Reduces condensation, corrosion and mold
  • Silent operation


APPLICATIONS

  • Warehouses
  • Manufacturing facilities
  • Auto dealerships
  • Agriculture
  • Retail facilities
  • Gyms
  • Places of worship


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Industrial Fan Controller - AutoPilot

The Blue Giant AutoPilot fan controller puts the power of air right at your fingertips. Our fully-integrated panel allows you to control the speed and change the direction of multiple HVLS fans for maximum convenience and versatility.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Industrial Fan Controllers - Fan Controllers

The Blue Giant HVLS fan controllers put the power of air right at your fingertips. Our fully-integrated panels allow you to control the speed and change the direction of one or more HVLS fans for maximum convenience and versatility.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Safety and Lighting Products

 

Busy loading docks are high-activity areas. To keep productivity levels high and reduce the risk of worker injury or cargo damage, Blue Giant offers safety and lighting solutions.

 

 

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Energy Saving Solutions

Blue Giant Energy Saving Solutions reduce energy costs at the loading dock by using innovative, green technologies.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Protective System Dock Products

Keep safety levels high with Blue Giant Protective System dock products. Our expanding portfolio of protective equipment keeps your loading dock safe from impact damage and related issues that can compromise a busy loading bay.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Up-grade Dock Opportunities

Blue Giant Upgrade Solutions broaden the functionality of your loading dock equipment and keep it in prime shape, improving cost of ownership.




Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Warehouse Solutions

Blue Giant is committed to providing you with the advantage of single-source integrated warehouse solutions for operational safety, personnel efficiency and comfort, and superior productivity.



Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Overhead Door Accessories

Blue Giant overhead door accessories keep your loading bays and man doors safer for vehicle and pedestrian traffic.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Industrial Trucks

Blue Giant material handling solutions with electrical and manual pallet trucks, straddle stackers, and counterbalanced lift trucks pick up and transport heavy cargo smoothly and efficiently:

Manual Pallet Trucks
Powered Pallet Trucks
Rider Pallet Trucks
Walkie Stackers
Task Support Vehicles

Rated 5 based on 1 product reviews
CATALOGS VIDEOS