Our panel glide offers contemporary styling with simplicity of function and design. There is virtually an unlimited fabric selection when using a panel glide system. Ideal for sliding glass doors and large expansive windows, the panel glide offers an alternative to having roller shades at the top of the window, it requires just a low profile track instead. The panel width and stack size can be custom sized so panel overlap will line up on window frames or stack off of the window. Tracks -2, 3, 4, & 5 channel - 1 9/16" - 3 7/16" deep x 3/4" high. Extruded aluminum in clear anodized and white. Overlap - 2 1/2" approximate fabric overlap Mechanism - Hand, Wand, Cord and Motor Motor Controls - Switches, radio & IR remote, sun sensor, home automation and audio visual interface. Shades can operate individually and / or in groups. Draw - o One Way, Center Draw, Center Opening and Staggered Draw o Fabrics o Solar screen o Blackout o Translucent o Woven wood o Grass / bamboo o Customer''s own material Fabric Attachment - Velcro hook and loop on panel runner and sewed to fabric. Brackets - Ceiling mounted with wall angle brackets available. Custom edge banding is available in assorted trims or COM
Rated 5 based on
1 product reviews