Porvene Doors, Inc.
CONTENT
Porvene Doors, Inc.
CONTENT
Commercial Sectional Doors image

Commercial Sectional Doors - Series 100

Available with vinyl or steel back insulation. Standard color is Apache White or the option of powder coated colors. All doors come with bottom weather seal to protect against the elements. Doors feature tongue and groove configuration for the best shield against the weather. Vision lites available.
Rated 5 based on 1 product reviews
Rolling Steel Sheet Doors image

Rolling Steel Sheet Doors - Series 200

Standard Features: • Greaseless Nylon Bearings: This exclusive feature delivers longer life than metal bearings, without costly maintenance. • Drum Assembly: The counter balancing mechanism is housed in this unique, roll-up assembly. • Lock Seam: The sections are lock seamed together. If one section is damaged beyond repaired, it can be easily replaced. • Weather Seal: A blade astragal made from E.P.D.M., a highly resilient and flexible rubber compound, runs the full length of the bottom angle to seal the threshold of the opening. This forms a barrier against weather, dirt, insects and rodents. • Guides: Roll formed single piece guide standard on all doors. • Chain Operation: Smooth hand-chain provides safe and comfortable operation eliminating the sharp edges common to lock link hand chain. • Locking Assembly: Exclusive tamper-proof slide bolt lock accommodates two padlocks for double protection. • Galvanized Steel Curtain: A continuous sheet of .021A" galvanized steel delivers maximum security.
Rated 5 based on 1 product reviews
Commercial Slat Doors image

Commercial Slat Doors - Series 300

Standard Features: • Sealed Ball Bearings: Self-aligning and allow lasting free rotation. • Drum Assembly: The counter balancing mechanism is housed in this unique, roll-up assembly. • Maximum Security: All slats are manufactured from the highest quality galvanized steel with a baked enamel finish, to form an effective secure curtain. Two slide bolt locks standard on all doors. (Available in 24 or 22 gauge.) • Weather Seal: A blade astragal made from E.P.D.M., a highly resilient and flexible rubber compound, runs the full length of the bottom angle to seal the threshold of the opening. This forms a barrier against weather, dirt, insects and rodents. • Guides: Two pieces roll formed steel guides standard on all standard doors. Windlocks provided on larger sizes. • Chain Operation: A minimum of a 4 to 1 reduction standard on all doors. Smooth hand-chain provides safe and comfortable operation eliminating the sharp edges common to lock link hand chain. • Slat Configuration: All doors available in curved or flat slats. Galvanized according to ASTM A653-G60 and finished with baked epoxy primer and baked polyester topcoat. • The Porvene Secret: State of the Art technology has allowed Porvene Doors to create a Door Dynamometer which accurately measures the torque characteristics of roll-up doors.
Rated 5 based on 1 product reviews
Rolling Steel Service Doors image

Rolling Steel Service Doors - Series 400

Standard Features: • Steel Slat Curtain: All slats are manufactured from the highest quality galvanized steel with a baked enamel prime finish. Available in 24 ga., 22 ga., 20 ga., or 18 ga.,. Available in Flat or Curved. (18 ga. in Curved only). • Drum Assembly. The counter balancing mechanism is housed in this unique, roll-up assembly. • Guides: Minimum 3/16A,A" structural steel angle. (Roll formed guides on 24 gauge doors up to 14A,A'0 x 14A,A'0.) • Bottom Bar: Two 2A,A" x 2A,A" x 1/8A,A" thick structural steel angles form a rugged bottom bar assembly. A rubber bottom astragal helps to conform to floor irregularities and helps guard against weather, dirt, insects and rodents. • Pipe Barrel: Continuous 6A,A" minimum diameter pipe to support curtain with no more than .03A,A" of deflection per foot of width. • Counterbalance: Helical torsion springs are oil tempered and grease packed. Springing is accurately calculated for every door using PorveneA,A's uniquely designed A,A"Door DynamometerA,A". • Door Stops: Stops are located on the inside and outside of the guides for added safety. • Sealed Ball Bearings: Self-aligning and allow free rotation of barrel. • Chain Hoist: Heavy duty #50 roller chain and sprockets combined with a smooth hand-chain provides for safe and efficient operation. Removal of chain hoist makes door Electric Operation ready without further modification or cost.
Rated 5 based on 1 product reviews
Quiet Glide Rolling Grille image

Quiet Glide Rolling Grille - Series 500

Standard Features: •Grille Curtain. Clear anodized aluminum tubes over steel rods for added strength and security. •Guides: Clear anodized extruded aluminum with polyethylene wear strips for smooth operation. •Bottom Bar. Clear anodized aluminum with low friction nylon blocks mounted at ends for smooth and quiet operation. •Locking. Slide bolt locks standard on all Grilles. •Counterbalance. Helical torsion springs calculated for optimal ease of operation. •Push up Operation. Available up to 100 square feet.
Rated 5 based on 1 product reviews
Rolling Steel Insulated Service Doors image

Rolling Steel Insulated Service Doors - Series 600

Standard Features: • Insulated Slat Curtain: Environmentally Safe Polyisocyannurate insulating material housed between a 22 gauge front slat and a 24 gauge back slat. • Guides: Structual steel wall angle with vinyl jamb weatherseal. • Bottom Bar: Two 2A" x 2A" x 1/8A" structural steel angles form a rugged bottom bar assembly. A vinyl bulb astragal helps to conform to floor irregularities and helps guard against weather, dirt, insects and rodents. • Pipe Barrel: Continuous minimum 6A" diameter pipe to support door curtain with no more than .03A" of deflection per foot of width. • Door Stops: Removable stops located on inside and outside of the guides for added safety. • Hood: 24 Gauge galvanized steel with a baked enamel prime finish hood including an 8A" baffle to help seal out the elements. • Chain Hoist: Heavy duty #50 roller chain and sprockets combined with a smooth hand-chain provides for safe and efficient operation. Removal of chain hoist makes door Electric Operation ready without further modification or cost. • Standard Color: Mohegan White.
Rated 5 based on 1 product reviews
A/C Folding Gates image

A/C Folding Gates - A/C Folding Gates

Easy Glide Lattice Style Gate Features: •: New Innovative Design - The smoothest operating gate of its kind. •: Superior Engineering - Enhanced Structural Design. Adds Rigidity. Clean New Look. • Reversing Lock Tab - Allows the same gate to stack left or right. • Universal Hardware - Quick and simple installation. Choose from dozens of mounting brackets • High Quality Materials and Craftmanship - The same high quality you have come to expect from A/C Folding Gates. • No Welding Required. • Competitive Pricing • Excellent Service • Nationwide Shipping.
Rated 5 based on 1 product reviews