Shelter Enterprises, Inc.
CONTENT
Shelter Enterprises, Inc.
CONTENT
Structural Void Fill image

Structural Void Fill

A lightweight fill alternative Shelter EPS GeoFoam is also well suited as a structural void fill in concrete forming operations. Shelter can easily fabricate virtually any shape or slope, and the material eliminates separate concrete pours for vertical wall sections and topping slabs.Physical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
Shelter Lightweight Roadways image

Shelter Lightweight Roadways

The advantages to using Shelter EPS GeoFoam include:Predictable lightweight fill material behaviorManufactured to meet ASTM D6817Variety of Types to meet specific project requirementsSuper lightweight material compared to other fillsInert in long-term burial conditions, no leachatesPhysical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
Shelter Bridge Abutments image

Shelter Bridge Abutments

The advantages to using Shelter EPS Geofoam for Bridge Abutments include:The use of Shelter EPS Geofoam in earthworks and structural applications provides the benefit of reducing both vertical and lateral pressures on below-grade structures. Soil creates nearly 40 pcf of lateral pressure. If a structure is below ground level, this lateral pressure increases by a factor of 10. The use of Shelter EPS Geofoam completely eliminates this lateral pressure.The use of Shelter EPS Geofoam is a cost-effective engineering solution.Physical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
Shelter Planters/Landscaping image

Shelter Planters/Landscaping

The advantages to using Shelter EPS Geofoam for Planters and LandscapingShelter Geofoam blocks weigh as little as 1/100th that of soil, making it the perfect fill medium for landscaping fill on projects with weight restrictions like indoor planters and plaza decks.Shelter Geofoam for Planters/Landscaping provides a lightweight, environmentally friendly solution with fast installation. Utilizing our patented Block Lock to stack and connect the Geofoam blocks, large areas can be filled quickly without requiring compaction.Placing Geofoam blocks directly behind retaining walls results in a considerable reduction of lateral stresses on the wall. This will reduce strength requirements and therefore the amount of material used to construct the wall itself.Physical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
Green Roofs  image

Green Roofs

Shelter Geofoam ESP is an excellent substrate for any style green roof.Physical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
GeoFoam for Plaza Decks image

GeoFoam for Plaza Decks

Shelter GeoFoam EPS is an excellent substrate for any style Plaza Deck.Physical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
Shelter Retaining Walls image

Shelter Retaining Walls

Shelter GeoFoam EPS is an excellent substrate for any style Retaining Walls.Physical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
Slope Stabilization image

Slope Stabilization

Shelter GeoFoam EPS is an excellent substrate for any style Slope Stabilization.Physical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
Shelter Drainage Insulation/Protection image

Shelter Drainage Insulation/Protection

Shelter GeoFoam EPS is an excellent substrate for Drainage Insulation/ProtectionEngineering plans often call for the placement of new fill over existing underground structures that were not designed to support the increased loads. Rather than removing or strengthening the existing underground structures, the new fill load can be reduced to a tolerable level by using Shelter GeoFoam EPS instead of heavier traditional fills.Physical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
Shelter Stadium Seating image

Shelter Stadium Seating

Shelter Geofoam for Theater Conversion & Stadium Seating ApplicationsThere is no easier or faster way to take the slope out of an existing theater floor for retail conversion then the use of tapered EPS Geofoam. The blocks are delivered to the site, pre-cut, and ready to put into place.New concrete slabs can then be installed on top of the newly leveled surface. When a project calls for stadium seating, Shelter EPS Geofoam is the economical solution.Forms are placed in front of the risers and the concrete is poured. The structure is much lighter, construction is faster, saves time, and reduces costs.Physical Property Requirements of RCPS Geofoam
Rated 5 based on 1 product reviews
Exterior Insulation and Finish System (EIFS)   image

Exterior Insulation and Finish System (EIFS)

Exterior Insulation and Finish System (EIFS) is a multi-layered, exterior wall finish system that is lightweight and high insulated wall cladding that give designers an unrivaled range of aesthetic and performance options such as the addition of cornices, trims, keystones, sills, bands, columns, quoins and pilasters.EIFS is used on a wide range of commercial, institutional, and residential buildings. The smooth outer surface of an EIFS, combined with decorative finishes available in thousands of colors and textures, provide a design palette unmatched by any other wall cladding system. EIFS are cost-effective, and they can bring style and beauty to everyday structures.
Rated 5 based on 1 product reviews
Architectural EIFS Shapes image

Architectural EIFS Shapes

CorniceMoldingsParapet CapsBullnosesSillsColumnsWall capsLetteringSpecialties
Rated 5 based on 1 product reviews
Foundation and Underslab Insulation image

Foundation and Underslab Insulation

A substantial amount of heat is lost through an uninsulated slab, resulting in cold, uncomfortable floors. Even if the foundation wall is insulated vertically under the slab (Figure 1), significant heat is still lost from the slab edge that is closest to the cold outside air.
Rated 5 based on 1 product reviews
Structural Void Fill image

Structural Void Fill

A lightweight fill alternative Shelter EPS GeoFoam is also well suited as a structural void fill in concrete forming operations. Shelter can easily fabricate virtually any shape or slope, and the material eliminates separate concrete pours for vertical wall sections and topping slabs.
Rated 5 based on 1 product reviews
Shelterwrap HD™ image

Shelterwrap HD™

The greatest single energy loss in most homes is air infiltration, this problem usually happens at the windows, door frames, sill plates and through walls. Shelterwrap HD™ from Shelter Enterprises is a high density underlayment designed to eliminate costly air infiltration. Applied to a home's existing siding before new siding is installed, it provides a flat surface, and is perforated to reduce condensation.
Rated 5 based on 1 product reviews
ShelterSheath™ image

ShelterSheath™

High Efficiency Sheathing Insulation.Perfect forExternal SheathingExternal Sheathing direct to studSheath R-5 (Our one step option)Internal Basement WallsShingle Roof over PlywoodExternal Foundation Walls - SheatHall HDBrick Wall CavitiesLightweight Cost
Rated 5 based on 1 product reviews
SheathAll HD Plus™ image

SheathAll HD Plus™

SheathAll HD Plus™ high density rigid insulation offers the best value available for a leveling board, insulator and air infiltration barrier and is insect and mold resistant.
Rated 5 based on 1 product reviews
Tapered Roof Insulation image

Tapered Roof Insulation

For new and retrofitting roofing systems. It's versatility and ability to adapt to the most imaginative designs while meeting or exceeding traditional code requirements.
Rated 5 based on 1 product reviews
Shelter R3 & R5 OSB image

Shelter R3 & R5 OSB

Superior energy performance and quality exterior sheathing in one continuous application.Benefits builders and home owners by:Solving shortfalls of stud cavity insulationMeeting all energy code requirementsHaving outstanding long term thermal propertiesKeeping the lateral bracing and transverse load stability of traditional OSBSaving you time and moneyProviding limitless options in the design processInsulates entire surface of exterior wall
Rated 5 based on 1 product reviews
FRP Laminated Panels image

FRP Laminated Panels

Fiberglass reinforced panel used for a variety of applications including walk-in coolers, clean rooms and public restrooms. FRP (fiberglass reinforced panel) is rigid, scrubable, fire resistant and easy to maintain. EPS contributes insulation and sound deadening properties. Panels are available laminated on one side or both sides.
Rated 5 based on 1 product reviews
Custom Concrete Form Liners image

Custom Concrete Form Liners

Concrete form liners are used to have an accurate and consistent pour surface to form against. Form liners can be used to pour an ascetically pleasing, complex design or to have a reusable, (in some cases) form to pour concrete for a structural application.
Rated 5 based on 1 product reviews
Custom Texas Rails image

Custom Texas Rails

Shelter can custom manufacture a large assortment of Texas Rails.
Rated 5 based on 1 product reviews
Bridge Deck Flute Fillers image

Bridge Deck Flute Fillers

Our EPS flute fillers are the best material to use when a filler is needed in flutes of metal decking for bridges or floor decking to reduce the weight.
Rated 5 based on 1 product reviews
Custom Cut Shapes image

Custom Cut Shapes

Our Custom Cut Shapes With the use of our state of the art CNC and precise wire cutting machines, EPS can be easily cut and shaped into any form you desire.
Rated 5 based on 1 product reviews
Premium Aged Graphite Enhanced Polystyrene image

Premium Aged Graphite Enhanced Polystyrene - GPS - Type I

Provides continuous insulation above and below grade, for commercial or residential EIFS applications, foundation walls, roofs, side walls and under slabs.Complies with ASTM 578 TYPE I and ASTM 2430.
Rated 5 based on 1 product reviews
ShelterFoam GPS Graphite Enhanced Polystyrene Rigid Insulation Board image

ShelterFoam GPS Graphite Enhanced Polystyrene Rigid Insulation Board - Type l

ShelterFoam GPS is a unique high-performance, closed cell, lightweight, mold and mildew resistant expanded polystyrene material used as rigid thermal insulation in the construction industry. This product has a distinct Silver-Gray color, due to the high purity graphite that is contained within the polymer intercellular substance of the foam board. The graphite particles reflect and absorb the radiant energy, which increases the insulation R-value. This bonus is obtained, while still retaining all of the performance of standard rigid insulation. ShelterFoam GPS meets or exceeds the highest standards under ASTM C578 and D6817 for expanded polystyrene, and is recognized by the ICC-ES and UL. Approved for use in certain NFPA 285 wall assembles.
Rated 5 based on 1 product reviews
ShelterFoam GPS Graphite Enhanced Polystyrene Rigid Insulation Board image

ShelterFoam GPS Graphite Enhanced Polystyrene Rigid Insulation Board - Type ll

ShelterFoam GPS is a unique high-performance, closed cell, lightweight, mold and mildew resistant expanded polystyrene material used as rigid thermal insulation in the construction industry. This product has a distinct Silver-Gray color, due to the high purity graphite that is contained within the polymer intercellular substance of the foam board. The graphite particles reflect and absorb the radiant energy, which increases the insulation R-value. This bonus is obtained, while still retaining all of the performance of standard rigid insulation. ShelterFoam GPS meets or exceeds the highest standards under ASTM C578 and D6817 for expanded polystyrene, and is recognized by the ICC-ES and UL. Approved for use in certain NFPA 285 wall assembles.
Rated 5 based on 1 product reviews
ShelterFoam GPS Graphite Enhanced Polystyrene Rigid Insulation Board image

ShelterFoam GPS Graphite Enhanced Polystyrene Rigid Insulation Board - Type IX

ShelterFoam GPS is a unique high-performance, closed cell, lightweight, mold and mildew resistant expanded polystyrene material used as rigid thermal insulation in the construction industry. This product has a distinct Silver-Gray color, due to the high purity graphite that is contained within the polymer intercellular substance of the foam board. The graphite particles reflect and absorb the radiant energy, which increases the insulation R-value. This bonus is obtained, while still retaining all of the performance of standard rigid insulation. ShelterFoam GPS meets or exceeds the highest standards under ASTM C578 and D6817 for expanded polystyrene, and is recognized by the ICC-ES and UL. Approved for use in certain NFPA 285 wall assembles.
Rated 5 based on 1 product reviews
Premium Aged Graphite Enhanced Polystyrene High-performance Closed-cell Rigid Thermal Insulation image

Premium Aged Graphite Enhanced Polystyrene High-performance Closed-cell Rigid Thermal Insulation

Provides continuous insulation above and below grade for commercial and residential projects.Perfect for Exterior Finish Systems, sidewall sheathing, foundation walls, roofing and under slab applications.Available in many densities.Complies with ASTM 578 and ASTM 2430Approved for use in certain NFPA 285 wall assemblies.
Rated 5 based on 1 product reviews
ShelterFoam 100® 100psi image

ShelterFoam 100® 100psi

ShelterFoam is a high-performance insulation consisting of a superior closed-cell, lightweight and resilient expanded polystyrene (EPS). ShelterFoam meets or exceeds the requirements of ASTM D6817, Standard Specification for Rigid Cellular Polystyrene Geofoam. ShelterFoam is a high performance and high density product with a long-term stable R-Value, excellent dimensional stability, compressive strength and water resistant properties.
Rated 5 based on 1 product reviews
Foundation and Underslab Insulation image

Foundation and Underslab Insulation

A substantial amount of heat is lost through an uninsulated slab, resulting in cold, uncomfortable floors. Even if the foundation wall is insulated vertically under the slab (Figure 1), significant heat is still lost from the slab edge that is closest to the cold outside air.
Rated 5 based on 1 product reviews
Shelterwrap™ image

Shelterwrap™

Shelterwrap™ Polystyrene Fanfold Insulation Underlayment has covered over a million homes in the past 35 years!In most homes the movement of air from inside out and outside in, is the single greatest cause of energy loss. Areas most greatly affected by air infiltration are window and door frames, sill plates, and through the wall itself.Shelterwrap™ underlayment insulation, when installed properly, is designed to eliminate costly air infiltration. Ever since we originated Shelterwrap™ more than 35 years ago, millions of homes across America have cut their energy consumption and lowered their utility bills by using this remarkable material.Permeance - Shelterwrap™ can give up to 5.0 water vapor permeance of 1'" thickness, maximum perm Test Method ASTM E96 (permeability allows wall cavities to breathe, thus reducing the risk of condensation within the wall).Value - Shelterwrap™ offers the best value available for a leveling board, insulator and air infiltration barrier.
Rated 5 based on 1 product reviews
Shelterwrap HD™ image

Shelterwrap HD™

Shelterwrap HD™ from Shelter Enterprises is a high density underlayment designed to eliminate costly air infiltration. Applied to a home's existing siding before new siding is installed, it provides a fl at surface, and is perforated to reduce condensation.
Rated 5 based on 1 product reviews
Tapered Roof Insulation image

Tapered Roof Insulation

For new and retrofitting roofing systems. It's versatility and ability to adapt to the most imaginative designs while meeting or exceeding traditional code requirements.
Rated 5 based on 1 product reviews
Shelter R3 & R5 OSB image

Shelter R3 & R5 OSB

Superior energy performance and quality exterior sheathing in one continuous application.Benefits builders and home owners by:Solving shortfalls of stud cavity insulationMeeting all energy code requirementsHaving outstanding long term thermal propertiesKeeping the lateral bracing and transverse load stability of traditional OSBSaving you time and moneyProviding limitless options in the design processInsulates entire surface of exterior wall
Rated 5 based on 1 product reviews
FRP Laminated Panels image

FRP Laminated Panels

Fiberglass reinforced panel used for a variety of applications including walk-in coolers, clean rooms and public restrooms. FRP (fiberglass reinforced panel) is rigid, scrubable, fire resistant and easy to maintain. EPS contributes insulation and sound deadening properties. Panels are available laminated on one side or both sides.
Rated 5 based on 1 product reviews
EPS Ceiling Tiles image

EPS Ceiling Tiles - Re-Versa Tile™

Re-Versa Tile's™ unique two sided design allows design flexibility of either embossed diagonal diamond design or the classic commercial acoustical finish.
Rated 5 based on 1 product reviews
Shelter Form Vinyl Insulation™ image

Shelter Form Vinyl Insulation™

Shelter Enterprises Backerwrap™ system is a combination of Shelterwrap HD™, Shelterform™ and Insul-Start™. This unique multi-layered insulation system provides you with the maximum air infiltration protection available on the market today, while wall cavities are allowed to breath, prevent mold and mildew. Shelterwarp HD' provides the first layer of insulation and its high rigidity creates a level sub-surface for your vinyl siding.
Rated 5 based on 1 product reviews
Cornerfoam™ image

Cornerfoam™

CornerFoam™ is designed to work with our Shelterform™ siding insulation and work with any siding on the market, providing the finishing touch to any siding job.
Rated 5 based on 1 product reviews
Shelterseal™ image

Shelterseal™

A polyethylene gasket that seals the gap between the foundation and the sill plate.
Rated 5 based on 1 product reviews
AeroVent™ image

AeroVent™

Provides a continuous flow of fresh outside air, replacing excessive moisture and trapped damp air within the attic.
Rated 5 based on 1 product reviews