Morse Industries
CONTENT
PanelGrip® Dry Glaze System image

PanelGrip® Dry Glaze System

PanelGrip®2 facilitates the quick assembly of structural glass railing without messy fillers or special tools resulting in significant savings in labor and shipping costs.Reduce Labor Costs up to 80% - No setting blocks, no plumbing of glass, no multiple pours of cement, no waiting for cement to cure, no messy clean-upBroadest Grip Range of any Dry Glaze System - Made for range of 1/2" to 13/16" tempered and laminate glass (12.7mm to 21.5mm)No Special Tools Required - All you need is an Allen wrench for installation or removalNo Mess - No mixing and pouring of expansion cement, no running of cement on incline  PanelGrip Spec Sheet v1.0PanelGrip Installation Instructions v1.2 
Rated 5 based on 1 product reviews
Precision Lock™ Adjustable Railing System image

Precision Lock™ Adjustable Railing System

Precision Lock™ Adjustable Railing is the latest innovation in glass railing. Allowing the installer to adjust the glass for plumb quickly and easily with no specialized tools, this product provides the best solution to the real-world installation conditions encountered at all construction sites. With a full range of top rails, hand rails, fasteners, drain blocks, and cladding you can count on Morse Industries to help make your next glass railing job fast and profitable. Precision Lock Brochure v1.2Precision Lock Installation Instructions v1.0 
Rated 5 based on 1 product reviews
Glass Supported Systems image

Glass Supported Systems

Morse Industries offers a full line of glass railing components including base shoe (both wet and dry glaze), cladding, top rail, handrail brackets and more. Morse Industries glass and metal handrail system components are designed for use with 1/2" - 13/16" tempered or laminated glass panels as structural balusters. Whether the job specifies a wet or dry system, Morse Industries delivers the beauty you want for the finishing touch on your commercial and residential installations. Materials and Finishes:To ensure a superior product, we use only the highest-quality materials. Each finished component receives multiple runs on state-of-the-art polishing equipment to ensure a consistent, refined appearance.Aluminum handrail sections are extruded from alloy 6063-T5. Base sections are extruded from alloy 6005-T5 or 6063-T5. Both are available in mill or anodized finish.Stainless steel components are made from Type 304 stainless steel (or Type 316L upon request). Standard finishes are #8 polished and #4 brushed. Custom finishes are available for both aluminum and stainless steel components. These may include anodized and/or powder coating. Minimum runs and extended lead times may be required. 
Rated 5 based on 1 product reviews
Wet Glaze Systems image

Wet Glaze Systems

What Makes Morse Industries Unique Experienced railing specialists to assist you. Special bump-forming process creates precise rail connections. Superior finishing process. Extensive selections of sizes and materials. Custom and standard hole drilling for aluminum base. Custom corner components available. Top rail protected with removable plastic film.
Rated 5 based on 1 product reviews
Stand Offs image

Stand Offs

The look of floating glass is the ultimate in minimalist design. Create glass railing that appears to float above the ground or in front of the base. Our full line of mounts and adapters allow you to do just that, showcasing the beauty of the glass and the view.
Rated 5 based on 1 product reviews
Floor Clamp Systems image

Floor Clamp Systems

Reduced Labor Costs. Sleek, Modern Appearance. Allows for Drainage without any additional accessories.
Rated 5 based on 1 product reviews
Glass Post & Clamp Systems image

Glass Post & Clamp Systems

Our glass clamps are very versatile part of our railing systems. Available in both flat and concave back, they can be used with either round or square balusters to mount glass or other architectural panels. Safety First! When it comes to our glass solutions, one thing is perfectly clear: style and safety go hand in hand. All glass clamps are certified and grip the glass with immense strength. Our glass clamps have been successfully tested with both tempered and laminated glass, and can be used with glass up to a width of 5.3 feet.
Rated 5 based on 1 product reviews
Stainless Steel Handrail Brackets & Tubing image

Stainless Steel Handrail Brackets & Tubing

Our round design is clean, sleek and showcases the beauty of stainless steel. Compatible with our other systems, the round design accommodates glass, cable or rod components providing you with endless design possibilities. Our system installs on site with no welding required - simply glue, drill and tap the pieces into place. The pre-fabricated, pre-finished tubing is designed to fit perfectly with other components. Available in type 304 and 316 stainless steel for either interior or exterior installation.
Rated 5 based on 1 product reviews
Stainless Steel Cable Systems image

Stainless Steel Cable Systems

Modern, minimalistic and sleek...that's our stainless steel cable railing system. Our cable components are designed to be compatible with other systems allowing you versatility and the ability to create a myriad of designs. Primarily used as infill, cable is available in 1/8" diameter in three lengths. A variety of adapters and fittings allow you customize the system for use with our round or square design balusters to meet your specific design needs.
Rated 5 based on 1 product reviews
Stainless Steel Rod Systems image

Stainless Steel Rod Systems

Sleek, modern and clean...that's our stainless steel rod railing system. Our rod components are designed to be compatible with other systems allowing you versatility and the ability to create a myriad of designs. Primarily used as infill, rod is available in 1/2" diameter in two lengths. A variety of crossbar holders and fittings allow you customize the system for use with our round or square design balusters to meet your specific design needs.
Rated 5 based on 1 product reviews
Frameless Shower Products image

Frameless Shower Products

Frameless shower hardware from Morse Industries accommodates the rigorous demand of today's luxury shower enclosure market. High quality hinges, clamps, channels, pulls, headers, and accessories offer numerous design choices in the most popular finishes for glass thicknesses ranging from 1/4" to 1/2". Morse industries hinges and clamps feature solid brass construction with internal pins, springs, and screws made from top quality 316 stainless steel. Our pulls are made of 316 stainless steel and feature superior electroplated finishes needed for years of service. The channels and headers are extruded from 6063 or 6463 anodized aluminum in order to offer a luxury appearance and long service life as well as ease of fabrication and incredible value. All frameless shower hinges, clamps, & pulls from Morse Industries are backed by our comprehensive 3 year warranty against any defects in manufacturing and workmanship.
Rated 5 based on 1 product reviews
Tranquility Gliding Shower Door System image

Tranquility Gliding Shower Door System

A modern European style shower door kit. Built with top quality materials, specially designed not to warp or wear down, this system comes with pre-tapped holes for easy installation or undrilled to accommodate almost any size enclosure up to 78" wide. Build your kit in a variety of finishes, tubing choices, and for 1/2" or 3/8" glass. This system is built from some of the thickest tubing and highest quality hardware in the industry. Rolling panel can be mounted on either side to accomodate left or right plumbing fixtures. Top Quality, High End Materials and Appearance .098" Heavy Walled SS Tubing Heavy-Duty 2 3/4" Japanese Ball Bearing Wheels provide ultra-smooth operation All necessary hardware included All necessary sweeps and seals included 180lb weight capacity Accommodates 3/8" or 1/2" glass while maintaining 1-7/16" seperation between the panels Fixed Panel can be mounted wall to wall or wall to side lite Available in Bright Chrome, Brushed Nickel, and Oil Rubbed Bronze Finish 304 stainless steel with electroplated finish Roller Wheels allow slight vertical adjustment
Rated 5 based on 1 product reviews
Harmony Gliding Shower Door System image

Harmony Gliding Shower Door System

The Harmony Gliding Shower Door System uses top quality stainless steel ball bearing wheels that glide quietly and effortlessly across the sturdy rectangular header tube. It provides a stylish yet affordable option when installing a sliding shower door. The minimalistic hardware and sleek design create a frameless look that is much more aesthetically pleasing than traditional aluminum framed sliders. The Harmony Gliding Shower Doors System is designed to work with 5/16" to 3/8" thick tempered glass. It features a one-year warranty against manufacturing defects and is available in both a polished and brushed finish.
Rated 5 based on 1 product reviews
J-Molding image

J-Molding

Available in both deep and shallow, punched and slotted. Finishes include bright chrome, brushed nickel, satin anodized and oil rubbed bronze. Standard J-Channel Standard J-Channel is available in bright chrome in 12' lengths. Some J-channel is available in other finishes such as brushed nickel, oil rubbed bronze and clear satin. 50 pieces per case; individually plastic sleeved for protection.
Rated 5 based on 1 product reviews
U-Channels & Gaskets image

U-Channels & Gaskets

Architectural Channels Please inquire regarding available finishes and lengths, 50 pieces per case, individually plastic sleeved for protection. Commercial Channels Finishes available may include bright chrome, brushed stainless, clear satin, and oil rubbed bronze in 20' lengths, 12 pieces per case, individually plastic sleeved for protection. Glazing Gaskets Glazing Gaskets for 1" U-Channels. Compatible with all one inch wide u-channels, these gaskets are used for glazing 3/8" or 1/2" glass. Available in black, 20' minimum lengths. Heavy Channels Cladding available for base.
Rated 5 based on 1 product reviews
Angles image

Angles

Architectural Angles Available in a variety of finishes and lengths. Most products 50 pieces per case, individually plastic sleeved for protection. Commercial Angles Available in clear satin, oil rubbed bronze and milled finish in 20' lengths. Product comes 12 pieces per case, individually plastic sleeved for protection.
Rated 5 based on 1 product reviews
Flat Bars image

Flat Bars

Mirror Images Flat Bar Available in 12" lengths, 75 pieces per case. Individually plastic sleeved for protection. Matches Mirror Images Channels, Angles and Dividers. Flat Bar with Bevelled Edge Available in 12' lengths, 100 pieces per case. Individually plastic sleeved for protection. Architectural Flat Bar Available in 16' lengths, 30 pieces per case. Individually plastic sleeved for protection. Also available with two way self adhesive tape for superior bonding. Commercial Flat Bar Available in 16' lengths, 30 pieces per case. Individually plastic sleeved for protection.
Rated 5 based on 1 product reviews
Miscellaneous Trims image

Miscellaneous Trims

Aluminum Edge Moldings  - Available in a variety of finishes and lengths. This is a non-stocked item available by special order/mill run only. 
Rated 5 based on 1 product reviews
Smart Lock System image

Smart Lock System

The lock mounts to the end of the shoe with no drilling and no need to notch the glass. The locking security clip prevents removal, while lock and end caps protect glass corners. Available in clear satin, bright gold, bright chrome and dark bronze finishes in 12' lengths. Each part is sold separately.
Rated 5 based on 1 product reviews
Standard System image

Standard System

Available in clear satin, bright gold, bright chrome, and dark bronze finishes in 12' lengths. Each part is sold separately and most products are individually plastic sleeved.
Rated 5 based on 1 product reviews
Economy System image

Economy System

Available in clear satin and oil rubbed bronze finishes in 12' lengths. Each part is sold separately and most products are individually plastic sleeved.
Rated 5 based on 1 product reviews
Price Tag Moldings image

Price Tag Moldings

Available in a variety of finishes. Aluminum Price Tag Molding Available drilled and countersunk for #8 screws on 6" centers or undrilled. Available in clear satin, mill finish, and black in 12' lengths. Individually plastic sleeved for protection. Vinyl Price Tag Molding Available in black and white in 12' lengths. Mill run, special order only.
Rated 5 based on 1 product reviews
Safety Shield Sneeze Guard Systems image

Safety Shield Sneeze Guard Systems

 Keep your customers and employees safe with our new Sneeze Guards. To provide enhanced separation between individuals in today's environment Morse Industries is proud to offer an economical solution for businesses to maintain social distance as they continue to serve customers. The Safety Shield is designed to help prevent the spread of disease in any place of commerce. This product is customizable and available in multiple styles, offering the user flexibility in providing the necessary protection for both staff and customers. Manufactured from high-quality stainless-steel components, the product is both durable and easy to clean and maintain. Do not hesitate to contact our sales team with any questions or if you need a quote. Safety Shield_Design Guide v1.6 
Rated 5 based on 1 product reviews
Free Standing Safety Shield image

Free Standing Safety Shield

The Free Standing Safety Shield is easy to assemble with minimal hardware required. The shield is not mounted to the surface so is a movable and an ideal non permanent solution. The gap in the infill allows small items to be passed beneath, and is perfect for a variety of environments including offices, desks, and reception counters. Free Standing Safety ShieldSafety Shield_Free Standing_Installation Instructions v1.3 
Rated 5 based on 1 product reviews
Clear Acrylic Plexiglass Sheets image

Clear Acrylic Plexiglass Sheets

Morse Industries is pleased to now offer Clear Acrylic Sheets which are lightweight, durable and are easy to fabricate. There are three different sizes currently in stock, any of which are compatible with all of our Safety Shield Sneeze Guards. Contact our knowledgeable sales team for assistance finding the best solution to fit any needs. Clear Acrylic Plexiglass Sheets 
Rated 5 based on 1 product reviews
Round Post and Clamp Safety Shield image

Round Post and Clamp Safety Shield

The Round Post and Clam Safety Shields provide the ability to pass money and small objects below the infill. The posts on this shield are made of stainless steel which creates a high end appearance. The shields work with a variety of infill material, accommodating thicknesses from 1/4" to 3/8". Posts have 1 1/2" diameter. No fabrication is needed on the infill material for the clamps. Round Post & Clamp Safety Shield 
Rated 5 based on 1 product reviews
Partition Post Safety Shield image

Partition Post Safety Shield

Morse Industries is excited to supply Partition Post Safety Shield Systems. Tell us about your space and we will design a system to fit your needs. The Partition Post Shield not only provides the ability to pass money and small objects below the infill if needed, but can also be mounted with the infill flush to the surface so no gap remains. The posts on this shield are made of high-quality extruded aluminum components. Partition Post Safety ShieldSafety Shield_Partition Post_Installation Instructions v1.2 
Rated 5 based on 1 product reviews
Adjustable Stand-Off Safety Shield image

Adjustable Stand-Off Safety Shield

The Precision Lock Adjustable Stand-Off Shield System is quick and easy to install. The Stand-Offs are made of high strength stainless steel, and are adjustable even after glass is installed. More product details available on website soon . Adjustable Stand-Off Safety Shield 
Rated 5 based on 1 product reviews
Edge-Supported Safety Shield image

Edge-Supported Safety Shield

The Edge-Supported Safety Shield System is compatible with 3/8" to 1/2" plexiglass, tempered glass or polycarbonate infill. This solution provides a solid barrier and the systems are offered in a variety of materials and finishes. Edge-Supported Safety ShieldEdge-Supported Safety Installation Instructions 
Rated 5 based on 1 product reviews
Square Post & Clamp Safety Shield image

Square Post & Clamp Safety Shield

The Square Post Safety Shield provides the ability to pass money and small objects below the infill. The posts on this shield are made of stainless steel which creates a high end appearance. The Square Post Safety Shield works with a variety of infill material, accommodating thicknesses from 1/4" to 3/8". No fabrication is needed on the infill material for the clamps. Square Post Safety ShieldSquare Post Safety Shield Installation Instructions v1.1 
Rated 5 based on 1 product reviews
Gallery image

Gallery

See Morse products used in various applications.
Rated 5 based on 1 product reviews