Aquafin, Inc.
Aquafin, Inc.
Waterproofing, Coatings and Moisture Vapor Mitigation
CONTACT INFO
505 Blue Ball Rd. Suite 160
Elkton, MD 21921
Toll Free: 866-278-2346
Phone: 410-392-2300
Fax:
Request for information Aquafin, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
WARRANTY

Cementitious Waterproofing and Protective Coating - AQUAFIN-1K

AQUAFIN-1K is a cement-based, polymer modified, waterproof coating. Mixed with water it forms a dense, rigid surface barrier. It consists of portland cement, well graded quartz sand and polymer enhanced chemical ingredients.

 

Colors: GRAY or WHITE standard.

 

Advantages

  • One-Component, just mix with water
  • Stand-alone coating or in combination with AQUAFIN-2K/M
  • Polymer modified
  • Potable water certified as per NSF/ANSI Standard 61
  • Resists strong hydrostatic pressure
  • Not a vapor barrier - lets concrete “breathe"
  • Excellent freeze/thaw resistance
  • Can be applied to moist concrete/substrate
  • Non flammable - no odor - non toxic.

 

Rated 5 based on 1 product reviews

Flexible Cementitious Protective and Waterproof Coating/Membrane - AQUAFIN-2K/M

AQUAFIN-2K/M (in short 2K/M) is a state-of the art, asbestos free, cementitious, acrylic emulsion based, flexible protective coating and waterproof barrier. This product is two-component (powder and liquid) and resistant to water and mild abrasion.

 

Advantages

  • Self curing, 2-component waterproofing membrane
  • Solvent Free - 0g/L VOC
  • Potable water NSF/ANSI 61certified by WQA
  • Does not support the growth of mold & mildew
  • Meets or exceeds ANSI A118.10 and 12
  • UV, weather & freeze/thaw resistant
  • Breathable (not a vapor barrier)
  • Applied to moist/damp substrates
  • Resists strong positive side hydrostatic pressure
  • Active barrier to carbon dioxide (CO2)
  • Carbonation protection and carbon dioxide-screen: 40 mils (1 mm) 2K/M thickness warrants same protection as 12" (300 mm) of concrete.

 

Rated 5 based on 1 product reviews

Cementitious Waterproofing: Crystalline Waterproofing Slurry - AQUAFIN-IC (IntegraCoat)

AQUAFIN-IC (IntegraCoat) is a state-of the art one-component, penetrating cementitious material which waterproofs and protects new or old structurally sound concrete or concrete masonry in-depth. It resists strong hydrostatic pressure and is not a vapor barrier (lets concrete "breathe").

 

Advantages

  • Advanced crystalline technology that penetrates deep into concrete
  • Potable water approved - NSF/ANSI 61
  • Applied to moist (damp) substrate
  • Environmentally friendly, non toxic, zero VOC's
  • Permanently active
  • Easy to use - needs only water for mixing
  • Can be applied to green concrete as soon as forms are stripped
  • Protects concrete against fresh water, salt water, waste water & aggressive ground water
  • Resists strong hydrostatic pressure
  • Applied to positive or negative side water pressure
  • Seals and post seals shrinkage cracks, up to 1/64" (0.4 mm)
  • Contains no chlorides
  • Cost effective

 

Rated 5 based on 1 product reviews

Crystalline Waterproofing Slurry - AQUAFIN-IC (IntegraCoat)

AQUAFIN-IC (IntegraCoat) is a state-of the art one-component, penetrating cementitious material which waterproofs and protects new or old structurally sound concrete or concrete masonry in-depth. It resists strong hydrostatic pressure and is not a vapor barrier (lets concrete "breathe").

 

Advantages

  • Advanced crystalline technology that penetrates deep into concrete
  • Potable water approved - NSF/ANSI 61
  • Applied to moist (damp) substrate
  • Environmentally friendly, non toxic, zero VOC's
  • Permanently active
  • Easy to use - needs only water for mixing
  • Can be applied to green concrete as soon as forms are stripped
  • Protects concrete against fresh water, salt water, waste water & aggressive ground water
  • Resists strong hydrostatic pressure
  • Applied to positive or negative side water pressure
  • Seals and post seals shrinkage cracks, up to 1/64" (0.4 mm)
  • Contains no chlorides
  • Cost effective

 

Rated 5 based on 1 product reviews

Liquid and Powder Crystalline Waterproofing Admixtures for Concrete - AQUAFIN-IC ADMIX

AQUAFIN-IC ADMIX is a state-of-the crystalline waterproofing admixture available in liquid and powder form. The chemistry within the AQUAFIN-IC ADMIX reacts with moisture and free lime in the concrete, creating millions of insoluble crystalline fibers, which fill the pores, capillary tracts and minor shrinkage cracks within the concrete. Passage of water through the concrete, either from the positive or negative water pressure side is permanently blocked and the reinforcement protected from corrosion. AQUAFIN-IC ADMIX can be added to the concrete mix at the time of batching or at the job site to a ready mix truck with full mixing capabilities.

 

Advantages

  • NSF/ANSI/CAN 61 certified for potable water applications
  • Resists extreme hydrostatic pressure, positive (active) or negative (passive) water pressure side
  • Can self-seal static hairline cracks up to 1/64" (0.4 mm)
  • Permanent - becomes an integral part of the concrete
  • Not a vapor barrier - allows concrete to breathe
  • Negligible interference with water reducers & plasticizers
  • Negligible effect/influence on slump and air entrainment
  • Impervious to physical damage and deterioration
  • Non toxic, inorganic, zero VOC (0%)
  • Contains no chlorides
  • Less costly than traditional methods of waterproofing such as coatings and sheet applied goods. Note: For the best dispersion characteristics, use IC ADMIX-Liquid.

 

Rated 5 based on 1 product reviews

Strip Applied Hydrophilic Swelling Rubber - Waterstop-Strip

Waterstop-Strip is a strip applied hydrophilic rubber swelling waterstop for use in all kinds of cast-in-place concrete construction joints, as well as steel, concrete and thick-walled PVC (minimum 1/8") pipe penetrations. When exposed to water, the rubber expands, creating a compression seal within the joint or pipe penetration, blocking the passage of water.

 

Advantages

  • Easy to use
  • Rapid expansion
  • Dimensionally stable, even at high temperatures
  • Reproducable swell after wet/dry cycling
  • Suitable for fresh and salt water
  • Contains no bentonite

 

Rated 5 based on 1 product reviews

Hydrophobic, Flexible Polyurethane Grout - InjectProECO-LV

InjectProECO-LV is a closed cell, high performance polyurethane injection grout designed for use to cut off gushing water leaks with a high flow rate and/or high hydrostatic pressure in low range dynamic cracks. When it comes in contact with water, the grout expands up to 800% and quickly cures to a tough, flexible, closed-cell polyurethane foam that is generally unaffected by common corrosive environments and is not subject to shrinkage due to wet/dry cycles. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.

 

Advantages

  • Zero VOC's - meets LEED criteria
  • 100% solids, non-flammable, non-toxic permanent seal
  • Hydrophobic - can be used in wet and dry environments
  • Accelerator and resin stable to -40 degrees F.
  • Pumped as a single component
  • Excellent elongation creates a tight seal in moving cracks
  • Adjustable reaction times
  • Non-hazardous shipping

 

Rated 5 based on 1 product reviews

Single Component Hydrophilic Waterstop - Waterstop-GunGrade

Waterstop-GunGrade is a single component hydrophilic waterstop, designed for sealing smooth to very irregular construction joints and pipe penetrations. It cures and swells in the presence of moisture or water. Curing time depends on temperature and humidity, for example cure time decreases when temperature and RH are higher. Waterstop-GunGrade cures 24-36 hours. Waterstop-GunGrade is available in cartridges and sausages.

 

Advantages

  • Excellent adhesion to concrete, PVC, HDPE, steel, & fiberglass
  • Can be applied to wet surfaces or underwater when concrete is poured within 2 hours
  • Adapts to irregular surfaces
  • Expands to more than 200% of original cured volume
  • Easy application with standard caulking guns
  • Solvent free

 

 

 

Rated 5 based on 1 product reviews

Elastomeric Pipe Penetration Sealing Gasket - AQUAFIN's SEALING GASKET-18/18

AQUAFIN's SEALING GASKET-18/18 is an elastomeric, tear resistant, breathable waterproofing gasket which prevents the passage of moisture and water. SEALING GASKET-18/18 is bonded to the substrate with AQUAFIN-2K/M flexible cementitious waterproofing and can be applied to all substrates that can be treated with AQUAFIN-2K/M cementitious waterproofing, exposed to positive side water pressure, or covered with ceramic tiles.

 

Advantages

  • Inexpensive permanent solution for joint sealing problems
  • Quick and easy installation
  • Waterproof - resistant to hydrostatic pressure
  • Permanently flexible
  • Attached/installed with flexible cementitious AQUAFIN-2K/M waterproofing
  • Breathable, not a vapor barrier - allows fast drying of water based tile mortars and waterproofing materials

 

Rated 5 based on 1 product reviews

Strip Applied Hydrophilic Swelling Rubber - Waterstop-Strip

Waterstop-Strip is a strip applied hydrophilic rubber swelling waterstop for use in all kinds of cast-in-place concrete construction joints, as well as steel, concrete and thick-walled PVC (minimum 1/8") pipe penetrations. When exposed to water, the rubber expands, creating a compression seal within the joint or pipe penetration, blocking the passage of water.

 

Advantages

  • Easy to use
  • Rapid expansion
  • Dimensionally stable, even at high temperatures
  • Reproducable swell after wet/dry cycling
  • Suitable for fresh and salt water
  • Contains no bentonite

 

Rated 5 based on 1 product reviews

Single Component Hydrophilic Waterstop - Waterstop-GunGrade

Waterstop-GunGrade is a single component hydrophilic waterstop, designed for sealing smooth to very irregular construction joints and pipe penetrations. It cures and swells in the presence of moisture or water. Curing time depends on temperature and humidity, for example cure time decreases when temperature and RH are higher. Waterstop-GunGrade cures 24-36 hours. Waterstop-GunGrade is available in cartridges and sausages.

 

Advantages

*Excellent adhesion to concrete, PVC, HDPE, steel, & fiberglass
* Can be applied to wet surfaces or underwater when concrete is poured within 2 hours
* Adapts to irregular surfaces
* Expands to more than 200% of original cured volume
* Easy application with standard caulking guns
* Solvent free

 

 

Rated 5 based on 1 product reviews

Elastomeric, Waterproof Tape - AQUAFIN-CRACK SEALING TAPE

AQUAFIN CRACK SEALING TAPE is an elastomeric, highly tear-resistant, waterproof tape, comprised of a polyester fabric with a PVC elastomer coating.

 

Advantages

  • Quick and easy installation
  • Waterproof
  • Permanently flexible
  • UV stable/resistant
  • Highly resistant against oil, grease and solvents
  • Excellent decomposition resistance (microbes)

 

Rated 5 based on 1 product reviews

Cold Fluid-Applied Rubber Membrane System - ELASTOSEAL-Roller/Brush

ELASTOSEAL-Roller/Brush is a ready to use fast setting, cold applied, modified asphalt emulsion system using exact formulated polymers providing unique elastomeric performance. It can be installed where solvents and heat are not allowed. Its formulation is designed for one-coat, seamless applications by roller or brush.

 

Advantages

  • Zero VOC's
  • No “hot pots" or trailers
  • Cost Efficient - reduced application times
  • One component, ready to use
  • 1200% Elongation
  • Self-healing
  • Monolithic without seams
  • Resistant to many chemicals (contact Aquafin for complete listing)

 

Rated 5 based on 1 product reviews

Cold Fluid-Applied Rubber Membrane System - ELASTOSEAL-Trowel

ELASTOSEAL-Trowel is a ready to use fast setting, cold applied, modified asphalt emulsion system using exact formulated polymers providing unique elastomeric performance. It can be installed where solvents and heat are not allowed. Its formulation is designed for creating cants in wall/floor joints and detailing cracks prior to applying a seamless membrane using ELASTOSEAL-Roller/Brush.

 

Advantages

  • Zero VOC's
  • No “hot pots" or trailers
  • Cost Efficient - reduced application times
  • One component, ready to use
  • Self-healing
  • Monolithic without seams
  • Resistant to many chemicals (contact Aquafin for complete listing)

 

Rated 5 based on 1 product reviews

Base Coat - PRO-Tekt Flexcoat

PRO-Tekt Flexcoat is the base coat in the PRO-Tekt Traffic Deck System. It is a 2-component, solvent free, hybrid polyurea/polyurethane base coat, designed to be used in combination with the Trafficoat intermediate coat to provide a fully elastomeric traffic system for concrete structures.

The PRO-Tekt Traffic Deck System consists of the following components:


1. Primer: VAPORTIGHT COAT-SG2 or SG4
2. Base Coat: PRO-Tekt Flexcoat
3. Intermediate Coat: PRO-Tekt Trafficoat
4. Top Coat: PRO-Tekt Topcoat PA

 

Advantages

  • Low odor during application and cure.
  • Excellent crack-bridging properties and flexibility.
  • High tensile strength
  • High elongation
  • Excellent adhesion
  • Rapid cure/recoat times

 

Rated 5 based on 1 product reviews

Intermediate Coat - PRO-Tekt Trafficoat

Pro-Tekt Trafficoat is a 2-component, polyurethane, intermediate coat designed to provide a durable, anti-slip surface. It can be used in conjunction with various size aggregate depending on the level of traffic anticipated. PRO-Tekt Trafficoat is designed to be used in combination with the PRO-Tekt Flexcoat waterproof membrane to provide a fully elastomeric traffic system for concrete structures.

 

The PRO-Tekt Traffic Deck System consists of the following components:
1. Primer: VAPORTIGHT COAT-SG2 or SG4
2. Base Coat: PRO-Tekt Flexcoat
3. Intermediate Coat: PRO-Tekt Trafficoat
4. Top Coat: PRO-Tekt Topcoat PA

 

Advantages

  • Low odor during application and cure.
  •  Excellent flexibility.
  • Can be used in conjunction with a wide range of aggregates depending upon the type and level of traffic anticipated.
  • Rapid cure times compared to epoxy systems.
  • Able to fully cure in colder temperatures

 

 

Rated 5 based on 1 product reviews

Topcoat - PRO-Tekt Topcoat PA

PRO-Tekt Topcoat PA is a solvent-free, 100% solids, 2-component, aliphatic, polyaspartic, polyurea coating designed to withstand pedestrian and vehicular traffic. It is also used as the topcoat in the Pro-Tekt Traffic Deck System. The PRO-Tekt Traffic Deck System consists of the following components:


1. Primer: VAPORTIGHT COAT-SG2 or SG4
2. Base Coat: PRO-Tekt Flexcoat
3. Intermediate Coat: PRO-Tekt Trafficoat
4. Top Coat: PRO-Tekt Topcoat PA

 

Advantages

  • Low odor during application and cure.
  • Quick return to service.
  • UV stable.
  • High abrasion resistance.
  • Zero VOC's.

 

Rated 5 based on 1 product reviews

Carrousel Heavy Duty Spray Pump

The Quikspray Carrousel Pump operates by peristaltic or squeeze principle. Unlike the progressive cavity pump or rotor/stator pumps, the Carrousel can run dry indefinitely without any damage to the equipment, therefore eliminating the need for highly trained technicians. The Carrousel Pump is durable and very easy to maintain, with no moving parts in contact with the product being pumped.

 

Advantages

  • Easy to operate
  • Can run dry with no damage
  • Low maintenance
  • Easy to clean

 

Rated 5 based on 1 product reviews

Repair Mortars - REBAR PRIMER/BOND-CI

AQUAFIN REBAR PRIMER/BOND-CI is a one-component, cementitious, anti-corrosion coating for protection of steel reinforcement and as a bonding agent for concrete surfaces.

 

Advantages

  • Mixes with water only
  • Extended pot life and contact time
  • VOC compliant (solvent free)
  • Resistant to penetration of water and chlorides
  • Excellent workability with long pot life
  • Very easy to use even on vertical and overhead areas
  • Extended open time allowing for repair mortars up to 3 days after application
  • Can be applied by brush or spray
  • Active corrosion inhibitor

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-CA

MORTAR-CA is a factory blended, cementitious, one-component, surface lining and waterproof repair and resurfacing mortar. It consists of calcium aluminate cement, well-graded, acid resistant, siliceous aggregates and special chemicals of an inorganic, hydrophobic (water repellent) nature which resist strong hydrostatic pressure (positive and negative side pressure).

 

Advantages

  • Highly corrosion resistant
  • Resists strong hydrostatic pressure - prevents infiltration and/or exfiltration - no need for vacuum testing in manholes
  • Resists abrasion and mechanical wear.
  • Forms a protective membrane barrier with no pinholes
  • Easy to use - needs only to be mixed with water
  • Applied to the positive or negative water pressure side of a structure
  • Applied to damp substrate
  • Non flammable
  • No odor - No Fumes - Environmentally friendly

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-LN

MORTAR-LN is a cementitious, inorganic, one component, ready-mixed, surface lining waterproof barrier mortar with hydrophobic (water repellent) properties. MORTAR-LN prevents water infiltration or exfiltration through the application.

 

Advantages

  • Slow Setting
  • Waterproof/Water impermeable
  • NSF/ANSI Standard 61 potable water certified (www.wqa.org)
  • Horizontal - Vertical - Overhead
  • Resists hydrostatic pressure
  • Applied to damp (moist) substrates
  • Applied to the positive or negative water pressure side of a structure
  • Not a vapor barrier, lets substrate “breathe"
  • Easy to use -- needs only to be mixed with water
  • Applied by glove pointing, trowel or low pressure air-spraying (guniting)
  • No odor - No fumes -- Environmentally friendly

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-PLUG-IC

MORTAR-PLUG-IC is a 1-component, cementitious non-shrink, hydraulic cement, enhanced with Aquafin's crystalline waterproofing technology. It withstands strong hydrostatic pressure, is breathable, has no odor, no fumes & is non flammable.

 

Advantages

  • Stops water leaks in two to three minutes at 68 degrees F (20 degrees C)
  • Water stopper and structural repair mortar
  • Approved/certified for use in contact with potable water
  • Excellent bond to concrete and masonry
  • Easy application - No odor - No fumes
  • No odor or fumes

 

Rated 5 based on 1 product reviews

Repair Mortars - FIX 10-S

FIX 10-S is an ultra fast setting, chloride free hydraulic cement which sets immediately when exposed to water.

 

Advantages

  • Stops water leaks in less than 30 seconds
  • Easy application - no mixing needed in most cases
  • Waterproof
  • Durable
  • No odor - no fumes

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-V/O CI

MORTAR-V/O CI is a one-component, lightweight, fiber-reinforced, polymer-modified, high strength vertical and overhead everyday concrete repair mortar. It can be placed in lifts up to 2" without forming. Its formulation is designed for excellent workability and allows shaving after reaching initial set for superior finishing.

 

Advantages

  • Very low sag - excellent “hang" characteristics
  • Bonds very well to concrete, masonry & block
  • Low shrinkage
  • One-component - just add water
  • Excellent workability - can be sculpted and shaved with ease
  • Enhanced with a migrating corrosion inhibitor to help protect localized and adjacent reinforcing steel.

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-IC

MORTAR-IC is a cementitious, ready-mixed waterproof repairing and sealing mortar. It consists of rapid setting Portland cement, specially treated quartz sand and a compound of active chemicals which resist positive or negative side water pressure.

 

Advantages

  • NSF/ANSI Standard 61 approved for potable water
  • Applied to the positive or negative water pressure side of a structure
  • Resists strong hydrostatic pressure
  • Post sealing effect of shrinkage cracks up to 1/64" (0.4mm) together with AQUAFIN-IC
  • Easy to use - needs only to be mixed with water prior to application
  • Not a vapor barrier, lets concrete “breathe"
  • Can be skim coated or feather edged
  • Applied to moist concrete
  • No odor - no fumes, inorganic - no polymers.

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-Screed CI

MORTAR-Screed CI is a one-component, fiber-reinforced, polymer-modified, corrosion inhibitor and silica fume enhanced repair mortar. It is designed for use as a concrete screed or repair mortar at depths of 3/8" - 6" (10 mm - 152 mm). This product offers normal set times and a mid-range slump for easy workability.

 

Advantages

  • Fiber-reinforced and polymer-modified
  • No shrinkage when properly cured
  • Corrosion inhibitor and silica fume enhanced
  • One-component - just add water
  • Accelerated cure - allows for installation of moisture sensitive toppings within 12 hours.
  • Excellent bond to properly prepared concrete

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-QuickPatch

MORTAR-QuickPatch is a one-component, versatile, fast-setting, cementitious patching and resurfacing mortar. It can be applied from featheredge to 3“ (75 mm). MORTAR-QuickPatch sets fast for easy and cost efficient repairs, minimizing downtime for quick return to service.

 

Advantages

  • Natural gray to blend with existing concrete
  • For interior and exterior use
  • Outstanding workability and ease of placement
  • One component - just add water
  • Fast setting - walk on in approximately one hour
  • Can be covered with many floor coverings such as adhesives, urethanes and epoxies within 16-24 hours. Always follow floor covering manufacturer's recommendations.
  • Featheredge to 3" (75mm)

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-Crete-CI FULL DEPTH

MORTAR-Crete-CI is a one-component, high early strength, cementitious, structural repair concrete mix that is pourable and pumpable for full depth applications. A unique formulating design allows for application to be completed in depths from 1" (25.4 mm) to full depth (with proper steel reinforcement).

 

Advantages

  • Factory blended, quality controlled mix design
  • Excellent workability with long application time
  • Very easy to use on “form and pour" applications
  • Ready to use, just add water
  • Pre-extended with coarse aggregate: Eliminates risk of reactive aggregate.

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-40 CI

MORTAR-40 CI is a one-component, polymer modified, shrinkage compensated, high early strength, cementitious repair mortar that can be troweled, sprayed or used in a form and pour application. A unique formulating design allows for application to be completed in depths from 11/2" (40 mm) vertically and up to 4“ (100 mm) horizontally (neat). Additionally, MORTAR-40 CI is enhanced with a migrating corrosion inhibitor which helps protect localized and adjacent reinforcing steel.

 

Advantages

  • Easy to use, mixes with water only.
  • Extended pot life (application time 30 minutes)
  • VOC compliant (solvent free).
  • NSF/ANSI Standard 61 approved for potable water
  • Enhanced with a migrating corrosion inhibitor to help protect localized and adjacent reinforcing steel.
  • Excellent workability.
  • Can be formed and pumped/poured on vertical and overhead applications.
  • Can be applied by trowel, form and pour/pump or spray.

 

Rated 5 based on 1 product reviews

Repair Mortars - MORTAR-AnchorGrout

MORTAR-AnchorGrout is a cement-based, anchoring grout designed for use where high initial strengths are desired. Its formulation is designed for fast anchoring of railings, bolts and posts in concrete substrates.

 

Advantages

  • High Strength
  • Requires only the addition of water
  • Pourable consistency
  • Fast setting
  • Not effected by wet environments
  • Does not contain gypsum

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend SL

Pavemend SL is a rapid setting, semi-leveling, cementitious structural repair concrete. It is a single component powder that is water activated. SL has 15 to 20 minutes of working time and will reach compressive strengths of greater than 2,500 psi within 90 minutes of final set, and more than 7,000 psi at 28 days. Designed for use in horizontal, sloped, or form and pour repair applications, SL can be applied in ambient temperatures from 50 degrees F -120 degrees F (10 degrees C - 48 degrees C).

 

Advantages

  • 2 Hour RTS (> 2500 psi), Use from 50 degrees F - 120 degrees F, Just add water, Pre-extended, Horizontal, Slopeable, Exceptional Volume Stability, Form & Pour/Pump, Apply >1/2" depth.

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend DOTLine

DOTLine is fiber reinforced, rapid setting cementitious based structural repair concrete. It is a single component powder that is water activated.DOTLine has 20 - 25 minutes of working time and will reach compressive strengths of more than 2500 psi within 2 hours from mixing. DOTLine can be applied in ambient temperature ranges of 40 degrees F to 120 degrees F.DOTLine finishes like traditional Portland based concrete and cleans up easily with water. DOTLine rapid repair concrete offers high performance and ease of use in a cost effective, turn-key, pre-extended package.

 

Advantages

  • 2 Hour RTS (> 2500 psi),. Use from 40 degrees F to 110 degrees F, Just add water, Pre-extended (3/8"), Apply >1 1/4" depth.

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend SLQ

Pavemend SLQ is a cementitious, very rapid setting, self-leveling structural repair mortar suitable for very rapid concrete repair in all climates, especially in near freezing and below freezing applications. It is a single component powder that is water activated, and is suited for aggregate extension. SLQ has 2-4 minutes working time and will reach compressive strengths up to 3000 psi within 60 minutes of final set. Designed for horizontal and formed applications. SLQ can be applied in ambient temperature ranges from -20 degrees F to 110 degrees F without special mixing or curing equipment.

 

Advantages

  • 1 Hour RTS (> 3000 psi), Use from -20 degrees F to 110 degrees F, Just add water, Extendable, Mild MOE for field durability, AFCESA Approved, Apply > 1/4" depth.

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend TR

Pavemend TR is a single component, water activated, rapid setting slope grade (up to 60%) structural repair mortar with a gel-like consistency suitable for troweling on horizontal and/or sloped grades and for aggregate extension. TR has 15 to 20 minutes of working time and reaches >2500 psi compressive strengths within 3 hours of final set. TR can be applied in ambient temperature ranges from 40 degrees to 120 degrees Fahrenheit and can be re-tempered repeatedly to a gel state prior to final set without additional water, providing ease of use and reduced material waste.

 

Advantages

  • single component, water activated
  • rapid setting slope grade (up to 60%) structural repair mortar
  • trowelable on horizontal and/or sloped grades
  • 15-20 minutes of working time and reaches >2500 psi compressive strengths within 3 hours of final set
  • can be applied in ambient temperature ranges from 40 degrees to 120 degrees Fahrenheit and can be re-tempered repeatedly to a gel state prior to final set

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend VR

VR is a single component, water activated, cementitious, rapid setting, vertical and overhead structural repair mortar. It has 10 to 15 minutes of working time, plus an additional 10 to 15 minutes to shape and shave the repair to match the existing contours of the host concrete. VR can be applied in a single lift from 1/16" to over 4" without bonding agents and can be easily sculpted and shaped to match the existing concrete. VR can be applied in ambient temperature ranges of 40 degrees F -100 degrees F and can be re-worked to a gel state prior to final set without additional water, providing ease of use and reduced material waste.

 

Advantages

  • Single component, water activated, cementitious, rapid setting vertical and overhead structural repair mortar
  • 10-15 minutes working time, plus an additional 10-15 minutes to shape and shave the repair to match the existing contours of the host concrete
  • Can be applied in a single lift from 1/16" to over 4" without bonding agents
  • Can be easily sculpted and shaped to match existing concrete
  • Can be applied in ambient temperature ranges of 40˚F-100˚F
  • Can be re-worked to a gel state prior to final set without additional water, providing ease of use and reduced material waste

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend KemROK

Pavemend KemROK is a rapid return to service, chemical and hydrogen sulphide resistant pozzolan cement repair concrete. It is a single component powder that is water activated. KEMROK packaged units have 30 minutes of working time and will reach compressive strengths of greater than 3,000 psi in 3 hours. KEMROK can be applied in ambient temperature ranges from 40 degrees F–120 degrees F, places and finishes like traditional concrete and cleans up easily with water. KEMROK has been engineered for low permeability and is resistant to chemical attack by sulfuric compounds and related acids.

 

Advantages

  • Rapid return to service
  • Chemical and hydrogen sulphide resistant pozzolan cement repair concrete
  • Single component powder activated with water
  • 30 minutes of working time and will reach compressive strengths of greater than 3000 psi in 3 hours
  • Can be applied in ambient temperature ranges from 40-120 degrees Fahrenheit
  • engineered for low permeability and is resistant to chemical attack by sulfuric compounds and related acids

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend KemROK VR

KEMROK VR is a rapid setting pozzolan cement mortar. It is a single component powder that is water activated. KEMROK VR has 20 - 30 minutes working time.KEMROK VR can be applied in an ambient temperature range of 40 degrees - 120 degrees F (4.4 degrees C - 48.9 degrees C). KEMROK VR can be trowel applied in multiple lifts of 1/4" - 1/2" (6.35 mm - 12.7 mm) or spray applied (contact Field Engineering for equipment recommendations) in lifts from 1/4" to 3" (6.35 mm - 76.2 mm). KEMROK VR's crystalline structure and unique
chemistry provides exceptional resistance to environments with exposure to Chlorides, Sulfates, Sulfuric acids and more.

 

Advantages

  • Provides superior durability and service life.
  • KEMROK VR is a rapid setting pozzolan cement mortar.
  • Suitable for applications in many harsh environments.
  • KEMROK VR has 20 - 30 minutes working time.
  • KEMROK VR can be hand applied with trowel or used with spray gun equipment.
  • Accepts non-breakable coatings within 48 hrs. of placement; ensuring a rapid return to service repair system, ensuring brief facility shutdowns.

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend FireROK

Pavemend FireROK is a high early strength, heat resistant pozzolan cement structural repair concrete mix. FireROK's unique chemistry withstands exposures to intermittent high temperature environments. It is a single component powder that is water activated. FIREROK packaged units have 30 to 45 minutes of working time and reach compressive strengths of >2,500 psi
(17.2 MPa) in 4 hours.

 

Advantages

  • High early strength, heat resistant pozzolan cement structural repair concrete
  • Withstands exposures to intermittent high temperature environments
  • Single component powder that is water activated
  • 30-45 minutes of working stime
  • Reach compressive strengths of >2800 psi in 4 hours

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend Instant Asphalt

Instant Asphalt is a high performance, permanent, all climate and planet friendly, cold mix asphalt repair material. Instant Asphalt is a reactive, plant oil based asphalt repair material that requires only water and compaction to provide a permanent asphalt repair. Instant Asphalt is as fast and convenient to apply as cold patch, while offering the durability of hot mixed asphalt, it is free of solvents and volatile organic compounds (VOC's) and can be applied in ambient temperatures of 0˚F - 120˚F.

 

Advantages

  • Water activated
  • Ideal repair material, suitable for permanent repairs
  • All climate and planet friendly, cold mix asphalt repair

 

Rated 5 based on 1 product reviews

Concrete Repair - Pavemend SET RETARDANT

The Pavemend SET RETARDANT is designed for use with the Pavemend DOTLine and Pavemend SL concrete repair products to extended working times. It is added directly to the mix water, and mixed with the product. The working time extension will vary for each repair product type, and is also affected by ambient temperatures, mix water temperatures, host concrete temperatures and product material temperatures.

 

Advantages

  • To extend working time for Dotline and Pavmend SL.

 

Rated 5 based on 1 product reviews

Topically Applied Vapor Barriers - VAPORTIGHT COAT-SG2

VAPORTIGHT COAT®-SG2 is a unique 2-component, alkali resistant, moisture tolerant, extremely high density and chemically
enhanced epoxy based product which prevents capillary infiltration of oil and other chemicals from the ground. Applied in one coat, SG2 reduces the passage of water vapor and moisture through slabs and walls, thus eliminating delamination of adhesives, floor coverings and coatings.

 

For a faster cure use SG2/3-ACCELERATOR and speed up cure times to 3 to 5 hours.

 

Advantages

  • Low VOC and meets USDA/FSIS guidelines
  • High chemical and alkalinity (pH 14) resistance
  • Barrier against radon & other gases
  • Excellent adhesion to steel
  • Compatible with most flooring systems
  • Minimal downtime - flooring system installed next day
  • Does not support mold growth
  • Protects non-breathable floor coverings/coatings from water vapor transmission through concrete substrates.
  • Full broadcast system - provides excellent substrate for bonding
  • Seals oil contaminated slabs
  • For slabs with MVER up to 25 lbs and RH up to 100%
  • Can be applied to 5 day old concrete and damp concrete slabs
  • Low VOC and meets USDA/FSIS guidelines
  • High chemical and alkalinity (pH 14) resistance
  • Barrier against radon & other gases
  • Excellent adhesion to steel
  • Compatible with most flooring systems
  • Minimal downtime - flooring system installed next day
  • Does not support mold growth
  • Protects non-breathable floor coverings/coatings from water
  • vapor transmission through concrete substrates.
  • Full broadcast system - provides excellent substrate for bonding
  • Seals oil contaminated slabs
  • For slabs with MVER up to 25 lbs and RH up to 100%
  • Can be applied to 5 day old concrete and damp concrete slabs

 

 

 

 

Rated 5 based on 1 product reviews

Topically Applied Vapor Barriers - VAPORTIGHT COAT-SG3

VAPORTIGHT COAT®-SG3 is a unique 2-component, moisture tolerant, low viscosity, solvent free, chemically enhanced epoxy based product which reduces the passage of water vapor and moisture through slabs on, below and above grade as well as split slabs, thus eliminating delamination of adhesives, floor coverings and coatings. SG3 meets or exceeds the requirements of ASTM F3010-13 Standard Practice for Two-Component Resin Based Membrane-Forming Moisture Mitigation Systems for Use Under Resilient Floor Coverings.

SG3 reduces water vapor transmission levels of up to 25 lbs/24 hrs * 1000 ft2 to 3 lbs or less for the installation of most floor covering systems including VCT, sheet vinyl, carpets, wood, laminates, epoxy, terrazzo & synthetic.

 

Advantages

  • One coat system - No sand broadcast
  • Low viscosity, solvent free, no VOC's
  • For slabs with MVER up to 25 lbs and RH up to 100%
  • ASTM E 96 perm rating ≤0.10
  • Flooring system installed next day
  • Can be applied to damp & green concrete (min. 5 days old)
  • High alkalinity barrier (pH 14)
  • Compatible with most flooring systems
  • Does not support mold growth
  • Great for indoor applications: low odor and non-flammable.
  • SG3 passed Indoor Air Quality Material Emissions Test as per DIN EN ISO 16000 (Report CT-10-06-22-01:250005/2-3)

 

Rated 5 based on 1 product reviews

Topically Applied Vapor Barriers - VAPORTIGHT COAT-SG4

VAPORTIGHT COAT®-SG4 is a rapid setting 2-component, moisture tolerant, low viscosity, solvent free, chemically enhanced epoxy based product which reduces the passage of water vapor and moisture through slabs on, below and above grade as well as split slabs, thus eliminating delamination of adhesives, floor coverings and coatings. SG4 meets or exceeds the requirements of ASTM F3010-13 Standard Practice for Two-Component Resin Based Membrane-Forming Moisture Mitigation Systems for Use Under Resilient Floor Coverings.

 

Advantages

  • One coat system - No sand broadcast
  • Low viscosity, solvent free, no VOC's
  • For slabs with MVER up to 25 lbs and RH up to 100%
  • ASTM E 96 perm rating ≤0.10
  • Flooring system installed same day
  • Can be applied to damp & green concrete (min. 5 days old)
  • High alkalinity barrier (pH 14)
  • Compatible with most flooring systems
  • Does not support mold growth
  • Great for indoor applications: low odor and non-flammable.
  • SG4 passed Indoor Air Quality Material Emissions Test as per DIN EN ISO 16000 (Report CT-10-06-22-01:250005/2-3)

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectPro-SuperFAST

InjectPro-SuperFAST is a very fast reacting, expansive hydrophobic polyurethane injection grout. It cures to a rigid, durable, closed cell polyurethane foam resistant to most organic solvents, mild acids, alkali, petroleum and micro-organisms. InjectPro-SuperFAST is designed to stop active water leaks and fill voids in concrete, gravel layers and rock fissures. The closed cell foam will maintain its physical form and is not subject to shrinkage due to wet/dry cycles.

 

Advantages

  • 100% solids, non-flammable
  • Hydrophobic - can be used in wet and dry environments
  • Very fast reaction time! ~30 seconds
  • Can expand more than 25 times initial volume
  • Excellent resistance and durability
  • Non-hazardous shipping
  • Non-toxic permanent seal

 

Rated 5 based on 1 product reviews

Acrylate Injection Resins - InjectPro-PM3811-SoilStabilizer

Aquafin's InjectPro-PM3811 Series of hydrophilic acrylate injection resins are forumlated with superior sealing characteristics. The InjectPro-3811 acrylates are environmentally safe and include:
- InjectPro-PM3811-SoilStabilizer
- InjectPro-PM3811-Flex
- InjectPro-PM3811-Fast
- InjectPro-PM3811-UltraSeal

 

Advantages

  • Controlled, extended setting time range: 4 min - 14 minutes
  • Very low viscosity, excellent for penetrating into small cracks
  • Free from acrylamides, easy clean-up, non hazardous waste removal
  • Certified to NSF/ANSI 61 for potable water

 

Rated 5 based on 1 product reviews

Acrylate Injection Resins - InjectPro-PM3811-Fast

Aquafin's InjectPro-PM3811 Series of hydrophilic acrylate injection resins are forumlated with superior sealing characteristics. The InjectPro-3811 acrylates are environmentally safe and include:
*InjectPro-PM3811-SoilStabilizer
*InjectPro-PM3811-Flex
*InjectPro-PM3811-Fast
*InjectPro-PM3811-UltraSeal

 

Advantages

  • Controlled setting time range: 20 sec - 5 minutes
  • Very low viscosity, excellent for penetrating into small cracks
  • Free from acrylamides, easy clean-up, non hazardous waste removal

 

Rated 5 based on 1 product reviews

Acrylate Injection Resins - InjectPro-PM3811-UltraSeal

Aquafin's InjectPro-PM3811 Series of hydrophilic acrylate injection resins are forumlated with superior sealing characteristics. The InjectPro-3811 acrylates are environmentally safe and include:
* InjectPro-PM3811-SoilStabilizer
* InjectPro-PM3811-Flex
* InjectPro-PM3811-Fast
* InjectPro-PM3811-UltraSeal

 

Advantages

  • Controlled, extended setting time range: 4 min - 14 minutes
  • Ideal for crack injection, does not shrink in dry environments!
  • Free from acrylamides, easy clean-up, non hazardous waste removal
  • Certified to NSF/ANSI 61 for potable water

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectProECO-Cut

InjectProECO-Cut is a high performance, hydrophobic polyurethane injection grout which cures to a rigid, durable, closed celled foam. It is designed to fill joints and cracks in concrete, as well as large voids in gravel layers and rock fissures. Due to its quick cure time it can also be used to stop active, high flow water leaks. When it comes in contact with water, the grout expands and quickly cures to a tough, flexible, closed-cell polyurethane foam that is generally unaffected by common corrosive environments and is not subject to shrinkage due to wet/dry cycles. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.

 

Advantages

  • Zero VOC's - meets LEED criteria
  • 100% solids, non-flammable, non-toxic permanent seal
  • Hydrophobic - can be used in wet and dry environments
  • Accelerator and resin stable to -40 degrees F.
  • Pumped as a single component
  • Can expand more than 25 times initial volume
  • Adjustable reaction times
  • Excellent resistance and durability
  • Pumps well even at lower temperatures
  • Non-hazardous shipping

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectPro GROUT-OUT

InjectPro Grout-Out is a non-flammable, maintenance solution for urethane grout pumps, designed to clean and prime the pump and hoses before and after each use, ensuring a moisture free pumping system. InjectPro Grout-Out is solvent free, non-hazardous, non-corrosive and compatible with all Aquafin polyurethane grouts (InjectPro-CUT,InjectPro-LV and Rapidflex-213). InjectPro Grout-Out can be left in the pump and hoses during storage between use.

 

Advantages

  • Zero VOC's - meets LEED criteria
  • 100% solids
  • Non-flammable
  • Non-corrosive

 

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - Polyurethane Injection Resins

InjectProECO-SEAL is a water activated, flexible, hydrophilic polyurethane injection grout with high tensile and bonding strengths. InjectProECO-SEAL is designed for sealing leaking cracks or joints in below grade concrete structures with continuous moisture exposure.

 

Advantages

  • Zero VOC's - meets LEED criteria
  • 100% solids, non-flammable, non-toxic permanent seal
  • Does not contain TDI or solvent
  • Hydrophilic - seeks water in cracks
  • Pumped as a single component
  • Can expand more than 25 times initial volume
  • Excellent adhesion, resistance and durability
  • Non-hazardous shipping

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectProECO-LV

InjectProECO-LV is a closed cell, high performance polyurethane injection grout designed for use to cut off gushing water leaks with a high flow rate and/or high hydrostatic pressure in low range dynamic cracks. When it comes in contact with water, the grout expands up to 800% and quickly cures to a tough, flexible, closed-cell polyurethane foam that is generally unaffected by common corrosive environments and is not subject to shrinkage due to wet/dry cycles. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.

 

Advantages

  • Zero VOC's - meets LEED criteria
  • 100% solids, non-flammable, non-toxic permanent seal
  • Hydrophobic - can be used in wet and dry environments
  • Accelerator and resin stable to -40 degrees F.
  • Pumped as a single component
  • Excellent elongation creates a tight seal in moving cracks
  • Adjustable reaction times
  • Non-hazardous shipping

 

Rated 5 based on 1 product reviews

Acrylate Injection Resins - InjectPro-PM3811-Flex

Aquafin's InjectPro-PM3811 Series of hydrophilic acrylate injection resins are formulated with superior sealing characteristics. The InjectPro-3811 acrylates are environmentally safe and include:
-InjectPro-PM3811-SoilStabilizer
-InjectPro-PM3811-Flex
-InjectPro-PM3811-Fast
-InjectPro-PM3811-UltraSeal

 

Advantages

  • Controlled, extended setting time range: 5 min - 15 minutes
  • Very low viscosity, excellent for penetrating into small cracks
  • Free from acrylamides, easy clean-up, non hazardous waste removal
  • Certified to NSF/ANSI 61 for potable water

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectProECO-Soil

InjectProECO-Soil is a next generation ultra low viscosity, single component, hydrophobic polyurethane injection grout for stabilization of granular soils. When it comes in contact with water InjectProECO-Soil expands and then cures to a high strength, rigid and durable foam. It's unique formulation allows the grout to fully encapsulate granulas, thereby creating a stable and solid mass. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.

 

Advantages

  • Phthalate free
  • Zero VOC's - meets LEED criteria
  • 100% solids, non-flammable, non-toxic permanent seal
    * Accelerator and resin stable to -40F
  • Hydrophobic - can be used in wet and dry environments
  • Pumped as a single component
  • Very low viscosity for excellent penetration into various soil types
  • Adjustable reaction times
  • Non-hazardous shipping

 

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectProECO-CombiGrout

InjectProECO-CombiGrout is a slightly flexible, tough, closed cell, polyurethane injection grout designed for grouting into voids and cracks. When it comes in contact with water, the grout expands and quickly cures to a tough, flexible, closed-cell polyurethane foam that is generally unaffected by common corrosive environments and is not subject to shrinkage due to wet/dry cycles. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.

 

Advantages

  • Zero VOC's - meets LEED criteria
  • 100% solids, non-flammable, non-toxic permanent seal
  • Hydrophobic - can be used in wet and dry environments
  • Accelerator and resin stable to -40 degrees F.
  • Expansion up to 20 times (free foam)
  • Flexible and tough foam
  • Pumped as a single component
  • Adjustable reaction times
  • Non-hazardous shipping

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectProECO-PLUG-Kit

InjectProECO-PLUG-Kit is a specialized kit for sealing conduits and other irregular annular spaces. The kit contains InjectProECO polyurethane grout and all the tools and accessories required. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.

 

Advantages

  • Zero VOC's - meets LEED criteria
  • 100% solids, non-flammable, non-toxic permanent seal
  • Hydrophobic - can be used in wet and dry environments
  • Pre-measured, easy to use kit
  • Non-hazardous shipping

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectPro-Oakum

InjectPro-Oakum is a dry, twisted, jute oakum made in rope form without tar or oil. It meets meets Federal specifications #HHP-117-1 and NRT-0-56A, class 1. It is used in conjunction with InjectPro polyurethane grouts for many applications to stop active water leaks.

 

Advantages

  • Natural jute fibers with no added tar or oils
  • Fast absorbency

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectProECO-Polygel

InjectProECO-Polygel is a solvent-free, polyurethane injection grout designed to react with added water to produce an impermeable foam or elastomeric soft gel.

 

Rated 5 based on 1 product reviews

Polyurethane Injection Resins - InjectPro-61

InjectPro-61 is a low viscosity, hydrophobic polyurethane injection grout designed for sealing leaking cracks or joints where some movement is possible. The system is comprised of an “A" component (base resin) and a “B" component (accelerator). The “B" component is used by the applicator to adjust the set times for various job site specific conditions.

 

Advantages

  • NSF/ANSI 61 Standard certified and listed by UL
  • 100% solids, non-flammable
  • Pumped as a single component
  • Hydrophobic - can be used in wet and dry environments
  • Can expand more than 30 times initial volume
  • Adjustable reaction times
  • Zero VOC's, non-hazardous shipping, non-toxic permanent seal

 

Rated 5 based on 1 product reviews

Washing Agents - InjectPro GROUT-OUT

InjectPro Grout-Out is a non-flammable, maintenance solution for urethane grout pumps, designed to clean and prime the pump and hoses before and after each use, ensuring a moisture free pumping system. InjectPro Grout-Out is solvent free, non-hazardous, non-corrosive and compatible with all Aquafin polyurethane grouts (InjectPro-CUT,InjectPro-LV and Rapidflex-213). InjectPro Grout-Out can be left in the pump and hoses during storage between use.

 

Advantages

  • Zero VOC's - meets LEED criteria
  • 100% solids
  • Non-flammable
  • Non-corrosive

 

 

 

Rated 5 based on 1 product reviews