Stone Panels, International
CONTENT

StoneLite® Composite Wall Panels

StoneLite® panels are composite wall panels made up of a thin natural stone veneer reinforced with an aluminum honeycomb backing. The stone veneer can be almost any stone including granite, marble, limestone, slate and sandstone.

Combining the aerospace technology of aluminum honeycomb with the timeless beauty of natural granite, marble and limestone, StoneLite® can be used for a wide variety of applications including those typically considered weight or cost-prohibitive. They have been used extensively in exterior, interior, renovation, elevator, and specialty applications.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

About StoneLite® Panels

StoneLite® weighs only 3.3 lbs./sq. ft. (16 kg/sq. m) about the same as 1/4-inch (6 mm) thick glass, which is approximately 80% less weight than solid stone. This weight savings alone provides huge savings in installation labor, structural requirements, and installing time.

Tough, durable StoneLite® panels offer fantastic impact resistance and flexural strength provided by our patented manufacturing process. They can resist up to 60 times more impact than solid 3 cm thick granite. These panels can be flexed making them ideal for seismic locations. Our aluminum honeycomb-reinforced panels keep the beauty of natural stone and eliminate its fragile, brittle properties.

StoneLite® is impervious to water penetration, even with open structured stones such as travertine, Indiana limestone and French limestone. The fiber-reinforced epoxy skin, directly behind the stone, provides a waterproof barrier, thereby eliminating the need for a secondary layer of protection.

StoneLite® has been subjected to, and has passed numerous severe structural tests following accelerated aging and large-scale fire tests. Minimal strength loss was experienced following freeze-thaw cycling while immersed in a 4 pH sulfuric acid solution. Resisting large missile impact and 1,342 repetitions of simulated dynamic hurricane loading are testimonials to the strength of this lightweight natural stone panel.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Exterior New Construction

StoneLite® panels have over four decades of proven performance on the exterior of buildings throughout the world. After many years of exposure to many different environments and being subjected to extreme heat, bitter cold, earthquakes and hurricanes, the panels not only retain their natural beauty but remain durable and continue to perform. 



Rated 5 based on 1 product reviews
CATALOGS

Interior

StoneLite® interior stone panels showcase the natural beauty of stone but eliminate its fragile, brittle, and variable properties.  StoneLite® interior stone panels are ideal for overhead applications. Weighing only 3.3 lbs. per sq. ft.  StoneLite® panels are easily supported by common ceiling framing and can be quickly installed with no special lifting equipment required. 



Rated 5 based on 1 product reviews
CATALOGS

Urban Concepts

StoneLite® natural stone panels are a great exterior cladding option for high end multi-family residences.  StoneLite® panels are not only an attractive and affordable alternative to dimensional stone but they allow the architect's vision to be realized without the cumbersome difficulties associated with other cladding options. Their lightweight characteristics are ideal for architectural features such as cornices, fins, and cantilevered structures. 



Rated 5 based on 1 product reviews

Education

StoneLite® is a natural stone composite panel comprised of a thin stone veneer and an aluminum honeycomb backing bonded between impervious, high-strength, fiber-reinforced skin.  Our StoneLite® panels may be produced from almost any natural stone; including limestone, granite, sandstone, and slate.  Our natural stone panels are the perfect choice for exterior, interior, and renovation applications. 



Rated 5 based on 1 product reviews

Retail

StoneLite® panels are a natural fit for retail construction as they meet the demand of quick installation and the natural stone veneer exemplifies the high quality image that retailers require. Retail projects also require durable materials to endure the abuse that comes with a high volume of traffic. Tough, durable StoneLite® panels offer fantastic impact resistance and flexural strength provided by our patented manufacturing process. They can resist up to 60 times more impact than solid 3 cm solid granite. 



Rated 5 based on 1 product reviews
CATALOGS

Renovations

StoneLite® natural stone composite panels are an ideal solution for renovations due to their lightweight adherent capabilities, quick installation time, and may be installed over other materials reducing demolition and haul off costs. The incorporation of natural stone panels into a building's renovation immediately adds value and the installation process does not require tenants to be displaced. 



Rated 5 based on 1 product reviews
CATALOGS

Marble

Marble is an excellent choice for interior applications, however only certain stones can be used on exterior applications. Dark marble will normally fade in sunlight and almost all marble will loose a polished finish over time. If you are concerned with durability, graffiti, or staining, we recommend you select a granite.

Rated 5 based on 1 product reviews
CATALOGS

Granite

Granite is an excellent choice for all applications, especially if you are concerned with durability, graffiti, or staining.StoneLite® panels can be produced from almost any stone provided that slabs are available in large enough sizes.

Rated 5 based on 1 product reviews
CATALOGS

Limestone

Limestone is usually more economical than granite and some marble, but if you are concerned with durability, graffiti, or staining, we recommend you select a granite.

Rated 5 based on 1 product reviews
CATALOGS

Travertines

StoneLite® panels can be produced from almost any stone provided that slabs are available in large enough sizes.

Rated 5 based on 1 product reviews
CATALOGS

Sandstone

panels can be produced from almost any stone provided that slabs are available in large enough sizes.

Rated 5 based on 1 product reviews
CATALOGS

Slates

StoneLite® panels can be produced from almost any stone provided that slabs are available in large enough sizes.

Rated 5 based on 1 product reviews
CATALOGS

Available Finishes

StoneLite® panels can be produced with a variety of finishes common to the dimensional stone industry. Below are several examples of the stock finishes available at Stone Panels, Inc. However, not all finishes are recommended or even possible on all stones. To determine feasibility or if you require a custom finish, please contact our Technical Services Staff to verify the availability of that finish.

Rated 5 based on 1 product reviews
CATALOGS

Project Gallery

StoneLite® has been used on projects in all different climates and parts of the world.

Rated 5 based on 1 product reviews
CATALOGS