Designed Security, Inc. - A Detex Co.
CONTENT
Designed Security, Inc. - A Detex Co.
CONTENT

Training/Education

Sign up for educational credits
Rated 5 based on 1 product reviews

Optical Turnstile with Barrier - ES8300

Designed for use in building lobby applications where higher security, high speed throughput and interior aesthetics are priorities. The Optical Turnstiles with Barrier provide a visual as well as psychological barrier which communicates to pedestrians that authorization is required before entering the secured area. These units will monitor high throughput traffic flow of up to 30 people per minute per lane while optical sensors and barrier arms ensure only one person entry for each authorized I.D. card presented.
Rated 5 based on 1 product reviews

Glass Barrier Optical Turnstile - ES880 Invisigate™

When tight security is required in high-traffic areas, the ES880 Invisigate' turnstiles provide an optimal solution with an attractive modern design. Invisigate combines full-height glass barriers with an optical turnstile, ensuring controlled access with high-speed throughput. Customization is available in the same options as other DSI turnstiles, providing the flexibility required by unique installation designs.
Rated 5 based on 1 product reviews

Barrier Arm Optical Turnstile - ES831

ES831 bi-directional optical turnstiles with hands-free barrier arms enhance the security of access control systems. The ES831 provides a visual as well as a psychological barrier while communicating to pedestrians that authorization is required to gain access to a facility or area.
Rated 5 based on 1 product reviews

Mid-Sized Optical Turnstile - ES8500

With sleek and attractive designs, the ES8500 mid-sized optical turnstiles are ideal for small to mid-sized lobbies or entry applications that require pleasing aesthetics. The ES8500 pedestals ensure controlled access by forming pedestrian walkways and monitoring high levels of pedestrian traffic at up to 60 people per minute per lane. Access is controlled by sensors that allow one person to enter for each I.D. card that is presented, and an alarm is triggered by unauthorized access.
Rated 5 based on 1 product reviews

Non-Barrier Optical Turnstile - ES8100

Designed for lobby/entry applications where styling is important, the ES8100 Optical Turnstile provides aesthetically pleasing pedestrian passageways to controlled or restricted areas. These units will monitor high throughput pedestrian traffic flow of up to 60 people per minute per lane, while optical sensors ensure only one person enters for each authorized I.D. card presented.
Rated 5 based on 1 product reviews

Non-Barrier Optical Turnstile - ES811

The 811 Non-Barrier Optical Turnstile provides enhanced security in an aesthetically pleasing package, and is ideal for upscale lobby entrances with high pedestrian throughput.
Rated 5 based on 1 product reviews

Canister Style Optical Turnstile - ES860

When space is limited and pedestrian traffic is high, the ES860 canister style optical Turnstile provides an optimal solution. Designed for small to mid-sized lobbies or entry applications, these turnstiles allow for many lanes and easy authorization. The ES860 can monitor up to 60 people minute per lane, allowing access only to one person per authorized I.D. card.
Rated 5 based on 1 product reviews

Component Package - ES821

Providing flexibility in a wide variety of implementations, the ES821 component package is ideal for use when turnstile bollards need to be custom fabricated to integrate into specific architectural designs. This component package includes the electronic control unit, the vertical and horizontal graphic array panels.
Rated 5 based on 1 product reviews

Glass Gates & Infills

Designed Security, Inc. provides glass infills in a variety of designs, sizes and colors. The size, thickness and type of glass are designed to comply with all applicable building codes, engineering standards and safety requirements in North America.
Rated 5 based on 1 product reviews

Full Height Turnstiles - DS400 Series ™ Single

Designed Security, Inc. offers the most reliable full height turnstiles available. The High-Security Series can be engineered to meet all your security and control requirements, and can be used as stand-alone units, or as part of an integrated system. Available in stainless steel, powder coat or a hot-dipped galvanized finish, these units can be fitted for any application with leading edge technology and features.
Rated 5 based on 1 product reviews

Full Height Turnstiles - DS400 Series ™ Tandem

Designed Security, Inc. offers the most reliable full height turnstiles available. The High-Security Series can be engineered to meet all your security and control requirements, and can be used as stand-alone units, or as part of an integrated system. Available in stainless steel, powder coat or a hot-dipped galvanized finish, these units can be fitted for any application with leading edge technology and features.
Rated 5 based on 1 product reviews

Full Height Turnstiles - DSP60

The DSP60 is a three-vane turnstile with an anodized aluminum finish and is shipped pre-configured to your security needs. It is constructed with a heavy duty overhead canopy, extruded aluminum columns, MR10 Lexan polycarbonate cage panels, and MP750 Lexguard arm panels for a more modern and open look.
Rated 5 based on 1 product reviews

Full Height Turnstiles - DSRD70

The DSRD70 Series is a stylish 3 vane revolving door type high security portal. It is designed for locations requiring improved visitor security or as the barrier between production and office areas. Instead of a traditional physical barrier to prevent passage in the wrong direction, the DSRD70 comes equipped with a high tech ultrasonic sensor. This sensor allows for a full door panel appearance while still enforcing standard turnstile passage flow.
Rated 5 based on 1 product reviews

Full Height Turnstiles - DST80

Available in your choice of natural aluminum clear finish, anodized bronze or black. These highly durable, tamper-resistant turnstiles are the ideal choice where security and style meet. They will control passage through a fence perimeter, parking or factory entrance, military installation, sports venue or even an office building. Available in single and tandem configuration.
Rated 5 based on 1 product reviews

Full Height ADA Gates - DS336-ADA

The DS336-ADA High Security Manual Passage Gate Series is truly custom. Available in mesh or bars, gate can be ordered in stainless steel, powder-coated or galvanized to match any of our full height turnstiles. Standard width for passage gates is 36", customized widths are available.
Rated 5 based on 1 product reviews

Full Height ADA Gates - DS348-ADA

The DS348-ADA High Security Manual Passage Gate Series is truly custom. Available in mesh or bars, gate can be ordered in stainless steel, powder-coated or galvanized to match any of our full height turnstiles. Standard width for passage gates is 48", customized widths are available.
Rated 5 based on 1 product reviews

Full Height ADA Gates - DST36-ADA

The DST36-ADA is a solution for projects requiring an aesthetically pleasing interior security door. This self-closing unit provides wheelchair accessible 36″ passage width (OD 40″). It is a "heavy-duty" stile and rail door that can withstand high traffic and abuse. Its low voltage strike lock can be used mechanically or electronically depending on your needs. The DST36-ADA is normally paired with the DST80, DST80-Tandem, DSP60 or DSRD70 aluminum-polycarbonate turnstile portals.
Rated 5 based on 1 product reviews

Waist High Turnstiles - DS100-R Series

Our premier interior application unit. Ideal for prestigious settings such as banks, offices, embassies and museums. This highly versatile line can take on any look. This turnstile is constructed using 304 stainless steel with a No. 4 satin finish and a solid surface top to match your design requirements.
Rated 5 based on 1 product reviews

Waist High Turnstiles - DS500

The DS500 Series is made for years of reliable service in high traffic/high volume applications like stadiums, convention centers, landmarks and military bases. The cabinets are constructed of heavy 14-gauge, 300 series satin stainless steel and feature our 6500 Series Control Head (with auto indexing and shock suppression technology). The DS500 is the ticket to managing large crowds with reliability and speed.
Rated 5 based on 1 product reviews

Waist High Turnstiles - DS5500

The DS5500 Series units operate reliably with high traffic volumes where cost is an important consideration. Heavy 7-gauge carbon steel cabinets can be interfaced with optional LCD counters, card readers, push button and wireless remotes. Portable units (DS5000-P) are also available. Standard colors are black, gray, and almond but custom colors are available and can be quoted upon request. We also offer an ADA compliant handicapped gate with this series (DS5000-ADA).
Rated 5 based on 1 product reviews

Waist High Turnstiles - DSPT

The DSPT Series is ideal in demanding situations where you want a more open, stylish look. It is made for years of reliable service in high traffic/high volume applications. The cabinets are constructed of heavy 14-gauge, 300 series stainless steel and feature our versatile 6500 Series Control Head. This unit features our longest turnstile arm and is suited for indoor or outdoor installations.
Rated 5 based on 1 product reviews

Waist High ADA Gates - DS100-R-ADA

Our premier interior application unit. Ideal for prestigious settings such as banks, offices, embassies and museums. This highly versatile line can take on any look. This gate is constructed using 304 stainless steel with a No. 4 satin finish and a solid surface top to match your design requirements.
Rated 5 based on 1 product reviews

Waist High ADA Gates - DS500-ADA

The DS500-ADA Series is made for years of reliable service in high traffic/high volume applications like stadiums, convention centers, landmarks and military bases. The cabinets are constructed of heavy 14-gauge, 300 series satin stainless steel and feature our 6500 Series Control Head (with automatic indexing and shock suppression technology). The DS500-ADA is the ticket to managing large crowds with reliability and speed.
Rated 5 based on 1 product reviews

Waist High ADA Gates - DS5000-ADA

The DS5000-ADA Series units operate reliably with high traffic volumes where cost is an important consideration. Heavy 7-gauge carbon steel cabinets can be interfaced with optional LCD counters, card readers, push button and wireless remotes. This product is the ADA compliant sister unit to our DS5500 tripod turnstiles.
Rated 5 based on 1 product reviews

Entry Sentry Series - ES5200

In environments with tighter security requirements, tailgating can pose unnecessary security risks. The DSI Entry Sentry is designed to deter such activity. Using unique algorithms, this solution can allow people with briefcases or pull bags to pass without causing alarms, making it one of the most accurate and cost-effective anti-tailgate devices in the industry. The Entry Sentry series is available as both a standard unit (ES5200) and a unit with voice (ES5600).
Rated 5 based on 1 product reviews

Entry Sentry Series with Voice - ES5600

In environments with tighter security requirements, tailgating can pose unnecessary security risks. The DSI Entry Sentry is designed to deter such activity. Using unique algorithms, this solution can allow people with briefcases or pull bags to pass without causing alarms, making it one of the most accurate and cost-effective anti-tailgate devices in the industry. The Entry Sentry series is available as both a standard unit (ES5200) and a unit with voice (ES5600).
Rated 5 based on 1 product reviews

Training/Education

Sign up for educational credits
Rated 5 based on 1 product reviews

Battery Operated Door Prop Alarm - ES300

Used for door entry or exit applications, the ES300 battery operated door prop alarm can improve facility security by preventing doors from being propped or held open. This battery powered alarm has adjustable door open times from one second to four minutes, and its small size allows for a quick and simple installation.
Rated 5 based on 1 product reviews

Weatherized Battery Operated Door Prop Alarm - ES300W

For security applications with doors that open to the outdoors or in wet environments, the ES300W weatherized battery operated door prop alarm can help prevent security risks from doors being propped or held open. This battery powered alarm can be installed quickly and easily and can be set for door open times from one second to two minutes.
Rated 5 based on 1 product reviews

Battery Operated Exit Alarm - ES500

Ideal for fast and easy installations for emergency exits or restricted doors, the ES500 is an optimal choice to reinforce door security. Combining its redesigned smaller size with a powerful 100dB alarm, the ES500 will activate and sound upon an unauthorized exit.
Rated 5 based on 1 product reviews

Weatherized Battery Operated Exit Alarm - ES500W

A weatherized, battery-powered solution for exit door security, the ES500W alarm series is optimized for emergency exits in wet environments or exits that open to the outdoors. Despite its redesigned smaller size, the ES500W includes a powerful 100dB alarm that will sound upon unauthorized exits. The quick and easy installation makes it an ideal choice for emergency exit doors or other restricted doors.
Rated 5 based on 1 product reviews

Door Prop Alarm - ES411

A common building security issue is caused by doors being propped or held open. The ES411 series of Door Prop Alarms help solve this problem, by encouraging users to keep secure doors closed while helping reduce the number of false alarms. The ES411 can be used as a standalone product, can be connected to any access control system and can provide local and remote notification of security breaches.
Rated 5 based on 1 product reviews

Door Management Alarm - ES4200

Designed to meet a variety of door security needs, the ES4200 door management alarm combines the functionality of a door prop alarm and exit alarm. The ES4200 includes the best functions of DSI alarm products in one easy-to-use unit, with features such as field selectable alarm timing, delay and input/output options. The ES4200 is available with an optional tamper switch.
Rated 5 based on 1 product reviews

Exit Alarm - ES4300A

Designed to meet a variety of door security needs, the ES4300A door management alarm combines the functionality of a door prop alarm and exit alarm. The ES4300A includes the best functions of DSI alarm products in one easy-to-use unit, with features such as field selectable alarm timing, delay and input/output options. The ES4300A is available with an optional tamper switch.
Rated 5 based on 1 product reviews

Door Management Alarm with Voice Annunciation - ES4600

Featuring voice annunciation, the ES4600 voice prompt door management alarm series provides a unique and effective solution for enforcing security procedures and helping to prevent false alarms. It is designed to allow authorized users through a monitored door and allows for adjustable timings for valid access, pre-alarm and auto-reset after an alarm has occurred. The ES4600 can also respond to door-prop conditions and forced-door violations. The ES4600 is available with an optional tamper switch.
Rated 5 based on 1 product reviews

Modified Door Alarms - ES4200-723 (service door alarm)

For service/delivery door applications where an alarmed exit device is required, the ES4200-723 is the right solution for you. This door management alarm helps a store manager maintain the security and safety of their store.
Rated 5 based on 1 product reviews

Pushbutton Controls - ES440 Series

The ES440 series consist of button control devices for use in access control applications such as emergency exits, lock release, and request to exit applications. These units are complementary to most access control systems and may be used as a stand-alone device. PUSH TO EXIT, HANDICAP, and EMERGENCY screened face plates as well as custom text printing is available.
Rated 5 based on 1 product reviews

Keyswitch Controls - ES450 Series

The ES450 series consist of key switch controls for use in access control applications such as alarm shunting or a system override. Custom screening and faceplates are available.
Rated 5 based on 1 product reviews

Annunciators - ES600 Series

The ES600 series annunciators provide an efficient means of displaying the state of security devices throughout a monitored facility. They serve to provide visual and audible indication of alarms as they occur, giving security personnel the ability to monitor a large complex from a single location.
Rated 5 based on 1 product reviews

Rack Control Panel - ES750 Series

Rack Control Panels are custom designed and fabricated to the exact specifications supplied by the customer. A variety of control devices and annunciators are available.
Rated 5 based on 1 product reviews

Knee Space Unit - ES760

The ES760 Series Knee Space Unit is sturdy and compact. It installs well in compact or concealed areas. It is available with pushbuttons and a barrel key switch.
Rated 5 based on 1 product reviews

Knee Space Unit - ES770

The Knee Space Unit is designed to mount in a concealed or otherwise ergonomic position, and is available with Momentary (P1) Pushbuttons. 
Rated 5 based on 1 product reviews

Customization

All products in the DSI catalog have come from a industry need or customer request, so customization and modification are part of what we do on a daily basis. Whether you need a modified door alarm or a special annunciator or a turnstile to fit in with the with the architecture of your newly remodeled lobby, DSI can help develop a solution that will fit your need. Custom solutions for Entry and Exit Control:
Rated 5 based on 1 product reviews

Detex Corp

Durable, easy to install and easy on the eyes, Detex offers a wide range of life safety and security door hardware products that keep your people and your property safe.
Rated 5 based on 1 product reviews

Training/Education

Sign up for educational credits
Rated 5 based on 1 product reviews