Features & benefitsReady to finish seat boards, headboards, and side jambs are manufactured from 1 1/2" thick insulated high quality birch veneer plywood versus competitor's 3/4" thick plywoodInterior head and seat boards of Bay and Bow windows can be stained or painted to match your decorAnti-water penetration system to help protect against unwanted water and moistureBay angles available: 30◦ and 45◦ Bow angle available: 10◦ 20" or 24" wide Flanking windows, available in Double Hung, Single Hung, Hybrid or Casement style. Custom flankers by special requestBow windows can be configured with 3, 4, or 5 Casement, Picture, Single hung, Hybrid or double hung windowsA factory installed cable system ensures the strength you need for proper support and installationInjected foam insulation
Rated 5 based on
1 product reviews