Raceway System - Smart-Way

Our new Smart-Way raceway system is now configurable for either on top of (vinyl, carpet, wood) or in any flooring (carpet, wood, tile, laminate) with the provided edging. The Smart-Way raceway system reshapes how you get cables across the floor where they're needed. Designed to fit today's working environments, the Smart-Way prioritizes functionality without sacrificing good design or beauty. The Smart-Way provides three compartments of capacity and access to power, data and A/V connectivity options. The Smart-Way is a simple, affordable and effective way to clean up messy cables and wires,while getting them across the floor where needed.



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Smart-Way Stick

The Smart-Way STICK is the smart way to get power and data where you need it on the floor. The Smart-Way STICK gives you the capabilities for power in a complete wired unit with a plug. Now you can have accessible power anywhere, anytime, and within seconds.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Block and Slide

Our Concertto family of cable management products has expanded with the introduction of the Block and Slide solutions. The Block and Slide provide a simple, economical and elegant way to rout cabling from the underside of the work surface to the floor. Both models feature easy installation and add an aesthetically appealing appearance under any work space.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Symphony Linx

Symphony Linx simplifies your power and data needs on and under a single work surface area. The system provides ease of accessibility combined with an attractive design, to power the devices we use at the places where we work and learn. Symphony Linx are hardwired at the factory. The Main table box powers up to two Satellite units from Main unit AC power cord. Designed with reconfiguration in mind, Symphony Linx helps make any workspace a technology-rich environment for your team. Select clamp-on above table and under table models with a choice of AC power cord length, Interconnecting cord lengths and various connector plate choices.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Table to Floor Wire Management - WM-CMPT

The Wire Marshall is a complete solution for bridging the gap between our award winning table boxes to our full line of floor boxes and poke-through solutions. This system provides a clean, elegant cable management solution in table designs that lack a pedestal for hiding cables and power as they transition from the tables boxes to the floor.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

In-Table Wireless Charger - TC-WC1

The TC-WC1 in-table Wireless Coaster is FSR's new wireless charger and the latest addition to the company's Table Coaster AC & Charging Solutions. TC-WC1 can charge cell phones equipped to work with "Qi" wireless chargers. It can be used for fast wireless charging when attached to an adaptive fast charge power supply; and can also charge at standard rates when used with standard power cords.
Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Table Mount Solutions - TM-Series

The TM-UT Under Table mounts allow the mounting of any of the T6-LB insert under tables, shelves and even chairs.
Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS

Under Table Mount - WM-UTR1S

FSR is introducing the WM-UTR1S Under Table Rack shelving solutions for applications where the designer would like to mount multiple pieces of AV, Digital, or Data equipment to the underside of a conference or huddle table and still easily access the equipment for servicing or upgrading at a later date.
Rated 5 based on 1 product reviews
CAD BIM CATALOGS VIDEOS

100m HDBaseT 1.0 5-Play Scaler Rx - HD-HSC-SP-Rx

The HD-HSC-SP-Rx is a true HDBaseT 5-Play device that receives uncompressed 4k UHD Video (4K UHD / 2160p (3840 x 2160) @ 60Hz (4:2:0 8-bit)), audio, bidirectional control (IR & RS-232), and Ethernet via one CAT-6A shielded cable out to 100 meters.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

100m HDBaseT 2.0 HDMI, USB Rx - HD-HU-SP-Rx

Based on HDBaseT 2.0 technology, the HD-HU-SP-Rx is a true HDBaseT 5-Play device that transmits uncompressed 4k UHD HD Video (4K UHD / 2160p (3840 x 2160) @ 60Hz (4:2:0 8-bit)), audio, bidirectional control (IR & RS-232), Ethernet, two-way USB 2.0, and bi-directional power via one CAT-6A shielded cable out to 100 meters.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

4" Depth Large Open Style Wall Boxes - PWB-320

FSR's highly successful Project Wall Box family is being expanded with two new models priced specifically to ease the installer's bottom line. These economical large open wall boxes designed to fit 16" on center stud bays simplify audiovisual and IT installations by providing space for routing cables, AC connections, and digital media product mounting in 4" and 3" thick walls.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

3" Depth Large Open Style Wall Box - PWB-323

FSR's highly successful Project Wall Box family is being expanded with two new models priced specifically to ease the installer's bottom line. These economical large open wall boxes designed to fit 16" on center stud bays simplify audiovisual and IT installations by providing space for routing cables, AC connections, and digital media product mounting in 4" and 3" thick walls.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

HuddleVU Wall Box PWB-HVBX - PWB-HVBX

The HuddleVU Wall Box is one of the latest editions to the HuddleVU Collaboration Family. This large opening wall box is designed for use with one or two optional low profile cable retractors (ordered seperately), optional adjustable component shelves (ordered seperately), and optional AC power bracket with (4) 15-amp surge protected receptacles.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Sky Box Mounting Point - SB-100

Sky Box Mounting Point has been specifically designed to accommodate the mounting of theatrical lighting fixtures in multi-use architectural environments. The SkyBox handles the rigors of daily staging events while remaining out of view when not in use.

Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS

Power Distribution & Charging Stations - HBM-Series

The Huddle BLOX are tables designed to function as charging stations in your library, coffee shop, lobby or media room providing wireless and USB charging along with AC power lets you connect with room to spare.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Low Profile T6 Table Box - LP-T6-Series

Our new low profile version of the T6 Table Boxes provides power and connectivity when using our Low Profile Cable Retractors. This is for applications where due to the table design need a slimmer mounting option.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS

Concrete Floor Boxes - FL-200

The FL-200 pour-in-place floor box series is designed to provide a smaller box option for those installations that do not require the additional internal space available in the larger FL-500P and FL-600P boxes.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Fire-Rated Poke-Thru - SmartFit 6"

FSR's new Fire-Rated "Poke-Thru" boxes provide capacity, aesthetics and installation ease. These sturdy core hole products combine flexibility via recessed mounting bracketry to accommodate a wide assortment of power, data and audio video connection options.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Fire-Rated Poke-Thru - SmartFit 8"

FSR's new Fire-Rated "Poke-Thru" boxes provide capacity, aesthetics and installation ease. These sturdy core hole products combine flexibility via recessed mounting bracketry to accommodate a wide assortment of power, data and audio video connection options.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Fire-Resistant Floor Boxes - FL-FRK-605P

Our new Fire-Resistant floor boxes expand the versatility of our floor box line by providing enhanced, fire-resistant versions of our existing products. All of our Fire-Resistant Products are UL Listed and complies with UL 263 Fire Resistance Ratngs and UL 514 Scrub water requirements. The FRK fire- resistant system is offered in two sizes: the FL-FRK-500P and FL-FRK-605P. Other depths are available consult an FSR sales associate. Both models include a UL listed 3-hour Fire-Resistant Floor box system comprised of a FireStop box, and four FL-FRK 1 1/2" Intumescent-lined Conduit Assemblies, hardware and installation instructions.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Fire Rated Floor Boxes - FL-FRK-500P

Our new Fire-Resistant floor boxes expand the versatility of our floor box line by providing enhanced, fire-resistant versions of our existing products. All of our Fire-Resistant Products are UL Listed and complies with UL 263 Fire Resistance Ratings and UL 514 Scrub water requirements. The FRK fire- resistant system is offered in two sizes: the FL-FRK-500P and FL-FRK-605P. Other depths are available consult an FSR sales associate. Both models include a UL listed 3-hour Fire-Resistant Floor box system comprised of a FireStop box, and four FL-FRK 1 1/2" Intumescent-lined Conduit Assemblies, hardware and installation instructions.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Ceiling Boxes

FSR is now providing solutions for your ceilings! You can now get rid of those unsightly equipment boxes and shelves hanging off the projector poles ruining the architect''s design.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Ceiling Boxes - CB-224 Series

The CB-224 ceiling box has been designed with a new advanced feature 4-RU rack. The CB-224 series has a deeper box design to carry the pull-down 4-RU rack cage. This advanced feature rack cage is also capable of carrying 25 lbs. of electronic equipment.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Wall Mounted Enclosure - TS-400

The Top Shelf is a wall mounted enclosure intended to be installed at the ceiling and can accommodate up to 4 RU of equipment.

In addition, Top Shelf provides ample space to mount AC receptacles, AV interfaces and signal termination plates with 9 single gang mounting positions, 4 two gang mounting positions as well as knockouts for cable pass-through and a 6 IPS plate mounting area.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Table Boxes - T3 3.5"

The T3-AC2 primarily allows quick, convenint access to AC power and network access for up to two computers or laptops. The keystone areas can be populated with a variety of connectors including network, telephone, RCA or mini stereo audio, push buttons and much more to suit unlimited applications. Alternate style snap in keystone connectors and blanks are available separately for either model.

These stylish table boxes fit a 3 1/2" round opening and are easily installed using a standard hole saw.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Table Boxes - Revolution Series RT6

FSR presents the REVOLUTION Series Table Boxes! Revolution Table Solutions revolutionize the integration of AV, IT, and Power all in the same box.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Table Boxes - T3 2"

The first elegant way to mount a goose neck microphone. These stylish, mini tableboxes are available in round or square styles and three finishes (brass, silver, or black) to complement a variety of decors.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Table Boxes - T3U Table Tilting Top Box

Designed expressly for applications requiring multiple access boxes within the same table, the FSR T3U RIM Series handles data, power, and AV connections in a low profile box.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Table Boxes - T6 Series

The T6 table box versatile connector cavities are 100% configurable and allow for both high and low voltage. Low voltage connectivity options include retractors, gravity feed cable pulls, our IPS and Simple Solutions pass-thru type connectors.

The T6 combines simplicity with a stylish design. Whether you select a round or square cover, the mounting is always a 6" diameter round hole. We made blending with your d™cor as easy as possible with optional cover colors.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Outdoor Wall boxes - OWB

Outdoor Wall Box is the latest edition to FSR's metal products line. Locking doors have covers that have "flip up" cable entry doors so that the main cover door can be locked oncew the cables are connected.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Project Wall boxes - PWB Project Wall boxes

All models are ready to install and include a two part cover with mounting screws in either black or white, back box, screws for wood or steel stud mounting, grounding screws, tie wraps, and a rubber grommet.

The PWB is available in white or black and is suitable for painting or other finishing, matching any decor. It has a cable exit slot for the display connections and the excess cable can easily be hidden inside of the box making the entire installation as clean as possible. The cover screws onto the front of the box once all connections are in place.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Wall Boxes - Flat Fold Covers - WB-G

These wall boxes are designed to provide the AV and security industries with an attractive enclosure to securely house various connections and control plates. The wall boxes are perfect for hotels, conference centers, classrooms, churches, meeting rooms, airports and all public spaces.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Table Mounts for iPad - TM-IPD, TM-IPMINI

The TM-IPD and TM-IPMINI are new mounting solutions for the iPad™s. These rugged units can be placed on any desk top, counter, or table surface.

The TM-IPDs can be effective in stores for digital displays including demonstrations, tradeshows, conferences, as well as residential use. This secure iPad mount is a great advertising aid and works well as a mini billboard. Their design is simple and matches the Apple products with finishes in black or white. Custom finishes are available on request.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Wall Enclosures for iPad

FSR™s surface mount for iPad™ mobile digital devices is the perfect solution for existing construction and installations where surface mounting is preferable. The enclosure mounts to a standard 2-gang electrical box. The pattern of mounting holes allows the enclosure to be mounted either centered or off-center of the electrical box as well as in either the landscape or portrait position. There is no visible hardware, and we use tamper resistant hardware for security.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

HuddleVu Collaboration System and Accessories

The individual HV systems can accommodate from 4 to 7 users. Each user has their own FSR HV-T3 table box to plug into. Each table box contains a pullout HDMI cable and an AC outlet. A single push of a button on each T3 is all that is needed to display the laptop or iPad's desktop information onto the main display.A black HDMI cable is included with the system with 1 switch / 1 LED on the HV-T3 Table Control unit.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Room Navigator Family - Wall Plate Control System

The Wall Plate Control System is part of the FSR Room Navigator control products family. This mini control system is capable of directly controlling one serial and two IR devices, or any member of the Room Navigator family.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

IPS & SS Plates and Connectors

The IPS (Intelligent Plate Solutions) line is a wide variety of interconnect solutions to satisfy virtually any AV interface application. Customizing just became standard at budget friendly prices.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

100 Meter HDBaseT Products

The HD-HWP-Tx 100 Meter HDBaseT HDMI Wall Plate Transmitter is a 2-gang Decora style wall plate that is a true HDBaseT 5-Play device that transmits HD Video ( up to 4k @60hz), Audio, Bi-Directional Control (IR & RS-232) Ethernet, and Power via 1 CAT-6A shielded cable out to 100 meters. On the front of the wall plate it has an HDMI in and IR reader window.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

70 Meter HDBaseT Products

Since its introduction HDBaseT has been strongly embraced by the installers community and became a HDBaseT Logo defacto standard in Pro-AV and CEDIA market. FSR has introduced a full line of HDBaseT extenders starting with the HD-H70-SP Transmitter and Receiver Set. These 70 meter units are Class B HDBaseT units.
Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Matrix Switcher - Pathfinder Series

The PathFinder Matrix Switcher family is a ground-up development aimed at bringing new capabilities and a new level of performance to matrix switching.


Matrix Switcher Family PathFinder

HDMI Matrix 8-Input x 8-Output - DV-HMSW4K-88

Hybrid Matrix Switcher - DV-MFSW-94XT

PathFinder Computer and Stereo Audio Swtichers - PFD-4x2-4x4


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS LEED