ASM Modular Systems, Inc.
CONTENT

Concrete Filled Welded Steel Panels - FSD-Series

The most specified product, the FSD-Series Panel sytem is constructed of a welded structural steel assembly and cementitious fill designed to accommodate ultimate and dynamic loads.

 

Rated 5 based on 1 product reviews
CATALOGS

Heavy Duty Equipment Panel - EQUIPsecure

For extreme load requirements, the AL8000 is the right choice. Made of solid aluminum, this panel is capable of handling industrial loads in manufacturing or logistic environments.

 

 

  • Concentrated load rating: 8,000 lbf (35.7 kN)
  • Uniform load rating: 2,500 psf (12,201 kg/m²)
  • Ultimate load rating: 20,000 lbf (89 kN)
  • Safety factor: 2.5
  • Impact load rating: 1,000 lb (454 kg)
  • Rolling load rating:
    • CISCA Wheel C (10 Pass): 8,000 lbf (35.7 kN)

 

Rated 5 based on 1 product reviews
CATALOGS

Airflow Panels

Rated 5 based on 1 product reviews
CATALOGS

Understructure Systems

ASM offers the most comprehensive variety of support types, providing economical solutions for non-seismic to high risk seismic regions. This full line of pedestals can be strengthened by anchoring them to the concrete slab or in combination with ASM's seismic bracing for the most solid and seimic resisting access flooring systems available. 

 

Rated 5 based on 1 product reviews
CATALOGS

Stringers

Every ASM Stringer boasts solid tube construction to resist bowing and spreading during heavy loads. A factory applied solid vinyl gasket creates a quiet fit between the stringer and panel.

Available Configurations:

  • 2x2
  • 2x4
  • 4x4 Basketweave

 

Rated 5 based on 1 product reviews
CATALOGS

Standard Pedestal

Standard Pedestals are utilized in low to no seismic significant areas. The Standard Pedestal has a 4x4 inch pedestal base. 

Rated 5 based on 1 product reviews
CATALOGS

Light Seismic Pedestal

With a 5x5 inch base plate these Light Seismic Pedestals can be utilized in locations that do not have critical seismic requirements. . 

Rated 5 based on 1 product reviews
CATALOGS

Medium Seismic Pedestal

Medium Duty Seismic Pedestals have a 6x6 inch base plate and are used in locations that have more strict seismic requirements or where heavier loads are place upon the access floor. 

 

Rated 5 based on 1 product reviews
CATALOGS

Heavy-Duty Seismic Pedestal

The Heavy-Duty Seismic Pedestal is utilized in seismic regions that have significant design requirements. The heavy-duty pedestal is also used in areas where significant static and dynamic loads are placed upon the access floor.

 

Rated 5 based on 1 product reviews
CATALOGS

Panel Lifter Kit

Each kit comes with a wall mount bracket to store the double suction cup panel lifter and dual hook air flow panel lifter. Designed for quick access to make alterations and installations simple.

Rated 5 based on 1 product reviews
CATALOGS

Rails, Ramps, and Steps

ADA compliant handrails, ramps, and steps are custom fabricated for each project specific application.

Rated 5 based on 1 product reviews
CAD CATALOGS

Understructure Bridging

Custom designed bridging is available to span across under floor obstructions and infrastructure where a 2x2 access floor system cannot be used.  

Rated 5 based on 1 product reviews
CATALOGS

Custom Logo Panels

Custom designs and logos incorporated into laminate finish. 

Rated 5 based on 1 product reviews
CATALOGS

Grommets

A variety of shapes and sizes for a mulitude of applications. Grommets allow simple pentration in the access floor to accommodate different types of infrastructure.

Rated 5 based on 1 product reviews
CATALOGS

Clear View Panels

High strength acrylic allows you to monitor underfloor area without removing panels. 

Rated 5 based on 1 product reviews
CATALOGS

Bracing

Lateral bracing is available from one arm to four arm to help with lateral stability in areas that may see significant and continuous dynamic loads or seismic events.

Rated 5 based on 1 product reviews
CATALOGS

Formica High Pressure Laminate

High pressure laminate is used in 90% of all computer room applications, and is the largest product used on factory laminated floor finishes.

 

Rated 5 based on 1 product reviews
CATALOGS

Forbo Colorex

Colorex EC is ideal for laboratories, IT-rooms and cleanrooms. Colorex EC satisfies the strictest requirements for particle release behavior, helping to reduce any threat of contamination.

 

 

Rated 5 based on 1 product reviews
CATALOGS

Dual and Single Sliding Doors

Made from high quality aluminum, the ASM sliding doors are both cost effective and durable. Hold open and auto close features provide a purpose and offer functionality. Intricate details such as ergonomically angled handles, custom attachments, and compression gaskets raise the bar in the industry.

 

Rated 5 based on 1 product reviews
CATALOGS

Hard Partitions

ASM Hard Partitions have been engineered and designed to be customizable for various configurations. Partition Panels are delivered pre-assembled with supplied brackets allowing for a streamlined installation.

 

Hard Partitions allow nearly endless customizable options in design to accommodate varying rack heights, missing racks or partial length aisles. 

 

 

Rated 5 based on 1 product reviews
CATALOGS

Hard Roof

ASM's hard roof maximizes cooling capacity with its quick and easily deployable customized modular design.

 

Drop away panels allow fire suppression systems to operate as intended. The roof panels are installed on top of the racks and can be easily removed when needed for infrastructure install or maintenance. 

 

 

Rated 5 based on 1 product reviews
CATALOGS

Grommets & Blanking Panels

Round, square, and brush type in a multitude of sizes. Provides protection to cables that need to come through from the under floor to furniture or equipment. 

 

Rated 5 based on 1 product reviews
CATALOGS

High Density Flooring

Our High Density Access Flooring supports all data center and mechanical room heavy equipment such as CRAH units, PDUs, Batteries, UPS Systems, and more without the need for separate equipment stands.  ASM's High Density access flooring provides flexibility and strength for all data center conditions and changes. All panels are easily lifted giving full access underfloor.

 

CA200 Panel

 

Rated 5 based on 1 product reviews
CATALOGS

Commercial Flooring Understructure

ASM's superior finishes are effective and consistent, giving a bright and polished look with protective properties. All ASM's parts are dipped in a corrosion-resistant finish after stamping and welding, to protect welds and raw edges from rusting.

Rated 5 based on 1 product reviews
CATALOGS

Commercial Low-Profile Pedestal

Low-Profile pedestal systems available to achieve floor heights from 2.5" to 4".

 

 

Rated 5 based on 1 product reviews
CATALOGS

Commercial Standard Pedestal

Standard Pedestals are utilized in low to no seismic significant areas. The standard pedestal has a 5000 lb axial load rating. 

Rated 5 based on 1 product reviews
CATALOGS

Commercial Light Seismic

With a 5x5 base these light seismic pedestals can be utilized in locations that do not have critical seismic requirements.. 

Rated 5 based on 1 product reviews
CATALOGS

Commercial Medium Seismic

Medium Duty Seismic Pedestals  have a 6x6 inch base place and are used in locations that have more strict seismic requirements or where heavier loads are placed upon the access floor. 

Rated 5 based on 1 product reviews
CATALOGS

Commercial Heavy-Duty Seismic

They Heavy-Duty Seismic Pedestal is utlized in seismic regions that have significant design requirements. The Heavy-Duty Pedestal is also used in areas where significant static and dynamic loads are placed upon the access floor.

 

Rated 5 based on 1 product reviews
CATALOGS

Diffuser

The 8" round swirl diffuser is used in general office applications deploying underfloor air distribution (UFAD). The swirl design mixes the conditioned air with the air at the work space level. 

 

Rated 5 based on 1 product reviews
CATALOGS

Linear Air Grille

Aluminum air grilles are typically utilized around the perimeter of the building or in areas that require air distributed in a linear direction.

Rated 5 based on 1 product reviews
CATALOGS

Panel Lifter Kit

Each kit comes with a wall mount bracket to store the double suction cup panel lifter and dual hook air flow panel lifter. Designed for quick access to make alterations and installations simple.

Rated 5 based on 1 product reviews
CATALOGS

Rails, Ramps, and Steps

ADA compliant handrails, ramps, and steps are custom fabricated for each project specific application.

 

Rated 5 based on 1 product reviews
CAD CATALOGS

Grommets

A variety of shapes and sizes for a mulitude of applications. Grommets allow simple pentration in the access floor to accommodate different types of infrastructure.

Rated 5 based on 1 product reviews
CATALOGS

Porcelain

Versatile and Elegant


2 Collections

  • Chalon Collection
  • Cemento Collection

 

Rated 5 based on 1 product reviews
CATALOGS

Norament Rubber

Features:

  • Good for very heavy traffic
  • Superior footfall sound absorption
  • Excellent slip resistance
  • Free of PVC, phthalate plasticizers and halogens
  • Increased safety thanks to high fire-retardant properties
  • Seamless installation
  • No coatings needed

 

Rated 5 based on 1 product reviews
CATALOGS

Nurrazzo

Environmentally friendly, extremely durable and easy to maintain.  2 Collections

 

  • Marble Collection
  • Crystal Collection

 

Rated 5 based on 1 product reviews
CATALOGS

Plank Hardwood

Two-layer wood floor collection available in 10 wood species. 

 

Rated 5 based on 1 product reviews
CATALOGS

Luxury Vinyl Tile

  • Event Series
  • Contour Series

 

Rated 5 based on 1 product reviews
CATALOGS

COVID 19 Partitions

Using our full line of Containment Partitions, we are helping companies optimize space requirements for social distancing while maintaining a collaborative space. Built from our fully stocked inventory of airflow management solutions, these raw materials can be fully customized to meet the height, width and flexibility requirements of any furniture strategy, including benching, cubicles or sit/stand desktop configurations. The Containment Partitions can be mounted to the floor, desk or both. Our streamlined engineering and manufacturing processes allow us to create customized solutions quickly at low cost to meet aggressive occupancy schedules.

 

Features & Benefits of Containment Partitions


Containment Partitions are extremely useful in facility conversions to create individual areas where social distancing standards cannot be maintained. 
 

  • Fully customizable
  • Framing in black, white or grey
  • Panels available in clear or opaque
  • Cost effective
  • Easy to install
  • Easy to sanitize

 

Rated 5 based on 1 product reviews
CATALOGS

Wire Management System - PowerTraXX™

Offering flexibility and adaptability, the PowerTraXX™ system delivers power to any location in your floor. Each distribution box delivers 2 circuits with each circuit powering 3 floor boxes offering a total of 9 floor boxes per homerun cable. 

 

 

Rated 5 based on 1 product reviews
CAD CATALOGS

RFB-100LP Service Box

  • Overall dimension - 11½" X 11½"
  • Floor opening - 10" x 10"
  • Height of box - Fits into ASM 2½" FFH Low-Profile Floor System
  • Load rating of lid - 1,000 lbf (4448 N)
Rated 5 based on 1 product reviews
CATALOGS

Whip End Extender Cable

WECs are manufactured with Type MC Cable and feature 90° C insulated #12 AWG, solid copper conductors and a #12 AWG solid copper ground.

 

Rated 5 based on 1 product reviews
CAD CATALOGS

Double Headed Extender Cable

DECs are manufactured from Type MC Cable and consists of 90° C insulated type THHN #12 AWG, solid copper conductors and a #12 AWG solid copper ground.

 

Rated 5 based on 1 product reviews
CAD CATALOGS

Single Headed Extender Cables

SECs are manufactured from type MC cable and consists of 90° C insulated, #12 AWG solid copper conductors and a #12 AWG solid copper ground. 

 

Rated 5 based on 1 product reviews
CATALOGS

3-Port Distribution Box

The Homerun Cable is manufactured and listed type Metal Clad Cable and consists of 90° C insulated, #10 AWG solid copper conductors, #10 AWG solid copper neutral conductors, and #10 AWG solid copper grounding conductors.

 

Rated 5 based on 1 product reviews
CAD CATALOGS

Ultra Low Fixed Height Wire Management System - STARNET

The complete Starnet System is designed for use in Type I (Fire Restrictive) & Type II (Non-Combustible) Buildings as required for Chapter 6 of the IBC.

 

Its strength and flexibility provides a quiet and solid feel underfoot. The Starnet low-profile flooing is completely adaptable for new construction and existing office buildings.

 

ASM's low-profile wire management system is easy to install and completely adaptable. Our flooring can be installed in new construction and renovation to existing office buildings. As low as 1.58" (40 mm) finish floor heights, our low-profile flooring provides uninterrupted flow of data and energy.

 

 

Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS