Features: Available in sealed double acrylic domes ( or sealed triple domes) of clear, white, bronze Consisting of corrosion resistant extruded aluminum curb frame Curb frame shall have an extruded rigid vinyl thermal break (to prevent thermal transfer to interior of building, superior in thermal conductivity to aluminum) Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy Curb shall be 9'" high (optional 12'") mill finish aluminum, 2 pieces construction of 0.50 outer wall and inner wall, with 2'" thick fiber glass insulation and 3'" aluminum mounting flange This model is fully operational to 70 degrees, controlled by two (2) gas cylinders and grab handle. Hatch shall lock with two spring latch bolts Option for Egress Window
Rated 5 based on
1 product reviews