Decorative Quartz System - KEY EPOCON QUARTZ

KEY EPOCON QUARTZ is a decorative resin flooring system consisting of Epocon SL, moisture vapor transmission tolerant base with a colored quartz aggregate broadcast finish. This durable quartz system provides decorative, heavy-duty protection at 1/8 inch to 3/16 inch. Key Epocon Quartz is finished with clear catalyst-cured coats of resin available in a satin or gloss finish. The installed system reduces porosity and produces a dense skid-inhibiting finish that minimizes bacterial growth, dirt and chemical penetration. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors.
Rated 5 based on 1 product reviews

Decorative Chip / Flake Systems - KEY URECON CHIP/FLAKE #100

KEY URECON CHIP/FLAKE #100 is a 3/16 inch to 1/4 inch moisture vapor tolerant polymer flooring system consisting of a urethane cement mortar base and decorative colored chip/flake broadcast finish. Key Urecon Chip/Flake #100 is finished with clear catalyst-cured coats of resin. The installed system reduces porosity and produces a dense, skid-inhibiting sanitary finish that minimizes bacterial growth and chemical penetration. 
Rated 5 based on 1 product reviews

Alternative Decorative Systems - LASTIC SQT "Soft Quiet Topping" Rubber Chip System

LASTIC SQT "Soft Quiet Topping" Rubber Chip System is a nominal 3/16 inch to 1/4 inch resilient polymer flooring system designed to provide acoustical quietness and comfort under foot. Key Lastic SQT is a smooth decorative terrazzo-like finish utilizing colored EPDM rubber particles to further the softness and wear. Key Lastic SQT is sealed with a satin or matte finish urethane sealer. 
Rated 5 based on 1 product reviews

Decorative Systems - Key Epoxy Terrazzo

Elegant and timeless, durable and functional, Key Resin Terrazzo sets the world standard for resinous terrazzo systems. Key Resin Terrazzo provides virtually unlimited freedom in color, layout and design to provide you total control over your custom floor. Key Resin Terrazzo produces a smooth, polished surface for floors, walls, curbs and stairs. Designed for beauty, built for longevity, your Key Resin Terrazzo will last the life of your buiIding. 
Rated 5 based on 1 product reviews

Industrial Mortar Systems - Key Epocon SLT

KEY EPOCON SLT contains graded aggregates combined with a unique epoxy technology to produce a fluid, self-leveling mixture that is spread with a gauge rake, squeegee or trowel. This system will regulate moisture vapor transmission while providing high wear, durability and impact resistance ideal for light to heavy traffic areas. Key Epocon SLT is the answer for both new and renovated areas and can be installed over most sound floors. Key Epocon SLT is a 1/8-3/16 inch seamless, low maintenance slurry broadcast system that provides the high wear, durability and impact resistance ideal for medium to heavy traffic areas. Key Epocon SLT's chemical and dirt resistant finish is textured to improve non-skid and abrasion resistant properties. Key Epocon SLT can be installed with an integral cove base for areas requiring seamless wall to floor coatings..
Rated 5 based on 1 product reviews

Industrial Conductive / ESD System - KEY CONDUCTIVE

KEY CONDUCTIVE is a two component, 100% solids epoxy floor coating that utilizes the latest in conductive floor technology. Able to be installed as a coating or as a component to Key Mortar SL and Key Mortar STD, Key Conductive provides a chemical resistant, conductive surface for use in electronic component plants, paint and solvent storage areas, ammunitions facilities, or hazardous materials storage areas. Also available with Key Conductive Novolac Epoxy topcoat for greater chemical resistance.
Rated 5 based on 1 product reviews

Industrial Conductive / ESD System - KEY #520 THIN-FILM ESD/CONDUCTIVE

KEY #520 THIN-FILM ESD/CONDUCTIVE is a 100% solids bis-A epoxy floor coating designed to provide electrostatic control properties to various surfaces including concrete or other non-conductive substrates. Key #520 ESD/Conductive has good chemical resistance and is ideal for any areas requiring conductive surfaces, provides excellent bond to concrete as well as high impact and wear. Application over a conductive primer or basecoat will transmit conductive readings of 1 x 104 to 1 x 106 ohms through Key #520 ESD/Conductive. Also available with Key #620 ESD/Conductive Novolac Epoxy topcoat for greater chemical resistance. 
Rated 5 based on 1 product reviews

Industrial Urecon Systems - KEY URECON SLT

KEY URECON SLT is a 3/16 inch to 1/4 inch urethane modified, cementitious slurry broadcast system consisting of Urecon SL, a urethane cementitious slurry and a silica or quartz aggregate broadcast finish. This durable finish provides heavy-duty protection at 3/16 inch to 1/4 inch minimum. Key Urecon SLT is finished with pigmented catalyst-cured coats of resin. The installed system reduces porosity and produces a dense, skid-inhibiting sanitary finish that minimizes bacterial growth and dirt and chemical penetration. An integral cove base can be installed in areas requiring seamless wall to floor transitions. 
Rated 5 based on 1 product reviews

Industrial Secondary Containment System - KEY RESISTANT SL

KEY RESISTANT SL provides excellent chemical resistance in 1/16 inch seamless slurry systems, combining a 100% solids chemical resistant bis-F epoxy binder with novolac epoxy seal coats. Key Resistant SL is ideal for light to medium traffic areas requiring significant chemical resistance. Key Resistant SL can be installed with an integral cove base for areas requiring seamless wall to floor coatings.
Rated 5 based on 1 product reviews

MMA Decorative & Industrial - KEY MMA QUARTZ SLT

KEY MMA QUARTZ SLT is a 100% reactive, rapidly curing methyl methacrylate (MMA) flooring system. This highly decorative system is composed of 100% MMA resin, decorative colored quartz aggregate and clear, UV resistant MMA top coats. Installed thickness is 1/8" to 1/4" or greater depending on intended service and project requirements.  
Rated 5 based on 1 product reviews

Elastomeric Flooring Systems - Key Lastic SWS Vehicular/Pedestrian

KEY LASTIC SWS is a fluid applied, seamless waterproofing system for concrete floors, decks, overhead walkways and other exterior surfaces that must remain watertight to moisture intrusion and protect occupied areas beneath. Key Lastic SWS exhibits excellent adhesion and abrasion, impact and chemical resistance. Its elastomeric properties will allow for horizontal movement of up to 1/8 inch without fracturing. The surface characteristics of Key Lastic SWS can be varied to accommodate the degree of skid-resistance, the decorative appearance and the chemical resistance. 
Rated 5 based on 1 product reviews

Elastomeric Flooring Systems - KEY LASTIC DE

KEY LASTIC DE is a fluid applied, decorative resilient flooring system for concrete floors, school classrooms, cafeterias, mechanical equipment rooms, mezzanines, balconies, patios, and numerous other uses. The resiliency of Key Lastic DE provides sound-deadening qualities and ergonomic cushioning under foot.
Rated 5 based on 1 product reviews

Floor and Wall Coating Systems - KEY THIN-FILM COATING

KEY RESIN COMPANY formulates a variety of epoxy and polyurethane coatings specially designed to protect floors from various degrees of chemical attack and abrasion. Thin-Film systems typically installed at 6 mils to 13 mils thickness provide a brighter environment with improved cleanability over concrete surfaces. Review the requirements of your facility with the product data to select the finish that best meets the needs of the application.
Rated 5 based on 1 product reviews

Floor and Wall Coating Systems - KEY HIGH-BUILD COATING

KEY RESIN COMPANY formulates a variety of epoxy and polyurethane coatings specially designed to protect floors from various degrees of chemical attack and abrasion. High Build Systems, typically installed at 15 mils to 30 mils thickness, provide a brighter environment with improved cleanability and wear over concrete surfaces. Review the requirements of your facility with the product data to select the finish that best meets the needs of the application. 
Rated 5 based on 1 product reviews

Floor and Wall Coating Systems - KEY VINYL ESTER COATING

KEY VINYL ESTER COATING is a 100% reactive, vinyl ester novolac used to coat concrete or steel surfaces in chemically aggressive industrial environments. Due to its high molecular weight and low permeability, it will withstand exposure to a broad range of acids, caustics, and solvents. Key Vinyl Ester Coating is designed for coating primary and secondary containment, trenches, troughs, pump pads, equipment, and structural members. Low temperature accelerators are available for positive cures at temperatures from 32 degrees to 55 degrees F. 
Rated 5 based on 1 product reviews