KEY QUARTZ B-65 is a decorative resin flooring systems consisting of clear, 100% solids, epoxy resin and colored quartz aggregate. The durable quartz system is finished with clear catalyst-cured coats of resin available in satin or gloss finishes. The installed system can be textured as smooth as desired. Easy maintenance minimizes bacterial growth. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors. These systems range in thickness from 1/16 inch to 3/16 inch.
KEY QUARTZ B-125 is a decorative resin flooring systems consisting of clear, 100% solids, epoxy resin and colored quartz aggregate. The durable quartz system is finished with clear catalyst-cured coats of resin available in satin or gloss finishes. The installed system can be textured as smooth as desired. Easy maintenance minimizes bacterial growth. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors. These systems range in thickness from 1/16 inch to 3/16 inch.
KEY QUARTZ B-195 are decorative resin flooring systems consisting of clear, 100% solids, epoxy resin and colored quartz aggregate. The durable quartz system is finished with clear catalyst-cured coats of resin available in satin or gloss finishes. The installed system can be textured as smooth as desired. Easy maintenance minimizes bacterial growth. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors. These systems range in thickness from 1/16 inch to 3/16 inch.
KEY QUARTZ B-195 GREEN is a 3/16 inch decorative resin flooring system consisting of clear, 100% solids, zero VOC epoxy resin containing rapidly renewable soy content, up to 30% recycled content and colored quartz aggregate. The durable quartz system is finished with clear catalyst cured coats of resin available in a satin or gloss finish. The installed system can be textured or smooth as desired. Easy maintenance minimizes bacterial growth. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors.
KEY QUARTZ COMMERCIAL is a decorative resin flooring system consisting of a troweled base with a colored quartz aggregate broadcast finish. This durable quartz system provides decorative, heavy-duty protection at 3/16 inch to 1/4 inch. Key Quartz Commercial is finished with clear catalyst-cured coats of resin available in a satin or gloss finish. The installed system reduces porosity and produces a dense, skid inhibiting finish that minimizes bacterial growth, dirt and chemical penetration. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors.
KEY QUARTZ COMMERCIAL GREEN is a 3/16 inch to 1/4 inch decorative resin flooring system consisting of 100% solids, zero VOC epoxy resin containing rapidly renewable soy content, troweled base consisting of up to 30% recycled content, and colored quartz aggregate broadcast finish. The quartz topping is finished with clear catalyst-cured coats of resin available in a satin or gloss finish. The installed system can be textured or smooth as desired. Easy maintenance minimizes bacterial growth. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors.
KEY QUARTZ T-250 is a decorative troweled resin flooring system that combines the beauty of colored quartz flooring with the durability of a troweled mortar system. Consisting of a troweled blend of colored quartz aggregate in a clear, 100% solids epoxy binder, Key Quartz T-250 provides decorative heavy-duty protection at 3/16 inch to 1/4 inch. Key Quartz T-250 eliminates porosity and produces a dense, skid-inhibiting finish that will minimize dirt and chemical penetration.
KEY QUARTZ T-250 GREEN is a 3/16 inch to 1/4 inch decorative resin flooring system consisting of clear, 100% solids, zero VOC epoxy resin containing rapidly renewable soy content, up to 30% recycled content and colored quartz aggregate. The durable quartz system is finished with clear catalyst cured coats of resin available in a satin or gloss finish. The installed system can be textured or smooth as desired. Easy maintenance minimizes bacterial growth. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors.
KEY LASTIC DE is a fluid applied, decorative resilient flooring system for concrete floors, school classrooms, cafeterias, mechanical equipment rooms, mezzanines, balconies, patios, and numerous other uses. The resiliency of Key Lastic DE provides sound-deadening qualities and ergonomic cushioning under foot.
KEY URECON SLT QUARTZ is a 3/16 inch to 1/4 inch decorative, urethane modified, cementitious slurry broadcast system consisting of Urecon SLT, a urethane/cementitious slurry and a colored quartz aggregate broadcast finish. This durable quartz finish provides decorative, heavy-duty protection at 3/16 inch to 1/4 inch minimum. Key Urecon SLT Quartz is finished with clear catalyst-cured coats of resin available in a satin or gloss finish. The installed system reduces porosity and produces a dense, skid-inhibiting sanitary finish that minimizes bacterial growth and dirt and chemical penetration. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors.
KEY MMA QUARTZ SLT is a 100% reactive, rapidly curing methyl methacrylate (MMA) flooring system. This highly decorative system is composed of 100% MMA resin, decorative colored quartz aggregate and clear, UV resistant MMA top coats. Installed thickness is 1/8" to 1/4" or greater depending on intended service and project requirements.
KEY MMA QUARTZ T-250 is a 100% reactive, rapidly curing methyl methacrylate (MMA) flooring system. This highly decorative troweled mortar system is composed of 100% MMA resin, decorative colored quartz aggregate and clear, UV resistant MMA top coats. Installed thickness is 3/16" to 1/4" depending on intended service and project requirements.
KEY QUARTZ ESD is a 65 mil to 80 mil Decorative Epoxy Quartz Floor System showing excellent static control properties. The durable Key Quartz ESD has a textured finish for sound footing. The decorative quartz aggregates are available in a series of pre-blended patterns combined with conductive elements. Key Quartz ESD Systems provide a decorative surface for areas such as electronic parts assembly, server assembly, pharmaceutical processing, and static control applications which require excellent abrasion and stain resistance. Key Quartz ESD is comprised of Key #502 Epoxy Primer, Key #520 ESD/Conductive Body Coat, Decorative Quartz granules with conductive elements and clear UV resistant epoxy and urethane finish coats.
KEY CHIP/FLAKE #100 is a decorative, seamless, low maintenance floor coating system specially formulated to produce a dense, non-porous, chemical and dirt resistant floor ideal for light to medium traffic areas. Key Chip 100 can be sealed with several different top coats to meet your chemical and abrasion resistant performance needs.
KEY VERSAFLAKE is an innovative and versatile seamless floor system offering a distinct terrazzo-like appearance. Combining the traditional mosaic marble appearance of terrazzo with limitless customization of colored flakes, VersaFlake provides high end visual appeal with excellent wear, abrasion resistance and ease of maintenance.
KEY EPOCOAT CHIP/FLAKE is a 35-45 mils thick decorative resin floor system which contains a unique water-based epoxy technology allowing for installation on concrete substrates emitting excessive moisture vapor. Key Epocoat Chip/Flake is sealed with various clear topcoats such as Key Epoglaze, Key #445, and Key #446. Key Epocoat Chip/Flake is ideal for any project with a requirement for USGBC LEED certification. Typical uses include corridors, lobbies, light manufacturing areas, classrooms, cafeterias, general purpose use, and numerous other areas.
KEY DIAMOND CHIP/FLAKE is a 90-125 mils thick self-leveling moisture vapor control system utilizing Key Epocoat technology, a unique water-based epoxy which allows the contractor to install polymer resin floor systems and other moisture sensitive floor coverings on new concrete (5 days old) or any concrete substrate emitting excessive moisture vapor without fear of moisture related blistering or delamination. Key Diamond Chip/Flake flooring is sealed with various topcoats to meet particular performance requirements. Key Diamond Chip/Flake Flooring is ideal for any project with a requirement for USGBC LEED certification. Typical uses include corridors, lobbies, light manufacturing areas, classrooms, cafeterias, general purpose use, and numerous other areas.
KEY URECON CHIP/FLAKE #100 is a 3/16 inch to 1/4 inch moisture vapor tolerant polymer flooring system consisting of a urethane cement mortar base and decorative colored chip/flake broadcast finish. Key Urecon Chip/Flake #100 is finished with clear catalyst-cured coats of resin. The installed system reduces porosity and produces a dense, skid-inhibiting sanitary finish that minimizes bacterial growth and chemical penetration.
KEY MMA CHIP/FLAKE #900 is a 100% reactive, rapidly curing methyl methacrylate (MMA) flooring system. This highly decorative system is composed of 100% MMA resin, decorative vinyl chips/flakes and clear, UV resistant MMA top coats. Installed thickness is 1/16 inch to 1/4 inch depending on intended service and project requirements.
KEY LASTIC CHIP/FLAKE #100 is a nominal 1/8 inch to 3/16 inch resilient polymer flooring system consisting of a flexible epoxy or urethane resin base coat, resilient epoxy body coat, and a polyaspartic or urethane receiving coat broadcast with decorative colored chips. Key Lastic Chip/Flake #100 is finished with clear catalyst-cured coats of resin. The installed system produces a dense, sanitary finish that is designed to provide acoustical quietness and comfort under foot while minimizing bacterial growth and chemical penetration. The finish can be made non-slip resistant as required for wet areas.
KEY QUARTZ CHIP/FLAKE #100 is a nominal 90 mil polymer flooring system consisting of an epoxy or urethane resin primer coat reinforced with colored quartz aggregate, a polyaspartic base coat broadcasted with decorative colored chips/flakes, and a clear polyaspartic sealer. The installed system reduces porosity and produces a dense, sanitary finish that minimizes bacterial growth and chemical penetration. The finish can be made non-slip resistant as required for wet areas.
KEYLUXE is a decorative slurry of epoxy mixed with one complete blend of our very own color and aggregate. This new product saves time and steps during mixing and installation as it does not require broadcasting aggregates or grouting. The final outcome is a beautiful smooth finished texture, ideal for making a big impact in small to mid-size spaces.
LASTIC SQT "Soft Quiet Topping" Rubber Chip System is a nominal 3/16 inch to 1/4 inch resilient polymer flooring system designed to provide acoustical quietness and comfort under foot. Key Lastic SQT is a smooth decorative terrazzo-like finish utilizing colored EPDM rubber particles to further the softness and wear. Key Lastic SQT is sealed with a satin or matte finish urethane sealer.
LUSTER METALLIC is a decorative thin-film resin coating system having a bright metallic finish. It is typically finished with a clear urethane, polyaspartic, or epoxy sealer for excellent wear and abrasion resistance. Key Luster Metallic is ideal for residential use, office complexes, commercial areas, lobbies, or light industrial applications.
KEY MARBLE is a highly decorative, troweled resin flooring system incorporating the natural beauty of marble with the durability and ease of maintenance found with seamless epoxy flooring systems. Consisting of a troweled blend of washed marble chips and a water-clear 100% solids epoxy binder, Key Marble presents the natural beauty of marble while enhancing its strength and durability. An integral cove base can be included with Key Marble where specified. For crack resistant, waterproof applications, Key Marble can also be installed in conjunction with a Key Waterproofing Membrane. Key Marble has good chemical resistance and is designed for high impact and heavy duty use. Maximum chemical resistance can be achieved through utilizing Key Resin #615 Chemical Resistant Binder.
POOL DECK is a two-component polymeric modified concrete resurfacing mortar designed to provide a durable, slip resistant, and waterproof surface. Ideal for resurfacing old or new concrete and masonry. Key Pool Deck provides the ideal indoor/outdoor decorative finish for swimming pool decks, floors, sidewalks, patios, lanais, driveways, walkways, and ramps.
KEY STONE is a 100% solids epoxy binder specially formulated for excellent clarity and resistance to degradation from ultraviolet (UV) exposure. Key Stone is used as a binder for “river rock" or natural stone surfacing for interior and exterior applications on plazas, patios, courtyards and pool decks.
Elegant and timeless, durable and functional, Key Resin Terrazzo sets the world standard for resinous terrazzo systems. Key Resin Terrazzo provides virtually unlimited freedom in color, layout and design to provide you total control over your custom floor. Key Resin Terrazzo produces a smooth, polished surface for floors, walls, curbs and stairs. Designed for beauty, built for longevity, your Key Resin Terrazzo will last the life of your buiIding.
KEY EPOCON SLT contains graded aggregates combined with a unique epoxy technology to produce a fluid, self-leveling mixture that is spread with a gauge rake, squeegee or trowel. This system will regulate moisture vapor transmission while providing high wear, durability and impact resistance ideal for light to heavy traffic areas. Key Epocon SLT is the answer for both new and renovated areas and can be installed over most sound floors. Key Epocon SLT is a 1/8-3/16 inch seamless, low maintenance slurry broadcast system that provides the high wear, durability and impact resistance ideal for medium to heavy traffic areas. Key Epocon SLT's chemical and dirt resistant finish is textured to improve non-skid and abrasion resistant properties. Key Epocon SLT can be installed with an integral cove base for areas requiring seamless wall to floor coatings.
.
KEY MORTAR SL consists of 100% solids epoxy and graded aggregates producing a fluid, self-leveling mixture that can be spread with a V-notched squeegee or trowel. This system is the answer for both new and renovated areas and can be installed over most sound floors. Key Mortar SL is a 1/16 inch seamless, low maintenance slurry system that produces a dense, non-porous floor that is chemical and dirt resistant, ideal for light to medium traffic areas, Key Mortar SL may be sealed to meet your facilities needs to enhance abrasion resistance, gloss retention and non-skid properties.
KEY MORTAR SLT consists of 100% solids epoxy and graded aggregates producing a fluid, self-leveling mixture that can be spread with a V-notched squeegee or trowel. This system is the answer for both new and renovated areas and can be installed over most sound floors. Key Mortar SLT is a 1/8 inch seamless, low maintenance slurry broadcast system that provides high wear, durability and impact resistance ideal for medium traffic areas. Key Mortar SLT's chemical and dirt resistant finish is textured to improve non-skid and abrasion resistant properties.
KEY MORTAR SLT GREEN is a 1/8 inch environmentally friendly fluid applied mortar resin flooring system consisting of 100% solids, zero VOC epoxy resin containing rapidly renewable soy content and up to 30% recycled content in the aggregate blend. The mortar topping is grouted and sealed with pigmented, catalyst cured coats of the similar environmentally friendly resins. The topcoats are available in Key Resins standard colors. Key Mortar SLT "Green" is ideal for any new or renovation project with a requirement for USGBC LEED certification.
KEY MORTAR STD is a trowel applied resin flooring system consisting of 100% solids epoxy and graded aggregates that provide heavy-duty protection at 3/16 - 1/4 inch or greater. When grouted and sealed, Key Mortar STD eliminates porosity and produces a dense, skid-inhibiting finish that will minimize dirt and chemical penetration. Key Mortar STD may be sealed to meet your facilities need to enhance abrasion resistance, gloss retention and non-skid properties.
KEY MORTAR STD GREEN is a 1/8 inch to 1/4 inch environmentally friendly troweled mortar resin flooring system consisting of 100% solids, zero VOC epoxy resin containing rapidly renewable agricultural content, and up to 30% recycled content in the aggregate blend. The mortar topping is grouted and sealed with pigmented, catalyst-cured coats of resin. The installed system can be textured or smooth as desired. Easy maintenance minimizes bacterial growth. The pigmented topcoats are available in Key Resin Standard Colors or custom colors.
KEY MMA MORTAR SLT is a rapid curing, 100% reactive, methyl methacrylate (MMA) resin flooring system. Thickness ranges from 1/8 inch to 1/4 inch or greater depending on project requirements. Key MMA Mortar SLT is finished with catalyst-cured coats of pigmented MMA resin available in several different formulations depending on project requirements. The installed system can be textured or smooth as desired. Easy maintenance minimizes bacterial growth. Key MMA Mortar SLT is available in Key Standard MMA Solid Colors. The system may alternately be installed with solid color quartz aggregate (TR mesh size) and clear resin.
KEY CONDUCTIVE is a two component, 100% solids epoxy floor coating that utilizes the latest in conductive floor technology. Able to be installed as a coating or as a component to Key Mortar SL and Key Mortar STD, Key Conductive provides a chemical resistant, conductive surface for use in electronic component plants, paint and solvent storage areas, ammunitions facilities, or hazardous materials storage areas. Also available with Key Conductive Novolac Epoxy topcoat for greater chemical resistance.
KEY #520 THIN-FILM ESD/CONDUCTIVE is a 100% solids bis-A epoxy floor coating designed to provide electrostatic control properties to various surfaces including concrete or other non-conductive substrates. Key #520 ESD/Conductive has good chemical resistance and is ideal for any areas requiring conductive surfaces, provides excellent bond to concrete as well as high impact and wear. Application over a conductive primer or basecoat will transmit conductive readings of 1 x 104 to 1 x 106 ohms through Key #520 ESD/Conductive. Also available with Key #620 ESD/Conductive Novolac Epoxy topcoat for greater chemical resistance.
KEY EPOCON ESD HIGH BUILD MVT EPOXY SYSTEM is a 125 mil thick moisture vapor tolerant ESD system that is designed for new construction or areas where excess moisture vapor emissions are an issue. Key Epocon ESD High Build MVT Epoxy System will tolerate as much as 100% relative humidity in the slab and still provide the ESD requirements intended for your facility.
KEY ESD QUARTZ is a 65 mil to 80 mil Decorative Epoxy Quartz Floor System showing excellent static control properties. The durable Key ESD Quartz has a textured finish for sound footing. The decorative quartz aggregates are available in a series of pre-blended patterns combined with conductive elements. Key ESD Quartz Systems provide a decorative surface for areas such as electronic parts assembly, server assembly, pharmaceutical processing, and static control applications which require excellent abrasion and stain resistance. Key ESD Quartz is comprised of Key #502 Epoxy Primer, Key #520 ESD/Conductive Body Coat, Decorative Quartz granules with conductive elements and clear UV resistant epoxy and urethane finish coats.
KEY CONDUCTIVE NON-SPARKING SYSTEM is a nominal 1/4 inch thick conductive epoxy surfacing consisting of 100% solids epoxy and graded non-sparking graphite aggregates. It is finished with a conductive epoxy grout for excellent chemical resistance, wear and abrasion resistance. Key Conductive Non-Sparking Mortar provides a conductive surface testing between 25,000 and 1,000,000 ohms. Ideal for military/aerospace, pharmaceutical plants, hazardous industries (dust or explosion hazards). For use in any areas where the build-up of static electricity is a concern or a spark-proof floor is required. Key Conductive Non-Sparking Mortar is available with Key Conductive Novolac Epoxy topcoat for greater chemical resistance.
KEY #520 ESD/CONDUCTIVE is a 100% solids bis-A epoxy floor coating designed to provide electrostatic control properties to various surfaces including concrete or other non-conductive substrates. Key #520 ESD/Conductive has good chemical resistance and is ideal for any areas requiring electrostatic dissipative surfaces, provides excellent bond to concrete as well as high impact and wear. Application over a non-conductive primer or basecoat will transmit ESD readings of 1 x 106 to 1 x 109 ohms through Key #520 ESD/Conductive. Also available with Key #620 ESD/Conductive Novolac Epoxy topcoat for greater chemical resistance.
KEY URECON SL is a 3/16 inch to 1/4 inch seamless, urethane modified, cementitious slurry system that produces a dense, non-porous floor that is chemical and dirt resistant. Ideal for medium to heavy duty traffic areas, Urecon-SL exhibits high impact resistance and excellent thermal shock and chemical resistance. Urecon SL can be installed with an integral cove base for areas requiring seamless wall to floor coatings. Excellent for rehabbing old floors, the Urecon SL system provides a strong, long lasting, and attractive surface that resists chemical corrosion, abrasion, and impact.
KEY URECON CHIP/FLAKE #100 is a 3/16 inch to 1/4 inch moisture vapor tolerant polymer flooring system consisting of a urethane cement mortar base and decorative colored chip/flake broadcast finish. Key Urecon Chip/Flake 100 is finished with clear catalyst-cured coats of resin. The installed system reduces porosity and produces a dense, skid-inhibiting sanitary finish that minimizes bacterial growth and chemical penetration.
KEY URECON SLT is a 3/16 inch to 1/4 inch urethane modified, cementitious slurry broadcast system consisting of Urecon SL, a urethane cementitious slurry and a silica or quartz aggregate broadcast finish. This durable finish provides heavy-duty protection at 3/16 inch to 1/4 inch minimum. Key Urecon SLT is finished with pigmented catalyst-cured coats of resin. The installed system reduces porosity and produces a dense, skid-inhibiting sanitary finish that minimizes bacterial growth and dirt and chemical penetration. An integral cove base can be installed in areas requiring seamless wall to floor transitions.
KEY URECON SLT QUARTZ is a 3/16 inch to 1/4 inch decorative, urethane modified, cementitious slurry broadcast system consisting of Urecon SLT, a urethane/cementitious slurry and a colored quartz aggregate broadcast finish. This durable quartz finish provides decorative, heavy-duty protection at 3/16 inch to 1/4 inch minimum. Key Urecon SLT Quartz is finished with clear catalyst-cured coats of resin available in a satin or gloss finish. The installed system reduces porosity and produces a dense, skid-inhibiting sanitary finish that minimizes bacterial growth and dirt and chemical penetration. The decorative quartz aggregates are available in a series of pre-blended patterns or solid colors.
KEY URECON TG is a heavy duty, trowel applied urethane modified cementitious topping. High impact resistance and excellent thermal shock and chemical resistance make Key Urecon TG ideal for use in manufacturing areas. In addition, as a moisture tolerant system, Key Urecon TG is a solution for many moisture problems. Key Urecon TG may be used both indoors and outdoors and in areas where freeze/thaw is a factor. Its textured surface reduces slipping under most wet conditions. Excellent for rehabbing old floors, Key Urecon TG provides a much stronger, longer lasting, and attractive surface. Key Urecon TG is the key choice for wet areas, dairies, food processing areas, commercial kitchens, and numerous other heavy duty applications.
KEY RESISTANT SL provides excellent chemical resistance in 1/16 inch seamless slurry systems, combining a 100% solids chemical resistant bis-F epoxy binder with novolac epoxy seal coats. Key Resistant SL is ideal for light to medium traffic areas requiring significant chemical resistance. Key Resistant SL can be installed with an integral cove base for areas requiring seamless wall to floor coatings.
KEY RESISTANT SLT provides excellent chemical resistance in 1/8 inch slurry-broadcast systems, combining a 100% solids chemical resistant bis-F epoxy binder with novolac epoxy seal coats. Key Resistant SLT provides high wear, durability, impact and chemical resistance ideal for light to medium traffic areas. Key Resistant SLT can be installed with an integral cove base for areas requiring seamless wall to floor coatings.
KEY RESISTANT STD provides excellent chemical resistance in 1/4 inch trowel epoxy mortar systems, combining a 100% solids chemical resistant bis-F epoxy binder/aggregate mortar base with novolac epoxy seal coats. Key Resistant STD protects concrete and masonry where extreme chemical and thermal protection is required. Key Resistant STD can be installed with an integral cove base for areas requiring seamless wall to floor coatings.
KEY CONTAIN HIGH-BUILD COATING is a high-build epoxy novolac coating system designed to provide excellent chemical resistance in a seamless floor-to-wall-to-ceiling surface that is easy to clean and maintain. Key Contain High-Build Coating System has excellent chemical resistance and is ideal for a wide variety of severe chemical exposure areas.
KEYGLAS CONTAIN HIGH BUILD is a fiberglass cloth reinforced novolac epoxy coating system designed to provide a seamless wall-to-ceiling-to-floor surface that is easy to clean and maintain. Combining high impact and excellent chemical resistance, KeyGLAS Contain is the ideal secondary containment system for tank linings, exteriors of high temperature equipment, trenches, pits and sumps. Thicknesses can range from 25 mils to 40+ mils and KeyGLAS Contain can be incorporated into seamless floor cove base applications.
KEY CONTAIN SLT is a high performance, 1/8 inch seamless, low maintenance, novolac epoxy slurry-broadcast system that provides high wear, durability and impact resistance ideal for medium traffic areas. Key Contain SLT's novolac epoxy finish is textured to improve non-skid and abrasion resistant properties. Key Contain SL can be installed with an integral cove base for areas requiring seamless wall to floor coatings.
KEY CONTAIN STD is a high performance, trowel applied mortar resin flooring system consisting of 100% solids novolac epoxy and graded aggregates that provide heavy-duty chemical resistant protection at 3/16 inch to 1/4 inch. Grouted and sealed with novolac epoxy, Key Contain STD produces a dense, skid-inhibiting finish with excellent chemical resistance. Key Contain STD can be installed with an integral cove base for areas requiring seamless wall to floor coatings.
KEY VINYL ESTER COATING is a 100% reactive, vinyl ester novolac used to coat concrete or steel surfaces in chemically aggressive industrial environments. Due to its high molecular weight and low permeability, it will withstand exposure to a broad range of acids, caustics, and solvents. Key Vinyl Ester Coating is designed for coating primary and secondary containment, trenches, troughs, pump pads, equipment, and structural members. Low temperature accelerators are available for positive cures at temperatures from 32 degrees to 55 degrees F.
KEY VINYL ESTER GLASS REINFORCED COATING SYSTEM is a fiberglass cloth or fiberglass flake reinforced vinyl ester novolac coating system designed to provide a seamless wall-to-ceiling-to-floor surface that is easy to clean and maintain. Combining high impact and excellent acid and corrosion resistance, Key Vinyl Ester Glass Reinforced Coating System is the ideal system for secondary containment systems, tank linings, exteriors of high temperature equipment, trenches, pits, and sumps. Depending on the weight of fiberglass used, installed thickness of Key Vinyl Ester Glass Reinforced Coating System ranges from 35 mils to 90 mils or greater. Key Vinyl Ester Glass Reinforced Coating System can be incorporated into seamless floor cove base applications.
KEY VINYL ESTER SL is a high performance, 1/16 inch seamless, low maintenance, vinyl ester novolac slurry system specially formulated for extreme chemical resistant applications. Ideal for light to medium traffic areas, Key Vinyl Ester SL may be sealed to meet your facility's needs to enhance abrasion resistance and non-skid properties. Key Vinyl Ester SL can be installed with an integral cove base for areas requiring seamless wall to floor coatings. Carbon aggregates are also available for exposure to hydrofluoric or hydrofluorosilicic acid and in applications requiring a conductive system.
KEY VINYL ESTER SLT is a high performance, 1/8 inch seamless, low maintenance, vinyl ester novolac slurry broadcast system specially formulated for extreme chemical resistant applications. Provides high wear, durability and impact resistance needed in medium traffic areas. Key Vinyl Ester SLT's finish texture can be varied to meet the non-skid and abrasion resistant properties for particular applications. Key Vinyl Ester SLT can be installed with an integral cove base for areas requiring seamless wall to floor coatings. Carbon aggregates are also available for exposure to hydrofluoric or hydrofluorosilicic acid and in applications requiring a conductive system.
KEY VINYL ESTER STD is a high performance, trowel applied mortar resin flooring system consisting of vinyl ester novolac and graded aggregates that provide heavy-duty acid and corrosion resistant protection at 3/16 inch to 1/4 inch. Ideal for heavy-duty, high traffic areas, Key Vinyl Ester STD is sealed to meet your facility's needs to enhance skid resistance and abrasion resistance. Key Vinyl Ester STD can be installed with an integral cove base for areas requiring seamless wall to floor coatings. Carbon aggregates are also available for exposure to hydrofluoric or hydrofluorosilicic acid and in applications requiring a conductive system.
KEY VINYL ESTER VERTICAL LINING SYSTEM is a fiberglass mat/cloth reinforced novolac vinyl ester lining system. This system is designed to provide a seamless floor to wall to ceiling surface that is easy to clean and maintain. Combining high impact resistance with excellent acid and corrosion resistance, Key Vinyl Ester Vertical Lining System is the ideal system for secondary containment linings, tank linings, exteriors of high temperature equipment, trenches, pits, and sumps. Depending on weight of fiberglass used and number of topcoats, the installed thickness of Key Vinyl Ester Vertical Lining System ranges from 35 mils to 150 mils or greater. Key Vinyl Ester Vertical Lining System can be incorporated into seamless floor cove base applications. Horizontal surfaces can be broadcasted with silica/aluminum oxide granules for textured non-slip finish. The Key Vinyl Ester Vertical Lining System is available with carbon/graphite filler for improved resistance to hot caustic and hydrofluoric acid type chemistries and in applications requiring a conductive system.
KEY MMA QUARTZ T-250 is a 100% reactive, rapidly curing methyl methacrylate (MMA) flooring system. This highly decorative troweled mortar system is composed of 100% MMA resin, decorative colored quartz aggregate and clear, UV resistant MMA top coats. Installed thickness is 3/16" to 1/4" depending on intended service and project requirements.
KEY MMA QUARTZ SLT is a 100% reactive, rapidly curing methyl methacrylate (MMA) flooring system. This highly decorative system is composed of 100% MMA resin, decorative colored quartz aggregate and clear, UV resistant MMA top coats. Installed thickness is 1/8" to 1/4" or greater depending on intended service and project requirements.
KEY MMA CHIP/FLAKE #900 is a 100% reactive, rapidly curing methyl methacrylate (MMA) flooring system. This highly decorative system is composed of 100% MMA resin, decorative vinyl chips/flakes and clear, UV resistant MMA top coats. Installed thickness is 1/16 inch to 1/4 inch depending on intended service and project requirements.
KEY MMA HIGH-BUILD COATING is a 30-50 mil thick, 100% reactive, rapidly curing methyl methacrylate resin floor coating system. Key MMA High-Build Coating System cures to a hard, scratch and wear resistant surface and is specifically designed for service in areas subjected to high traffic such as manufacturing areas, aisles, lobbies, vehicle service areas, and numerous other applications.
KEY MMA MORTAR SLT is a rapid curing, 100% reactive, methyl methacrylate (MMA) resin flooring system. Thickness ranges from 1/8 inch to 1/4 inch or greater depending on project requirements. Key MMA Mortar SLT is finished with catalyst-cured coats of pigmented MMA resin available in several different formulations depending on project requirements. The installed system can be textured or smooth as desired. Easy maintenance minimizes bacterial growth. Key MMA Mortar SLT is available in Key Standard MMA Solid Colors. The system may alternately be installed with solid color quartz aggregate (TR mesh size) and clear resin.
KEY MMA ELASTOMERIC QUARTZ is a 100% reactive, rapidly curing methyl methacrylate (MMA) flexible flooring system. This system is composed of 100% MMA elastomeric basecoat resins, decorative colored quartz aggregate and clear MMA top coats. Installed thickness is 3/16 inch to 1/4 inch depending on intended service and project requirements.
KEY MMA ELASTOMERIC CHIP/FLAKE is a 100% reactive, rapidly curing methyl methacrylate (MMA) flexible flooring system. This system is composed of 100% MMA elastomeric pigmented basecoat resins, decorative vinyl chip/flake aggregate and clear MMA top coats. Installed thickness is 3/16 inch to 1/4 inch depending on intended service and project requirements.
KEY MMA ELASTOMERIC DECKING is a 100% reactive, rapidly curing methyl methacrylate (MMA) decking system. This system is composed of 100% MMA elastomeric base coat resins, decorative colored quartz aggregate or silica aggregate, and clear or pigmented MMA top coats. Installed thickness is 3/16 inch to 1/4 inch depending on intended service and project requirements.
KEY MMA ELASTOMERIC FREEZER SYSTEM is a 100% reactive, rapidly curing methyl methacrylate (MMA) flooring system. This system is composed of 100% MMA elastomeric basecoat resins, decorative colored quartz aggregate or silica aggregate, and clear or pigmented MMA top coats. Installed thickness is 3/16 inch to 1/4 inch depending on intended service and project requirements.
KEY LASTIC SWS is a fluid applied, seamless waterproofing system for concrete floors, decks, overhead walkways and other exterior surfaces that must remain watertight to moisture intrusion and protect occupied areas beneath. Key Lastic SWS exhibits excellent adhesion and abrasion, impact and chemical resistance. Its elastomeric properties will allow for horizontal movement of up to 1/8 inch without fracturing. The surface characteristics of Key Lastic SWS can be varied to accommodate the degree of skid-resistance, the decorative appearance and the chemical resistance.
KEY LASTIC SQT "Soft Quiet Topping" Rubber Chip System is a nominal 3/16 inch to 1/4 inch resilient polymer flooring system designed to provide acoustical quietness and comfort under foot. Key Lastic SQT is a smooth decorative terrazzo-like finish utilizing colored EPDM rubber particles to further the softness and wear. Key Lastic SQT is sealed with a satin or matte finish urethane sealer.
KEY LASTIC FLEX-FLOR is a nominal 1/8" resilient polymer flooring system consisting of a 100% solids resilient polymer body coat, synthetic decorative filler, and clear polyaspartic or urethane seal coats. Gloss and satin finishes are available for specific sealers. The installed system produces a dense, sanitary finish that is designed to provide acoustical quietness and comfort under foot while minimizing bacterial growth and chemical penetration. The finish can be made non-slip resistant as required for wet areas.
KEY LASTIC ME (Mechanical Equipment) is a fluid applied, resilient flooring system specially formulated for concrete floors in mechanical equipment rooms. The resiliency of Key Lastic ME provides sound-deadening and cushion under foot. Key Lastic ME exhibits excellent adhesion and abrasion, impact and chemical resistance. Its elastomeric properties will allow for horizontal movement of up to 1/8 inch without fracturing. The surface characteristics of Key Lastic ME can be varied to accommodate the degree of skid-resistance, the decorative appearance and the chemical resistance.
KEY LASTIC CHIP/FLAKE #100 is a nominal 1/8 inch to 3/16 inch resilient polymer flooring system consisting of a flexible epoxy or urethane resin base coat, resilient epoxy body coat, and a polyaspartic or urethane receiving coat broadcast with decorative colored chips/flakes. Key Lastic Chip/Flake #100 is finished with clear catalyst-cured coats of resin. The installed system produces a dense, sanitary finish that is designed to provide acoustical quietness and comfort under foot while minimizing bacterial growth and chemical penetration. The finish can be made non-slip resistant as required for wet areas.
KEY LASTIC DE is a fluid applied, decorative resilient flooring system for concrete floors, school classrooms, cafeterias, mechanical equipment rooms, mezzanines, balconies, patios, and numerous other uses. The resiliency of Key Lastic DE provides sound-deadening qualities and ergonomic cushioning under foot.
KEY #400 Urethane Elastomer is a two component high solids elastomeric urethane used in waterproofing applications and various Key Lastic Systems. Combining excellent elongation properties with high tensile strength and tear resistance Key #400 is an ideal crack resistant and waterproof membrane for exterior or interior use and under most Key Flooring Systems.
KEY #580 is a 100% solids, flexible urethane-modified epoxy membrane used as a component of various Key Lastic Systems and as a crack-isolation/waterproofing membrane under most Key Resin Flooring Systems. Key 580 resists cracking caused by horizontal substrate movement, providing a crack resistant, resilient, sound absorbing, waterproof, durable floor. When used in conjunction with most Key Flooring Systems, Key #580 offers stress-relieving properties for floor slabs that show movement or vibration. Key #580 is also used to treat the surface of individual cracks and properly filled and covered contraction/control joints (saw cut joints). Key #580 is available in a wall grade formulation.
KEY #9332 Flexible MMA is a higher viscosity, 100% reactive, flexible methyl methacrylate resin used as a crack isolation or waterproofing membrane under various Key MMA Systems. Key #9332 MMA resists cracking caused by horizontal substrate movement, providing a crack resistant, resilient surface. Key #9332 MMA offers stress relieving properties for floor slabs showing movement and/or vibration. Excellent for use as an intermediate layer in loading docks and ramps, equipment rooms, large animal rooms, activity rooms, automotive and tooling industry, freezers, coolers, bridge decks, pedestrian walkways, parking garages, ship decks, joint repair, food industry, dairies, beverage industry, and numerous other applications.
KEY #9800 Flexible PUMMA is a higher viscosity, 100% reactive, flexible methyl methacrylate polyurethane hybrid resin used as a crack isolation or waterproofing membrane under various Key MMA Systems, or as a resilient mortar or joint filler for numerous applications. Key #9800 Flexible PUMMA resists cracking caused by horizontal substrate movement, providing a crack resistant, resilient surface with superior performance in cold temperature environments. Key #9800 Flexible PUMMA offers stress relieving properties for floor slabs showing movement and/or vibration. Excellent for use as an intermediate membrane layer or patching mortar in loading docks and ramps, equipment rooms, large animal rooms, activity rooms, automotive and tooling industry, freezers, coolers, bridge decks, roof decks, pedestrian walkways, parking garages, ship decks, pool liners, pool decks, joint repair, food industry, dairies, beverage industry, and numerous other industries and applications.
KEY RESIN COMPANY formulates a variety of epoxy and polyurethane coatings specially designed to protect floors from various degrees of chemical attack and abrasion. Thin-Film systems typically installed at 6 mils to 13 mils thickness provide a brighter environment with improved cleanability over concrete surfaces. Review the requirements of your facility with the product data to select the finish that best meets the needs of the application.
KEY RESIN COMPANY formulates a variety of epoxy and polyurethane coatings specially designed to protect floors from various degrees of chemical attack and abrasion. High Build Systems, typically installed at 15 mils to 30 mils thickness, provide a brighter environment with improved cleanability and wear over concrete surfaces. Review the requirements of your facility with the product data to select the finish that best meets the needs of the application.
KEY VINYL ESTER COATING is a 100% reactive, vinyl ester novolac used to coat concrete or steel surfaces in chemically aggressive industrial environments. Due to its high molecular weight and low permeability, it will withstand exposure to a broad range of acids, caustics, and solvents. Key Vinyl Ester Coating is designed for coating primary and secondary containment, trenches, troughs, pump pads, equipment, and structural members. Low temperature accelerators are available for positive cures at temperatures from 32 degrees to 55 degrees F.
KEY RESIN COMPANY formulates a variety of epoxy and polyurethane coatings specially designed to protect floors from various degrees of chemical attack and abrasion. Key Traffic Coating Systems, typically installed at 40 mils to 60 mils thickness, provide a brighter environment with improved cleanability and wear over concrete surfaces. Review the requirements of your facility with the product data to select the finish that best meets the needs of the application.
KEY MMA HIGH-BUILD COATING SYSTEM is a 30-50 mil thick, 100% reactive, low viscosity methyl methacrylate resin
floor coating system. KEY MMA HIGH-BUILD COATING SYSTEM cures to a hard, scratch and wear resistant surface and
is specifically designed for service in areas subjected to high traffic such as manufacturing areas, aisles, lobbies, vehicle service
areas, and numerous other applications.
KEY RESIN COMPANY formulates a variety of epoxy and polyurethane coatings specially designed to protect floors from various degrees of chemical attack and abrasion. Key Industrial Wear Surface (IWS), typically installed at 18 mils to 25 mils thickness, provide a brighter environment with improved cleanability and wear over concrete surfaces. Review the requirements of your facility with the product data to select the finish that best meets the needs of the application.
KEY EPOXY/URETHANE WALL COATING SYSTEM is a pigmented epoxy/urethane coating system designed to provide high gloss, chemical resistant protection. KEY EPOXY/ URETHANE WALL COATING SYSTEM should be used wherever a high-build, corrosive resistant, protective wall coating is required. Having a low odor, installation can occur in occupied areas. KEY EPOXY/URETHANE WALL COATING SYSTEM provides a smooth, high gloss finish with a light orange peel finish and can be incorporated into seamless floor cove base systems.
KEY MORTAR WALL SYSTEM is a 100% solids, vertical grade troweled epoxy mortar designed to form a high impact, abrasion and corrosion resistant mortar for vertical surfaces. Typical uses for Key Mortar Wall System are added impact resistant in industrial areas, patching and surfacing deteriorated concrete walls, drainage trenches. Key Mortar Wall System requires the use of appropriate epoxy primer and bonds well to concrete, concrete block, metal and wood substrates.
KEY LASTIC WALL COATING SYSTEM is a multi-layer, high build wall coating system utilizing two coats of flexible epoxy membrane as a base and sealed with chemical and stain resistant epoxy and/or urethane or polyaspartic. This system offers a competitive advantage over fiberglass reinforced rigid epoxy systems while maintaining crack bridging and impact resistance. Specific topcoats are specified based on the project conditions and may include one or several of the following: Key #420, Key #445, Key #446, Key #450, Key #467-HS, Key #470, Key #537, Key #544, Key #644.
KEY #110 Clear Casting Resin is a 100% solids epoxy resin designed for making clear castings, embedding objects, coating table tops and similar applications. Key #110 is an excellent general purpose material with good clarity and color retention. It is essentially odorless and can therefore be used in occupied areas. For high viscosity formulation Key 110-HV contact Key Resin for details and limitations of use.
KEY #115 is a user-friendly, water cleanable, 100% solids epoxy grout and adhesive. Used for grouting ceramic tile, brick pavers and stone. Key 115 is supplied in prepackaged kits containing resin, hardener and mineral fillers that produce a dense, uniform seal. Typical applications require resistance to thermal shock, chemicals and heavy traffic including meat packing facilities, canneries, bottlers, CIP areas and pharmaceutical formulators.
KEY #120 is a user friendly water-based and water cleanable, epoxy grout and adhesive; used for grouting ceramic, glass and stone tile. Key #120 tile grout is supplied in prepackaged kits containing resin, hardener and mineral fillers that produce a dense, uniform seal. Typical applications include kitchens, bathrooms, locker rooms and high traffic areas. Not intended for use in commercial kitchens and food processing areas where aggressive cleaners are used. Consult Key Resin for specific chemical resistance.
KEY #200 is a highly chemical resistant, industrial grade, novolac epoxy grout for ceramic tile, brick pavers and stone. Key #200 is prepackaged in kits containing resin, hardener and mineral fillers that produce a dense, uniform seal. Typical applications require superior resistance to thermal shock, chemicals. and heavy traffic found in the harsh environments of dairies, bakeries, meat packers, breweries, canneries, bottlers, distillers and pharmaceutical plants.
KEY #580 is a 100% solids, flexible urethane-modified epoxy membrane used as a component of various Key Lastic Systems and as a crack-isolation/waterproofing membrane under most Key Resin Flooring Systems. Key #580 resists cracking caused by horizontal substrate movement, providing a crack resistant, resilient, sound absorbing, waterproof, durable floor. When used in conjunction with most Key Flooring Systems, Key #580 offers stress-relieving properties for floor slabs that show movement or vibration. Key #580 is also used to treat the surface of individual cracks and properly filled and covered contraction/control joints (saw cut joints). Key #580 is available in a wall grade formulation.
KEY PATCH KITS are user-friendly pre-packaged kits consisting of resin, hardener and aggregates. Key Patch kits are available as a mortar (for 1/4 inch deep fill or greater) or as a Slurry (for less than 1/4 inch fill). These patch kits are a very economical way to repair a damaged floor or bring life back to a heavily traveled area.
KEY PATCH KITS are user-friendly pre-packaged kits consisting of resin, hardener and aggregates. Key Patch kits are available as a mortar (for 1/4 inch deep fill or greater) or as a Slurry (for less than 1/4 inch fill). These patch kits are a very economical way to repair a damaged floor or bring life back to a heavily traveled area.
KEY #715 is a 100% solids, paste consistency epoxy crack filler used to line, patch or repair floor and wall surfaces. Key #715 is the ideal material for repair of surfaces damaged from environmental or chemical attack. Key #715 can also be used as a base material beneath coating, slurry or mortar systems to repair defects in the concrete before application of the flooring system. Key #715 is also available in a fast cure formulation.
KEY #730 is a 100% solids fast cure epoxy adhesive/filler with less than a 10 min working time. Key #730 is durable and impact resistant making it an ideal material for repair of cracks and joints. Key #730 can also be used to bond most materials including flooring material, precast base, divider strips, marble/granite, ceramics, glass, cement board and drywall.
KEY #780 is a 100% solids semi-rigid epoxy joint filler used to protect contraction/control joints (saw cut joints) in concrete slabs on grade or repair existing damaged joints. Key #780 absorbs the impact and shock of heavy loads and steel wheeled traffic, preventing erosion of control joint edges.
KEY #783 is a 100% solids semi-rigid novolac-epoxy joint filler used to protect contraction/control joints (saw cut joints) in concrete slabs on grade or repair existing damaged joints. Key #783 absorbs the impact and shock of heavy loads and steel wheeled traffic, preventing erosion of control joint edges.
KEY #815 POLYMERIC BLOCK FILLER is an acrylic-based concrete block filler. Consisting of a specially formulated blend of acrylic polymer, cement, and fine silica, Key Polymeric Block Filler is easy to mix and apply. Key Polymeric Block Filler provides a pinhole-free filling for interior and exterior masonry surfaces. A "stiff mix" of Key Polymeric Block Filler can be used to patch holes and cracks. Non-powdering, Key Polymeric Block Filler is ideal beneath Key Epoxy Wall Coatings.
KEY INDUSTRIAL is a trowel applied acrylic polymer modified cement flooring system consisting of acrylic polymer admixture, graded aggregates and portland cement. Key Industrial is typically installed at a 1/4 inch or thicker. It is commonly used to slope/level floors or repair severely damaged floors prior to installation of Key Resin Flooring Systems.
KEY #801 is a clear acrylic solution formulated to create a clear, non-yellowing protective coating. Key 801 provides a tough, UV and abrasion resistant film that protects surfaces from moisture penetration, staining, dirt, dust and wear. Providing a surface that is easy to clean and maintain, Key #801 is an excellent choice for interior and exterior applications. Key 801 is most commonly used for sealing Epoxy Terrazzo and is also recommended for sealing old and new concrete as well as exterior ramps, sidewalks, slate and exposed aggregate surfaces.
KEY #803 is a clear water based acrylic emulsion formulated to create a clear, non-yellowing, protective coating. Key #803 provides a tough, UV and abrasion resistant film that protects surfaces from moisture, staining, dirt, dust, wear and provides a surface that is easy to clean and maintain. Key #803 is an excellent choice for interior applications and is designed as an effective terrazzo sealer thereby replacing solvent based acrylic sealers. It can be used to seal concrete, masonry, pavers, brick, Saltillo tiles or any cementitious substrate. While it is a clear-drying formulation, it will tend to impart a rich darkening or "wet look" quality to many substrates, especially those of a dark or tinted nature.
KEY #804 is a water-based, clear acrylic emulsion formulated to create a clear, non-yellowing, protective coating. Key 804 provides a tough, UV and abrasion resistant film that protects surfaces from moisture, staining, dirt, dust, wear and provides a surface that is easy to clean and maintain. Key #804 is an excellent choice for interior or exterior applications. Key #804 is designed as an effective water-based terrazzo sealer thereby replacing solvent-based acrylic sealers. Key #804 can be used to seal concrete, decorative concrete toppings, masonry, brick, Saltillo tiles, or any cementitious substrate. While it is a clear-drying formulation, it will tend to impart a rich darkening or "wet look" quality to many substrates, especially those of a dark or tinted nature.
KEY #805 is a pigmented water based acrylic solution formulated to create a tough, UV and abrasion resistant film that protects concrete surfaces from moisture penetration, staining, dirt, dust, and wear. Providing a surface that is easy to clean and maintain, Key #805 is an excellent choice for both interior and exterior applications. Key #805 is used for sealing Key Pool Deck System and can be used for sealing old and new polymer-modified concrete floors, exterior ramps, concrete decks and sidewalks. Key #805 is an environmentally safe material with quick re-coat and easy clean-up after installation.
KEY #807 Acrylic-Urethane Sealer is a single component, clear acrylic emulsion formulated to create a non-yellowing, protective coating. Key #807 Acrylic-Urethane Sealer provides a tough, UV, and abrasion resistant film that protects surfaces from moisture penetration, staining, dirt, dust, wear and provides a surface that is easy to clean and maintain. Key #807 Acrylic-Urethane Sealer is water based and low odor, which makes it an excellent choice for both interior and exterior applications. Key #807 Acrylic-Urethane Sealer is designed to evenly wet the terrazzo matrix and aggregate, “popping" the true color of the epoxy or cement, and aggregates. The excellent water, alkali, and efflorescence resistance of this product, in combination with its exterior durability and its ability to adhere to a variety of substrates, allow it to be used in many applications. Key #807 Acrylic-Urethane Sealer can also be used to seal concrete, masonry, pavers, brick, Saltillo tiles, or any cementitious substrate.
KEY PRE PRIMER is a low solids polymer solution that reacts with vitreous substrates to enhance adhesion. Key Pre Primer improves the adhesion of Key Resin Flooring Systems to vitreous substrates such as ceramic tile, quarry tile, polished stone such as granite and marble, and acid brick.
KEY UNIVERSAL PRIMER is a one component, moisture cured polyurethane coating. Key Universal Primer has excellent adhesion to sound, tightly adhered rusty steel, other marginal or poorly prepared metal surfaces, and properly prepared concrete. Its low viscosity, high "wetting" characteristics, creep, undercutting, and blistering resistance make Key Universal Primer a superior primer and finish coat for steel. Key Universal Primer can also be used as a primer when installing Key Vinyl Ester Systems or Key MMA Systems in certain applications, contact Key Resin for recommendations.
KEY COLD CURE/RAPID CURE EPOXY HARDENER (KEY CCB) is a specially formulated epoxy hardener (Part B) used with specific epoxy resins (Part A) for cold temperature applications as low as 35 degrees F. KEY CCB is often used in coolers, food preparation areas, unheated jobsites, and any application that requires constant low temperatures. KEY CCB also functions as a rapid cure hardener when used in room temperature applications for limited time frame projects. Contact Key Resin for recommendations.
KEY #116 EPOXY SLAB GLASS is specifically formulated for casting between slabs of faceted glass to form strong and weather resistant stained glass windows. Slab Glass is stronger and more resistant to heat loss than conventional faceted glass systems, which makes it ideal for large windows exposed to varying weather cycles.