Dex-O-Tex by Crossfield Products Corp.
CONTENT
Dex-O-Tex by Crossfield Products Corp.
CONTENT

Urethane Flooring Systems - Tek-Crete

Tek-Crete urethane concrete flooring systems offer superior performance in the most abusive environments, like food and beverage, chemical processing, and pharmaceutical manufacturing. Unlike acid brick and quarry tile, Tek-Crete does not crack at mortar joints and provides a seamless flooring surface with resistance to chemicals, impacts, thermal shocks, and high temperatures.


Tek-Crete concrete urethane systems are virtually odor-free during installation and cure, which means they can be installed during normal working hours. For maximum chemical and impact protection, durability and cleanability, choose the most uncompromising floor in the construction industry.

Rated 5 based on 1 product reviews
SPECS

Topcoat for Tek-Crete Flooring Systems - Tek-Crete Sealer CP

Tek-Crete Sealer CP is a UV Stable aliphatic polyurethane resin mixed with a cementitious powder designed to be used as a topcoat for Tek-Crete Flooring Systems.

  • UV stable
  • Withstands heavy and abusive service
  • Excellent chemical resistance
  • Areas where superior performance outweighs aesthetic appearance
  • Minimal odor during installation and cure


Rated 5 based on 1 product reviews
SPECS

Fire-Retardant System - Weatherwear

Dex-O-Tex Weatherwear is a fire-retardant system perfect for waterproofing balconies, promenades, play areas, observation decks, and other pedestrian surfaces. Weatherware uses a unique multi-layered system featuring a slip sheet that allows it to “float" over normal building cracks and movement. Its durable, attractive surface is designed to protect against foot traffic and roof furniture.


In addition to its high durability, Weatherwear offers a broad range of decorative finishes including many custom-made looks and textures to satisfy any architectural design. From major roof installations on prominent buildings, to applications on single-family residences, Weatherwear has been performing since the 1940's with more than 100 million square feet installed.

Rated 5 based on 1 product reviews
SPECS

Vehicle Decking - Auto-Dex

Auto-Dex by Dex-O-Tex provides long-term flooring and surfacing solutions for parking decks and structures where vehicle or high pedestrian traffic would normally wear through other coatings. These attractive systems protect concrete deck surfaces from the damaging effects of water and waterborne chloride penetration.


Formulated with superior design flexibility, Auto-Dex is ideal for new construction and renovation applications because it allows structures to seamlessly blend in or complement surrounding areas. Choose Auto-Dex for ultimate durability and easy maintenance to keep your structures looking like new for many years.

Rated 5 based on 1 product reviews
SPECS

Urethane Decking - Elastatex 500

Elastatex 500 Urethane Decking is a solvent-free, fluid-applied waterproofing and surfacing system ideal for waterproofing balconies, walking decks, and semi-level roof decks aboard ships.


Elastatex 500 consists of a specially-formulated urethane with broadcast rubber granules and a durable, elastomeric top coat creating a finish that is both durable and comfortable underfoot. Designed primarily as a waterproof system for deck surfaces, it's also used as a protective covering for renovating elevated concrete surfaces.

Rated 5 based on 1 product reviews
SPECS

Waterproof flooring - M-E

M-E flooring is a troweled-applied, waterproof flooring system for mechanical equipment rooms, air conditioning rooms, and other areas above occupied space subject to water leaks.


The flooring system is applied in troweled layers to form an elastic latex waterproof membrane and an integral waterproof base turned up at walls and equipment pads for a durable, finished floor. M-E flooring can be applied over new or existing concrete or masonry surfaces. All components are environmentally safe and entirely water-based with no toxic odor during installation.

Rated 5 based on 1 product reviews
SPECS

Cheminert SC Membrane

Waterproofing and crack-isolation membrane for slabs over occupied spaces and various floor and wall surfaces.


Cheminert SC Membrane is a 100%-solids, epoxy membrane providing a waterproof layer beneath floor and wall surfaces.


In addition to being fluid-proof, Cheminert CS Membrane isolates cracking and fills non-moving joints, making it ideal for use on slabs over occupied space as well as under commercial, industrial, and institutional flooring systems.

Rated 5 based on 1 product reviews
SPECS

Barrier-Guard Fracture-Resistant Membrane

Waterproofing membrane with fabric reinforcement layer

  • Synthetic rubber emulsion waterproofing with a fabric-reinforced, cementitious layer
  • Mold and fungi resistant
  • Can be used between slabs or below grade
  • Can be applied over new or existing concrete, wood, or plywood (after special preparation)
  • Finished thickness of 100-150 mils plus or minus 10 mils dft (3.8mm plus) depending on use



Rated 5 based on 1 product reviews
SPECS

Cemceil Waterproofing

Liquid-applied waterproofing overlay to protect concrete surfaces.


Cemceil Waterproofing Membrane is a cementitious, fluid-applied waterproofing material designed for use as a liquid-containment or fracture-resistant overlay to protect spalled, cracked, or deteriorated concrete surfaces.


Based on a proprietary mixture of a synthetic polymer emulsion, Chemceil incorporates a blend of cementitious and specialty aggregate powders that react to form a tough, flexible, water-tight, and vapor-resistant compound. This water-based membrane is virtually free of volatile organic content (VOC) and qualifies for LEED credits.

Rated 5 based on 1 product reviews
SPECS

Epoxy Flooring System - Colorflake

Colorflake L is a seamless, fluid-applied epoxy flooring system ideal for a variety of industries from food service to manufacturing to laboratories.


The flooring system involves a multi-step installation consisting of an epoxy primer base coat and an epoxy pigmented receiving coat, which is broadcast with decorative vinyl chips, followed by a topcoat of clear aliphatic polyester urethane. The decorative vinyl chips can be broadcast from sparse to full, depending on desired look.


Colorflake L is resistant to most common materials spilled in light manufacturing and vehicle service, providing both durability and an attractive appearance at a very economical cost.


Rated 5 based on 1 product reviews
SPECS

Terrazzo Flooring - Spectrum

Spectrum Terrazzo uses a water-phase elastomeric resin and marble chips to create its terrazzo finish, which meets or exceeds the standards set by the NTMA (National Terrazzo and Mosaic Association and the TTMAC (Terrazzo, Tile and Marble Association of Canada). Select virtually any color combination and pattern you can imagine or substitute the marble chips for granite, glass, mother of pearl or other aggregates (premium price for aggregate substitutions).

Spectrum Terrazzo can also be used in exterior installations in moderate climates and is resistant from damage by moisture vapor emissions from below.

Rated 5 based on 1 product reviews
SPECS

Thin-Section, Mosaic Flooring - Terracolor

Terracolor is a thin-section, epoxy mosaic decorative flooring system designed for use were aesthetics and functionality are both required, such as research labs, medical buildings, commercial kitchens, wineries, and other facilities.


Applied by trowel, Terracolor consists of decorative aggregates
embedded in a colored epoxy matrix to produce a seamless floor and cove base. It can be installed over new and existing concrete, metal, or wood substrates and finished with various topcoats to protect the floor from impact, abrasion, or chemical exposure.

Rated 5 based on 1 product reviews
SPECS

Protective Coating & Microtopping - Resistite

Resistite is a cementitious coating designed for application over a broad range of surfaces to provide protection and create a decorative concrete appearance.


Resistite consists of a unique rubber-like liquid mixed at the time of application with a cement-aggregate blend. The resulting combination, when applied by brush, trowel, roller or spray, produces a tough, water-retardant coating ideal for walkways, pool decks, patios, parking decks and driveways.


Available in a wide range of colors, textures and patterns, Resistite can be applied to meet a variety of architectural designs.

Rated 5 based on 1 product reviews
SPECS

Floor Coating - Metallic Luster

Unique, colorful floor coating using metallic and pearlescent pigments.


Metallic Luster is a unique, colorful floor coating for concrete and other surfaces that is resistant to many chemicals and offers easy maintenance.


The high-solids, resinous floor coating system uses metallic and pearlescent powder integral pigments to produce brilliant and dynamic custom effects bringing color and beauty to your floors. Choose from limitless colors or blend two or more pigments to create custom color schemes.

Rated 5 based on 1 product reviews
SPECS

Epoxy Flooring Systems - Cheminert

Cheminert provides a variety of epoxy flooring options for superior protection against chemical exposure in industrial environments. The flooring systems use a specially-formulated epoxy resin incorporating chemical-resistant aggregates for added protection not found in conventional epoxy systems.


Offering high flexibility, Cheminert comes in a variety of flooring options to suit your environment and project requirements, including conductive flooring, high-density applications, and self-leveling systems. We also provide Cheminert decorative flooring using mosaic terrazzo and quartz to create attractive, designed finishes. Cheminert can be applied over concrete and other substrates depending on the system.

Rated 5 based on 1 product reviews
SPECS

Decorative Flooring System - Decor-Flor

The Decor-Flor system creates beautiful, durable floors using colored quartz crystals scattered carefully and evenly into a clear coat of epoxy. A final coat of epoxy or urethane is then applied to protect and seal the decorative quartz into place. The system offers design creativity and flexibility by allowing you to pick the color, shape, and combination of the quartz crystals used.


In addition to being attractive and flexible, Decor-Flor flooring systems are extremely durable. The flooring can withstand chemical exposure and heavy wear and tear making it a great choice for anything from retail spaces to labs and industrial settings. Decor-Flor can also be installed quickly and produces a seamless floor that will last for decades.

Rated 5 based on 1 product reviews
SPECS

Conductive and Static-Dissipating Floor Coatings - Electro-Flor

Electro-Flor epoxy coatings create conductive and static-dissipating flooring systems for areas sensitive to electrostatic damage. These high-solids, epoxy coatings are electrically active within resistance range requirements for conductive (ECD) or static-dissipative (ESD) flooring, which prevents damage to electronic products and equipment.


It's important that static control requirements are clearly specified to insure proper static-dissipative levels. Workers interacting with the floor must be connected to it through conductive footwear, straps, or wheels. This is usually a requirement for all conductive and static-dissipating flooring systems.


Electro-Flor systems are designed for installation over concrete surfaces. If the substrate is uneven, a Dex-O-Tex troweled or self-leveling floor should be applied prior to the Electro-Flor system.

Rated 5 based on 1 product reviews
SPECS

Skid-Resistant Epoxy Floor Coating - Posi-Tred

Posi-Tred is a 100% solids, skid-resistant epoxy floor coating for concrete, metal, stairs, ramps, and a wide range of flooring surfaces. It offers high resistance to heat and chemical spillage, which makes it an floor ideal coating in areas exposed to extreme conditions.


A three-component system, Posi-Tred consists of an epoxy resin, a hardener, and special pre-engineered aluminum oxide aggregates for ultimate skid resistance. Choose from five skid-resistant profiles, ranging from very coarse to very fine. All components are mixed together on site and troweled or squeegeed in place and back rolled to produce the desired finish.

Rated 5 based on 1 product reviews
SPECS

Polyurethane Floor Coating System - Aero-Flor

Aero-Flor is a polyurethane floor coating system designed to provide excellent cleanability and a long-term attractive finish. It can be used in interior and exterior applications, and its aliphatic polyester urethane formula offers high UV stability as well as resistance to chemical exposure, abrasions, and staining.


Choose from a variety of Aero-Flor products, including low-VOC and no-VOC floor coating options that are highly durable and environmentally friendly. Depending on your application, select a high-gloss or pigmented finish as well as custom textures for added skid resistance.


Rated 5 based on 1 product reviews
SPECS

High-Performance Polyurethane Top Coat - Dex-O-Tex® HPT

Dex-O-Tex® High Performance Topcoat (HPT) is designed for use in laboratories, hospitals, pharmaceutical manufacturing, and high traffic areas. A recommended aluminum oxide aggregate is available for better slip resistance, which makes this an optimal topcoat for most Dex-O-Tex flooring systems.

Rated 5 based on 1 product reviews
SPECS

Polyurea Sealer - Quik-Glaze

Quik-Glaze is a state-of-the-art, high-solids, aliphatic elastomeric polyurea flooring topcoat. Unlike most polyurea coatings, Quik-Glaze does not require the use of plural component spray equipment and is ideal for any project needing rapid installation and low odor during placement and cure.


Quik-Glaze is extremely color stable and displays excellent UV weathering characteristics, making it one of the best sealers for maintaining and preserving elaborate decorative finishes. When fully cured, Quik-Glaze provides superior durability and is an optimal topcoat for stained concrete floors and most Dex-O-Tex flooring systems.

Rated 5 based on 1 product reviews
SPECS

Floor Underlayment - A-81

Dex-O-Tex A-81 Underlayment is our most popular underlayment system for preparing irregular floor surfaces for a finished application. Its synthetic copolymer cementitious formulation acts as an ideal patching, smoothing, and resurfacing material beneath any kind of flooring.


A-81 is highly flexible and suitable for both interior or exterior surfaces, including those exposed to freeze-thaw conditions or constant water spillage. It can be applied to any thickness from near featheredge upwards and dries to a charcoal gray color. Natural, cement-gray color is also available on request.


Our pre-packaged formula makes A-81 convenient to unit and easy to mix. It's also fully VOC compliant with no organic solvents, is non-toxic, and has only a slight odor during placement and cure. This fast-setting system supports foot traffic in 6-8 hours and vehicle traffic after 18-24 hours.


Rated 5 based on 1 product reviews
SPECS

High Strength Mortar

Dex-O-Tex High Strength Mortar is a polymer-modified, cementitious mortar fortified with micro-fiber reinforcement.


Dex-O-Tex High Strength Mortar's physical properties make it perfect for interior or exterior applications were repair or sloping are required and quick return to service is important.

Rated 5 based on 1 product reviews
SPECS

Flooring Underlayment - Acousti-Fill

Dex-O-Tex Acousti-Fill is a lightweight, trowel-applied flooring underlayment designed to absorb sound and reduce sound transmission. Its latex composition contains a sound absorptive, vibration-damping aggregate, which markedly reduces Impact Noise Radiation (INR) and improves the Sound Transmission Classification (STC).


Acousti-Fill can be installed beneath a variety of floor finishes, including carpet, resilient tile, ceramic tile. It can also be used to absorb sound on promenade decking for apartment or condo complexes or in mechanical equipment rooms to dampen intense sound vibrations.

Rated 5 based on 1 product reviews
SPECS

Trowel-Applied Flooring Underlayment - Contex Admixture

Dex-O-Tex Contex Concrete Admixture is a trowel-applied flooring underlayment designed for larger projects and thicker installations. Its synthetic polymeric latex emulsion serves as an additive for cementitious-based aggregates, which greatly improves adhesion, compressive strength, water absorption, abrasion resistance, and tensile strength.


Contex Admixture can be installed at temperatures as low as 50 degrees F/10 degrees C and used for both interior and exterior applications. It is also environmentally friendly with zero VOC content and minimal odor.

Rated 5 based on 1 product reviews
SPECS

Rubber Latex Underlayment - G-26 Underlayment

G-26 Underlayment is an extremely smooth, rubber latex underlayment designed for thinner smoothing applications such as lightly-eroded concrete or wood floor surfaces.


The trowel-applied system consists of a synthetic copolymer cementitious underlayment that is installed from featheredge to multi-inch thickness, making it an ideal underlayment for vinyl composition tile, carpet, and other resilient floor finishes. It's highly durable and suitable for pitching, patching, filling voids, and creating slope for drainage. It's also flexible for use on both interior or exterior substrates.

Rated 5 based on 1 product reviews
SPECS

Self-Leveling Cementitious Underlayment - SLU-50

Self-leveling, rapid-setting underlayment for interior projects.


SLU-50 by Dex-O-Tex is a polymer-modified, cementitious underlayment ideal for smoothing rough and uneven substrates. It's designed to be self-leveling and applied over concrete or any other sound surfaces.


SLU-50 Underlayment is mixed with water at the job site to create a fluid consistency that is pumped or poured onto the surface and spread into place. It seeks its own level without hand troweling and rapidly sets and hardens. SLU-50 can be installed from a thickness of 3/16″ (4.76 mm) up to 2″ (50.8 mm), and will spread out to a feathered edge. It's designed only for interior applications and should not be used for sloping.

Rated 5 based on 1 product reviews
SPECS

Epoxy Wall Coating - Flex-Glaze

Flex-Glaze is a multi-layered wall coating offering superior protection and a seamless, durable, finish. Our specialized formulation eliminates the need for a primer, resulting in efficient application times and rapid installation. Its unique engineering also incorporates an antimicrobial agent to protect against to bacteria, fungi, algae, and actinomycetes making it suitable for use in a range of industries from healthcare to food processing to research labs.



Flex-Glaze bonds to a wide variety of properly prepared substrates, including drywall, green board, gypsum wallboard, cement and gypsum plasters, HD particleboard and cement backerboard, concrete, concrete block, masonry wood, metal and other sound surfaces.

Rated 5 based on 1 product reviews
SPECS

Solvent-Free Epoxy Wall Coating - Wallcote

Dex-O-Tex Wallcote is a two-component epoxy wall coating, which is solventless and cures to a seamless, tile-like finish. Among the unique features of Wallcote is its freedom from solvent odors normally associated with conventional coating systems, making it ideal for use where food products and beverages are stored.


Wallcote is available in a wide range of standard colors, as well as custom colors, and can be applied over gypsum wallboard, cement and gypsum plasters, concrete, concrete block, masonry, wood, metal and other sound surfaces. Consult our team for detailed specifications for preparation of surfaces other than wallboard and plaster.

Rated 5 based on 1 product reviews
SPECS

High-Protection Wall Coating System - Wall-Glas

Dex-O-Tex Wall-Glass is a high-protection wall coating system designed to provide a seamless, stable, tile-like glazed coating finish. The system uses three components, including an epoxy resin and hardener and fiberglass reinforcement layer for dimensional stability.


Wall-Glass is impervious and specifically designed for protection against chemical exposure, bacteria, staining, and abrasion, which makes it an ideal wall coating solution for clean rooms, labs, and chemical storage areas. It bonds well to almost any clean, prepared surface and can be applied over gypsum wallboard, cement and gypsum plasters, concrete, concrete block, masonry, wood, metal and other surfaces.

Rated 5 based on 1 product reviews
SPECS

Moisture Vapor Suppression System - VaporControl Primer 1P

  • High-Performance moisture vapor suppression system that meets the ASTM F 3010 specification
    Withstands moisture vapor emission rates (MVER) of 24lbs/1000SF/24hrs
  • Concrete must be a minimum of 3 days old at the time of application
  • Applied in a single application ranging from 17-22 mils
  • 10 Year Full Replacement Warranty is available (Consult a rep for details)




Rated 5 based on 1 product reviews
SPECS

Moisture Vapor Suppression System - VaporControl Primer 200-E

Medium-weight moisture vapor suppression system

  • Withstands moisture vapor emission rates (MVER) of 10lbs/1000 sq/ft/24 hrs
  • Convenient 2:1 by volume mix ratio
  • Concrete must be a minimum of 10 days old at the time of application
  • Applied in a single application of 7 mils



Rated 5 based on 1 product reviews
SPECS

Heavy-Duty, Waterproofing System - Dual-Flex

Heavy-duty, waterproofing system used under tile, stone, or brick.


Dual-Flex is a heavy-duty, elastomeric waterproofing system used under tile, brick, stone, or pavers. Installed in multiple waterproofing layers, Dual-Flex forms a tightly-adhering membrane across floors and up curbs to create a durable, seamless barrier.


The system is engineered to provide maximum waterproofing protection over occupied spaces such as condos, apartment complexes, high-rise buildings, multi-use facilities, promenade decks, balconies, and other pedestrian areas.

Rated 5 based on 1 product reviews
SPECS

Water-Based Epoxy Primer - 500 W Primer

500 W Primer is a two-component, water-based epoxy designed to prime and seal concrete, wood, and metal surfaces before applying the finished flooring surface. It is primarily used for pedestrian traffic decks, balconies, parking decks, and other waterproofing surfaces to promote intercoat adhesion between the substrate and decking system.


With extremely low odor, 500 W Primer offers freedom from toxic effect on applicators or personnel in the area.

Rated 5 based on 1 product reviews
SPECS

Antimicrobial Additive

Antimicrobial Additive is an antimicrobial/antibacterial agent used to prevent fungal, bacterial, and algal growth on Dex-O-Tex seamless flooring systems such as Decor-Flor, Quik-Glaze, Posi-Tred, Terracolor, acrylic systems, and other epoxy or urethane systems.


Based on the active agent N-butyl-1, 2- benzisothiazolin-3-one (BBIT), it is specially formulated to protect flooring in tough and demanding environments, especially those exposed to high levels of moisture, UV light, or unsanitary conditions.

Rated 5 based on 1 product reviews
SPECS

Epoxy Primer for Concrete - C Bondcoat

C Bondcoat is a high-performance, two-component epoxy primer for concrete and wood surfaces. It is used most often as a primer over existing concrete surfaces before applying Dex-O-Tex epoxy flooring systems.

Rated 5 based on 1 product reviews
SPECS

Solvent-Based, Acrylic Sealer - Clearseal 14

Clearseal 14 is a solvent-based, acrylic sealer designed to protect concrete, masonry, terrazzo, and other cementitious surfaces. It offers good chemical and abrasion resistance, including exposure to automotive fluids, waterborne salts, pool chlorine, and limited aggressive caustics and acids.


In addition, its chemistry provides a tough, durable finish and superior adhesion to Dex-O-Tex cementitious copolymer systems, concrete, cement mortars, tile, and decorative overlayments. Clearseal 14 is breathable and can be used on interior or exterior surfaces.

Rated 5 based on 1 product reviews
SPECS

Waterproof Membrane - CPC

CPC Waterproof Membrane is a synthetic rubber emulsion waterproofing system designed for use beneath ceramic tile, marble, quarry tile, and Dex-O-Tex composition floors and decks.


Specially formulated to bridge concrete cracks, CPC Waterproof Membrane is applied by roller, trowel, or squeegee to form a tightly-molded membrane across floors and up curbs. An optional layer of fabric reinforcement is available for added fracture resistance.


Totally free of volatile organic content, CPC Waterproof Membrane has no toxic odor and is eligible for LEED points.

Rated 5 based on 1 product reviews
SPECS

Epoxy Primer for Concrete - AF Bondcoat

AF Bondcoat is a high performance, two-component epoxy system designed for priming concrete or similar porous surfaces.


Primarily used to prepare concrete before applying Dex-O-Tex resinous flooring systems, AF Bondcoat is ideal for use in manufacturing plants, food processing areas, commercial kitchens, washrooms, and other industrial facilities.

Rated 5 based on 1 product reviews
SPECS

Waterproof Membrane - Neobond

Dex-O-Tex Neobond is a fracture-resistant, waterproof membrane designed for use beneath ceramic tile, marble, quarry tile, and certain types of troweled composition flooring. It consists of a proprietary Neoprene rubber emulsion with a fabric-reinforced cementitious layer for ultimate protection from cracking.


Apply Neobond between slabs or below grade and mold over bases and curbs for a tightly-adhering, waterproof surface.

Rated 5 based on 1 product reviews
SPECS

Quick-Curing Primer - Poly-Prime

Poly-Prime is a water-based, hybrid acrylic primer providing excellent chemical resistance and adhesion to concrete, cement, mortars, tiles, and Dex-O-Dex cementitious flooring systems.


Quick curing and easy to use, Poly-Prime is a breathable primer that can be applied on interior and exterior surfaces. Its unique thermosetting formula provides superior resistance to vaporized salts, chlorides, and limited aggressive caustics and acids. It is also designed to resist disbonding, blushing, whitening, or blistering created by moisture vapor transmission.

Rated 5 based on 1 product reviews
SPECS

Cementitious Overlay - Stamp-Cote

Stamp-Cote is a cementitious, architectural paving system that is stamped to create a variety decorative patterns and finishes for driveways, patios, sidewalks, pool decks, interior rooms, and walkways. Create almost any pattern imaginable to fit your desired design including flagstone, sandstone, brick, tiles, pavers, and more.


Designed for interior and exterior use, Stamp-Cote can be applied over new or existing concrete surfaces and offers high compressive strength to sustain heavy vehicle or pedestrian traffic. It can be installed over many of the Dex-O-Tex waterproof membrane systems to provide a waterproof, decorative finish.

Rated 5 based on 1 product reviews
SPECS

Epoxy Primer - VL

VL Primer is a two-component, water-based epoxy primer designed for superior adhesion and vapor suppression. It is used to seal new or existing concrete, wood, or steel surfaces before applying polymeric flooring, polymeric decking, or conventional flooring products.


Functioning as a penetrating/breathing membrane, VL Primer ties physically into concrete by penetrating up to 300 microns for excellent adhesion and flexibility.

Rated 5 based on 1 product reviews
SPECS

Waterproofing Sealer - Weatherseal XL

Dex-O-Tex Weatherseal XL is a water-based, waterproofing sealer providing excellent chemical and abrasion resistance, including exposure to oil, grease, brake fluid, salt, calcium chloride, limited caustics, dilute acids, kerosene, and alcohol.


Formulated for superior adhesion, Weatherseal XL bonds well to concrete, cement mortars, tile, Dex-O-Tex cementitious copolymer systems, and other substrates. It resists disbonding, blushing, whitening, or blistering caused by moisture vapor transmission and ultraviolet light exposure.


Weatherseal XL is easy to clean, fully VOC compliant, and suitable for use on interior and exterior surfaces, such as automotive garages, driveways, patios, pool decks, loading docks, balconies, decks, and more.

Rated 5 based on 1 product reviews
SPECS