A fast-setting, lightweight, polymer-modified, cement-based grout that offers consistent color without mottling or shading, regardless of tile type, temperature or humidity. Cures quickly and develops high early-strength for dense grout, joints from 1/16" (1.6 mm) to 1/2" (13 mm). Prism® may be used for interior or exterior installations, including floors, countertops, walls, ceilings, showers, fountains and pools.
Rated 5 based on
1 product reviews