SAFTIFIRST
CONTENT

45 Minute Fire Protective Glazing - SuperClear 45-HS

FeaturesThe clearest, most economical fire and safety rated glazing meeting all requirements for 45 minute doors, sidelites, transoms and openings in large sizes.Meets the required hose stream test.Meets the CPSC Cat. II impact safety test without the need of films or laminates.Non-wired and tint-free.USA manufactured for fast delivery and competitive pricing.Patent pending.
Rated 5 based on 1 product reviews

45 Minute Fire Protective Glazing - SuperClear 45-HS-LI

FeaturesThe clearest, most economical fire and safety rated glazing meeting all requirements for 45 minute doors, sidelites, transoms and openings in large sizes.Meets the required hose stream test.Meets the CPSC Cat. II impact safety test without the need of films or laminates.Non-wired and tint-free clear glazing using low-iron glass providing the highest visual clarity.USA manufactured for fast delivery and competitive pricing.Patent pending.
Rated 5 based on 1 product reviews

45 Minute Fire Protective/Fire Resistive Glazing - SuperLite II-XL 45

FeaturesMaximum fire and impact safety with hose stream and provides full radiant heat protection at a better value than any clear 45 minute fire protective product.Largest tested and approved sizes up to 4,952 sq. in. in standard 3/4" profile.Tint-free and optically clear. Perfect for property line requirements.Acoustical value of 40 STC, approximately 50% better than laminated ceramic.Now available as an approved glazing component in the NFRC CMAST database.Available in custom architectural make-ups, such as laminated glass and energy-saving insulated units with NFRC certifications when used with GPX Architectural Series Framing.5 year warranty.USA manufactured for fast delivery and competitive pricing.Thin 5/8" thin profile is available up to 1,296 sq. in.
Rated 5 based on 1 product reviews

60 Minute Fire Resistive Glazing - SuperLite II-XL 60

FeaturesMaximum fire and impact safety with hose stream and full radiant heat protection.Largest tested and approved sizes up to 4,952 sq. in. for door applications in standard 1-1/8" profile.Fully tested, approved and listed for temperature-rise doors, openings and wall applications.Tint-free and optically clear. Perfect for property line requirements.Acoustical value of 42 STC.Now available as an approved glazing component in the NFRC CMAST database.Available in any custom architectural make-up, such as laminated glass and energy-saving insulated units with NFRC certifications when used with GPX Architectural Series Framing.USA manufactured for fast delivery and competitive pricing.Thin 1" thin profile is available up to 1,296 sq. in.
Rated 5 based on 1 product reviews

90 Minute Fire Resistive Glazing - SuperLite II-XL 90

FeaturesMaximum fire and impact safety with hose stream and full radiant heat protection.Largest tested and approved sizes up to 4,876 sq.in. in standard 1-1/2" profile.Tint-free and optically clear. Perfect for property line requirements.Acoustical value of 44 STC.Now available as an approved glazing component in the NFRC CMAST database.Available in custom architectural make-ups, such as laminated glass and energy-saving insulated units with NFRC certifications when used with GPX Architectural Series Framing.5 year warranty.USA manufactured for fast delivery and competitive pricing.
Rated 5 based on 1 product reviews

120 Minute Fire Resistive Glazing - SuperLite II-XL 120

Features Maximum fire and impact safety with hose stream and full radiant heat protection. Largest tested and approved sizes up to 4,876 sq.in. in standard 1-1/2" profile. Tint-free and optically clear. Perfect for property line requirements. Acoustical value of 44 STC. Available in custom architectural make-ups, such as laminated glass and energy-saving insulated units with NFRC certifications when used with GPX Architectural Series Framing. 5 year warranty. USA manufactured for fast delivery and competitive pricing.
Rated 5 based on 1 product reviews

60 Minute Fire Resistive Multilaminate Glazing - SuperLite II-XLM 60

Features Fire resistive multilamintate glazing offering maximum fire and safety with hose stream for 60 minute wall and door applications. Meets ASTM E-119 for full radiant heat protection and CPSC Cat. II (400 ft. lbs.) impact safety requirements. Can be used in interior and exterior applications, including clear butt-glazed walls for maximum vision and transparency. Optically clear glazing without wires or tints. Available in custom architectural make-ups including energy-saving insulated units, decorative, security and more. Can be easily incorporated in GPX Architectural Series Framing, GPX SNAPCAP or GPX Builders Series Temperature Rise Framing for a complete fire rated assembly. 5 year manufacturer's warranty. Fabricated in the U.S.A. for fast lead times.Fire resistive multilamintate glazing offering maximum fire and safety with hose stream for 60 minute wall and door applications. Meets ASTM E-119 for full radiant heat protection and CPSC Cat. II (400 ft. lbs.) impact safety requirements. Can be used in interior and exterior applications, including clear butt-glazed walls for maximum vision and transparency. Optically clear glazing without wires or tints. Available in custom architectural make-ups including energy-saving insulated units, decorative, security and more. Can be easily incorporated in GPX Architectural Series Framing, GPX SNAPCAP or GPX Builders Series Temperature Rise Framing for a complete fire rated assembly. 5 year manufacturer's warranty. Fabricated in the U.S.A. for fast lead times.
Rated 5 based on 1 product reviews

120 Minute Fire Resistive Multilaminate Glazing - SuperLite II-XLM 120

Features Fire resistive multilamintate glazing offering maximum fire and safety with hose stream for 120 minute wall applications. Meets ASTM E-119 for full radiant heat protection and CPSC Cat. II (400 ft. lbs.) impact safety requirements. Can be used in interior and exterior applications, including clear butt-glazed walls for maximum vision and transparency. Optically clear glazing without wires or tints. Available in custom architectural make-ups including energy-saving insulated units, decorative, security and more. Can be easily incorporated in GPX Architectural Series Framing, GPX SNAPCAP or GPX Builders Series Temperature Rise Framing for a complete fire rated assembly. 5 year manufacturer's warranty. Fabricated in the U.S.A. for fast lead times.
Rated 5 based on 1 product reviews

60-120 Minute Fire Resistive Glazing for Oversized and Butt-Glazed Applications - SuperLite II-XLB

Features Largest tested and approved clear view area of 7,980 sq. in. of any fire resistive glazing product up to 2 hours. Tint-free, optically clear fire resistive glazing meeting ASTM E-119, ANSI/UL 263 and CAN/ULC S101 with hose stream. Butt-glazed option available. Can be easily combined with GPX Architectural Series Framing for a complete and code compliant fire resistive assembly. Meets CPSC Cat. II impact safety, the federal maximum safety standard. Available in custom architectural, decorative and energy-saving make-ups. High STC ratings. 5 year manufacturer's warranty. USA manufactured for fast lead times and competitive pricing. Intertek/Warnock-Hersey listed and labeled.
Rated 5 based on 1 product reviews

20 Minute Fire Protective Glazing - SuperLite I

Most economical fire and safety rated glazing available.Features Provides superior optical clarity over ceramics. Meets the highest human impact safety requirements. Can be used for interior and exterior applications. Available in specialty architectural make-ups and patterns. Lifetime warranty. USA manufactured for fast delivery and competitive pricing.
Rated 5 based on 1 product reviews

20-45 Minute Fire Protective Glazing with Partial Radiant Heat Protection - SuperLite I-XL

Features Accepted by the GSA and AHJ's across the country as an economical and value added alternative to traditional unsafe wired glass and expensive ceramics. Meets the highest human impact safety requirements. Approved for 20 minute applications without limitations. Received a General Approval from the City and County of Los Angeles (RR25655). Regularly specified for use in urban-wildfire exterior applications and perfect for property line requirements. Available in specialty architectural make-ups. Lifetime warranty. USA manufactured for fast delivery and competitive pricing.
Rated 5 based on 1 product reviews

20-45 Minute Fire Protective Glazing with Partial Radiant Heat Protection - SuperLite I-XL IGU

Provides low cost bi-directional partial radiant heat protection and insulation not available with ceramics. Features Accepted by the GSA and AHJ's across the country as a safe and value added alternative to traditional unsafe wired glass and expensive ceramics. Meets the highest human impact safety requirements. Approved for 20 minute applications without limitations. Regularly specified for use in exterior applications and perfect for property line requirements. Acoustical value of 33 STC and available in specialty architectural make-ups. 10 year warranty. USA manufactured for fast delivery and competitive pricing.
Rated 5 based on 1 product reviews

20-90 Minute Fire Protective Safety Wired Glass

Features Patented low-cost replacement for unsafe traditional wired glass. Heavy duty surface applied 7 mil safety film meets the highest human impact safety requirements. Can be used in interior and exterior applications. Available in misco (diamond) and baroque (square) patterns and in clear and obscured finishes. 10 year warranty. USA manufactured for fast delivery and competitive pricing. Readily available through our nationwide distributor network or our factory direct Quick-Ship program.
Rated 5 based on 1 product reviews

45-120 Minute Clear, Forced Entry and Fire Resistive Rated Glazing - SuperSecure II-XLS 45-120

Features The only wire-free, fire resistive rated security glazing to meet CDCR (California Department of Corrections & Rehabilitation) 860-14a testing requirements and ASTM F1915 Grade 1-4. Meets ASTM E-119/UL 263/NFPA 251 requirements with hose stream. Largest tested and listed sizes for wire-free, fire-resistive rated security glazing. High STC ratings. USA manufactured for fast delivery and competitive pricing. 5 year manufacturer's warranty.
Rated 5 based on 1 product reviews

90 Minute Fire Protective Glazing - SuperLite X-45/60/90

Features Most economical fire and safety rated glazing meeting all the standards for 90 minute temperature rise doors. Non-wired clear glazing providing the highest visual clarity. Impact safety rated to meet federal and code standards. Vision lite kits available in these sizes: 5x35, 6x27, 7x22, and 12x12 Can be used for interior and exterior applications. Lifetime warranty. USA manufactured for fast delivery and competitive pricing.
Rated 5 based on 1 product reviews

GPX Architectural Series - Fire Resistive Wall/Window

Features 60 to 120 minute fire resistive transparent wall/window assemblies tested to ASTM E-119, which limits the temperature-rise to 250 degrees F above ambient on the non-fire side. Capable of floor-to-floor and wall-to-wall glazing
Rated 5 based on 1 product reviews

GPX Architectural Series - Fire Resistive Openings

Features 20 to 45 minute fire resistive openings. Limited to 25% of the total wall area due to radiant heat concerns. Tested to NFPA 257, Fire Tests for Window Assemblies.
Rated 5 based on 1 product reviews

GPX Architectural Series - Fire Resistive Doors

Features 60 to 90 minute fire resistive doors tested to ASTM E-119,which limits the temperature-rise to 250 degrees F above ambient on the non-fire side. Tested to NFPA 252, Fire Tests for Door Assemblies.
Rated 5 based on 1 product reviews

GPX Architectural Series - 20 Minute Fire Protective Doors

Features Full vision, 20 minute, stile and rail aluminum door. Tested to NFPA 252 and UL 10C with positive pressure.
Rated 5 based on 1 product reviews

GPX Builders Series - Fire Protective Doors

Features 20 to 45 minute fire protective, doors. Tested to NFPA 252, Fire Tests of Door Assemblies.
Rated 5 based on 1 product reviews

GPX Builders Series - Fire Protective Openings

Features 20 to 45 minute fire protective, openings. Limited to 25% of the total wall area due to radiant heat concerns. Tested to NFPA 257, Fire Tests of Window Assemblies.
Rated 5 based on 1 product reviews

GPX Fire Floor System

Features Largest tested and listed individual glass panel sizes to maximize the amount of daylight penetrating between floors while meeting fire rated requirements. Maximum individual panel area of 7,017.3 sq. in. (82-3/8" x 85-3/16") fully supported and 4,763.9 sq. in. (67-7/8" x 70-3/16") butt-glazed for one-hour floor assemblies. Maximum individual panel area of 5,889.6 sq. in. fully supported and 3,700.8 sq. in. butt-glazed (both with a maximum dimension of 78" height or width) for two-hour floor assemblies. Single glass unit comprised of custom SuperLite II-XL combined with a tempered laminated walking surface and a structural steel framing grid. Both the glass unit and structural steel framing grid are manufactured and provided by SAFTIFIRST. Designed with a sealed airspace between the fire rated glass and walkable surface to eliminate condensation issues. Meets ASTM E-119/UL 263/ULC-S101 and blocks smoke, flames and radiant heat up to two hours. Available with a durable, non-slip walking surface with loads up to 100 psf. Modular system with a top-loaded design for easy installation. Can be used in interior and exterior applications. Available in multiple frame finishes and glass make-ups.
Rated 5 based on 1 product reviews

GPX Builders Series - Temperature Rise Doors with GPX Architectural Series Wall/Window

Features 60 - 90 minute temperature rise single and pair doors with GPX Architectural Series Wall/Window tested to ASTM E-119, which limits the temperature rise to 250 F above ambient on the non-fire side Tested to NFPA 252, Fire Tests for Door Assemblies.
Rated 5 based on 1 product reviews

Fire Resistive Curtain Wall

Features 60 to 120 minute, fire resistive, aluminum framing system for multi-story spans of glass tested to ASTM E-119, which limits the temperature rise to 250 F above ambient on the non-fire side. Ideal for property line and wildfire/urban interface situations. Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.
Rated 5 based on 1 product reviews

Hurricane Fire Resistive Doors

Features 60 to 90 minute fire resistive, hurricane rated doors tested to ASTM E-119, which limits the temperature-rise to 250 F above ambient on the non-fire side. Tested to TAS 201, Large Missile Impact, TAS 202 Air and Water Infiltration and TAS 203, Cyclic Wind Loading. Tested to NFPA 252, Fire Tests for Door Assemblies.
Rated 5 based on 1 product reviews

Hurricane Fire Resistive Openings

Features 45 minute fire resistive, hurricane rated openings. Limited to 25% of the total wall area due to radiant heat concerns. Tested to TAS 201, Large Missile Impact, TAS 202 Air and Water Infiltration and TAS 203, Cyclic Wind Loading. Tested to NFPA 257, Fire Tests for Window Assemblies.
Rated 5 based on 1 product reviews

Hurricane Fire Resistive Wall / Window

Features 60 to 120 minute fire resistive, hurricane rated assemblies tested to ASTM E-119, which limits the temperature-rise to 250 degrees F above ambient on the non-fire side. Tested to TAS 201, Large Missile Impact, TAS 202 Air and Water Infiltration and TAS 203, Cyclic Wind Loading. Capable of floor-to-floor and wall-to-wall glazing.
Rated 5 based on 1 product reviews

Fire Resistive Hurricane Doors

Features 60 and 90 minute fire resistive, hurricane rated aluminum clad singe and pair door. 5" vertical stile, 5" head and 10" bottom rail (bottom rail can be modified with AHJ approval). Door is 4" - 5" deep. 52 1/4" maximum single door width. 104 1/2" maximum pair door width. 105 1/4" maximum door height.
Rated 5 based on 1 product reviews

Fire Resistive Hurricane Wall/Window

Features 60 to 120 minute fire resistive, hurricane rated aluminum wall/window. 144" maximum wall height. 40" maximum wall width before vertical mullion is introduced.
Rated 5 based on 1 product reviews

GPX Architectural Series with Superlite III XL - Fire Resistive Wall/Window

Features Fire resistive transparent wall assembly meeting ASTM E-119 and ANSI/UL 263 with hose stream for up to 2 hours. Maximum panel size of 6,975 sq. inches not to exceed 116-1/4" in height or width. Butt-glazed option available. Meets CPSC Cat. II impact safety, the federal maximum safety standard. 2-1/2 in. aluminum profile matches standard non-rated storefront systems. Easy modular installation or K.D. field assembly. Frame finishes include high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more. 5 year manufacturer's warranty. USA manufactured for fast lead times. UL listed and labeled.
Rated 5 based on 1 product reviews

Ballistic Fire Protective Openings

Features 20 to 45 minute fire protective, doors. Tested to NFPA 252, Fire Tests of Door Assemblies. Up to Level 8 Ballistic and Level 1 Attack.
Rated 5 based on 1 product reviews

Ballistic Fire Resistive Doors

Features 60 to 90 minute fire resistive, doors. Tested to NFPA 252, Fire Tests of Door Assemblies. Up to Level 8 Ballistic and Level 1 Attack.
Rated 5 based on 1 product reviews

Ballistic Fire Resistive Window / Wall

Features 60 to 120 minute fire resistive, ballistic rated wall/window assemblies tested to ASTM E-119, which limits the temperature-rise to 250 F above ambient on the non-fire side. Up to Level 8 Ballistic and Level 1 Attack.
Rated 5 based on 1 product reviews

SAFTI FIRST SuperLite X-90 Vision Kits

Features Most economical fire and safety rated glazing meeting all the standards for 90 minute temperature rise doors. Non-wired clear glazing providing the highest visual clarity. Impact safety rated to meet federal and code standards. Vision lite kits available in these sizes: 5A-35, 6A-27, 7A-22, and 12A-12 Can be used for interior and exterior applications. Lifetime warranty. USA manufactured for fast delivery and competitive pricing.
Rated 5 based on 1 product reviews