Herculite Products
CONTENT
Awning Fabrics image

Awning Fabrics - Coastline Plus®

This high performance PVC textile is engineered for commercial and residential awnings and canopies. It is suitable for sewing, welding, digital printing and fabrication by various means common in the awning fabrication industry. In addition to its durability, Coastline Plus Awning Fabric is a PVC fabric that carries a manufacturer's warranty against UV degradation or fading. It is mildew, stain and dirt-resistant. The textile features a proprietary top coating that supports most types of graphics including pressure-sensitive vinyl lettering for sign decoration.Request a Fabric Sample
Rated 5 based on 1 product reviews
Awning Fabrics image

Awning Fabrics - Patio 500®

This high performance composite PVC textile is engineered for commercial and residential awnings and canopies. It incorporates specially formulated flexible polymer technology and a high tenacity polyester substrate. It is suitable for sewing, welding, digital printing and fabrication by various means common in the awning fabrication industry. In addition to its durability, Patio 500 Awning Fabric is a commercial grade PVC fabric that carries a five (5) year manufacturer's warranty against UV degradation or fading. It is mildew, stain and dirt-resistant.Request a Fabric Sample
Rated 5 based on 1 product reviews
Awning Fabrics image

Awning Fabrics - Herculite Vanguard®

Vanguard is a high performance composite textile that incorporates specially engineered flexible polymer technology with a high performance polyester substrate. Made in America for over 20 years, Herculite's Vanguard® has been the choice for the most demanding large architectural awning projects. Offering outstanding performance, value and durability as well as a broad palette of dramatic color choices, Vanguard awning fabric provides the look and dimensional stability needed to create architectural canopies that make bold statements about the facilities where they are used.Request a Fabric Sample
Rated 5 based on 1 product reviews
Awning Fabrics image

Awning Fabrics - Herculite Natura™

Natura High Performance Awning Fabric is engineered for outdoor commercial awnings and canopies. It is suitable for sewing, welding, digital printing and fabrication by various means common in the awning fabrication industry. Natura is a unique technical textile featuring the look, feel and aesthetic features of a natural, woven cloth on both the face and reverse sides of the fabric with the performance attributes and benefits of an engineered thermoplastic.Request a Fabric Sample
Rated 5 based on 1 product reviews
PVC Textiles for Fabric Awnings and Shade Structures image

PVC Textiles for Fabric Awnings and Shade Structures - Weather-Chek®

Weather-Chek is a unique outdoor textile featuring the textured look of a woven textile without sacrificing the performance attributes and benefits of a commercial grade engineered thermoplastic.Request a Fabric Sample
Rated 5 based on 1 product reviews