Danver Stainless Steel Cabinetry
Danver Stainless Steel Cabinetry
Cabinets and Casework
CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-269-2300
Fax:
Request for information Danver Stainless Steel Cabinetry Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
press releases
building construction projects
SOCIAL

Cabinet Revit Files Library

Danver has developed a complete CAD library of our stainless steel cabinets and components in the Autodesk Revit format.

Rated 5 based on 1 product reviews
BIM

Base Cabinets

Base cabinets are the foundation for any outdoor kitchen design. The stainless steel doors,drawer fronts, and drawers come with a #4 brushed vertical grain to provide a rich contemporary look. The doors also come standard with soft-close hinges, rain gaskets, and magnetic closures. Our modular cabinets provide designers and homeowners with infinite flexibility in design configurations. We offer 5 configurations of base cabinetry: Door/Drawer, 3 Drawer, Sink, Trash, and Full Height Door.


Base cabinets are available in 3” increments from 9” to 48”. The standard cabinet depth is 277/8" with a total height of 34 1/2" (30” H cabinet box plus 4 1/2" adjustable legs). A tapered stainless steel leg with adjustable foot is also available for an open contemporary look. Toe kicks may be ordered separately. Stainless pulls are included with the option for upgraded handles for an additional charge. A complete line of ADA-compliant (Americans with Disabilities Act)cabinetry is available.



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Grill Base Cabinets

Danver offers Grill Base Cabinets in many door and drawer configurations, including grill bases that include a warming drawer or refrigerator. While we do not manufacture grills, we distribute them as a convenience when you purchase a complete outdoor kitchen.


Grill base cabinets are available in widths from 27" to 62" and are specified 6” wider than grill width. Include grill brand and specifications for quote or with order. A 'trim kit' is specifically designed for each appliance to ensure a proper fit. The standard cabinet depth is 27 7/8" with a total height of 34 1/2" (30” H cabinet box plus 4 1/2" adjustable legs). A tapered stainless steel leg with adjustable foot is also available for an open contemporary look. Toe kicks may be ordered separately. Stainless pulls are included with the option for upgrades handles for an additional charge. Stationary and pull-out shelves are available. A complete line of ADA-compliant (Americans with Disabilities Act) cabinetry is available. Extra depth cabinets are available in almost every size to accommodate those grills that require them.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Appliance Cabinets

Appliance cabinets have been designed to accommodate side burners, gourmet power burners in both standard height and new low version for "boils", refreshment / bartending centers, sear pods, egg smoker grills, etc. While we do not manufacture appliances, we distribute them as a convenience when you purchase a complete outdoor kitchen.


Appliance cabinets must be specified 6” wider than the appliance width. Include manufacturer's name and specifications for quote or with order. A 'trim kit' is specifically designed for each appliance to ensure a proper fit. The standard cabinet depth is 27 7/8" with a total height of 341/2" (30” H cabinet box plus 4 1/2" adjustable legs). A tapered stainless steel leg with adjustable foot is also available for an open contemporary look. Toe kicks may be ordered separately.Stainless pulls are included with the option for upgraded handles for an additional charge.Stationary and pull-out shelves are available. A complete line of ADA-compliant (Americans with Disabilities Act) cabinetry is available. Extra depth cabinets are available in almost every size to accommodate those grills that require them.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Wall & Indoor Cabinets

Wall cabinets are both functional and flexible. They are useful for overhead storage for kitchen essentials, such as plates, glasses, and cooking tools. They can be modified and used as base cabinets as well.


Wall cabinets are available in 3” increments, from 9” to 48” wide. Standard heights start at 15”and go up to 42”, with a depth of 13 7/8” (including the door). Stainless pulls are included with he option for upgraded handles for an additional charge. Doors can be ordered in different styles, and hinges can be on the left or right side. They can be fitted with standard or stainless steel legs and used as shallow depth base cabinets (with one to three shelves).


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Outdoor Cabinetry Finishes

Our outdoor cabinets are manufactured to exacting standards. This is why our products are trusted by designers, architects, contractors, builders and dealers worldwide. From a wet bar for poolside drinks to a complete outdoor kitchen, stainless steel cabinetry provides unparalleled beauty, durability and style. We now offer wood grain and powder coat finishes in a variety of standard species and colors.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Industrial Cabinetry

Custom manufacturer with full turnkey capabilities in fabricating sheet metal products.

Used in telecommunications, laptop storage, military applications, aircraft service and PC Board Storage
  • As little as part production or as much as complete production and assembly for end user delivery to multiple locations
  • In-house powder coat line reduces lead times and finger pointing
  • Services include: short runs; production quantities; prototype development, reverse engineering
  • As an OEM supplier: product development; build to customer specs
  • Expertise working with stainless steel
  • We practice lean manufacturing for reduced lead times


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Grills, Burners, and Grill Hoods

Danver offers Grills, Burners, and Grill Hoods for your outdoor cooking needs. Our selection of grills will fit your every need, from casual family dinners to cookouts with many guests. Our grills offer both convection and infrared burners. While we do not manufacture appliances, we distribute them as a convenience when you purchase a complete outdoor kitchen.


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Specialty Cooking Appliances

Danver offers Smoker Grills and Specialty Ovens/Cooking appliances for your additional outdoor cooking needs. Whether you are feeding one or many, our selection will fit your every need.Appliances are sold only as a convenience when you purchase a complete outdoor kitchen.



Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Outdoor Refrigeration, Ice Makers & Freezers

Outdoor refrigeration is an essential amenity to complete your outdoor kitchen. There is nothing worse than running back and forth to the indoor kitchen or the basement for refrigerated products when they can be at your fingertips. We offer some of the finest refrigeration available at value pricing. Appliances are sold only as a convenience when you purchase a complete outdoor kitchen.



Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Bartending Centers and Beer Dispensers

Nothing completes a perfect outdoor meal better or enhances your entertaining than a nice, cold drink. Bartending Centers and Beer Dispensers are the perfect way to deliver those drinks. Danver offers built-in bartending/cocktail centers from 14 inches to 42 inches wide from 3 manufacturer's, Solaire, Alfresco and Glastender Home. We also offer Summit brand beer dispensers/keggerators with from one to three taps, guaranteed to quench your thirst.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Outdoor Sinks and Faucets

Danver offers sinks and faucets in many sizes and configurations. Whether you are bartending for a few guests or cleaning and cooking for many, we can accommodate your specific needs.


The 16 & 18 gauge sinks and faucets are crafted from 304 series stainless steel with 18/10 chromium nickel content, with full undercoating for sound dampening. When properly maintained, they will retain their brilliant satin luster for years to come.


Danver purchases sinks and faucets from third-party vendors and are sold only as a convenience when you purchase a complete outdoor kitchen. All are fully rated SGS and CSA tested products and come with the manufacturer's limited lifetime warranty. Danver does not warranty sinks and/or faucets.



Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Doors and Drawer Fronts

Danver Stainless Outdoor Kitchens brings function and style together through our exclusive door and drawer styles. The bare stainless steel finish of the door, drawer, and appliance fronts is a #4 brushed finish with a vertical grain, both beautiful and resilient. While the stainless steel provides functional strength and durability, our extensive color palettes - including realistic wood grains, metallic hues, and other decorative powder coat finishes - bring style, color, and design.


Although our stainless steel cabinets and doors resist stains, they must be cleaned periodically.Harsh chemicals like chlorine and muriatic acid (used when cleaning pavers) and salt from the ocean (salt breaks down to chlorine when not removed) will mar bare stainless if not cleaned regularly. To protect the stainless in these environments with a virtually maintenance-free finish, you have the option of protect-a-coat, a clear coat that takes retains the look of stainless;realistic powder coat wood grains; and a palette of powder coat colors.



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Door Styles

  • Hampton - a solid panel stainless steel outdoor kitchen door. It is our standard door and drawer front. Its style is used for end panels as well.
  • Rio - a flat 1-piece door frame which is prepped for glass, wood grain insert, or stainless steel panel (not shown). It is our most popular glass front door. Both styles can be used outdoors.
  • Key West - a 5-piece stainless steel construction shaker-style door. It features two 11/16″ wide stiles and rails. Since the doors are assembled after each component is painted, the center panel can be painted to match or complement the stiles and rails.
  • Sea Glass - a Key West style door with a frosted glass center panel representing the look of sea glass. It is available in three colors: Sky Blue, Seafoam Green, and Cloud White.
  • Frost - a Key West style door with a frosted glass center panel, available in your choice of any powder coat color from the Danver color palette.


Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Gallery



Rated 5 based on 1 product reviews

In the News

Rated 5 based on 1 product reviews