IPEX USA LLC
CONTENT
IPEX USA LLC
CONTENT

Process Piping Systems - Xirtec® PVC and Corzan® CPVC

Xirtec® PVC and Corzan® CPVC rigid pipe, valves and fittings are ideal for a large variety of Industrial and Mechanical applications. Available in schedule 40, schedule 80 and SDR, 1/2" through 24" sizes. Applications Download Centre
Rated 5 based on 1 product reviews

Process Piping Systems - High Pressure Clear PVC Pipe - Clear-Guard™

IPEX is pleased to introduce a new, high pressure clear PVC pipe with Schedule 40 pressure ratings that are higher than competing Schedule 80 products. IPEX Clear-Guard(TM) Clear PVC pipe provides a cost-effective multipurpose solution for many different piping applications. Applications Download Centre
Rated 5 based on 1 product reviews

Process Piping Systems - Corzan® HP CPVC

The new IPEX Corzan® High Pressure (HP) CPVC System has been specially developed with greater pressure and high temperature capabilities compared to other thermoplastic piping systems. In addition, IPEX Corzan HP has a 25% higher pressure rating than the equivalent sized generic CPVC at 180 degrees F. Available in schedule 80 1/2" to 8" sizes. Applications Download Centre
Rated 5 based on 1 product reviews

Process Piping Systems - Enpure™ High Purity Polypropylene

IPEX Enpure™ pipe, valves and fittings are made from high purity natural polypropylene materials and specially designed to eliminate the potential for contamination during the transport of ultra-pure liquids. Available in schedule 40 and schedule 80 1/2" to 4" sizes.
Rated 5 based on 1 product reviews

Process Piping Systems - Duraplus ABS

The IPEX Duraplus™ ABS Industrial Piping System offers a complete range of ABS pressure pipe, valves and fittings. The outstanding ductility, impact resistance and abrasion resistance of Duraplus ABS makes it the ideal choice for the most demanding applications. Available in IPS O.D. SDR 3/8" to 12" sizes.
Rated 5 based on 1 product reviews

Process Piping Systems - PVC & CPVC Ventilation Duct

IPEX Ventilation Duct safely conveys exhaust fumes generated by various industrial processes, protecting workers and avoiding any inherent dangers to the environment from contaminated air. Available in 6" through 24" sizes.
Rated 5 based on 1 product reviews

Double Containment Systems - Guardian™

For more than 25 years, Guardian™ systems have been the benchmark in vinyl pressure and drainage double containment. Guardian(TM) systems are available in tough industrial grade PVC and even tougher high temperature Corzan CPVC. The system utilizes patented centralizers that reduce joints from 40-60% compared to traditional systems. Available in schedule 40 and schedule 80 1/2"-12" carrier and 2"-18" containment sizes.
Rated 5 based on 1 product reviews

Double Containment Systems - Drain-Guard™

A double containment drainage system enabling improved safety and reliability in drain, waste and vent (DWV) applications. Drain-Guard™ double containment piping systems provide safe transport of sanitary or storm drainage in critical areas. Should a leak occur, people, equipment and valuable property will be protected from possible harm.
Rated 5 based on 1 product reviews

Double Containment Systems - Clear-Guard™

Clear-Guard™ is a fail-safe, fully pressure rated clear containment system that allows for easy detection of leaks and eliminates the risks associated with piping aggressive chemicals overhead. Available in schedule 40, 2" to 8" sizes.
Rated 5 based on 1 product reviews

Double Containment Systems - CustomGuard®

For applications with more demanding mechanical, chemical and/or thermal requirements, IPEX has developed our CustomGuard® offering. Custom-designed and fabricated double containment systems include a variety of different material choices ranging from Fluoropolymers (e.g. PVDF), Thermosets (FRP); and carbon and stainless steel to hybrid combinations. Available in 1/2"-20" carrier and 2"-26" containment sizes.
Rated 5 based on 1 product reviews

Double Containment Systems - Encase™ Polypropylene

IPEX Encase™ systems use polypropylene piping, inside and out, for high corrosion resistance over a broad temperature range.
Rated 5 based on 1 product reviews

Double Containment Systems - Centra-Guard™

Centra-Guard™ is a patented electronic low point leak detection system that offers versatility, customization, and a lower material, installation, and maintenance cost than tradition cable leak detection systems. CentraGuard utilizes a non-intrusive proximity sensor along with a NEMA 4X microprocessor based panel that offers continual fail safe leak detection.
Rated 5 based on 1 product reviews

Double Containment Systems - Cable Leak Detection - IPEX PAL-AT

IPEX PAL-AT cable leak detection is a microprocessor based system that offers continuous leak detection. The system is fully automated and ideal for buried double containment piping applications that require exact leak location.
Rated 5 based on 1 product reviews

Acid Waste Systems - Labline® Mechanical Joint

Labline (Mechanical Joint) has displaced the more expensive and difficult to install glass and metal systems. Proven reliability Easy to install Can be disassembled and re-used\ Labline acid waste systems deliver the proven corrosion resistance of our specially formulated polypropylene, and feature our state-of-the-art mechanical joining system using no-heat Elastolive, for high-integrity joints in seconds. Ideal for modular systems that need to be periodically reconfigured, our Labline heavy-duty all thermoplastic fittings are designed to be reusable, should your system layout change. What's more, Labline fittings are designed to prevent pipe pull-out and leaks due to misalignment, giving you unsurpassed versatility in designing your acid waste system.
Rated 5 based on 1 product reviews

Acid Waste Systems - Enfield™ Electrofusion

Enfield electrofusion fittings have revolutionized the industry, delivering unparalleled reliability in acid waste applications. Several joints can be made at one time Microprocessor controlled Enfusion unit Installed cost 50% less than glass Enfield electrofusion polypropylene acid waste systems are capable of handling a variety of corrosive chemicals and pH levels found in various chemical waste applications.
Rated 5 based on 1 product reviews

Acid Waste Systems - Plenumline™ PVDF

IPEX Plenumline™ is a robust acid waste system made from flame-retardant Polyvinylidene Fluoride (PVDF) meeting ASTM E84 and is designed for challenging conditions, including high-temperature corrosive chemical waste situations. Available in schedule 40 11/2" to 4" sizes.
Rated 5 based on 1 product reviews

Acid Waste Systems - Floor Drains - Floway™ PP

For efficiently managing chemical spills, IPEX Floway™ adjustable and non-adjustable polypropylene floor drains are specially designed to feed into IPEX acid waste systems. Available in 2" to 6" sizes.
Rated 5 based on 1 product reviews

Acid Waste Systems - HDPE Neutralization Tanks - Neutratank®

IPEX offers a complete range of Neutratank® neutralization tanks made of high-density polyethylene or propylene materials. Neutratanks are incorporated into IPEX acid waste systems and used for limestone neutralization of chemical waste prior to discharge into the sewer. Available in 5 to 2,000 gallon sizes.
Rated 5 based on 1 product reviews

Acid Waste Systems - pH Monitoring System - Neutrasystem 2™

Neutrasystem 2™ continuously samples the Neutratank downstream flow while keeping an accurate, permanent record of pH discharge levels. This ensures that discharges into the sewer system are maintained within acceptable pH parameters.
Rated 5 based on 1 product reviews

Compressed Air - Duratec® Airline

Duratec® Airline uniquely combines all of the benefits of metal and plastic in one. It is constructed of an inner and outer layer of PE-RT sandwiched over an aluminum core. The result is a lightweight, clean, non-corroding compressed air and inert gas piping system. Available in 1/2", 3/4" and 1" sizes. .
Rated 5 based on 1 product reviews

Compressed Air - Duraplus Airline

Duraplus™ Airline is manufactured from a specially formulated Acrylonitrile Butadiene Styrene (ABS) blend and is designed and engineering for the conveyance of compressed air. Available in 20mm to 110mm sizes.
Rated 5 based on 1 product reviews

Thermoplastic Valves - Ball Valves

Ball valves are generally used for on/off service, but can range from simple molded-in-place construction to high-end industrial designs with many features and benefits. Multi-port ball valves allow for mixing, diverting, and bypassing flow.
Rated 5 based on 1 product reviews

Thermoplastic Valves - Butterfly Valves

These highly versatile valves can be used for simple on/off service but also for processes requiring throttling.
Rated 5 based on 1 product reviews

Thermoplastic Valves - Diaphragm Valves

Diaphragm valves are ideal for processes requiring precise flow throttling. The weir style design - no dead space in the valve - is extremely good for abrasive slurries, high purity water and potentially off gassing chemicals such as sodium hypochlorite. Styles range from compact and direct acting to high end industrial design with many features and benefits. Diaphragm valves are available in both manual operation and pneumatic operators.
Rated 5 based on 1 product reviews

Thermoplastic Valves - Check & Vent Valves

Check valves should be used whenever there is a need to prevent back-flow of process media. IPEX offers high efficiency ball and piston checks as well as heavy duty swing check valves.
Rated 5 based on 1 product reviews

Thermoplastic Valves - Specialty Valves

IPEX offers several specialized valves for a variety of process requirements.
Rated 5 based on 1 product reviews

Thermoplastic Valves - Valve Actuation

Automation is an ideal solution for precise control of many valves in a system. When valves are remotely located, or the process requires constant monitoring and adjustment, actuation is the solution. Pneumatic and electric actuators can be easily fitted on our ball, multi-port, and butterfly valves. IPEX offers quarter turn automation solutions for valves from 3/8" to 12" with a variety of standard and optional accessories.
Rated 5 based on 1 product reviews

Drain, Waste, and Vent (DWV) System - PVC DWV Pipe and Fittings

Molded PVC DWV fittings, available in 1-1/4" - 12" diameter Fabricated PVC DWV fittings, available in 8" - 24" diameter
Rated 5 based on 1 product reviews

Drain, Waste, and Vent (DWV) System - ABS DWV Fittings

Molded fittings, available in 1-1/4"- 6" diameter
Rated 5 based on 1 product reviews

Drain, Waste, and Vent (DWV) System - PVC Sewer Pipe and Fittings

Pipe Available in solid and perforated 4" - 8" diameter Molded and Fabricated Fittings Molded available in 2" - 8" diameter Fabricated available in 8 "- 12" diameter
Rated 5 based on 1 product reviews

Flue Gas Venting Systems (FGV) - System 636® PVC and System 636® CPVC

IPEX offers complete certified systems of pipes, fittings and cements meeting the stringent demands of the ULC S636 venting standard. All with the quality, performance and support you've come to expect from IPEX. SYSTEM 636® PVC System 636® PVC is classified as Type BH Class IIA vent suitable for use on appliances with flue gas temperatures up to and including 65 degrees C. Sizes include 1-1/2", 2", 2-1/2", 3" and 4". Coloured white with unique blue certification markings, System 636 PVC pipe is made to sturdy SCH 40 dimensions to provide a strong, rigid pipe for the application. We offer a full range of System 636 PVC vent fittings and accessories. SYSTEM 636® CPVC System 636 CPVC is classified as Type BH Class IIB vent suitable for use on appliances with flue gas temperatures up to and including 90 degrees C. CPVC sizes include 1-1/2", 2", 2-1/2", 3" and 4". Coloured grey, System 636 CPVC pipe is also made to sturdy SCH 40 dimensions to be tough enough for the application's demands. Our full line of System 636 CPVC fittings are available in SCH 80 dimensions.
Rated 5 based on 1 product reviews

Separation Technologies - Grease Interceptors (Endura & Endura XL)

Providing the grease management solution for today's plumbing and food service professionals One piece tank Injection molded in engineered thermoplastic Lightweight, easy to install and will last!
Rated 5 based on 1 product reviews

Roof Ventilation - Duraflo® Roof Ventilation

Duraflo® products provide exceptional protection against weather infiltration. Extreme Weather Protection Lightweight, easy to install High Performance
Rated 5 based on 1 product reviews

Water Distribution Systems - AquaRise® Hot & Cold Potable Water Distribution System

AquaRise Hot & Cold Potable Water Distribution System, a hot and cold potable water distribution system for commercial, industrial and high buildings. Based on over 15 years' experience designing and manufacturing industry-leading CPVC systems, AquaRise offers numerous benefits over metal. While contractors and engineers have traditionally had few viable alternatives to increasingly-expensive metal for their water distribution systems, IPEX now offers a solution that ensures time and cost savings without sacrificing the strength or performance. With AquaRise, IPEX introduces a CPVC hot and cold water distribution system that comes with superior features and exceeds all industry testing standards.
Rated 5 based on 1 product reviews

PVCO PVC pipe - Bionax

Bionax is a molecularly-enhanced PVC pipe designed for water mains and sewage forcemains. Made from biaxially-oriented PVC material, Bionax has almost double the strength of conventional PVC and three times the impact absorption capability.
Rated 5 based on 1 product reviews

SR PVCO pipe - Bionax

Bionax SR is PVCO pipe used for potable water systems and other pressure pipe applications where enhanced resistance to seismic activity is a requirement.
Rated 5 based on 1 product reviews

Blue Brute Fittings

Blue Brute fittings are injection molded and are even tougher than the pipe. Injection molded Blue Brute fittings have a wall thickness 125% larger than SDR18 pipe, and custom-made fabricated fittings are wrapped with a tough layer of fiberglass for extra protection.
Rated 5 based on 1 product reviews

Large Diameter Pipe - Centurion

IPEX Centurion extends the corrosion-free benefits of Blue Brute to larger diameters of pipe and new applications. The versatility and ease of installation of IPEX Centurion is unmatched - shop drawings are eliminated and costly and difficult to install corrosion protection can be eliminated. In addition, unlike HDPE or concrete pressure pipe, every length of IPEX Centurion is tested to double its pressure rating.
Rated 5 based on 1 product reviews

Blue Brute Pipe

Designed for municipal applications, Blue Brute® systems deliver superior strength with corrosion resistant performance and the ability to flex without damage. IPEX municipal pressure piping systems are made with a high-strength, high-impact PVC compound, allowing them to perform even under high traffic loads and deep burial conditions.
Rated 5 based on 1 product reviews

CR - TerraBrute

Engineered for Horizontal Directional Drilling (HDD) and other trenchless applications, TerraBrute® CR is a 100% non-metallic, AWWA C900 PVC pressure pipe system. Non-corroding and installation friendly, TerraBrute CR allows you to standardize on PVC throughout your potable water and sewer infrastructure. Whether you're using open-cut or trenchless methods, there are no more problems matching materials and couplings. No more butt fusion equipment headaches. No more surprises.
Rated 5 based on 1 product reviews

IPS piping systems - Cycle Tough™

CycleTough™ IPS piping systems are specifically designed for irrigation systems and sewer forcemains. The constant cyclic surging that is associated with these applications demands a tough pipe, and more importantly, a specially engineered fitting.
Rated 5 based on 1 product reviews

High Density Polyethylene (HDPE)

HDPE piping is commonly used for potable water pipe systems but can also be used for other applications including slurry lines, gas gathering and transmission lines and various other applications.
Rated 5 based on 1 product reviews

Water Service - Q-Line

Introducing Q-Line - a unique composite, water service tubing that combines the advantages of both metal and plastic, while eliminating their drawbacks. Now available from IPEX, the world's leading technical innovator in thermoplastic piping systems.
Rated 5 based on 1 product reviews

Water Service - 3G Compression Fittings - Philmac

Gone are the days of juggling and assembling loose fitting components on the job site or even having to turn off the water line when connecting a new line. Thanks to Philmac's unique Slide & Tighten(TM) technology, you can get a perfect seal with Philmac 3G fittings in any condition by hand or with a wrench.
Rated 5 based on 1 product reviews

Municipal Sewer Pipe and Fittings - Ultra Rib®

IPEX Ultra-Rib® is a gravity flow PVC sewer pipe with concentric reinforcing ribs that encircle the pipe to provide superior ring stiffness and performance. It is an extruded, seamless pipe made from high grade PVC compound.
Rated 5 based on 1 product reviews

Municipal Sewer Pipe and Fittings - Ring-Tite / Enviro-Tite

Ring-Tite and Enviro-Tite piping systems are SDR35 and SDR28 sewer pipes manufactured to demanding ASTM and CSA standards. The two products are identical except for Enviro-Tite having a minimum recycled material content of 50%. Both products have tight joints that can withstand well in excess of both the ASTM and CSA requirements.
Rated 5 based on 1 product reviews

Municipal Sewer Pipe and Fittings - Perforated Building Sewer Pipe

Designed for use in septic fields and for foundatin drainage, our New England perforation pattern PVC sewer pipe comes with two rows of holes, and is engineered to provide even distribution of effluent from the supply header.
Rated 5 based on 1 product reviews

Municipal Sewer Pipe and Fittings - NovaForm™

NovaForm™ PVC Liner is used in sewer and culvert rehabilitation. Extruded and coiled onto reels, the product is heated and conditioned on the job site, then pulled into an existing sewer or culvert by mechanical means.
Rated 5 based on 1 product reviews

Specialty Products - Vortex Flow Inserts

The IPEX Vortex Flow Insert (VFI) is a revolutionary technology for eliminating odorous emissions and minimizing corrosion in vertical sewer drops. With no moving parts and requiring virtually no maintenance, VFIs have delivered significant cost savings in installations across North America.
Rated 5 based on 1 product reviews

Specialty Products - Inlet Control Devices - TEMPEST

TEMPEST Inlet Control Devices (ICD) are used to control flow into storm sewers during peak flow events
Rated 5 based on 1 product reviews

Scepter JBox

Introducing the NEW Scepter® JBox(TM), the next generation junction box. We've completely redesigned the original junction box and added features to make this the easiest box to use - no matter the situation.
Rated 5 based on 1 product reviews

Insulated Concrete Form Electrical Box - INEXO

INEXO is an electrical box designed specifically for ICF (Insulated Concrete Form) construction. The unique design securely anchors the box to EPS foam for a strong connection. Available in 1,2 and 3 gang sizes.
Rated 5 based on 1 product reviews

Scepter Rigid PVC Conduit & Fittings

Professional electricians ask for Scepter conduit by name for the quality and superior performance that ensures a long trouble free life. Scepter conduit is light weight and offers excellent chemical resistance, high tensile and impact strength, and the FT-4 rating permits use in noncombustible construction. Suitable for exposed, concrete encased and direct burial applications, Scepter conduit requires no extra protection and is third party certified by CSA, NSF and NRTL.
Rated 5 based on 1 product reviews

ENT & Fittings - Kwikon

Noncorroding and nonconducting Kwikon® Electrical Nonmetallic Tubing (ENT) and fittings, slab boxes and accessories are engineered for the rugged day-to-day challenges of the construction industry - whether encased in concrete, concealed in wall or ceilings.
Rated 5 based on 1 product reviews

EPR Repair Kits

These clever and innovative conduit repair kits from IPEX is the first total repair system for broken and damaged PVC conduit and duct. They offer fast and easy repairs for damaged conduit caused by earth excavation, horizontal and core drilling.
Rated 5 based on 1 product reviews

PVC for HDD - SceptaCon

If you're running electrical and telecommunication cable conduit under a busy road or highway, then you need SceptaCon(TM). SceptaCon is one of the first PVC systems designed for the rigors of trenchless applications. It links seamlessly to existing PVC conduit infrastructure and allows utilities to standardize on PVC throughout their entire electrical system.
Rated 5 based on 1 product reviews

Vertical Lok Spacers

IPEX offers a wide range of conduit and duct spacers for concrete encased and direct burial duct bank assemblies. Our spacers offer consistent operation, stability and relieve direct stress for duct materials.
Rated 5 based on 1 product reviews

Power & Communications Duct - SuperDuct

The premier ducting product on the market, IPEX Super Duct(TM) is specifically engineered and quality manufactured to deliver the high-impact and crush strength demanded by today's utility companies, for underground ducting applications.
Rated 5 based on 1 product reviews

NMLT Conduit & Fittings - Kwikflex

Kwikflex(TM) nonmetallic liquidtight flexible (NMLT) conduit and fittings offer superior flexibility and corrosion resistance for protecting electrical wiring and connections to commercial and residential pool and spa motors, air conditioners, pumps and outdoor lighting.
Rated 5 based on 1 product reviews

Nonmetallic Light Fixtures - Sceptalight™

Our Sceptalight™ fluorescent and incandescent nonmetallic fixtures are engineered to withstand years of exposure to direct sunlight, extreme temperatures and high-humidity environments.
Rated 5 based on 1 product reviews