For use in walls with setting beds of 4" to 6", such as house fronts, fireplaces, chimneys, or any job requiring stone facing. The stone is somewhat irregular in shape, many with reasonably square edges for corners, 6" to 12" in height, and lengths up to 60". Coverage of 30 to 35 square feet per ton can be expected for rubble style applications.Request More Information Click Here
Rated 5 based on
1 product reviews