Aluminum framing designs are available in a multitude of finish options. Consider the following:Anodizing Our basic, but probably the most pristine finish is satin clear anodize. Aluminum profiles are textured prior to the clear anodizing process, which results in a smooth non-directional finish '- and the true feeling of Aluminum. We also offer traditional colored anodize finishes such as dark bronze, medium bronze, black, champagne and others.Powder coatingThe powder coating process is gaining popularity due to its environmentally friendly character. Our approved powder finishes are processed from Tiger Drylac and Spraylat. This includes architectural finishes with extended warranties.Liquid paintingTo meet special specification requirements, we also offer liquid painting such as 50% and 70% fluoropolymer coatings on all our window and door systems.All finishing is done before fabrication to assure ultimate adhesion and finish quality, and stringent quality control guidelines are followed throughout the process.
Rated 5 based on
1 product reviews