Gyford Productions
CONTENT
Gyford Productions
CONTENT
Structurelite C- Channel image

Structurelite C- Channel

Structurelite C- Channel Extrusion is supplied in standard sized 1.25" wide x 2.125" high x 100" long 6063-T5 aluminum bars that are clear anodized. The 1.75" x 0.556" slot is centered to hold .375" material using the C-Channel installation Kit (SL-CHNLKIT). *Additional packaging fee will apply for lengths over 34".
Rated 5 based on 1 product reviews
Structurelite Spider Mounts image

Structurelite Spider Mounts

The Gyford Spider Mount is available in two and four hole versions. Made of hardened steel and powder coated grey. The connections points are tapped to accept 5/16-18™ threads. These mounts are used for connecting decorative panels to StructureLite Extrusion such as H-Tube to create partitions and divider walls.
Rated 5 based on 1 product reviews
Structurelite Baffle Fin Hardware image

Structurelite Baffle Fin Hardware

This .375 x .47.75" aluminum bar is cut, drilled, and tapped with 9 holes to accept 1/4-20 HD-S10 cup point socket screws (included). Use this bar in conjunction with Gyford extrusion to create fin or baffle installs.
Rated 5 based on 1 product reviews
H-Tube Extrusion image

H-Tube Extrusion

Our 2-1/2" diameter, clear anodized aluminum Htube Extrusion has 1/4" walls and comes in 8" lengths. One end is drilled to accommodate three button head screws for attachment to the SL-A2.5BM mount. More than four (4) cuts will incur additional fee(s). Remnants will be recycled unless specified below. Selecting to ship the remnants will add additional shipping charges. Profile over 36" will incur additional shipping fees. Additional lead time is required for all cuts. Please indicate the length, number of cuts you want and the desired cut length (inches) for each piece
Rated 5 based on 1 product reviews
BLOX 3 Slot Extrusion Profile image

BLOX 3 Slot Extrusion Profile

This 1.25" square extruded three slot extrusion profile has a clear satin finish. Standard in 148™ lengths with up to four (4) cuts at no charge. More cuts will incur additional fee(s). Remnants will be recycled unless specified at time of order, and selecting to ship remnants will cause additional shipping charges. Profile longer than 36" will incur additional shipping fees. Additional lead time is required for all cuts. Please indicate the length, number of cuts you want and the desired cut length (inches) for each piece. For custom lengths and colors/finishes, speak with one of our Customer Solutions Specialists.
Rated 5 based on 1 product reviews
StructureLite Blox image

StructureLite Blox

StructureLite ™Blox™ is our name for a specialized collection of StructureLite components designed to work with square extrusion. The Blox line includes square extrusion, hub and corner connectors, feet and covers for square profile. These components are also compatible with our other product lines.
Rated 5 based on 1 product reviews
StructureLite Blox Corner image

StructureLite Blox Corner

This 1.25″ clear anodized cubed corner junction is used to connect 1.25″ square profile on four sides of the cube via (3) three capstans and (4) four cone head set screws. The two outer faces of the cube are smooth. Primarily used for creating square or rectangle structures such as a display case, shelving unit or exhibit platform.
Rated 5 based on 1 product reviews
StructureLite Blox Hub  image

StructureLite Blox Hub

The StructureLite Blox Hub Connector for Square Profile is a 2″ square x 1.25″ deep hub connector with 45 degree beveled corners. It uses four capstans and set screws to extend square profile in four directions. Additionally, a 1.25″ square profile may be passed through the center. This hub connector may also be used to transition from square profile to round profile.
Rated 5 based on 1 product reviews
StructureLite Square Mounting Plate w/Hardware image

StructureLite Square Mounting Plate w/Hardware

The SL Square Mounting Plate with Counterbore thru-hole and hardware is a 2-1/2″ wide mounting plate, counter-bored with a 5/16″ thru-hole for attachment to other parts with a low head screw. Mounting hardware is included.
Rated 5 based on 1 product reviews
StructureLite Square Mounting Plate with Counterbore thru-hole image

StructureLite Square Mounting Plate with Counterbore thru-hole

The SL Square Mounting Plate with Counterbore thru-hole is a 2-1/2″ wide mounting plate, counter-bored with a 5/16″ thru-hole for attachment to other parts with a low head screw. Mounting hardware is included.
Rated 5 based on 1 product reviews
StructureLite Rigid Plastic Spline image

StructureLite Rigid Plastic Spline

StructureLite Rigid Plastic Spline is designed to secure 1/4″ material in slotted profile and protect it from the profile™s metal edges. It is available in 8′ lengths.
Rated 5 based on 1 product reviews
StructureLite Plastic Flexible Spline image

StructureLite Plastic Flexible Spline

StructureLite Plastic Flexible Spline is designed to accommodate material 1/4″ thick and protect it from the profile™s metal edges. It is sold by the foot and can be cut to length.
Rated 5 based on 1 product reviews
StructureLite Square 180 Degree Two Slot Profile image

StructureLite Square 180 Degree Two Slot Profile

This 1.25″ square extruded 180 degree two-slot profile has a clear satin finish. Standard in 100″ lengths with up to four (4) cuts at no charge. More cuts will incur additional fee(s). Remnants will be recycled unless specified at time of order, and selecting to ship remnants will cause additional shipping charges. Profile longer than 36″ will incur additional shipping fees. Additional lead time is required for all cuts. Please indicate the length, number of cuts you want and the desired cut length (inches) for each piece. For custom lengths and colors/finishes, speak with one of our Customer Solutions Specialists.
Rated 5 based on 1 product reviews
StructureLite Square 90 Degree Two Slot Profile image

StructureLite Square 90 Degree Two Slot Profile

This 1.25″ square extruded 90 degree two slot profile has a clear satin finish. Standard in 100™ lengths with up to four (4) cuts at no charge. More cuts will incur additional fee(s). Remnants will be recycled unless specified at time of order, and selecting to ship remnants will cause additional shipping charges. Profile longer than 36″ will incur additional shipping fees. Additional lead time is required for all cuts. Please indicate the length, number of cuts you want and the desired cut length (inches) for each piece. For custom lengths and colors/finishes, speak with one of our Customer Solutions Specialists.
Rated 5 based on 1 product reviews
Adhesive Cover for Square Profile image

Adhesive Cover for Square Profile

Square profile cover with rounded corners and adhesive backing to finish the end of the square profile.
Rated 5 based on 1 product reviews
SO-LED-WHITE image

SO-LED-WHITE

This LED circuit board has white leds with 6 side firing lights. It comes with 4' lead wires to assist with those higher installations. Purchase a 1" diameter LED barrel, 1" diameter cap, power supply and a connection block to finish out your LED installation.
Rated 5 based on 1 product reviews
SO-LED-RED image

SO-LED-RED

This LED circuit board is contains red leds with 6 side firing lights. It comes with 4' lead wires to assist with those higher installations. Purchase a 1" diameter LED barrel, 1" diameter cap, power supply and a connection block to finish out your LED installation.
Rated 5 based on 1 product reviews
SO-LED-BLUE image

SO-LED-BLUE

This LED circuit board is a blue led with 6 side firing lights. It comes with 4' lead wires to assist with those higher installations. Purchase a 1" diameter LED barrel, 1" diameter cap, power supply and a connection block to finish out your LED installation.
Rated 5 based on 1 product reviews
SO-LED-GREEN image

SO-LED-GREEN

This LED circuit board is a green led with 6 side firing lights. It comes with 4' lead wires to assist with those higher installations. Purchase a 1" diameter LED barrel, 1" diameter cap, power supply and a connection block to finish out your LED installation.
Rated 5 based on 1 product reviews
SO-9050-LED  - 1/2 inch   image

SO-9050-LED - 1/2 inch

This 1" diameter x 1/2" long barrels has a hole one the side to accommodate the LED circuit board 4' long lead wires. This 1/2" long barrels works great with any 1" diameter caps. Purchase a power supply, connector, LED circuit board and a cap to complete your LED installation.
Rated 5 based on 1 product reviews
SO-9100-LED  - 1 inch image

SO-9100-LED - 1 inch

This 1" diameter x 1" long barrels has a hole one the side to accommodate the LED circuit board 4' long lead wires. This 1/2" long barrels works great with any 1" diameter caps. Purchase a power supply, connector, LED circuit board and a cap to complete your LED installation.
Rated 5 based on 1 product reviews
SO-9150-LED - 1 -1/2 inch image

SO-9150-LED - 1 -1/2 inch

This 1" diameter x 1-1/2" long barrels has a hole one the side to accommodate the LED circuit board 4' long lead wires. This 1-1/2" long barrels works great with any 1" diameter caps. Purchase a power supply, connector, LED circuit board and a cap to complete your LED installation.
Rated 5 based on 1 product reviews
SO-LED-PS image

SO-LED-PS

28 volt plug-in power supply for SO-LED boards. This power supply can power up to 16 LED boards per supply. To complete your LED installation don't forget about the 1" diameter caps, 1" diameter LED barrels, and connection block.
Rated 5 based on 1 product reviews
New 1" Diameter Chrome StandOff Kit image

New 1" Diameter Chrome StandOff Kit

This 1" diameter Chrome StandOff Mounting Kit includes four chrome StandOff caps and barrels, all necessary hardware, wall anchors and instructions.
Rated 5 based on 1 product reviews
New 5/8" Diameter Chrome StandOff Kit image

New 5/8" Diameter Chrome StandOff Kit

Our 5/8" diameter Chrome StandOff Kits are a fast and easy way to mount your project. The kits include four StandOff caps and barrels, all necessary hardware, wall anchors and installation instructions.
Rated 5 based on 1 product reviews
New H-tube Extrusion image

New H-tube Extrusion

The H-tube Extrusion is 2-1/2″ diameter and has 1/4″ walls and comes in 8′ lengths.  The H-tube extrusion is clear anodized aluminum. One end is drilled to accommodate three button head screws for attachment to the SL-A2.5BM mount which can be found  here. More than four (4) cuts will incur additional fee(s). Remnants will be recycled unless specified below. Selecting to ship the remnants will add additional shipping charges. Profile over 36″ will incur additional shipping fees. Additional lead time is required for all cuts.
Rated 5 based on 1 product reviews
StandOffs image

StandOffs

Our StandOffs product line consists of caps, barrels, edge grips, 4-way hubs, grippers and fixed hinges machined from aircraft-grade aluminum or #316 stainless steel. They are designed to hold signs, architectural panels, glass panels, banners, photographs, artwork and other materials at a predetermined distance from the surface upon which they are mounted.
Rated 5 based on 1 product reviews
StandOff Caps image

StandOff Caps

StandOff Caps are the decorative anchor for any mounting surface. Available in different diameters and styles, our caps can be used in a variety of applications. Whether you are going for a sophisticated look with a Round Cap, unique with a Square Cap, industrial with a Hex Cap or for minimal interference with our Low Profile Cap, we have the solution you need. Custom colors and finishes are also available.
Rated 5 based on 1 product reviews
StandOff Barrels image

StandOff Barrels

StandOff Barrels are often referred to as "spacers" or simply "standoffs" and can be used to create length or layers between any surface. These are great if you are looking to mount some artwork or suspend a piece of glass over a countertop. We offer Round Aluminum Barrels, Square Aluminum Barrels and Round #316 Stainless Steel Barrels in a variety of lengths and diameters. They can be used with our caps and other StandOff components, like grippers or edge grips.
Rated 5 based on 1 product reviews
Wire Suspension image

Wire Suspension

The Wire Suspension system is designed to support various light-weight applications that span a variety of distances. This product line uses our 3/64" stainless steel wire to suspend, grip and mount materials from any fixed or angled surface. Wire Suspension is a unique design alternative to mounting graphic, glass and architectural panels, banners, photographs, artwork, creating shelf units and a multitude of other applications.
Rated 5 based on 1 product reviews
WL-Rod & Wire image

WL-Rod & Wire

Our WL-Rod & Wireproduct line is an understated, yet sophisticated wire and rod suspension system machined from aircraftgrade aluminum. This stylish line of unique and modular components consists of connectors, travelers, turnbuckles, clips and mounting bases designed around minimal 3/64" stainless steel wire or 1/4" diameter aluminum rod. WL-Rod & Wire has a perfect selection for suspending and mounting lighter weight applications at various angles.
Rated 5 based on 1 product reviews
EZ-Rod & Wire image

EZ-Rod & Wire

The EZ-Rod & Wire system includes grippers, panel grippers, connectors, turnbuckles, hinges and pulley wheels designed to be used with rod or wire. This system allows more flexibility in combining rods and wires to suspend and hold heavier applications from any flat or angled surface. The EZ-Rod & Wire system uses extruded rod in three diameters (1/4", 3/8", 5/8") and stainless steel wire in two diameters (1/8", 1/4").
Rated 5 based on 1 product reviews
StructureLite image

StructureLite

The StructureLite system uses a variety of our extrusions, hinges, connection travelers, brackets, clamps and plates manufactured from aircraft-grade aluminum. This system allows more flexibility in combining rods, wires and profile to suspend and hold heavier applications from any angled surface. Create your own furniture, displays, signage mounting, partitions and tradeshow booths with StructureLite.
Rated 5 based on 1 product reviews
Hardware image

Hardware

Our Hardware line is a comprehensive selection of anchors, bolts, washers, threaded rod, set screws, tubing and drill bits that are compatible with our parts. Our collection allows installation into a variety of surfaces for your convenience.
Rated 5 based on 1 product reviews
Resources image

Resources

We do everything in our power to make design and installation easier for our clients. We go above and beyond by offering howto videos, installation guides, one-on-one design support and inspiration through galleries and application photos. We also offer custom colors, finishes and parts.
Rated 5 based on 1 product reviews
Photo Gallery image

Photo Gallery

We hope to provide you with some ideas of how you can incorporate our products into a variety of designs.
Rated 5 based on 1 product reviews
Solutions Gallery image

Solutions Gallery

Whether it's an office building, retail space, residence or university campus, we have the solution for you.
Rated 5 based on 1 product reviews
How-To Videos image

How-To Videos

Our tech lead will teach you how to install Gyford StandOff Systems® parts and hardware. For additional design support call one of our Client Solutions Specialists at 775-829-7272.
Rated 5 based on 1 product reviews
How-To Guides image

How-To Guides

Here are basic installation instructions for you to download as individual PDFs.
Rated 5 based on 1 product reviews
Frequently Asked Questions image

Frequently Asked Questions

Have a quick question for us? Browse our frequently asked questions. For additional questions, you can always contact our design support team at 775.829.7272 or by emailing  info@standoffsystems.com
Rated 5 based on 1 product reviews
Catalog Downloads image

Catalog Downloads

Download our PDF Product Catalog (19.6 MB PDF)Our entire 168 page Product Catalog contains products, photos, and specifications along with installation photographs.
Rated 5 based on 1 product reviews