Lencore Acoustics LLC
CONTENT

i.Net Rack Mounted Headend

Lencore's i.Net Sound Masking Headend Rack unit replaces all the bulky headend equipment that that is associated with soundmasking systems. With the i.Net Sound Masking Headend Rack unit there is no need for amplifiers, separate equalizers, special switching equipment or matching vendors for compatible product interfaces.The unit's technology is so sophisticated that it can allow zone additions, modifications, deletions and other changes to the system on the fly, without rewiring. This eliminates the need for running multiple home runs back to the electrical closet or through building risers to create separate or additional zones.
 

 

Data Sheet

Request More Information About Our Products By Clicking Here

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

i.Net Audio Interface

The i.Net Audio Interface is used to send line level audio from the Lencore system to an external device such as an amplifier. The Audio Interface converts and transformer isolates the speaker level audio from an OP to line level audio. The Audio Interface can be used with an i.Net inplenum OP.
 

 

Data Sheet

Request More Information About Our Products By Clicking Here

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

i.Net MPI-2 Local Rack Unit

Lencore's Music Page Interface (MPI) Rack Unit replaces all the bulky headend equipment that that isassociated with music and paging systems. With the MPI, there is no need for additional cable homeruns, amplifiers, separate equalizers, special switching equipment or matching vendors for compatible product interfaces. The MPI's technology is so sophisticated that it can allow zone additions,modifications, deletions and other changes to the paging system on the fly, without rewiring. The Local MPI-2 Rack Unit completes the i.Net system for local communication.
 

 

Data Sheet

Request More Information About Our Products By Clicking Here

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

i.Net MPI-2 Global Rack Unit

Lencore's Music Page Interface (MPI) Global Rack Unit is used in conjunction with Lencore's Local MPI G1505 and utilizing a client's existing telephone system (with open ports across multiple buildings), the Global MPI allows a user to send an all-call page to every connected building at once. This allows real time communication for company or campus wide announcements. However, in the case of a localized emergency the system's tiered paging provides for a top priority, emergency microphone page override per station.

 

 

Data Sheet

Request More Information About Our Products By Clicking Here

 

Rated 5 based on 1 product reviews
CATALOGS

i.Net Quad OP (Operating Platform)

The primary sound source of the i.Net system is the Quad OP (Operating Platform) - A 1RU rack mountunit that offers 4 OP's in 1, that produces, equalizes and distributes the sound.
 

 

Data Sheet

Request More Information About Our Products By Clicking Here

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

i.Net Smart Router

The i.Net Smart router ensures quality data transmission, paging and music integrity across long cable runs (3000 feet or more). Each router terminates and rebroadcasts paging, audio, LOC and control network (LON) signals back to full strength, allowing the system wiring network to work at best practices standards.

 

 

Data Sheet

Request More Information About Our Products By Clicking Here

 

Rated 5 based on 1 product reviews
CATALOGS

Gold All-In-One-Unit

Lencore's Gold All-In-One solution provides up to 12,000 square feet of coverage. This single, 1 RU rack mounted solution replaces the bulky headend equipment previously associated with sound masking systems. All-In-One Gold incorporates (8) channels (for a total of 64 speakers) that can be digitally controlled for zone management. This out of the box, stand-alone system incorporates amplifiers, equalizers, zone modification and total control in one unit. The system maintains the easy to use full one third octave band equalizer that can be adjusted to either individual zones or all zones and provides exceptional fine- tuning capabilities.
 

 

Data Sheet

Request More Information About Our Products By Clicking Here

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Classic – Non Networked Solution

Classic is the most economical, "set it and forget it" system up to 20,000 square feet. This self-contained system provides superior sound quality - providing comfort and speech privacy.
 

 

Data Sheet

Request More Information About Our Products By Clicking Here

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS