ASI Storage Solutions
CONTENT
Metal Lockers image

Metal Lockers - Traditional Collection

The Traditional style, most popular and widely used, adds appeal with ASI's offering of a strong, durable though attractive locker, in a full range of roomy sizes-Single Tier, Multiple Tier - all easy and quiet opening and closing. 16 Person and Wall Mounted Lockers also available. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Metal Lockers image

Metal Lockers - Traditional Plus Collection

The Traditional Plus has been designed and fabricated with materials and features that stand up to the most demanding usage requirements. At the same time this Collection is available in a full range of roomy sizes and configurations, all in a choice of Designer Colors; plus easy and quiet opening and closing, surprisingly. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Metal Lockers image

Metal Lockers - Competitor Collection

Ventilation and visibility are added to the Competitor Collection, along with the basic strength, and attractiveness of the ASI Locker line. There are a variety of styles-Single Tier, Double Tier, 3 Tier-all roomy, easy to open and close, and all available in a full range of Designer Colors. Horizontal frame members are welded between the doors in double and triple tier units, for added strength and security. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Metal Athletic Lockers image

Metal Athletic Lockers - Pro Collection

You can have it your way. Choose the Pro Locker wherever easy access of uniforms and/or equipment is required. And choose the configuration that best fits your need-by adding a lockable security box, and/or a lockable foot locker that doubles as a bench. The open front and visually perforated sides allow full ventilation, with a large dedicated storage area for each individual. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Metal Lockers image

Metal Lockers - All-Welded Collection

All our metal lockers are available with the added strength and integrity of all-welded construction. These competitively priced lockers are shipped within competitive lead times. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Metal Lockers image

Metal Lockers - Specialty Collection

Featuring 16 gauge doors, frames and bottoms and 24 gauge tops, sides, backs and shelves, all Specialty Lockers come standard with features that allow for easy and quiet operation. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Metal Lockers image

Metal Lockers - Angle Frame Collection

Provides the robust structural integrity needed to protect belongings in rough environments, including athletic and fitness facilities, school locker rooms, and similar applications. The diamond stamped ventilation holes assure the free flow of air, to reduce odor build-up, and full visibility of locker contents. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Plastic Lockers image

Plastic Lockers - Plastic Traditional Collection

Plastic Lockers are ideal for high-humidity applications, as these virtually maintenance-free lockers will never rust, rot or corrode. These lockers are available in multiple configurations and are backed by a 15-year warranty. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Plastic Lockers image

Plastic Lockers - Traditional Plus Collection

With the same standard features as the Traditional line, the Traditional Plus Collection is intended for more rugged applications. Plastic Lockers are ideal for high-humidity moisture applications, as these virtually maintenance-free lockers will never rust, rot or corrode. These lockers are available in multiple configurations and are backed by a 15-year warranty. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Plastic Cubbies  image

Plastic Cubbies

Cubbies are the ideal solution when non-locked, open storage is appropriate, such as in preschools, day care centers, churches, office supply/mail rooms, laundry rooms, and retail outlets. Kids love them because they are the right size for little hands and the right height to hang their backpacks and coats on their own. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Phenolic Lockers image

Phenolic Lockers - Traditional Collection

Phenolic Lockers are the material of choice when a high degree of design flexibility is desired or where durability and strength are required. These lockers are fabricated to stand the test of time. The dense components, combined with stainless steel fasteners, stand up to the most extreme conditions of moisture and humidity. Phenolic is impact, water and corrosion resistant, and does not support bacteria. The superior construction and materials used in the locker system make it adaptable to all types of facilities, including health clubs, country clubs and executive washrooms. Phenolic lockers can easily be customized. Now available in color-thru phenolic colors upon request. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Phenolic Lockers image

Phenolic Lockers - Traditional Plus Collection

With the same standard features as the Traditional line, the Traditional Plus Collection is intended for more rugged applications and has matching finish on all sides and top for a finished look. Phenolic Lockers are the material of choice when a high degree of design flexibility is desired or where durability and strength are required. These lockers are fabricated to stand the test of time. The dense components, combined with stainless steel brackets and fasteners, stand up to the most extreme conditions of moisture and humidity. Phenolic is impact, water and corrosion resistant, and does not support bacteria. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Phenolic Cubbies image

Phenolic Cubbies

Cubbies are the ideal solution when non-locked, open storage is appropriate, such as in preschools, day care centers, churches, office supply/mail rooms, laundry rooms, and retail outlets. Kids love them because they are the right size for little hands and the right height to hang their backpacks and coats on their own. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Locker Accessories image

Locker Accessories - Hoods, Bases & Trims

Continuous Slope Tops, bases, trim and fillers
Rated 5 based on 1 product reviews
Bench Tops & Pedestals image

Bench Tops & Pedestals

Benches add welcome convenience and comfort to every locker room. Bench tops are very durable, made of 1-1/4" lacquered hardwood, 1-1/2" solid plastic or 3/4" black core phenolic. Bench tops are 9-1⁄2" deep - 12" deep for ADA-compliant benches. Other ADA sizes are also available upon request.
Rated 5 based on 1 product reviews
Locker Locks image

Locker Locks

A VARIETY OF LOCK OPTIONS ARE AVAILABLE: •: Lockers are designed to accept built-in key, combination, padlocks, electronic and coin operated locks
Rated 5 based on 1 product reviews
Economical Storage Cabinets image

Economical Storage Cabinets

STANDARD FEATURES: Quick, easy shelf adjustment on 2" centers Hinged doors open 180 degrees Full height hat channel reinforces door alignment Flush fronts, backs and sides permit side-by-side installations, and/or exposed backs Polished chrome plated handles with built-in grooved key lock Three-point locking system offers maximum security Lock and keys included Tough powder coated finish Shipped knocked down; assembly available Available in all colors
Rated 5 based on 1 product reviews
Visible Storage Cabinets image

Visible Storage Cabinets

STANDARD FEATURES: Quick, easy shelf adjustment on 2" centers Hinged doors open 180 degrees Full height hat channel reinforces door alignment Flush fronts, backs and sides permit side-by-side installations, and/or exposed backs Three-point locking system offers maximum security Lock and keys included Tough powder coated finish Shipped knocked down; assembly available Available in all colors
Rated 5 based on 1 product reviews
Combination Storage Cabinets image

Combination Storage Cabinets

STANDARD FEATURES: Quick, easy shelf adjustment on 2" centers Hinged doors open 180 degrees Full height hat channel reinforces door alignment Flush fronts, backs and sides permit side-by-side installations, and/or exposed backs Polished chrome plated handles with built-in grooved key lock Three-point locking system offers maximum security Lock and keys included Tough powder coated finish Shipped knocked down; assembly available Available in all colors
Rated 5 based on 1 product reviews
Wall-Hung Foreman's Desk image

Wall-Hung Foreman's Desk

STANDARD FEATURES: Four compartment organizer, slanted 34-1⁄2" x 30" writing surface Mounts to the wall Cylinder locking drawer on steel ball bearing slides Mounting brackets included Lock and keys included Shipped knocked down; assembly available
Rated 5 based on 1 product reviews
Cabinet Shop Desk image

Cabinet Shop Desk

STANDARD FEATURES: Four compartment organizer, slanted writing surface Adjustable legs: 36" to 42-1⁄2" Cylinder locking drawer on steel ball bearing slides Supports most large screen computer monitors 15" D lower shelf included for additional supply storage Lock and keys included Shipped knocked down; assembly available
Rated 5 based on 1 product reviews
Foreman's Desk image

Foreman's Desk

STANDARD FEATURES: Four compartment organizer, slanted writing surface Adjustable legs: 36" to 42-1/2" Cylinder locking drawer on steel ball bearing slides Supports most large screen computer monitors 15" D lower shelf included for additional supply storage Lock and keys included Shipped knocked down; assembly available
Rated 5 based on 1 product reviews
Performance Plus Shelving image

Performance Plus Shelving

With Performance Plus Shelving, you can easily add storage space where required and as much as needed. This light-duty industrial shelving rounds out our offering for all your storage needs.
Rated 5 based on 1 product reviews
Care & Cleaning for Metal Lockers image

Care & Cleaning for Metal Lockers

MetalPhenolicSolid Plastic
Rated 5 based on 1 product reviews
Color Cards image

Color Cards

48 Hour Quick ShipMetalPhenolicSolid Plastic
Rated 5 based on 1 product reviews
Warranties image

Warranties

MetalPhenolicSolid Plastic
Rated 5 based on 1 product reviews
LEED image

LEED

Certification Program Information
Rated 5 based on 1 product reviews
Installation/Assembly Instructions image

Installation/Assembly Instructions

Locker Installation GuideLocker Assembly InstructionsZee Base Installation InstructionsIndividual Slope Top Installation InstructionsPhenolic Pedestal and Bench Top Installation InstructionsHardwood Pedestal and Bench Top Installation InstructionsSolid Plastic Pedestals and Bench Tops
Rated 5 based on 1 product reviews