BASF Corporation - Spray Foam
CONTENT
BASF Corporation - Spray Foam
CONTENT

Open-cell Spray Polyurethane Foam (SPF) Insulation - ENERTITE®

ENERTITE® 

Residential and Light Commercial Spray Polyurethane Foam (SPF) Open-cell SPF that provides improved energy efficiency,  increased comfort and excellent sound control.  It is an affordable option for SPF insulation.

Rated 5 based on 1 product reviews

Closed-cell SPF Insulation - SPRAYTITE®

SPRAYTITE® 

Light Commercial Spray Polyurethane Foa (SPF) Closed-cell SPF insulation for building envelope applications.  It provides the best R-Value moisture resistance and air barrier properties in one product.

 

A modern building needs to save energy, be durable, keep occupants safe and be comfortable - all while being cost-conscious. A modern building needs SPRAYTITE insulation and air barrier material.

 

Thanks to its 90% closed-cell content, SPRAYTITE polyurethane foam combines industry-leading air permeance ratings and a superior insulation R-value to make a significant contribution to achieving the mandates of the modern building.

 

SPRAYTITE material:

  • Improves the energy economics of buildings
  • Controls air leakage
  • Improves indoor environmental quality and occupant comfort, health and safety
  • Improves structural strength and reduces condensation, moisture and mold problems
  • Conforms to any shape

 

 

Rated 5 based on 1 product reviews

Insulating Air Barrier - WALLTITE®

Insulation. Air barrier. Vapor barrier. Drainage plain. One product…one application. Fully-tested and field-proven.

 

Thanks to its 90% closed-cell content, the WALLTITE® system combines industry-leading air permeance ratings and a superior insulation R-value to make a significant contribution to building energy efficiency.

 

The WALLTITE® insulating air barrier system:

  • Eliminates uncontrolled air leakage
  • Improves occupant comfort, health and safety
  • Improves indoor environmental quality
  • Improves structural strength
  • Reduces condensation, moisture and mold problems
  • Conforms to any shape
  • Is approved by the Air Barrier Association of America (ABAA) to meet the mandated air barrier requirements of the Commercial Energy Codes of Massachusetts, Wisconsin and Michigan
  • Is installed only by ABAA approved applicators with third-party quality control inspection

 

Rated 5 based on 1 product reviews

Spray Foam Roofing - SKYTITE®

SKYTITE® Spray Foam Roofing - The lowest lifecycle cost roof.

 

Imagine a roof that makes the whole building better. One that provides 20 years or more of leak-free service with almost no maintenance. One that can stand up to the worst Mother Nature can throw at it.

 

A sustainable roof that offers both the lowest lifecycle cost and a low environmental impact.

 

SKYTITE® high performance polyurethane foam roofing systems:

  • Apply directly to existing substrate in 95% of retrofit applications, eliminating tear-off costs and material sent to landfill
  • Offer industry-leading wind uplift and severe hail resistance
  • Are seamless, fully-adhered and self-flashing
  • Provide superior insulation performance
  • Require no fasteners for quicker installation and the elimination of thermal bridging
  • Are renewable with simple recoating

 

Rated 5 based on 1 product reviews

BASF Corporation - Spray Foam

Roof Coatings - SKYTITE®

SKYTITE® Roof Coatings - Heavy-duty, high-performance protection.

 

Durable. Resilient. Impervious to weather, water, chemicals and wear.

 

SKYTITE® roof coatings provide industry-leading protection for roofing, specialty storage and infrastructure applications. With a fast application time, higher tensile strength and improved low-temperature elongation, these coatings can stand up to almost anything while remaining cost-effective.

 

SKYTITE® roof coatings feature:

  • Sustainability
  • Little to no odor
  • Excellent resistance to thermal shock
  • Flexibility
  • Water resistance
  • Seamless application
  • Resilience
  • Quick application of specified thicknesses
  • Excellent bond strengths to properly prepared substrates
  • Resistance to many solvents, caustics and mild acids
  • Low permeability
  • Solar reflectance for reduced energy consumption (roof coatings only)

 

 

Rated 5 based on 1 product reviews

Polyurethane Insulating Adhesive - ELASTOTITE G 20140

ELASTOTITE G 20140 Polyurethane Insulating Adhesive

 

Why make holes in your leak-proof roof? ELASTOTITE G 20140 polyurethane insulating adhesive makes leaks caused by nails and screws a thing of the past.

Spray-applied and seamless, with tenacious adhesion to almost any surface - even in a wind storm.

 

ELASTOTITE G 20140 insulating adhesive:

  • Installs significantly faster than traditional mechanically-fastened systems for lower labor costs
  • Provides an almost-silent application for reduced disruption to building occupants
  • Fully adheres to most substrates including non-nailable decks
  • Eliminates fasteners for no thermal bridging
  • Fills gaps and seams between insulation boards to enhance the integrity of the system, recover R-value loss and improve building energy efficiency

 

 

Rated 5 based on 1 product reviews

Sustainability

At BASF, we continually strive to formulate new, quality products. By using HFO low-GWP blowing agent technology, our next generation closed-cell spray foam products deliver a low environmental impact.

 

Additional 3rd-party validation of BASF products in an ASTM Environmental Product Declaration (EPD) can be found here.

Rated 5 based on 1 product reviews